]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/boot/dts/imx28-sps1.dts
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[android-sdk/kernel-video.git] / arch / arm / boot / dts / imx28-sps1.dts
1 /*
2  * Copyright (C) 2012 Marek Vasut <marex@denx.de>
3  *
4  * The code contained herein is licensed under the GNU General Public
5  * License. You may obtain a copy of the GNU General Public License
6  * Version 2 or later at the following locations:
7  *
8  * http://www.opensource.org/licenses/gpl-license.html
9  * http://www.gnu.org/copyleft/gpl.html
10  */
12 /dts-v1/;
13 /include/ "imx28.dtsi"
15 / {
16         model = "SchulerControl GmbH, SC SPS 1";
17         compatible = "schulercontrol,imx28-sps1", "fsl,imx28";
19         memory {
20                 reg = <0x40000000 0x08000000>;
21         };
23         apb@80000000 {
24                 apbh@80000000 {
25                         pinctrl@80018000 {
26                                 pinctrl-names = "default";
27                                 pinctrl-0 = <&hog_pins_a>;
29                                 hog_pins_a: hog-gpios@0 {
30                                         reg = <0>;
31                                         fsl,pinmux-ids = <
32                                                 0x0003 /* MX28_PAD_GPMI_D00__GPIO_0_0 */
33                                                 0x0033 /* MX28_PAD_GPMI_D03__GPIO_0_3 */
34                                                 0x0063 /* MX28_PAD_GPMI_D06__GPIO_0_6 */
35                                         >;
36                                         fsl,drive-strength = <0>;
37                                         fsl,voltage = <1>;
38                                         fsl,pull-up = <0>;
39                                 };
41                         };
43                         ssp0: ssp@80010000 {
44                                 compatible = "fsl,imx28-mmc";
45                                 pinctrl-names = "default";
46                                 pinctrl-0 = <&mmc0_4bit_pins_a>;
47                                 bus-width = <4>;
48                                 status = "okay";
49                         };
51                         ssp2: ssp@80014000 {
52                                 #address-cells = <1>;
53                                 #size-cells = <0>;
54                                 compatible = "fsl,imx28-spi";
55                                 pinctrl-names = "default";
56                                 pinctrl-0 = <&spi2_pins_a>;
57                                 status = "okay";
59                                 flash: m25p80@0 {
60                                         #address-cells = <1>;
61                                         #size-cells = <1>;
62                                         compatible = "everspin,mr25h256", "mr25h256";
63                                         spi-max-frequency = <40000000>;
64                                         reg = <0>;
65                                 };
66                         };
67                 };
69                 apbx@80040000 {
70                         i2c0: i2c@80058000 {
71                                 pinctrl-names = "default";
72                                 pinctrl-0 = <&i2c0_pins_a>;
73                                 clock-frequency = <400000>;
74                                 status = "okay";
76                                 rtc: rtc@51 {
77                                         compatible = "nxp,pcf8563";
78                                         reg = <0x51>;
79                                 };
81                                 eeprom: eeprom@52 {
82                                         compatible = "atmel,24c64";
83                                         reg = <0x52>;
84                                         pagesize = <32>;
85                                 };
86                         };
88                         duart: serial@80074000 {
89                                 pinctrl-names = "default";
90                                 pinctrl-0 = <&duart_pins_a>;
91                                 status = "okay";
92                         };
94                         usbphy0: usbphy@8007c000 {
95                                 status = "okay";
96                         };
98                         auart0: serial@8006a000 {
99                                 pinctrl-names = "default";
100                                 pinctrl-0 = <&auart0_pins_a>;
101                                 status = "okay";
102                         };
103                 };
104         };
106         ahb@80080000 {
107                 usb0: usb@80080000 {
108                         vbus-supply = <&reg_usb0_vbus>;
109                         pinctrl-names = "default";
110                         pinctrl-0 = <&usbphy0_pins_b>;
111                         status = "okay";
112                 };
114                 mac0: ethernet@800f0000 {
115                         phy-mode = "rmii";
116                         pinctrl-names = "default";
117                         pinctrl-0 = <&mac0_pins_a>;
118                         status = "okay";
119                 };
121                 mac1: ethernet@800f4000 {
122                         phy-mode = "rmii";
123                         pinctrl-names = "default";
124                         pinctrl-0 = <&mac1_pins_a>;
125                         status = "okay";
126                 };
127         };
129         regulators {
130                 compatible = "simple-bus";
132                 reg_usb0_vbus: usb0_vbus {
133                         compatible = "regulator-fixed";
134                         regulator-name = "usb0_vbus";
135                         regulator-min-microvolt = <5000000>;
136                         regulator-max-microvolt = <5000000>;
137                         gpio = <&gpio3 9 0>;
138                 };
139         };
141         leds {
142                 #address-cells = <1>;
143                 #size-cells = <0>;
144                 compatible = "gpio-leds";
145                 status = "okay";
147                 led@1 {
148                         label = "sps1-1:yellow:user";
149                         gpios = <&gpio0 6 0>;
150                         linux,default-trigger = "heartbeat";
151                         reg = <0>;
152                 };
154                 led@2 {
155                         label = "sps1-2:red:user";
156                         gpios = <&gpio0 3 0>;
157                         linux,default-trigger = "heartbeat";
158                         reg = <1>;
159                 };
161                 led@3 {
162                         label = "sps1-3:red:user";
163                         gpios = <&gpio0 0 0>;
164                         default-trigger = "heartbeat";
165                         reg = <2>;
166                 };
168         };
169 };