1 /*
2 * Copyright 2012 Denis 'GNUtoo' Carikli <GNUtoo@no-log.org>
3 *
4 * The code contained herein is licensed under the GNU General Public
5 * License. You may obtain a copy of the GNU General Public License
6 * Version 2 or later at the following locations:
7 *
8 * http://www.opensource.org/licenses/gpl-license.html
9 * http://www.gnu.org/copyleft/gpl.html
10 */
12 /dts-v1/;
13 #include "imx31.dtsi"
15 / {
16 model = "Buglabs i.MX31 Bug 1.x";
17 compatible = "buglabs,imx31-bug", "fsl,imx31";
19 memory {
20 reg = <0x80000000 0x8000000>; /* 128M */
21 };
22 };
24 &uart5 {
25 fsl,uart-has-rtscts;
26 status = "okay";
27 };