1 /*
2 * Copyright (C) 2012 Variscite Ltd. - http://www.variscite.com
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
8 /dts-v1/;
10 /include/ "omap4.dtsi"
12 / {
13 model = "Variscite OMAP4 SOM";
14 compatible = "var,omap4-var_som", "ti,omap4430", "ti,omap4";
16 memory {
17 device_type = "memory";
18 reg = <0x80000000 0x40000000>; /* 1 GB */
19 };
21 vdd_eth: fixedregulator@0 {
22 compatible = "regulator-fixed";
23 regulator-name = "VDD_ETH";
24 regulator-min-microvolt = <3300000>;
25 regulator-max-microvolt = <3300000>;
26 enable-active-high;
27 regulator-boot-on;
28 };
29 };
31 &i2c1 {
32 clock-frequency = <400000>;
34 twl: twl@48 {
35 reg = <0x48>;
36 /* SPI = 0, IRQ# = 7, 4 = active high level-sensitive */
37 interrupts = <0 7 4>; /* IRQ_SYS_1N cascaded to gic */
38 interrupt-parent = <&gic>;
39 };
40 };
42 /include/ "twl6030.dtsi"
44 &i2c2 {
45 clock-frequency = <400000>;
46 };
48 &i2c3 {
49 clock-frequency = <400000>;
51 /*
52 * Temperature Sensor
53 * http://www.ti.com/lit/ds/symlink/tmp105.pdf
54 */
55 tmp105@49 {
56 compatible = "ti,tmp105";
57 reg = <0x49>;
58 };
59 };
61 &i2c4 {
62 clock-frequency = <400000>;
63 };
65 &mcspi1 {
66 eth@0 {
67 compatible = "ks8851";
68 spi-max-frequency = <24000000>;
69 reg = <0>;
70 interrupt-parent = <&gpio6>;
71 interrupts = <11>; /* gpio line 171 */
72 vdd-supply = <&vdd_eth>;
73 };
74 };
76 &mmc1 {
77 vmmc-supply = <&vmmc>;
78 ti,bus-width = <8>;
79 ti,non-removable;
80 };
82 &mmc2 {
83 status = "disabled";
84 };
86 &mmc3 {
87 status = "disabled";
88 };
90 &mmc4 {
91 status = "disabled";
92 };
94 &mmc5 {
95 ti,bus-width = <4>;
96 };