1 /*
2 * Device Tree Source for OMAP443x SoC
3 *
4 * Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
5 *
6 * This file is licensed under the terms of the GNU General Public License
7 * version 2. This program is licensed "as is" without any warranty of any
8 * kind, whether express or implied.
9 */
11 #include "omap4.dtsi"
13 / {
14 cpus {
15 cpu0: cpu@0 {
16 /* OMAP443x variants OPP50-OPPNT */
17 operating-points = <
18 /* kHz uV */
19 300000 1025000
20 600000 1200000
21 800000 1313000
22 1008000 1375000
23 >;
24 clock-latency = <300000>; /* From legacy driver */
26 /* cooling options */
27 cooling-min-level = <0>;
28 cooling-max-level = <3>;
29 #cooling-cells = <2>; /* min followed by max */
30 };
31 };
33 thermal-zones {
34 #include "omap4-cpu-thermal.dtsi"
35 };
37 ocp {
38 bandgap: bandgap {
39 reg = <0x4a002260 0x4
40 0x4a00232C 0x4>;
41 compatible = "ti,omap4430-bandgap";
43 #thermal-sensor-cells = <0>;
44 };
45 };
47 ocp {
48 abb_mpu: regulator-abb-mpu {
49 status = "okay";
51 reg = <0x4a307bd0 0x8>, <0x4a306014 0x4>;
52 reg-names = "base-address", "int-address";
54 ti,abb_info = <
55 /*uV ABB efuse rbb_m fbb_m vset_m*/
56 1025000 0 0 0 0 0
57 1200000 0 0 0 0 0
58 1313000 0 0 0 0 0
59 1375000 1 0 0 0 0
60 1389000 1 0 0 0 0
61 >;
62 };
64 /* Default unused, just provide register info for record */
65 abb_iva: regulator-abb-iva {
66 reg = <0x4a307bd8 0x8>, <0x4a306010 0x4>;
67 reg-names = "base-address", "int-address";
68 };
70 };
72 };
74 /include/ "omap443x-clocks.dtsi"