1 /*
2 * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
8 /dts-v1/;
10 /include/ "omap5.dtsi"
11 /include/ "samsung_k3pe0e000b.dtsi"
13 / {
14 model = "TI OMAP5 EVM board";
15 compatible = "ti,omap5-evm", "ti,omap5";
17 memory {
18 device_type = "memory";
19 reg = <0x80000000 0x7F000000>; /* 2032 MB */
20 };
22 vmmcsd_fixed: fixedregulator-mmcsd {
23 compatible = "regulator-fixed";
24 regulator-name = "vmmcsd_fixed";
25 regulator-min-microvolt = <3000000>;
26 regulator-max-microvolt = <3000000>;
27 };
29 };
31 &omap5_pmx_core {
32 pinctrl-names = "default";
33 pinctrl-0 = <
34 &twl6040_pins
35 &mcpdm_pins
36 &dmic_pins
37 &mcbsp1_pins
38 &mcbsp2_pins
39 >;
41 twl6040_pins: pinmux_twl6040_pins {
42 pinctrl-single,pins = <
43 0x18a 0x6 /* perslimbus2_clock.gpio5_145 OUTPUT | MODE6 */
44 >;
45 };
47 mcpdm_pins: pinmux_mcpdm_pins {
48 pinctrl-single,pins = <
49 0x142 0x108 /* abe_clks.abe_clks INPUT PULLDOWN | MODE0 */
50 0x15c 0x108 /* abemcpdm_ul_data.abemcpdm_ul_data INPUT PULLDOWN | MODE0 */
51 0x15e 0x108 /* abemcpdm_dl_data.abemcpdm_dl_data INPUT PULLDOWN | MODE0 */
52 0x160 0x118 /* abemcpdm_frame.abemcpdm_frame INPUT PULLUP | MODE0 */
53 0x162 0x108 /* abemcpdm_lb_clk.abemcpdm_lb_clk INPUT PULLDOWN | MODE0 */
54 >;
55 };
57 dmic_pins: pinmux_dmic_pins {
58 pinctrl-single,pins = <
59 0x144 0x100 /* abedmic_din1.abedmic_din1 INPUT | MODE0 */
60 0x146 0x100 /* abedmic_din2.abedmic_din2 INPUT | MODE0 */
61 0x148 0x100 /* abedmic_din3.abedmic_din3 INPUT | MODE0 */
62 0x14a 0 /* abedmic_clk1.abedmic_clk1 OUTPUT | MODE0 */
63 >;
64 };
66 mcbsp1_pins: pinmux_mcbsp1_pins {
67 pinctrl-single,pins = <
68 0x14c 0x101 /* abedmic_clk2.abemcbsp1_fsx INPUT | MODE1 */
69 0x14e 0x9 /* abedmic_clk3.abemcbsp1_dx OUTPUT PULLDOWN | MODE1 */
70 0x150 0x101 /* abeslimbus1_clock.abemcbsp1_clkx INPUT | MODE0 */
71 0x152 0x109 /* abeslimbus1_data.abemcbsp1_dr INPUT PULLDOWN | MODE1 */
72 >;
73 };
75 mcbsp2_pins: pinmux_mcbsp2_pins {
76 pinctrl-single,pins = <
77 0x154 0x108 /* abemcbsp2_dr.abemcbsp2_dr INPUT PULLDOWN | MODE0 */
78 0x156 0x8 /* abemcbsp2_dx.abemcbsp2_dx OUTPUT PULLDOWN | MODE0 */
79 0x158 0x100 /* abemcbsp2_fsx.abemcbsp2_fsx INPUT | MODE0 */
80 0x15a 0x100 /* abemcbsp2_clkx.abemcbsp2_clkx INPUT | MODE0 */
81 >;
82 };
83 };
85 &mmc1 {
86 vmmc-supply = <&vmmcsd_fixed>;
87 bus-width = <4>;
88 };
90 &mmc2 {
91 vmmc-supply = <&vmmcsd_fixed>;
92 bus-width = <8>;
93 ti,non-removable;
94 };
96 &mmc3 {
97 bus-width = <4>;
98 ti,non-removable;
99 };
101 &mmc4 {
102 status = "disabled";
103 };
105 &mmc5 {
106 status = "disabled";
107 };
109 &i2c2 {
110 clock-frequency = <400000>;
112 /* Pressure Sensor */
113 bmp085@77 {
114 compatible = "bosch,bmp085";
115 reg = <0x77>;
116 };
117 };
119 &i2c4 {
120 clock-frequency = <400000>;
122 /* Temperature Sensor */
123 tmp102@48{
124 compatible = "ti,tmp102";
125 reg = <0x48>;
126 };
127 };
129 &mcbsp3 {
130 status = "disabled";
131 };