]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/boot/dts/spear300.dtsi
Merge tag 'for-linus-20121219' of git://git.infradead.org/linux-mtd
[android-sdk/kernel-video.git] / arch / arm / boot / dts / spear300.dtsi
1 /*
2  * DTS file for SPEAr300 SoC
3  *
4  * Copyright 2012 Viresh Kumar <viresh.linux@gmail.com>
5  *
6  * The code contained herein is licensed under the GNU General Public
7  * License. You may obtain a copy of the GNU General Public License
8  * Version 2 or later at the following locations:
9  *
10  * http://www.opensource.org/licenses/gpl-license.html
11  * http://www.gnu.org/copyleft/gpl.html
12  */
14 /include/ "spear3xx.dtsi"
16 / {
17         ahb {
18                 #address-cells = <1>;
19                 #size-cells = <1>;
20                 compatible = "simple-bus";
21                 ranges = <0x60000000 0x60000000 0x50000000
22                           0xd0000000 0xd0000000 0x30000000>;
24                 pinmux@99000000 {
25                         compatible = "st,spear300-pinmux";
26                         reg = <0x99000000 0x1000>;
27                 };
29                 clcd@60000000 {
30                         compatible = "arm,pl110", "arm,primecell";
31                         reg = <0x60000000 0x1000>;
32                         interrupts = <30>;
33                         status = "disabled";
34                 };
36                 fsmc: flash@94000000 {
37                         compatible = "st,spear600-fsmc-nand";
38                         #address-cells = <1>;
39                         #size-cells = <1>;
40                         reg = <0x94000000 0x1000        /* FSMC Register */
41                                0x80000000 0x0010        /* NAND Base DATA */
42                                0x80020000 0x0010        /* NAND Base ADDR */
43                                0x80010000 0x0010>;      /* NAND Base CMD */
44                         reg-names = "fsmc_regs", "nand_data", "nand_addr", "nand_cmd";
45                         status = "disabled";
46                 };
48                 sdhci@70000000 {
49                         compatible = "st,sdhci-spear";
50                         reg = <0x70000000 0x100>;
51                         interrupts = <1>;
52                         status = "disabled";
53                 };
55                 shirq: interrupt-controller@0x50000000 {
56                         compatible = "st,spear300-shirq";
57                         reg = <0x50000000 0x1000>;
58                         interrupts = <28>;
59                         #interrupt-cells = <1>;
60                         interrupt-controller;
61                 };
63                 apb {
64                         #address-cells = <1>;
65                         #size-cells = <1>;
66                         compatible = "simple-bus";
67                         ranges = <0xa0000000 0xa0000000 0x10000000
68                                   0xd0000000 0xd0000000 0x30000000>;
70                         gpio1: gpio@a9000000 {
71                                 #gpio-cells = <2>;
72                                 compatible = "arm,pl061", "arm,primecell";
73                                 gpio-controller;
74                                 reg = <0xa9000000 0x1000>;
75                                 interrupts = <8>;
76                                 interrupt-parent = <&shirq>;
77                                 status = "disabled";
78                         };
80                         kbd@a0000000 {
81                                 compatible = "st,spear300-kbd";
82                                 reg = <0xa0000000 0x1000>;
83                                 interrupts = <7>;
84                                 interrupt-parent = <&shirq>;
85                                 status = "disabled";
86                         };
87                 };
88         };
89 };