1 /*
2 * Copyright 2012 Stefan Roese <sr@denx.de>
3 *
4 * The code contained herein is licensed under the GNU General Public
5 * License. You may obtain a copy of the GNU General Public License
6 * Version 2 or later at the following locations:
7 *
8 * http://www.opensource.org/licenses/gpl-license.html
9 * http://www.gnu.org/copyleft/gpl.html
10 */
12 /dts-v1/;
13 /include/ "spear600.dtsi"
15 / {
16 model = "ST SPEAr600 Evaluation Board";
17 compatible = "st,spear600-evb", "st,spear600";
18 #address-cells = <1>;
19 #size-cells = <1>;
21 memory {
22 device_type = "memory";
23 reg = <0 0x10000000>;
24 };
26 ahb {
27 clcd@fc200000 {
28 status = "okay";
29 };
31 dma@fc400000 {
32 status = "okay";
33 };
35 ehci@e1800000 {
36 status = "okay";
37 };
39 ehci@e2000000 {
40 status = "okay";
41 };
43 gmac: ethernet@e0800000 {
44 phy-mode = "gmii";
45 status = "okay";
46 };
48 ohci@e1900000 {
49 status = "okay";
50 };
52 ohci@e2100000 {
53 status = "okay";
54 };
56 smi: flash@fc000000 {
57 status = "okay";
58 clock-rate=<50000000>;
60 flash@f8000000 {
61 #address-cells = <1>;
62 #size-cells = <1>;
63 reg = <0xf8000000 0x800000>;
64 st,smi-fast-mode;
66 partition@0 {
67 label = "xloader";
68 reg = <0x0 0x10000>;
69 };
70 partition@10000 {
71 label = "u-boot";
72 reg = <0x10000 0x50000>;
73 };
74 partition@60000 {
75 label = "environment";
76 reg = <0x60000 0x10000>;
77 };
78 partition@70000 {
79 label = "dtb";
80 reg = <0x70000 0x10000>;
81 };
82 partition@80000 {
83 label = "linux";
84 reg = <0x80000 0x310000>;
85 };
86 partition@390000 {
87 label = "rootfs";
88 reg = <0x390000 0x0>;
89 };
90 };
91 };
93 apb {
94 serial@d0000000 {
95 status = "okay";
96 pinctrl-names = "default";
97 pinctrl-0 = <>;
98 };
100 serial@d0080000 {
101 status = "okay";
102 pinctrl-names = "default";
103 pinctrl-0 = <>;
104 };
106 rtc@fc900000 {
107 status = "okay";
108 };
110 i2c@d0200000 {
111 clock-frequency = <400000>;
112 status = "okay";
113 };
114 };
115 };
116 };