1 /*
2 * Copyright 2012 ST-Ericsson AB
3 *
4 * The code contained herein is licensed under the GNU General Public
5 * License. You may obtain a copy of the GNU General Public License
6 * Version 2 or later at the following locations:
7 *
8 * http://www.opensource.org/licenses/gpl-license.html
9 * http://www.gnu.org/copyleft/gpl.html
10 *
11 * Device Tree for the HREF+ prior to the v60 variant.
12 */
14 #include "ste-dbx5x0.dtsi"
15 #include "ste-href.dtsi"
17 / {
18 gpio_keys {
19 button@1 {
20 gpios = <&tc3589x_gpio 7 0x4>;
21 };
22 };
24 soc {
25 i2c@80004000 {
26 tps61052@33 {
27 compatible = "tps61052";
28 reg = <0x33>;
29 };
31 tc35892@42 {
32 compatible = "toshiba,tc35892";
33 reg = <0x42>;
34 interrupt-parent = <&gpio6>;
35 interrupts = <25 IRQ_TYPE_EDGE_RISING>;
36 pinctrl-names = "default";
37 pinctrl-0 = <&tc35892_hrefprev60_mode>;
39 interrupt-controller;
40 #interrupt-cells = <1>;
42 tc3589x_gpio: tc3589x_gpio {
43 compatible = "tc3589x-gpio";
44 interrupts = <0>;
46 interrupt-controller;
47 #interrupt-cells = <2>;
48 gpio-controller;
49 #gpio-cells = <2>;
50 };
51 };
52 };
54 ssp@80002000 {
55 /*
56 * On the first generation boards, this SSP/SPI port was connected
57 * to the AB8500.
58 */
59 pinctrl-names = "default";
60 pinctrl-0 = <&ssp0_hrefprev60_mode>;
61 };
63 // External Micro SD slot
64 sdi0_per1@80126000 {
65 cd-gpios = <&tc3589x_gpio 3 0x4>;
66 };
68 vmmci: regulator-gpio {
69 gpios = <&tc3589x_gpio 18 0x4>;
70 enable-gpio = <&tc3589x_gpio 17 0x4>;
71 };
73 pinctrl {
74 /* Set this up using hogs */
75 pinctrl-names = "default";
76 pinctrl-0 = <&ipgpio_hrefprev60_mode>;
78 ssp0 {
79 ssp0_hrefprev60_mode: ssp0_hrefprev60_default {
80 hrefprev60_mux {
81 ste,function = "ssp0";
82 ste,pins = "ssp0_a_1";
83 };
84 hrefprev60_cfg1 {
85 ste,pins = "GPIO145_C13"; /* RXD */
86 ste,config = <&in_pd>;
87 };
89 };
90 };
91 sdi0 {
92 /* This additional pin needed on early MOP500 and HREFs previous to v60 */
93 sdi0_default_mode: sdi0_default {
94 hrefprev60_mux {
95 ste,function = "mc0";
96 ste,pins = "mc0dat31dir_a_1";
97 };
98 hrefprev60_cfg1 {
99 ste,pins = "GPIO21_AB3"; /* DAT31DIR */
100 ste,config = <&out_hi>;
101 };
103 };
104 };
105 tc35892 {
106 tc35892_hrefprev60_mode: tc35892_hrefprev60 {
107 hrefprev60_cfg {
108 ste,pins = "GPIO217_AH12";
109 ste,config = <&gpio_in_pu>;
110 };
111 };
112 };
113 ipgpio {
114 ipgpio_hrefprev60_mode: ipgpio_hrefprev60 {
115 hrefprev60_mux {
116 ste,function = "ipgpio";
117 ste,pins = "ipgpio0_c_1", "ipgpio1_c_1";
118 };
119 hrefprev60_cfg1 {
120 ste,pins = "GPIO6_AF6", "GPIO7_AG5";
121 ste,config = <&in_pu>;
122 };
123 };
124 };
125 };
126 };
127 };