1 /*
2 * Copyright (C) 2013 STMicroelectronics (R&D) Limited.
3 * Author: Srinivas Kandagatla <srinivas.kandagatla@st.com>
4 *
5 * This program is free software; you can redistribute it and/or modify
6 * it under the terms of the GNU General Public License version 2 as
7 * publishhed by the Free Software Foundation.
8 */
9 / {
11 memory{
12 device_type = "memory";
13 reg = <0x60000000 0x40000000>;
14 };
16 chosen {
17 bootargs = "console=ttyAS0,115200";
18 linux,stdout-path = &serial2;
19 };
21 aliases {
22 ttyAS0 = &serial2;
23 };
25 soc {
26 serial2: serial@fed32000 {
27 status = "okay";
28 };
30 leds {
31 compatible = "gpio-leds";
32 fp_led {
33 #gpio-cells = <1>;
34 label = "Front Panel LED";
35 gpios = <&PIO105 7>;
36 linux,default-trigger = "heartbeat";
37 };
38 };
40 /* HDMI Tx I2C */
41 i2c@fed41000 {
42 /* HDMI V1.3a supports Standard mode only */
43 clock-frequency = <100000>;
44 i2c-min-scl-pulse-width-us = <0>;
45 i2c-min-sda-pulse-width-us = <5>;
47 status = "okay";
48 };
49 };
50 };