1 CONFIG_EXPERIMENTAL=y
2 CONFIG_SYSVIPC=y
3 CONFIG_POSIX_MQUEUE=y
4 CONFIG_NO_HZ=y
5 CONFIG_HIGH_RES_TIMERS=y
6 CONFIG_BSD_PROCESS_ACCT=y
7 CONFIG_IKCONFIG=y
8 CONFIG_IKCONFIG_PROC=y
9 CONFIG_LOG_BUF_SHIFT=16
10 CONFIG_BLK_DEV_INITRD=y
11 CONFIG_EXPERT=y
12 CONFIG_SLAB=y
13 CONFIG_PROFILING=y
14 CONFIG_OPROFILE=y
15 CONFIG_KPROBES=y
16 CONFIG_MODULES=y
17 CONFIG_MODULE_FORCE_LOAD=y
18 CONFIG_MODULE_UNLOAD=y
19 CONFIG_MODULE_FORCE_UNLOAD=y
20 CONFIG_MODVERSIONS=y
21 CONFIG_MODULE_SRCVERSION_ALL=y
22 # CONFIG_BLK_DEV_BSG is not set
23 CONFIG_PARTITION_ADVANCED=y
24 CONFIG_ARCH_OMAP=y
25 CONFIG_ARCH_OMAP2PLUS=y
26 CONFIG_OMAP_RESET_CLOCKS=y
27 CONFIG_OMAP_MUX_DEBUG=y
28 CONFIG_SOC_OMAP5=y
29 CONFIG_SOC_DRA7XX=y
30 CONFIG_ARM_THUMBEE=y
31 CONFIG_ARM_ERRATA_411920=y
32 CONFIG_SMP=y
33 CONFIG_NR_CPUS=2
34 CONFIG_PREEMPT=y
35 CONFIG_ZBOOT_ROM_TEXT=0x0
36 CONFIG_ZBOOT_ROM_BSS=0x0
37 CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO0,115200 init=/init androidboot.console=ttyO0 vmalloc=496M omapfb.fb_opt=-1,-1,-1,1,1280,720"
38 CONFIG_CMDLINE_FORCE=y
39 CONFIG_KEXEC=y
40 CONFIG_CPU_FREQ=y
41 CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
42 CONFIG_CPU_FREQ_GOV_USERSPACE=y
43 CONFIG_GENERIC_CPUFREQ_CPU0=y
44 # CONFIG_ARM_OMAP2PLUS_CPUFREQ is not set
45 CONFIG_FPE_NWFPE=y
46 CONFIG_BINFMT_MISC=y
47 CONFIG_PM_DEBUG=y
48 CONFIG_NET=y
49 CONFIG_PACKET=y
50 CONFIG_UNIX=y
51 CONFIG_XFRM_USER=y
52 CONFIG_NET_KEY=y
53 CONFIG_NET_KEY_MIGRATE=y
54 CONFIG_INET=y
55 CONFIG_IP_MULTICAST=y
56 CONFIG_IP_PNP=y
57 CONFIG_IP_PNP_DHCP=y
58 CONFIG_IP_PNP_BOOTP=y
59 CONFIG_IP_PNP_RARP=y
60 # CONFIG_INET_LRO is not set
61 # CONFIG_IPV6 is not set
62 CONFIG_NETFILTER=y
63 CONFIG_CAN=m
64 CONFIG_CAN_RAW=m
65 CONFIG_CAN_BCM=m
66 CONFIG_CAN_C_CAN=m
67 CONFIG_CAN_C_CAN_PLATFORM=m
68 CONFIG_BT=m
69 CONFIG_BT_HCIUART=m
70 CONFIG_BT_HCIUART_H4=y
71 CONFIG_BT_HCIUART_BCSP=y
72 CONFIG_BT_HCIUART_LL=y
73 CONFIG_BT_HCIBCM203X=m
74 CONFIG_BT_HCIBPA10X=m
75 CONFIG_CFG80211=m
76 CONFIG_MAC80211=m
77 CONFIG_MAC80211_RC_PID=y
78 CONFIG_MAC80211_RC_DEFAULT_PID=y
79 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
80 CONFIG_DEVTMPFS=y
81 CONFIG_DEVTMPFS_MOUNT=y
82 CONFIG_OMAP_OCP2SCP=y
83 CONFIG_CONNECTOR=y
84 CONFIG_MTD=y
85 CONFIG_MTD_CMDLINE_PARTS=y
86 CONFIG_MTD_CHAR=y
87 CONFIG_MTD_BLOCK=y
88 CONFIG_MTD_OOPS=y
89 CONFIG_MTD_CFI=y
90 CONFIG_MTD_CFI_INTELEXT=y
91 CONFIG_MTD_M25P80=y
92 CONFIG_MTD_NAND=y
93 CONFIG_MTD_NAND_OMAP2=y
94 CONFIG_MTD_ONENAND=y
95 CONFIG_MTD_ONENAND_VERIFY_WRITE=y
96 CONFIG_MTD_ONENAND_OMAP2=y
97 CONFIG_MTD_UBI=y
98 CONFIG_BLK_DEV_LOOP=y
99 CONFIG_BLK_DEV_RAM=y
100 CONFIG_BLK_DEV_RAM_SIZE=16384
101 CONFIG_SENSORS_TSL2550=m
102 CONFIG_SENSORS_LIS3_I2C=m
103 CONFIG_SCSI=y
104 CONFIG_BLK_DEV_SD=y
105 CONFIG_ATA=y
106 # CONFIG_SATA_PMP is not set
107 CONFIG_SATA_AHCI_PLATFORM=m
108 # CONFIG_ATA_SFF is not set
109 CONFIG_SCSI_MULTI_LUN=y
110 CONFIG_SCSI_SCAN_ASYNC=y
111 CONFIG_MD=y
112 CONFIG_NETDEVICES=y
113 CONFIG_KS8851=y
114 CONFIG_KS8851_MLL=y
115 CONFIG_SMC91X=y
116 CONFIG_SMSC911X=y
117 CONFIG_TI_CPSW=y
118 CONFIG_SMSC_PHY=y
119 CONFIG_USB_USBNET=y
120 CONFIG_USB_NET_SMSC95XX=y
121 CONFIG_USB_ALI_M5632=y
122 CONFIG_USB_AN2720=y
123 CONFIG_USB_EPSON2888=y
124 CONFIG_USB_KC2190=y
125 CONFIG_LIBERTAS=m
126 CONFIG_LIBERTAS_USB=m
127 CONFIG_LIBERTAS_SDIO=m
128 CONFIG_LIBERTAS_DEBUG=y
129 CONFIG_INPUT_JOYDEV=y
130 CONFIG_INPUT_EVDEV=y
131 CONFIG_KEYBOARD_GPIO=y
132 CONFIG_KEYBOARD_MATRIX=m
133 CONFIG_KEYBOARD_TWL4030=y
134 CONFIG_INPUT_TOUCHSCREEN=y
135 CONFIG_TOUCHSCREEN_ADS7846=y
136 CONFIG_INPUT_MISC=y
137 CONFIG_INPUT_TWL4030_PWRBUTTON=y
138 CONFIG_VT_HW_CONSOLE_BINDING=y
139 # CONFIG_LEGACY_PTYS is not set
140 CONFIG_SERIAL_8250_NR_UARTS=32
141 CONFIG_SERIAL_8250_EXTENDED=y
142 CONFIG_SERIAL_8250_MANY_PORTS=y
143 CONFIG_SERIAL_8250_SHARE_IRQ=y
144 CONFIG_SERIAL_8250_DETECT_IRQ=y
145 CONFIG_SERIAL_8250_RSA=y
146 CONFIG_HW_RANDOM=y
147 CONFIG_I2C_CHARDEV=y
148 CONFIG_SPI=y
149 CONFIG_SPI_OMAP24XX=y
150 CONFIG_DEBUG_PINCTRL=y
151 CONFIG_PINCTRL_SINGLE=y
152 CONFIG_DEBUG_GPIO=y
153 CONFIG_GPIO_SYSFS=y
154 CONFIG_GPIO_PCF857X=y
155 CONFIG_GPIO_TWL4030=y
156 CONFIG_W1=y
157 CONFIG_POWER_SUPPLY=y
158 CONFIG_SENSORS_LM75=m
159 CONFIG_THERMAL=y
160 CONFIG_THERMAL_GOV_FAIR_SHARE=y
161 CONFIG_THERMAL_GOV_USER_SPACE=y
162 CONFIG_CPU_THERMAL=y
163 CONFIG_WATCHDOG=y
164 CONFIG_OMAP_WATCHDOG=y
165 CONFIG_TWL4030_WATCHDOG=y
166 CONFIG_PALMAS_WATCHDOG=y
167 CONFIG_MFD_TPS65217=y
168 CONFIG_TWL6040_CORE=y
169 CONFIG_REGULATOR_TWL4030=y
170 CONFIG_MFD_PALMAS=y
171 CONFIG_MFD_PALMAS_GPADC=y
172 CONFIG_MFD_PALMAS_PWM=y
173 CONFIG_MFD_PALMAS_RESOURCE=y
174 CONFIG_REGULATOR_PALMAS=y
175 CONFIG_MFD_TPS65910=y
176 CONFIG_REGULATOR_TPS65023=y
177 CONFIG_REGULATOR_TPS6507X=y
178 CONFIG_REGULATOR_TPS65217=y
179 CONFIG_REGULATOR_TPS65910=y
180 CONFIG_REGULATOR_TIAVSCLASS0=y
181 CONFIG_MEDIA_SUPPORT=m
182 CONFIG_MEDIA_CAMERA_SUPPORT=y
183 CONFIG_VIDEO_DEV=m
184 CONFIG_VIDEO_V4L2=m
185 CONFIG_VIDEOBUF2_CORE=m
186 CONFIG_VIDEOBUF2_MEMOPS=m
187 CONFIG_VIDEOBUF2_VMALLOC=m
188 CONFIG_MEDIA_USB_SUPPORT=y
189 CONFIG_USB_VIDEO_CLASS=m
190 CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
191 CONFIG_USB_GSPCA=m
192 CONFIG_DRM_OMAP_NUM_CRTCS=3
193 CONFIG_FIRMWARE_EDID=y
194 CONFIG_FB_MODE_HELPERS=y
195 CONFIG_FB_TILEBLITTING=y
196 CONFIG_DSSCOMP=y
197 CONFIG_DSSCOMP_DEBUG_LOG=y
198 CONFIG_OMAP2_DSS=y
199 CONFIG_OMAP2_DSS_DRA7XX_DPI=y
200 CONFIG_OMAP2_DSS_RFBI=y
201 CONFIG_OMAP2_DSS_SDI=y
202 CONFIG_OMAP2_DSS_DSI=y
203 CONFIG_FB_OMAP2=y
204 CONFIG_OMAPLFB=y
205 CONFIG_PANEL_GENERIC_DPI=y
206 CONFIG_PANEL_TFP410=y
207 CONFIG_PANEL_LGPHILIPS_LB035Q02=y
208 CONFIG_PANEL_SHARP_LS037V7DW01=y
209 CONFIG_PANEL_NEC_NL8048HL11_01B=y
210 CONFIG_PANEL_PICODLP=y
211 CONFIG_PANEL_TFCS9700=y
212 CONFIG_PANEL_TAAL=y
213 CONFIG_PANEL_LG4591=y
214 CONFIG_PANEL_TPO_TD043MTEA1=y
215 CONFIG_PANEL_ACX565AKM=y
216 CONFIG_PANEL_N8X0=y
217 CONFIG_BACKLIGHT_LCD_SUPPORT=y
218 CONFIG_LCD_CLASS_DEVICE=y
219 CONFIG_LCD_PLATFORM=y
220 CONFIG_BACKLIGHT_CLASS_DEVICE=y
221 CONFIG_FONTS=y
222 CONFIG_FONT_8x8=y
223 CONFIG_FONT_8x16=y
224 CONFIG_LOGO=y
225 CONFIG_SOUND=m
226 CONFIG_SND=m
227 CONFIG_SND_MIXER_OSS=m
228 CONFIG_SND_PCM_OSS=m
229 CONFIG_SND_VERBOSE_PRINTK=y
230 CONFIG_SND_DEBUG=y
231 CONFIG_SND_USB_AUDIO=m
232 CONFIG_SND_SOC=m
233 CONFIG_SND_OMAP_SOC=m
234 CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m
235 CONFIG_SND_OMAP_SOC_OMAP_ABE_TWL6040=m
236 CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m
237 CONFIG_USB=y
238 CONFIG_USB_DEBUG=y
239 CONFIG_USB_ANNOUNCE_NEW_DEVICES=y
240 CONFIG_USB_SUSPEND=y
241 CONFIG_USB_EHCI_HCD=y
242 CONFIG_USB_DWC3=m
243 CONFIG_USB_DWC3_DEBUG=y
244 CONFIG_USB_DWC3_VERBOSE=y
245 CONFIG_USB_MUSB_HDRC=m
246 CONFIG_USB_MUSB_OMAP2PLUS=m
247 CONFIG_USB_MUSB_AM35X=m
248 CONFIG_USB_MUSB_DSPS=m
249 CONFIG_MUSB_PIO_ONLY=y
250 CONFIG_USB_MON=y
251 CONFIG_USB_WDM=y
252 CONFIG_USB_STORAGE=y
253 CONFIG_USB_TEST=y
254 CONFIG_USB_GADGET=y
255 CONFIG_USB_GADGET_DEBUG=y
256 CONFIG_USB_GADGET_DEBUG_FILES=y
257 CONFIG_USB_GADGET_DEBUG_FS=y
258 CONFIG_USB_ZERO=m
259 CONFIG_USB_MASS_STORAGE=m
260 CONFIG_USB_G_MULTI=m
261 CONFIG_USB_G_MULTI_CDC=y
262 CONFIG_USB_ETH=m
263 CONFIG_USB_ETH_EEM=y
264 CONFIG_OMAP_USB2=m
265 CONFIG_OMAP_USB3=m
266 CONFIG_OMAP_CONTROL_USB=y
267 CONFIG_TWL4030_USB=m
268 CONFIG_TWL6030_USB=m
269 CONFIG_NOP_USB_XCEIV=y
270 CONFIG_PALMAS_USB=m
271 CONFIG_MMC=y
272 CONFIG_MMC_UNSAFE_RESUME=y
273 CONFIG_SDIO_UART=y
274 CONFIG_MMC_OMAP=y
275 CONFIG_MMC_OMAP_HS=y
276 CONFIG_NEW_LEDS=y
277 CONFIG_LEDS_GPIO=y
278 CONFIG_LEDS_TRIGGERS=y
279 CONFIG_LEDS_TRIGGER_TIMER=y
280 CONFIG_LEDS_TRIGGER_ONESHOT=y
281 CONFIG_LEDS_TRIGGER_HEARTBEAT=y
282 CONFIG_LEDS_TRIGGER_BACKLIGHT=y
283 CONFIG_LEDS_TRIGGER_CPU=y
284 CONFIG_LEDS_TRIGGER_GPIO=y
285 CONFIG_LEDS_TRIGGER_DEFAULT_ON=y
286 CONFIG_RTC_CLASS=y
287 CONFIG_RTC_DRV_PALMAS=y
288 CONFIG_RTC_DRV_TWL92330=y
289 CONFIG_RTC_DRV_TWL4030=y
290 CONFIG_RTC_DRV_OMAP=y
291 CONFIG_DMADEVICES=y
292 CONFIG_TI_EDMA=y
293 CONFIG_DMA_OMAP=y
294 CONFIG_STAGING=y
295 CONFIG_FB=y
296 CONFIG_DRM=y
297 CONFIG_DRM_OMAP=y
298 CONFIG_DRM_OMAP_DISPLAY=n
299 CONFIG_DRM_OMAP_DMM_TILER=y
300 CONFIG_ANDROID=y
301 CONFIG_ANDROID_BINDER_IPC=y
302 CONFIG_ASHMEM=y
303 CONFIG_ANDROID_LOGGER=y
304 CONFIG_ANDROID_TIMED_OUTPUT=y
305 CONFIG_ANDROID_TIMED_GPIO=y
306 CONFIG_ANDROID_LOW_MEMORY_KILLER=y
307 CONFIG_ANDROID_LOW_MEMORY_KILLER_AUTODETECT_OOM_ADJ_VALUES=y
308 CONFIG_ANDROID_INTF_ALARM_DEV=y
309 CONFIG_TI_SOC_THERMAL=y
310 CONFIG_TI_THERMAL=y
311 CONFIG_OMAP4_THERMAL=y
312 CONFIG_OMAP5_THERMAL=y
313 CONFIG_DRA752_THERMAL=y
314 CONFIG_EXT2_FS=y
315 CONFIG_EXT3_FS=y
316 # CONFIG_EXT3_FS_XATTR is not set
317 CONFIG_EXT4_FS=y
318 CONFIG_QUOTA=y
319 CONFIG_QFMT_V2=y
320 CONFIG_MSDOS_FS=y
321 CONFIG_VFAT_FS=y
322 CONFIG_TMPFS=y
323 CONFIG_JFFS2_FS=y
324 CONFIG_JFFS2_SUMMARY=y
325 CONFIG_JFFS2_FS_XATTR=y
326 CONFIG_JFFS2_COMPRESSION_OPTIONS=y
327 CONFIG_JFFS2_LZO=y
328 CONFIG_JFFS2_RUBIN=y
329 CONFIG_UBIFS_FS=y
330 CONFIG_CRAMFS=y
331 CONFIG_NFS_FS=y
332 CONFIG_NFS_V3_ACL=y
333 CONFIG_NFS_V4=y
334 CONFIG_ROOT_NFS=y
335 CONFIG_NLS_CODEPAGE_437=y
336 CONFIG_NLS_ISO8859_1=y
337 CONFIG_PRINTK_TIME=y
338 CONFIG_MAGIC_SYSRQ=y
339 CONFIG_SCHEDSTATS=y
340 CONFIG_TIMER_STATS=y
341 CONFIG_PROVE_LOCKING=y
342 # CONFIG_DEBUG_BUGVERBOSE is not set
343 CONFIG_DEBUG_INFO=y
344 CONFIG_SECURITY=y
345 CONFIG_CRYPTO_MICHAEL_MIC=y
346 # CONFIG_CRYPTO_ANSI_CPRNG is not set
347 CONFIG_CRC_CCITT=y
348 CONFIG_CRC_T10DIF=y
349 CONFIG_CRC_ITU_T=y
350 CONFIG_CRC7=y
351 CONFIG_LIBCRC32C=y
352 CONFIG_ION=y
353 CONFIG_ION_OMAP=y
354 CONFIG_CMA=y
355 CONFIG_TI_DAVINCI_MDIO=y
356 CONFIG_TI_DAVINCI_CPDMA=y