764f3cfc93f94a5d553aee0023310eeaf0342705
1 CONFIG_EXPERIMENTAL=y
2 CONFIG_SYSVIPC=y
3 CONFIG_POSIX_MQUEUE=y
4 CONFIG_NO_HZ=y
5 CONFIG_HIGH_RES_TIMERS=y
6 CONFIG_BSD_PROCESS_ACCT=y
7 CONFIG_IKCONFIG=y
8 CONFIG_IKCONFIG_PROC=y
9 CONFIG_LOG_BUF_SHIFT=16
10 CONFIG_BLK_DEV_INITRD=y
11 CONFIG_EXPERT=y
12 CONFIG_SLAB=y
13 CONFIG_PROFILING=y
14 CONFIG_OPROFILE=y
15 CONFIG_KPROBES=y
16 CONFIG_MODULES=y
17 CONFIG_MODULE_FORCE_LOAD=y
18 CONFIG_MODULE_UNLOAD=y
19 CONFIG_MODULE_FORCE_UNLOAD=y
20 CONFIG_MODVERSIONS=y
21 CONFIG_MODULE_SRCVERSION_ALL=y
22 # CONFIG_BLK_DEV_BSG is not set
23 CONFIG_PARTITION_ADVANCED=y
24 CONFIG_ARCH_OMAP=y
25 CONFIG_OMAP_RESET_CLOCKS=y
26 CONFIG_OMAP_MUX_DEBUG=y
27 CONFIG_SOC_OMAP5=y
28 CONFIG_ARM_THUMBEE=y
29 CONFIG_ARM_ERRATA_411920=y
30 CONFIG_SMP=y
31 CONFIG_NR_CPUS=2
32 CONFIG_ZBOOT_ROM_TEXT=0x0
33 CONFIG_ZBOOT_ROM_BSS=0x0
34 CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200 androidboot.console=ttyO2"
35 CONFIG_KEXEC=y
36 CONFIG_FPE_NWFPE=y
37 CONFIG_BINFMT_MISC=y
38 CONFIG_PM_DEBUG=y
39 CONFIG_NET=y
40 CONFIG_PACKET=y
41 CONFIG_UNIX=y
42 CONFIG_XFRM_USER=y
43 CONFIG_NET_KEY=y
44 CONFIG_NET_KEY_MIGRATE=y
45 CONFIG_INET=y
46 CONFIG_IP_MULTICAST=y
47 CONFIG_IP_PNP=y
48 CONFIG_IP_PNP_DHCP=y
49 CONFIG_IP_PNP_BOOTP=y
50 CONFIG_IP_PNP_RARP=y
51 # CONFIG_INET_LRO is not set
52 # CONFIG_IPV6 is not set
53 CONFIG_NETFILTER=y
54 CONFIG_BT=m
55 CONFIG_BT_HCIUART=m
56 CONFIG_BT_HCIUART_H4=y
57 CONFIG_BT_HCIUART_BCSP=y
58 CONFIG_BT_HCIUART_LL=y
59 CONFIG_BT_HCIBCM203X=m
60 CONFIG_BT_HCIBPA10X=m
61 CONFIG_CFG80211=m
62 CONFIG_MAC80211=m
63 CONFIG_MAC80211_RC_PID=y
64 CONFIG_MAC80211_RC_DEFAULT_PID=y
65 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
66 CONFIG_DEVTMPFS=y
67 CONFIG_DEVTMPFS_MOUNT=y
68 CONFIG_CONNECTOR=y
69 CONFIG_MTD=y
70 CONFIG_MTD_CMDLINE_PARTS=y
71 CONFIG_MTD_CHAR=y
72 CONFIG_MTD_BLOCK=y
73 CONFIG_MTD_OOPS=y
74 CONFIG_MTD_CFI=y
75 CONFIG_MTD_CFI_INTELEXT=y
76 CONFIG_MTD_M25P80=y
77 CONFIG_MTD_NAND=y
78 CONFIG_MTD_NAND_OMAP2=y
79 CONFIG_MTD_ONENAND=y
80 CONFIG_MTD_ONENAND_VERIFY_WRITE=y
81 CONFIG_MTD_ONENAND_OMAP2=y
82 CONFIG_MTD_UBI=y
83 CONFIG_BLK_DEV_LOOP=y
84 CONFIG_BLK_DEV_RAM=y
85 CONFIG_BLK_DEV_RAM_SIZE=16384
86 CONFIG_SCSI=y
87 CONFIG_BLK_DEV_SD=y
88 CONFIG_ATA=y
89 CONFIG_SATA_AHCI_PLATFORM=m
90 CONFIG_SCSI_MULTI_LUN=y
91 CONFIG_SCSI_SCAN_ASYNC=y
92 CONFIG_MD=y
93 CONFIG_NETDEVICES=y
94 CONFIG_KS8851=y
95 CONFIG_KS8851_MLL=y
96 CONFIG_SMC91X=y
97 CONFIG_SMSC911X=y
98 CONFIG_TI_CPSW=y
99 CONFIG_SMSC_PHY=y
100 CONFIG_USB_USBNET=y
101 CONFIG_USB_NET_SMSC95XX=y
102 CONFIG_USB_ALI_M5632=y
103 CONFIG_USB_AN2720=y
104 CONFIG_USB_EPSON2888=y
105 CONFIG_USB_KC2190=y
106 CONFIG_LIBERTAS=m
107 CONFIG_LIBERTAS_USB=m
108 CONFIG_LIBERTAS_SDIO=m
109 CONFIG_LIBERTAS_DEBUG=y
110 CONFIG_INPUT_JOYDEV=y
111 CONFIG_INPUT_EVDEV=y
112 CONFIG_KEYBOARD_GPIO=y
113 CONFIG_KEYBOARD_TWL4030=y
114 CONFIG_INPUT_TOUCHSCREEN=y
115 CONFIG_TOUCHSCREEN_ADS7846=y
116 CONFIG_INPUT_MISC=y
117 CONFIG_INPUT_TWL4030_PWRBUTTON=y
118 CONFIG_VT_HW_CONSOLE_BINDING=y
119 # CONFIG_LEGACY_PTYS is not set
120 CONFIG_SERIAL_8250_NR_UARTS=32
121 CONFIG_SERIAL_8250_EXTENDED=y
122 CONFIG_SERIAL_8250_MANY_PORTS=y
123 CONFIG_SERIAL_8250_SHARE_IRQ=y
124 CONFIG_SERIAL_8250_DETECT_IRQ=y
125 CONFIG_SERIAL_8250_RSA=y
126 CONFIG_HW_RANDOM=y
127 CONFIG_I2C_CHARDEV=y
128 CONFIG_SPI=y
129 CONFIG_SPI_OMAP24XX=y
130 CONFIG_DEBUG_PINCTRL=y
131 CONFIG_PINCTRL_SINGLE=y
132 CONFIG_DEBUG_GPIO=y
133 CONFIG_GPIO_SYSFS=y
134 CONFIG_GPIO_TWL4030=y
135 CONFIG_W1=y
136 CONFIG_POWER_SUPPLY=y
137 CONFIG_WATCHDOG=y
138 CONFIG_OMAP_WATCHDOG=y
139 CONFIG_TWL4030_WATCHDOG=y
140 CONFIG_PALMAS_WATCHDOG=y
141 CONFIG_MFD_TPS65217=y
142 CONFIG_REGULATOR_TWL4030=y
143 CONFIG_MFD_PALMAS=y
144 CONFIG_MFD_PALMAS_GPADC=y
145 CONFIG_MFD_PALMAS_PWM=y
146 CONFIG_MFD_PALMAS_RESOURCE=y
147 CONFIG_REGULATOR_PALMAS=y
148 CONFIG_MFD_TPS65910=y
149 CONFIG_REGULATOR_TPS65023=y
150 CONFIG_REGULATOR_TPS6507X=y
151 CONFIG_REGULATOR_TPS65217=y
152 CONFIG_REGULATOR_TPS65910=y
153 CONFIG_FB=y
154 CONFIG_FIRMWARE_EDID=y
155 CONFIG_FB_MODE_HELPERS=y
156 CONFIG_FB_TILEBLITTING=y
157 CONFIG_OMAP2_DSS=m
158 CONFIG_OMAP2_DSS_RFBI=y
159 CONFIG_OMAP2_DSS_SDI=y
160 CONFIG_OMAP2_DSS_DSI=y
161 CONFIG_FB_OMAP2=m
162 CONFIG_PANEL_GENERIC_DPI=m
163 CONFIG_PANEL_SHARP_LS037V7DW01=m
164 CONFIG_PANEL_NEC_NL8048HL11_01B=m
165 CONFIG_PANEL_TAAL=m
166 CONFIG_PANEL_TPO_TD043MTEA1=m
167 CONFIG_PANEL_ACX565AKM=m
168 CONFIG_BACKLIGHT_LCD_SUPPORT=y
169 CONFIG_LCD_CLASS_DEVICE=y
170 CONFIG_LCD_PLATFORM=y
171 CONFIG_FRAMEBUFFER_CONSOLE=y
172 CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
173 CONFIG_FONTS=y
174 CONFIG_FONT_8x8=y
175 CONFIG_FONT_8x16=y
176 CONFIG_LOGO=y
177 CONFIG_SOUND=m
178 CONFIG_SND=m
179 CONFIG_SND_MIXER_OSS=m
180 CONFIG_SND_PCM_OSS=m
181 CONFIG_SND_VERBOSE_PRINTK=y
182 CONFIG_SND_DEBUG=y
183 CONFIG_SND_USB_AUDIO=m
184 CONFIG_SND_SOC=m
185 CONFIG_SND_OMAP_SOC=m
186 CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m
187 CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m
188 CONFIG_USB=y
189 CONFIG_USB_DEBUG=y
190 CONFIG_USB_ANNOUNCE_NEW_DEVICES=y
191 CONFIG_USB_SUSPEND=y
192 CONFIG_USB_EHCI_HCD=y
193 CONFIG_USB_DWC3=m
194 CONFIG_USB_DWC3_DEBUG=y
195 CONFIG_USB_DWC3_VERBOSE=y
196 CONFIG_USB_MUSB_HDRC=m
197 CONFIG_USB_MUSB_OMAP2PLUS=m
198 CONFIG_USB_MUSB_AM35X=m
199 CONFIG_USB_MUSB_DSPS=m
200 CONFIG_MUSB_PIO_ONLY=y
201 CONFIG_USB_MON=y
202 CONFIG_USB_WDM=y
203 CONFIG_USB_STORAGE=y
204 CONFIG_USB_TEST=y
205 CONFIG_USB_GADGET=y
206 CONFIG_USB_GADGET_DEBUG=y
207 CONFIG_USB_GADGET_DEBUG_FILES=y
208 CONFIG_USB_GADGET_DEBUG_FS=y
209 CONFIG_USB_ZERO=m
210 CONFIG_USB_MASS_STORAGE=m
211 CONFIG_USB_G_MULTI=m
212 CONFIG_USB_G_MULTI_CDC=y
213 CONFIG_USB_ETH=m
214 CONFIG_USB_ETH_EEM=y
215 CONFIG_OMAP_USB2=m
216 CONFIG_OMAP_USB3=m
217 CONFIG_OMAP_CONTROL_USB=y
218 CONFIG_TWL4030_USB=m
219 CONFIG_TWL6030_USB=m
220 CONFIG_NOP_USB_XCEIV=y
221 CONFIG_PALMAS_USB=m
222 CONFIG_MMC=y
223 CONFIG_MMC_UNSAFE_RESUME=y
224 CONFIG_SDIO_UART=y
225 CONFIG_MMC_OMAP=y
226 CONFIG_MMC_OMAP_HS=y
227 CONFIG_RTC_CLASS=y
228 CONFIG_RTC_DRV_TWL92330=y
229 CONFIG_RTC_DRV_TWL4030=y
230 CONFIG_RTC_DRV_PALMAS=y
231 CONFIG_DMADEVICES=y
232 CONFIG_TI_EDMA=y
233 CONFIG_DMA_OMAP=y
234 #
235 # Android
236 #
237 CONFIG_STAGING=y
238 CONFIG_ANDROID=y
239 CONFIG_ANDROID_BINDER_IPC=y
240 CONFIG_ASHMEM=y
241 CONFIG_ANDROID_LOGGER=y
242 CONFIG_ANDROID_TIMED_OUTPUT=y
243 CONFIG_ANDROID_TIMED_GPIO=y
244 CONFIG_ANDROID_LOW_MEMORY_KILLER=y
245 CONFIG_ANDROID_LOW_MEMORY_KILLER_AUTODETECT_OOM_ADJ_VALUES=y
246 CONFIG_ANDROID_INTF_ALARM_DEV=y
247 #
248 #
249 #
251 CONFIG_EXT2_FS=y
252 CONFIG_EXT3_FS=y
253 # CONFIG_EXT3_FS_XATTR is not set
254 CONFIG_EXT4_FS=y
255 CONFIG_QUOTA=y
256 CONFIG_QFMT_V2=y
257 CONFIG_MSDOS_FS=y
258 CONFIG_VFAT_FS=y
259 CONFIG_TMPFS=y
260 CONFIG_JFFS2_FS=y
261 CONFIG_JFFS2_SUMMARY=y
262 CONFIG_JFFS2_FS_XATTR=y
263 CONFIG_JFFS2_COMPRESSION_OPTIONS=y
264 CONFIG_JFFS2_LZO=y
265 CONFIG_JFFS2_RUBIN=y
266 CONFIG_UBIFS_FS=y
267 CONFIG_CRAMFS=y
268 CONFIG_NFS_FS=y
269 CONFIG_NFS_V3_ACL=y
270 CONFIG_NFS_V4=y
271 CONFIG_ROOT_NFS=y
272 CONFIG_NLS_CODEPAGE_437=y
273 CONFIG_NLS_ISO8859_1=y
274 CONFIG_PRINTK_TIME=y
275 CONFIG_MAGIC_SYSRQ=y
276 CONFIG_SCHEDSTATS=y
277 CONFIG_TIMER_STATS=y
278 CONFIG_PROVE_LOCKING=y
279 # CONFIG_DEBUG_BUGVERBOSE is not set
280 CONFIG_DEBUG_INFO=y
281 CONFIG_SECURITY=y
282 CONFIG_CRYPTO_MICHAEL_MIC=y
283 # CONFIG_CRYPTO_ANSI_CPRNG is not set
284 CONFIG_CRC_CCITT=y
285 CONFIG_CRC_T10DIF=y
286 CONFIG_CRC_ITU_T=y
287 CONFIG_CRC7=y
288 CONFIG_LIBCRC32C=y