]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/configs/imx_v4_v5_defconfig
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[android-sdk/kernel-video.git] / arch / arm / configs / imx_v4_v5_defconfig
1 CONFIG_EXPERIMENTAL=y
2 # CONFIG_SWAP is not set
3 CONFIG_SYSVIPC=y
4 CONFIG_POSIX_MQUEUE=y
5 CONFIG_NO_HZ=y
6 CONFIG_HIGH_RES_TIMERS=y
7 CONFIG_LOG_BUF_SHIFT=14
8 CONFIG_CGROUPS=y
9 CONFIG_EXPERT=y
10 # CONFIG_COMPAT_BRK is not set
11 CONFIG_SLAB=y
12 CONFIG_PROFILING=y
13 CONFIG_OPROFILE=y
14 CONFIG_KPROBES=y
15 CONFIG_MODULES=y
16 CONFIG_MODULE_UNLOAD=y
17 # CONFIG_BLK_DEV_BSG is not set
18 # CONFIG_IOSCHED_DEADLINE is not set
19 # CONFIG_IOSCHED_CFQ is not set
20 CONFIG_ARCH_MXC=y
21 CONFIG_ARCH_MULTI_V4T=y
22 CONFIG_ARCH_MULTI_V5=y
23 # CONFIG_ARCH_MULTI_V7 is not set
24 CONFIG_ARCH_MX1ADS=y
25 CONFIG_MACH_SCB9328=y
26 CONFIG_MACH_APF9328=y
27 CONFIG_MACH_MX21ADS=y
28 CONFIG_MACH_MX25_3DS=y
29 CONFIG_MACH_EUKREA_CPUIMX25SD=y
30 CONFIG_MACH_MX27ADS=y
31 CONFIG_MACH_PCM038=y
32 CONFIG_MACH_CPUIMX27=y
33 CONFIG_MACH_EUKREA_CPUIMX27_USESDHC2=y
34 CONFIG_MACH_EUKREA_CPUIMX27_USEUART4=y
35 CONFIG_MACH_MX27_3DS=y
36 CONFIG_MACH_IMX27_VISSTRIM_M10=y
37 CONFIG_MACH_IMX27LITE=y
38 CONFIG_MACH_PCA100=y
39 CONFIG_MACH_MXT_TD60=y
40 CONFIG_MACH_IMX27IPCAM=y
41 CONFIG_MACH_IMX27_DT=y
42 CONFIG_MXC_IRQ_PRIOR=y
43 CONFIG_MXC_PWM=y
44 CONFIG_PREEMPT=y
45 CONFIG_AEABI=y
46 CONFIG_ZBOOT_ROM_TEXT=0x0
47 CONFIG_ZBOOT_ROM_BSS=0x0
48 CONFIG_FPE_NWFPE=y
49 CONFIG_FPE_NWFPE_XP=y
50 CONFIG_PM_DEBUG=y
51 CONFIG_NET=y
52 CONFIG_PACKET=y
53 CONFIG_UNIX=y
54 CONFIG_INET=y
55 CONFIG_IP_MULTICAST=y
56 CONFIG_IP_PNP=y
57 CONFIG_IP_PNP_DHCP=y
58 # CONFIG_INET_XFRM_MODE_TRANSPORT is not set
59 # CONFIG_INET_XFRM_MODE_TUNNEL is not set
60 # CONFIG_INET_XFRM_MODE_BEET is not set
61 # CONFIG_INET_LRO is not set
62 # CONFIG_INET_DIAG is not set
63 # CONFIG_IPV6 is not set
64 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
65 CONFIG_DEVTMPFS=y
66 CONFIG_DEVTMPFS_MOUNT=y
67 CONFIG_MTD=y
68 CONFIG_MTD_CMDLINE_PARTS=y
69 CONFIG_MTD_CHAR=y
70 CONFIG_MTD_BLOCK=y
71 CONFIG_MTD_CFI=y
72 CONFIG_MTD_CFI_ADV_OPTIONS=y
73 CONFIG_MTD_CFI_GEOMETRY=y
74 # CONFIG_MTD_MAP_BANK_WIDTH_1 is not set
75 # CONFIG_MTD_CFI_I2 is not set
76 CONFIG_MTD_CFI_INTELEXT=y
77 CONFIG_MTD_PHYSMAP=y
78 CONFIG_MTD_NAND=y
79 CONFIG_MTD_NAND_MXC=y
80 CONFIG_MTD_UBI=y
81 CONFIG_EEPROM_AT24=y
82 CONFIG_EEPROM_AT25=y
83 CONFIG_ATA=y
84 CONFIG_PATA_IMX=y
85 CONFIG_NETDEVICES=y
86 CONFIG_CS89x0=y
87 CONFIG_CS89x0_PLATFORM=y
88 CONFIG_DM9000=y
89 CONFIG_SMC91X=y
90 CONFIG_SMC911X=y
91 CONFIG_SMSC911X=y
92 CONFIG_SMSC_PHY=y
93 # CONFIG_INPUT_MOUSEDEV is not set
94 CONFIG_INPUT_EVDEV=y
95 CONFIG_KEYBOARD_IMX=y
96 # CONFIG_INPUT_MOUSE is not set
97 CONFIG_INPUT_TOUCHSCREEN=y
98 CONFIG_TOUCHSCREEN_ADS7846=m
99 CONFIG_TOUCHSCREEN_MC13783=y
100 # CONFIG_LEGACY_PTYS is not set
101 CONFIG_SERIAL_8250=m
102 CONFIG_SERIAL_IMX=y
103 CONFIG_SERIAL_IMX_CONSOLE=y
104 # CONFIG_HW_RANDOM is not set
105 CONFIG_I2C=y
106 CONFIG_I2C_CHARDEV=y
107 CONFIG_I2C_IMX=y
108 CONFIG_SPI=y
109 CONFIG_SPI_IMX=y
110 CONFIG_SPI_SPIDEV=y
111 CONFIG_W1=y
112 CONFIG_W1_MASTER_MXC=y
113 CONFIG_W1_SLAVE_THERM=y
114 CONFIG_HWMON=m
115 CONFIG_SENSORS_MC13783_ADC=m
116 CONFIG_WATCHDOG=y
117 CONFIG_IMX2_WDT=y
118 CONFIG_MFD_MC13XXX_SPI=y
119 CONFIG_REGULATOR=y
120 CONFIG_REGULATOR_FIXED_VOLTAGE=y
121 CONFIG_REGULATOR_MC13783=y
122 CONFIG_REGULATOR_MC13892=y
123 CONFIG_MEDIA_SUPPORT=y
124 CONFIG_VIDEO_DEV=y
125 CONFIG_V4L_PLATFORM_DRIVERS=y
126 CONFIG_MEDIA_CAMERA_SUPPORT=y
127 CONFIG_SOC_CAMERA=y
128 CONFIG_SOC_CAMERA_OV2640=y
129 CONFIG_VIDEO_MX2=y
130 CONFIG_FB=y
131 CONFIG_FB_IMX=y
132 CONFIG_BACKLIGHT_LCD_SUPPORT=y
133 CONFIG_LCD_CLASS_DEVICE=y
134 CONFIG_LCD_L4F00242T03=y
135 CONFIG_BACKLIGHT_CLASS_DEVICE=y
136 CONFIG_BACKLIGHT_PWM=y
137 CONFIG_FRAMEBUFFER_CONSOLE=y
138 CONFIG_FONTS=y
139 CONFIG_FONT_8x8=y
140 CONFIG_LOGO=y
141 CONFIG_SOUND=y
142 CONFIG_SND=y
143 # CONFIG_SND_ARM is not set
144 # CONFIG_SND_SPI is not set
145 CONFIG_SND_SOC=y
146 CONFIG_SND_IMX_SOC=y
147 CONFIG_SND_SOC_MX27VIS_AIC32X4=y
148 CONFIG_SND_SOC_PHYCORE_AC97=y
149 CONFIG_SND_SOC_EUKREA_TLV320=y
150 CONFIG_SND_SOC_IMX_SGTL5000=y
151 CONFIG_SND_SOC_IMX_MC13783=y
152 CONFIG_USB_HID=m
153 CONFIG_USB=y
154 CONFIG_USB_EHCI_HCD=y
155 CONFIG_USB_EHCI_MXC=y
156 CONFIG_USB_ULPI=y
157 CONFIG_MMC=y
158 CONFIG_MMC_SDHCI=y
159 CONFIG_MMC_SDHCI_PLTFM=y
160 CONFIG_MMC_SDHCI_ESDHC_IMX=y
161 CONFIG_MMC_MXC=y
162 CONFIG_NEW_LEDS=y
163 CONFIG_LEDS_CLASS=y
164 CONFIG_LEDS_GPIO=y
165 CONFIG_LEDS_MC13783=y
166 CONFIG_LEDS_TRIGGERS=y
167 CONFIG_LEDS_TRIGGER_TIMER=y
168 CONFIG_LEDS_TRIGGER_HEARTBEAT=y
169 CONFIG_LEDS_TRIGGER_BACKLIGHT=y
170 CONFIG_LEDS_TRIGGER_GPIO=y
171 CONFIG_LEDS_TRIGGER_DEFAULT_ON=y
172 CONFIG_RTC_CLASS=y
173 CONFIG_RTC_DRV_PCF8563=y
174 CONFIG_RTC_DRV_IMXDI=y
175 CONFIG_RTC_DRV_MC13XXX=y
176 CONFIG_RTC_DRV_MXC=y
177 CONFIG_DMADEVICES=y
178 CONFIG_IMX_SDMA=y
179 CONFIG_IMX_DMA=y
180 CONFIG_COMMON_CLK_DEBUG=y
181 # CONFIG_IOMMU_SUPPORT is not set
182 CONFIG_EXT2_FS=y
183 CONFIG_EXT3_FS=y
184 CONFIG_EXT4_FS=y
185 # CONFIG_DNOTIFY is not set
186 # CONFIG_PROC_PAGE_MONITOR is not set
187 CONFIG_TMPFS=y
188 CONFIG_JFFS2_FS=y
189 CONFIG_UBIFS_FS=y
190 CONFIG_NFS_FS=y
191 CONFIG_ROOT_NFS=y
192 CONFIG_NLS_CODEPAGE_437=m
193 CONFIG_NLS_CODEPAGE_850=m
194 CONFIG_NLS_ISO8859_1=y
195 CONFIG_NLS_ISO8859_15=m
196 # CONFIG_CRYPTO_ANSI_CPRNG is not set