1 CONFIG_EXPERIMENTAL=y
2 # CONFIG_LOCALVERSION_AUTO is not set
3 CONFIG_KERNEL_LZO=y
4 CONFIG_SYSVIPC=y
5 CONFIG_NO_HZ=y
6 CONFIG_HIGH_RES_TIMERS=y
7 CONFIG_LOG_BUF_SHIFT=18
8 CONFIG_CGROUPS=y
9 CONFIG_RELAY=y
10 CONFIG_BLK_DEV_INITRD=y
11 CONFIG_EXPERT=y
12 # CONFIG_SLUB_DEBUG is not set
13 # CONFIG_COMPAT_BRK is not set
14 CONFIG_MODULES=y
15 CONFIG_MODULE_UNLOAD=y
16 CONFIG_MODVERSIONS=y
17 CONFIG_MODULE_SRCVERSION_ALL=y
18 # CONFIG_BLK_DEV_BSG is not set
19 CONFIG_ARCH_MXC=y
20 CONFIG_ARCH_MULTI_V6=y
21 CONFIG_ARCH_MULTI_V7=y
22 CONFIG_MACH_MX31LILLY=y
23 CONFIG_MACH_MX31LITE=y
24 CONFIG_MACH_PCM037=y
25 CONFIG_MACH_PCM037_EET=y
26 CONFIG_MACH_MX31_3DS=y
27 CONFIG_MACH_MX31MOBOARD=y
28 CONFIG_MACH_QONG=y
29 CONFIG_MACH_ARMADILLO5X0=y
30 CONFIG_MACH_KZM_ARM11_01=y
31 CONFIG_MACH_PCM043=y
32 CONFIG_MACH_MX35_3DS=y
33 CONFIG_MACH_VPR200=y
34 CONFIG_MACH_IMX51_DT=y
35 CONFIG_MACH_MX51_3DS=y
36 CONFIG_MACH_EUKREA_CPUIMX51SD=y
37 CONFIG_SOC_IMX53=y
38 CONFIG_SOC_IMX6Q=y
39 CONFIG_MXC_PWM=y
40 CONFIG_SMP=y
41 CONFIG_VMSPLIT_2G=y
42 CONFIG_PREEMPT_VOLUNTARY=y
43 CONFIG_AEABI=y
44 # CONFIG_OABI_COMPAT is not set
45 CONFIG_CMDLINE="noinitrd console=ttymxc0,115200"
46 CONFIG_VFP=y
47 CONFIG_NEON=y
48 CONFIG_BINFMT_MISC=m
49 CONFIG_PM_DEBUG=y
50 CONFIG_PM_TEST_SUSPEND=y
51 CONFIG_NET=y
52 CONFIG_PACKET=y
53 CONFIG_UNIX=y
54 CONFIG_INET=y
55 CONFIG_IP_PNP=y
56 CONFIG_IP_PNP_DHCP=y
57 # CONFIG_INET_XFRM_MODE_TRANSPORT is not set
58 # CONFIG_INET_XFRM_MODE_TUNNEL is not set
59 # CONFIG_INET_XFRM_MODE_BEET is not set
60 # CONFIG_INET_LRO is not set
61 CONFIG_IPV6=y
62 # CONFIG_WIRELESS is not set
63 CONFIG_DEVTMPFS=y
64 CONFIG_DEVTMPFS_MOUNT=y
65 # CONFIG_STANDALONE is not set
66 CONFIG_CONNECTOR=y
67 CONFIG_MTD=y
68 CONFIG_MTD_CMDLINE_PARTS=y
69 CONFIG_MTD_CHAR=y
70 CONFIG_MTD_BLOCK=y
71 CONFIG_MTD_CFI=y
72 CONFIG_MTD_JEDECPROBE=y
73 CONFIG_MTD_CFI_INTELEXT=y
74 CONFIG_MTD_CFI_AMDSTD=y
75 CONFIG_MTD_CFI_STAA=y
76 CONFIG_MTD_DATAFLASH=y
77 CONFIG_MTD_M25P80=y
78 CONFIG_MTD_SST25L=y
79 CONFIG_MTD_NAND=y
80 CONFIG_MTD_NAND_GPMI_NAND=y
81 CONFIG_MTD_NAND_MXC=y
82 CONFIG_MTD_UBI=y
83 CONFIG_BLK_DEV_LOOP=y
84 CONFIG_BLK_DEV_RAM=y
85 CONFIG_BLK_DEV_RAM_SIZE=65536
86 CONFIG_EEPROM_AT24=y
87 CONFIG_EEPROM_AT25=y
88 # CONFIG_SCSI_PROC_FS is not set
89 CONFIG_BLK_DEV_SD=y
90 CONFIG_SCSI_MULTI_LUN=y
91 CONFIG_SCSI_CONSTANTS=y
92 CONFIG_SCSI_LOGGING=y
93 CONFIG_SCSI_SCAN_ASYNC=y
94 # CONFIG_SCSI_LOWLEVEL is not set
95 CONFIG_ATA=y
96 CONFIG_PATA_IMX=y
97 CONFIG_NETDEVICES=y
98 # CONFIG_NET_VENDOR_BROADCOM is not set
99 # CONFIG_NET_VENDOR_CHELSIO is not set
100 CONFIG_CS89x0=y
101 CONFIG_CS89x0_PLATFORM=y
102 # CONFIG_NET_VENDOR_FARADAY is not set
103 # CONFIG_NET_VENDOR_INTEL is not set
104 # CONFIG_NET_VENDOR_MARVELL is not set
105 # CONFIG_NET_VENDOR_MICREL is not set
106 # CONFIG_NET_VENDOR_MICROCHIP is not set
107 # CONFIG_NET_VENDOR_NATSEMI is not set
108 # CONFIG_NET_VENDOR_SEEQ is not set
109 CONFIG_SMC91X=y
110 CONFIG_SMC911X=y
111 CONFIG_SMSC911X=y
112 # CONFIG_NET_VENDOR_STMICRO is not set
113 # CONFIG_WLAN is not set
114 # CONFIG_INPUT_MOUSEDEV_PSAUX is not set
115 CONFIG_INPUT_EVDEV=y
116 CONFIG_INPUT_EVBUG=m
117 CONFIG_KEYBOARD_GPIO=y
118 CONFIG_KEYBOARD_IMX=y
119 CONFIG_MOUSE_PS2=m
120 CONFIG_MOUSE_PS2_ELANTECH=y
121 CONFIG_INPUT_TOUCHSCREEN=y
122 CONFIG_TOUCHSCREEN_MC13783=y
123 CONFIG_INPUT_MISC=y
124 CONFIG_INPUT_MMA8450=y
125 CONFIG_SERIO_SERPORT=m
126 CONFIG_VT_HW_CONSOLE_BINDING=y
127 # CONFIG_LEGACY_PTYS is not set
128 # CONFIG_DEVKMEM is not set
129 CONFIG_SERIAL_IMX=y
130 CONFIG_SERIAL_IMX_CONSOLE=y
131 CONFIG_HW_RANDOM=y
132 CONFIG_HW_RANDOM_MXC_RNGA=y
133 CONFIG_I2C=y
134 # CONFIG_I2C_COMPAT is not set
135 CONFIG_I2C_CHARDEV=y
136 # CONFIG_I2C_HELPER_AUTO is not set
137 CONFIG_I2C_ALGOBIT=m
138 CONFIG_I2C_ALGOPCF=m
139 CONFIG_I2C_ALGOPCA=m
140 CONFIG_I2C_IMX=y
141 CONFIG_SPI=y
142 CONFIG_SPI_IMX=y
143 CONFIG_GPIO_SYSFS=y
144 CONFIG_GPIO_MC9S08DZ60=y
145 # CONFIG_HWMON is not set
146 CONFIG_WATCHDOG=y
147 CONFIG_IMX2_WDT=y
148 CONFIG_MFD_DA9052_I2C=y
149 CONFIG_MFD_MC13XXX_SPI=y
150 CONFIG_MFD_MC13XXX_I2C=y
151 CONFIG_REGULATOR=y
152 CONFIG_REGULATOR_FIXED_VOLTAGE=y
153 CONFIG_REGULATOR_DA9052=y
154 CONFIG_REGULATOR_MC13783=y
155 CONFIG_REGULATOR_MC13892=y
156 CONFIG_MEDIA_SUPPORT=y
157 CONFIG_VIDEO_DEV=y
158 CONFIG_V4L_PLATFORM_DRIVERS=y
159 CONFIG_MEDIA_CAMERA_SUPPORT=y
160 CONFIG_SOC_CAMERA=y
161 CONFIG_SOC_CAMERA_OV2640=y
162 CONFIG_VIDEO_MX3=y
163 CONFIG_FB=y
164 CONFIG_LCD_PLATFORM=y
165 CONFIG_BACKLIGHT_LCD_SUPPORT=y
166 CONFIG_LCD_CLASS_DEVICE=y
167 CONFIG_LCD_L4F00242T03=y
168 CONFIG_BACKLIGHT_CLASS_DEVICE=y
169 CONFIG_FRAMEBUFFER_CONSOLE=y
170 CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y
171 CONFIG_FONTS=y
172 CONFIG_FONT_8x8=y
173 CONFIG_FONT_8x16=y
174 CONFIG_LOGO=y
175 CONFIG_SOUND=y
176 CONFIG_SND=y
177 CONFIG_SND_SOC=y
178 CONFIG_SND_IMX_SOC=y
179 CONFIG_SND_SOC_PHYCORE_AC97=y
180 CONFIG_SND_SOC_EUKREA_TLV320=y
181 CONFIG_SND_SOC_IMX_SGTL5000=y
182 CONFIG_SND_SOC_IMX_MC13783=y
183 CONFIG_USB=y
184 CONFIG_USB_EHCI_HCD=y
185 CONFIG_USB_EHCI_MXC=y
186 CONFIG_USB_CHIPIDEA=y
187 CONFIG_USB_CHIPIDEA_HOST=y
188 CONFIG_USB_MXS_PHY=y
189 CONFIG_USB_STORAGE=y
190 CONFIG_MMC=y
191 CONFIG_MMC_SDHCI=y
192 CONFIG_MMC_SDHCI_PLTFM=y
193 CONFIG_MMC_SDHCI_ESDHC_IMX=y
194 CONFIG_NEW_LEDS=y
195 CONFIG_LEDS_CLASS=y
196 CONFIG_RTC_CLASS=y
197 CONFIG_RTC_INTF_DEV_UIE_EMUL=y
198 CONFIG_RTC_DRV_MC13XXX=y
199 CONFIG_RTC_DRV_MXC=y
200 CONFIG_DMADEVICES=y
201 CONFIG_IMX_SDMA=y
202 CONFIG_MXS_DMA=y
203 CONFIG_COMMON_CLK_DEBUG=y
204 # CONFIG_IOMMU_SUPPORT is not set
205 CONFIG_EXT2_FS=y
206 CONFIG_EXT2_FS_XATTR=y
207 CONFIG_EXT2_FS_POSIX_ACL=y
208 CONFIG_EXT2_FS_SECURITY=y
209 CONFIG_EXT3_FS=y
210 CONFIG_EXT3_FS_POSIX_ACL=y
211 CONFIG_EXT3_FS_SECURITY=y
212 CONFIG_EXT4_FS=y
213 CONFIG_EXT4_FS_POSIX_ACL=y
214 CONFIG_EXT4_FS_SECURITY=y
215 CONFIG_QUOTA=y
216 CONFIG_QUOTA_NETLINK_INTERFACE=y
217 # CONFIG_PRINT_QUOTA_WARNING is not set
218 CONFIG_AUTOFS4_FS=y
219 CONFIG_FUSE_FS=y
220 CONFIG_ISO9660_FS=m
221 CONFIG_JOLIET=y
222 CONFIG_ZISOFS=y
223 CONFIG_UDF_FS=m
224 CONFIG_MSDOS_FS=m
225 CONFIG_VFAT_FS=y
226 CONFIG_TMPFS=y
227 CONFIG_CONFIGFS_FS=m
228 CONFIG_JFFS2_FS=y
229 CONFIG_UBIFS_FS=y
230 CONFIG_NFS_FS=y
231 CONFIG_NFS_V3_ACL=y
232 CONFIG_NFS_V4=y
233 CONFIG_ROOT_NFS=y
234 CONFIG_NLS_DEFAULT="cp437"
235 CONFIG_NLS_CODEPAGE_437=y
236 CONFIG_NLS_ASCII=y
237 CONFIG_NLS_ISO8859_1=y
238 CONFIG_NLS_ISO8859_15=m
239 CONFIG_NLS_UTF8=y
240 CONFIG_MAGIC_SYSRQ=y
241 # CONFIG_SCHED_DEBUG is not set
242 # CONFIG_DEBUG_BUGVERBOSE is not set
243 # CONFIG_FTRACE is not set
244 # CONFIG_ARM_UNWIND is not set
245 CONFIG_SECURITYFS=y
246 # CONFIG_CRYPTO_ANSI_CPRNG is not set
247 # CONFIG_CRYPTO_HW is not set
248 CONFIG_CRC_CCITT=m
249 CONFIG_CRC_T10DIF=y
250 CONFIG_CRC7=m
251 CONFIG_LIBCRC32C=m