]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/configs/omap1_defconfig
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[android-sdk/kernel-video.git] / arch / arm / configs / omap1_defconfig
1 CONFIG_EXPERIMENTAL=y
2 # CONFIG_SWAP is not set
3 CONFIG_SYSVIPC=y
4 CONFIG_POSIX_MQUEUE=y
5 CONFIG_BSD_PROCESS_ACCT=y
6 CONFIG_IKCONFIG=y
7 CONFIG_LOG_BUF_SHIFT=14
8 CONFIG_BLK_DEV_INITRD=y
9 CONFIG_EXPERT=y
10 # CONFIG_KALLSYMS is not set
11 # CONFIG_ELF_CORE is not set
12 # CONFIG_BASE_FULL is not set
13 # CONFIG_SHMEM is not set
14 # CONFIG_VM_EVENT_COUNTERS is not set
15 CONFIG_SLOB=y
16 CONFIG_PROFILING=y
17 CONFIG_OPROFILE=y
18 CONFIG_MODULES=y
19 CONFIG_MODULE_UNLOAD=y
20 CONFIG_MODULE_FORCE_UNLOAD=y
21 # CONFIG_LBDAF is not set
22 # CONFIG_BLK_DEV_BSG is not set
23 # CONFIG_IOSCHED_DEADLINE is not set
24 # CONFIG_IOSCHED_CFQ is not set
25 CONFIG_ARCH_OMAP=y
26 CONFIG_ARCH_OMAP1=y
27 CONFIG_OMAP_RESET_CLOCKS=y
28 # CONFIG_OMAP_MUX is not set
29 CONFIG_OMAP_MBOX_FWK=y
30 CONFIG_OMAP_32K_TIMER=y
31 CONFIG_OMAP_DM_TIMER=y
32 CONFIG_ARCH_OMAP730=y
33 CONFIG_ARCH_OMAP850=y
34 CONFIG_ARCH_OMAP16XX=y
35 CONFIG_MACH_OMAP_INNOVATOR=y
36 CONFIG_MACH_OMAP_H2=y
37 CONFIG_MACH_OMAP_H3=y
38 CONFIG_MACH_OMAP_HTCWIZARD=y
39 CONFIG_MACH_HERALD=y
40 CONFIG_MACH_OMAP_OSK=y
41 CONFIG_MACH_OMAP_PERSEUS2=y
42 CONFIG_MACH_OMAP_FSAMPLE=y
43 CONFIG_MACH_VOICEBLUE=y
44 CONFIG_MACH_OMAP_PALMTE=y
45 CONFIG_MACH_OMAP_PALMZ71=y
46 CONFIG_MACH_OMAP_PALMTT=y
47 CONFIG_MACH_SX1=y
48 CONFIG_MACH_NOKIA770=y
49 CONFIG_MACH_AMS_DELTA=y
50 CONFIG_MACH_OMAP_GENERIC=y
51 # CONFIG_ARM_THUMB is not set
52 CONFIG_PCCARD=y
53 CONFIG_OMAP_CF=y
54 CONFIG_NO_HZ=y
55 CONFIG_HIGH_RES_TIMERS=y
56 CONFIG_PREEMPT=y
57 CONFIG_AEABI=y
58 CONFIG_LEDS=y
59 CONFIG_LEDS_CPU=y
60 CONFIG_ZBOOT_ROM_TEXT=0x0
61 CONFIG_ZBOOT_ROM_BSS=0x0
62 CONFIG_CMDLINE="root=1f03 rootfstype=jffs2"
63 CONFIG_FPE_NWFPE=y
64 CONFIG_BINFMT_MISC=y
65 CONFIG_PM=y
66 # CONFIG_SUSPEND is not set
67 CONFIG_PM_RUNTIME=y
68 CONFIG_NET=y
69 CONFIG_PACKET=y
70 CONFIG_UNIX=y
71 CONFIG_NET_KEY=y
72 CONFIG_INET=y
73 CONFIG_IP_MULTICAST=y
74 CONFIG_IP_PNP=y
75 CONFIG_IP_PNP_DHCP=y
76 CONFIG_IP_PNP_BOOTP=y
77 # CONFIG_INET_XFRM_MODE_TRANSPORT is not set
78 # CONFIG_INET_XFRM_MODE_TUNNEL is not set
79 # CONFIG_INET_XFRM_MODE_BEET is not set
80 # CONFIG_INET_LRO is not set
81 # CONFIG_INET_DIAG is not set
82 CONFIG_IPV6=y
83 CONFIG_NETFILTER=y
84 CONFIG_BT=y
85 CONFIG_BT_L2CAP=y
86 CONFIG_BT_SCO=y
87 CONFIG_BT_RFCOMM=y
88 CONFIG_BT_RFCOMM_TTY=y
89 CONFIG_BT_BNEP=y
90 CONFIG_BT_HIDP=y
91 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
92 # CONFIG_STANDALONE is not set
93 # CONFIG_PREVENT_FIRMWARE_BUILD is not set
94 CONFIG_CONNECTOR=y
95 # CONFIG_PROC_EVENTS is not set
96 CONFIG_MTD=y
97 CONFIG_MTD_DEBUG=y
98 CONFIG_MTD_DEBUG_VERBOSE=3
99 CONFIG_MTD_PARTITIONS=y
100 CONFIG_MTD_CMDLINE_PARTS=y
101 CONFIG_MTD_CHAR=y
102 CONFIG_MTD_BLOCK=y
103 CONFIG_MTD_CFI=y
104 CONFIG_MTD_CFI_INTELEXT=y
105 CONFIG_MTD_NAND=y
106 CONFIG_BLK_DEV_LOOP=y
107 CONFIG_BLK_DEV_RAM=y
108 CONFIG_BLK_DEV_RAM_COUNT=2
109 CONFIG_BLK_DEV_RAM_SIZE=8192
110 CONFIG_IDE=m
111 CONFIG_BLK_DEV_IDECS=m
112 CONFIG_SCSI=y
113 # CONFIG_SCSI_PROC_FS is not set
114 CONFIG_BLK_DEV_SD=y
115 CONFIG_CHR_DEV_ST=y
116 CONFIG_BLK_DEV_SR=y
117 CONFIG_CHR_DEV_SG=y
118 CONFIG_SCSI_MULTI_LUN=y
119 CONFIG_NETDEVICES=y
120 CONFIG_TUN=y
121 CONFIG_PHYLIB=y
122 CONFIG_NET_ETHERNET=y
123 CONFIG_SMC91X=y
124 CONFIG_USB_CATC=y
125 CONFIG_USB_KAWETH=y
126 CONFIG_USB_PEGASUS=y
127 CONFIG_USB_RTL8150=y
128 CONFIG_USB_USBNET=y
129 # CONFIG_USB_NET_AX8817X is not set
130 # CONFIG_USB_NET_CDC_SUBSET is not set
131 CONFIG_PPP=y
132 CONFIG_PPP_MULTILINK=y
133 CONFIG_PPP_FILTER=y
134 CONFIG_PPP_ASYNC=y
135 CONFIG_PPP_DEFLATE=y
136 CONFIG_PPP_BSDCOMP=y
137 CONFIG_SLIP=y
138 CONFIG_SLIP_COMPRESSED=y
139 # CONFIG_INPUT_MOUSEDEV is not set
140 CONFIG_INPUT_EVDEV=y
141 CONFIG_INPUT_EVBUG=y
142 # CONFIG_INPUT_KEYBOARD is not set
143 # CONFIG_INPUT_MOUSE is not set
144 CONFIG_INPUT_TOUCHSCREEN=y
145 CONFIG_TOUCHSCREEN_ADS7846=y
146 CONFIG_INPUT_MISC=y
147 CONFIG_INPUT_UINPUT=y
148 # CONFIG_SERIO is not set
149 CONFIG_SERIAL_8250=y
150 CONFIG_SERIAL_8250_CONSOLE=y
151 CONFIG_SERIAL_8250_NR_UARTS=3
152 CONFIG_SERIAL_8250_RUNTIME_UARTS=3
153 # CONFIG_LEGACY_PTYS is not set
154 CONFIG_HW_RANDOM=y
155 CONFIG_I2C=y
156 CONFIG_I2C_CHARDEV=y
157 CONFIG_SPI=y
158 CONFIG_SPI_OMAP_UWIRE=y
159 # CONFIG_HWMON is not set
160 CONFIG_WATCHDOG=y
161 CONFIG_WATCHDOG_NOWAYOUT=y
162 CONFIG_OMAP_WATCHDOG=y
163 CONFIG_VIDEO_OUTPUT_CONTROL=y
164 CONFIG_FB=y
165 CONFIG_FIRMWARE_EDID=y
166 CONFIG_FB_MODE_HELPERS=y
167 CONFIG_FB_VIRTUAL=y
168 CONFIG_FB_OMAP=y
169 CONFIG_FB_OMAP_LCDC_EXTERNAL=y
170 CONFIG_FB_OMAP_LCDC_HWA742=y
171 CONFIG_FB_OMAP_MANUAL_UPDATE=y
172 CONFIG_FB_OMAP_LCD_MIPID=y
173 CONFIG_FB_OMAP_BOOTLOADER_INIT=y
174 CONFIG_BACKLIGHT_LCD_SUPPORT=y
175 CONFIG_LCD_CLASS_DEVICE=y
176 CONFIG_FRAMEBUFFER_CONSOLE=y
177 CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
178 CONFIG_FONTS=y
179 CONFIG_FONT_8x8=y
180 CONFIG_FONT_8x16=y
181 CONFIG_FONT_6x11=y
182 CONFIG_FONT_MINI_4x6=y
183 CONFIG_LOGO=y
184 # CONFIG_LOGO_LINUX_MONO is not set
185 # CONFIG_LOGO_LINUX_VGA16 is not set
186 CONFIG_SOUND=y
187 CONFIG_SND=y
188 CONFIG_SND_MIXER_OSS=y
189 CONFIG_SND_PCM_OSS=y
190 # CONFIG_SND_SUPPORT_OLD_API is not set
191 # CONFIG_SND_VERBOSE_PROCFS is not set
192 CONFIG_SND_DUMMY=y
193 CONFIG_SND_USB_AUDIO=y
194 CONFIG_SND_SOC=y
195 CONFIG_SND_OMAP_SOC=y
196 # CONFIG_USB_HID is not set
197 CONFIG_USB=y
198 CONFIG_USB_DEBUG=y
199 CONFIG_USB_DEVICEFS=y
200 # CONFIG_USB_DEVICE_CLASS is not set
201 CONFIG_USB_SUSPEND=y
202 CONFIG_USB_MON=y
203 CONFIG_USB_OHCI_HCD=y
204 CONFIG_USB_STORAGE=y
205 CONFIG_USB_STORAGE_DATAFAB=y
206 CONFIG_USB_STORAGE_FREECOM=y
207 CONFIG_USB_STORAGE_SDDR09=y
208 CONFIG_USB_STORAGE_SDDR55=y
209 CONFIG_USB_STORAGE_JUMPSHOT=y
210 CONFIG_USB_SERIAL=y
211 CONFIG_USB_SERIAL_CONSOLE=y
212 CONFIG_USB_SERIAL_PL2303=y
213 CONFIG_USB_TEST=y
214 CONFIG_USB_GADGET=y
215 CONFIG_USB_ETH=m
216 # CONFIG_USB_ETH_RNDIS is not set
217 CONFIG_USB_MASS_STORAGE=m
218 CONFIG_MMC=y
219 CONFIG_MMC_SDHCI=y
220 CONFIG_MMC_SDHCI_PLTFM=y
221 CONFIG_MMC_OMAP=y
222 CONFIG_NEW_LEDS=y
223 CONFIG_LEDS_CLASS=y
224 CONFIG_LEDS_TRIGGERS=y
225 CONFIG_LEDS_TRIGGER_TIMER=y
226 CONFIG_LEDS_TRIGGER_HEARTBEAT=y
227 CONFIG_LEDS_TRIGGER_DEFAULT_ON=y
228 CONFIG_RTC_CLASS=y
229 CONFIG_RTC_DRV_OMAP=y
230 CONFIG_EXT2_FS=y
231 CONFIG_EXT3_FS=y
232 # CONFIG_DNOTIFY is not set
233 CONFIG_AUTOFS4_FS=y
234 CONFIG_ISO9660_FS=y
235 CONFIG_JOLIET=y
236 CONFIG_MSDOS_FS=y
237 CONFIG_VFAT_FS=y
238 CONFIG_FAT_DEFAULT_CODEPAGE=866
239 CONFIG_FAT_DEFAULT_IOCHARSET="koi8-r"
240 CONFIG_JFFS2_FS=y
241 CONFIG_JFFS2_SUMMARY=y
242 CONFIG_JFFS2_COMPRESSION_OPTIONS=y
243 CONFIG_CRAMFS=y
244 CONFIG_ROMFS_FS=y
245 CONFIG_NFS_FS=y
246 CONFIG_NFS_V3=y
247 CONFIG_NFS_V4=y
248 CONFIG_ROOT_NFS=y
249 CONFIG_PARTITION_ADVANCED=y
250 CONFIG_NLS_CODEPAGE_437=y
251 CONFIG_NLS_CODEPAGE_850=y
252 CONFIG_NLS_CODEPAGE_852=y
253 CONFIG_NLS_CODEPAGE_866=y
254 CONFIG_NLS_CODEPAGE_1251=y
255 CONFIG_NLS_ISO8859_1=y
256 CONFIG_NLS_ISO8859_2=y
257 CONFIG_NLS_ISO8859_5=y
258 CONFIG_NLS_ISO8859_15=y
259 CONFIG_NLS_KOI8_R=y
260 CONFIG_NLS_UTF8=y
261 # CONFIG_ENABLE_MUST_CHECK is not set
262 CONFIG_MAGIC_SYSRQ=y
263 CONFIG_DEBUG_KERNEL=y
264 CONFIG_DEBUG_SPINLOCK=y
265 CONFIG_DEBUG_MUTEXES=y
266 # CONFIG_DEBUG_BUGVERBOSE is not set
267 CONFIG_DEBUG_INFO=y
268 # CONFIG_RCU_CPU_STALL_DETECTOR is not set
269 CONFIG_DEBUG_USER=y
270 CONFIG_DEBUG_ERRORS=y
271 CONFIG_SECURITY=y
272 CONFIG_CRYPTO_ECB=y
273 CONFIG_CRYPTO_PCBC=y
274 CONFIG_CRYPTO_DEFLATE=y
275 CONFIG_CRYPTO_ZLIB=y
276 CONFIG_CRYPTO_LZO=y
277 # CONFIG_CRYPTO_ANSI_CPRNG is not set
278 CONFIG_LIBCRC32C=y