1 CONFIG_EXPERIMENTAL=y
2 CONFIG_SYSVIPC=y
3 CONFIG_POSIX_MQUEUE=y
4 CONFIG_NO_HZ=y
5 CONFIG_HIGH_RES_TIMERS=y
6 CONFIG_BSD_PROCESS_ACCT=y
7 CONFIG_IKCONFIG=y
8 CONFIG_IKCONFIG_PROC=y
9 CONFIG_LOG_BUF_SHIFT=16
10 CONFIG_BLK_DEV_INITRD=y
11 CONFIG_EXPERT=y
12 CONFIG_SLAB=y
13 CONFIG_PROFILING=y
14 CONFIG_OPROFILE=y
15 CONFIG_KPROBES=y
16 CONFIG_MODULES=y
17 CONFIG_MODULE_FORCE_LOAD=y
18 CONFIG_MODULE_UNLOAD=y
19 CONFIG_MODULE_FORCE_UNLOAD=y
20 CONFIG_MODVERSIONS=y
21 CONFIG_MODULE_SRCVERSION_ALL=y
22 # CONFIG_BLK_DEV_BSG is not set
23 CONFIG_PARTITION_ADVANCED=y
24 CONFIG_ARCH_OMAP=y
25 CONFIG_OMAP_RESET_CLOCKS=y
26 CONFIG_OMAP_MUX_DEBUG=y
27 CONFIG_SOC_OMAP5=y
28 CONFIG_ARM_THUMBEE=y
29 CONFIG_ARM_ERRATA_411920=y
30 CONFIG_SMP=y
31 CONFIG_NR_CPUS=2
32 CONFIG_ZBOOT_ROM_TEXT=0x0
33 CONFIG_ZBOOT_ROM_BSS=0x0
34 CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200"
35 CONFIG_KEXEC=y
36 CONFIG_CPU_FREQ=y
37 CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
38 CONFIG_CPU_FREQ_GOV_USERSPACE=y
39 CONFIG_CPU_FREQ_GOV_ONDEMAND=y
40 CONFIG_GENERIC_CPUFREQ_CPU0=y
41 # CONFIG_ARM_OMAP2PLUS_CPUFREQ is not set
42 CONFIG_FPE_NWFPE=y
43 CONFIG_BINFMT_MISC=y
44 CONFIG_PM_DEBUG=y
45 CONFIG_NET=y
46 CONFIG_PACKET=y
47 CONFIG_UNIX=y
48 CONFIG_XFRM_USER=y
49 CONFIG_NET_KEY=y
50 CONFIG_NET_KEY_MIGRATE=y
51 CONFIG_INET=y
52 CONFIG_IP_MULTICAST=y
53 CONFIG_IP_PNP=y
54 CONFIG_IP_PNP_DHCP=y
55 CONFIG_IP_PNP_BOOTP=y
56 CONFIG_IP_PNP_RARP=y
57 # CONFIG_INET_LRO is not set
58 # CONFIG_IPV6 is not set
59 CONFIG_NETFILTER=y
60 CONFIG_BT=m
61 CONFIG_BT_HCIUART=m
62 CONFIG_BT_HCIUART_H4=y
63 CONFIG_BT_HCIUART_BCSP=y
64 CONFIG_BT_HCIUART_LL=y
65 CONFIG_BT_HCIBCM203X=m
66 CONFIG_BT_HCIBPA10X=m
67 CONFIG_CFG80211=m
68 CONFIG_MAC80211=m
69 CONFIG_MAC80211_RC_PID=y
70 CONFIG_MAC80211_RC_DEFAULT_PID=y
71 CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
72 CONFIG_DEVTMPFS=y
73 CONFIG_DEVTMPFS_MOUNT=y
74 CONFIG_OMAP_OCP2SCP=y
75 CONFIG_CONNECTOR=y
76 CONFIG_MTD=y
77 CONFIG_MTD_CMDLINE_PARTS=y
78 CONFIG_MTD_CHAR=y
79 CONFIG_MTD_BLOCK=y
80 CONFIG_MTD_OOPS=y
81 CONFIG_MTD_CFI=y
82 CONFIG_MTD_CFI_INTELEXT=y
83 CONFIG_MTD_M25P80=y
84 CONFIG_MTD_NAND=y
85 CONFIG_MTD_NAND_OMAP2=y
86 CONFIG_MTD_ONENAND=y
87 CONFIG_MTD_ONENAND_VERIFY_WRITE=y
88 CONFIG_MTD_ONENAND_OMAP2=y
89 CONFIG_MTD_UBI=y
90 CONFIG_BLK_DEV_LOOP=y
91 CONFIG_BLK_DEV_RAM=y
92 CONFIG_BLK_DEV_RAM_SIZE=16384
93 CONFIG_SCSI=y
94 CONFIG_BLK_DEV_SD=y
95 CONFIG_ATA=y
96 CONFIG_SATA_AHCI_PLATFORM=m
97 CONFIG_SCSI_MULTI_LUN=y
98 CONFIG_SCSI_SCAN_ASYNC=y
99 CONFIG_MD=y
100 CONFIG_NETDEVICES=y
101 CONFIG_KS8851=y
102 CONFIG_KS8851_MLL=y
103 CONFIG_SMC91X=y
104 CONFIG_SMSC911X=y
105 CONFIG_TI_CPSW=y
106 CONFIG_SMSC_PHY=y
107 CONFIG_USB_USBNET=y
108 CONFIG_USB_NET_SMSC95XX=y
109 CONFIG_USB_ALI_M5632=y
110 CONFIG_USB_AN2720=y
111 CONFIG_USB_EPSON2888=y
112 CONFIG_USB_KC2190=y
113 CONFIG_LIBERTAS=m
114 CONFIG_LIBERTAS_USB=m
115 CONFIG_LIBERTAS_SDIO=m
116 CONFIG_LIBERTAS_DEBUG=y
117 CONFIG_INPUT_JOYDEV=y
118 CONFIG_INPUT_EVDEV=y
119 CONFIG_KEYBOARD_GPIO=y
120 CONFIG_KEYBOARD_TWL4030=y
121 CONFIG_INPUT_TOUCHSCREEN=y
122 CONFIG_TOUCHSCREEN_ADS7846=y
123 CONFIG_INPUT_MISC=y
124 CONFIG_INPUT_TWL4030_PWRBUTTON=y
125 CONFIG_VT_HW_CONSOLE_BINDING=y
126 # CONFIG_LEGACY_PTYS is not set
127 CONFIG_SERIAL_8250_NR_UARTS=32
128 CONFIG_SERIAL_8250_EXTENDED=y
129 CONFIG_SERIAL_8250_MANY_PORTS=y
130 CONFIG_SERIAL_8250_SHARE_IRQ=y
131 CONFIG_SERIAL_8250_DETECT_IRQ=y
132 CONFIG_SERIAL_8250_RSA=y
133 CONFIG_HW_RANDOM=y
134 CONFIG_I2C_CHARDEV=y
135 CONFIG_SPI=y
136 CONFIG_SPI_OMAP24XX=y
137 CONFIG_DEBUG_PINCTRL=y
138 CONFIG_PINCTRL_SINGLE=y
139 CONFIG_DEBUG_GPIO=y
140 CONFIG_GPIO_SYSFS=y
141 CONFIG_GPIO_TWL4030=y
142 CONFIG_W1=y
143 CONFIG_POWER_SUPPLY=y
144 CONFIG_WATCHDOG=y
145 CONFIG_OMAP_WATCHDOG=y
146 CONFIG_TWL4030_WATCHDOG=y
147 CONFIG_PALMAS_WATCHDOG=y
148 CONFIG_MFD_TPS65217=y
149 CONFIG_REGULATOR_TWL4030=y
150 CONFIG_MFD_PALMAS=y
151 CONFIG_MFD_PALMAS_GPADC=y
152 CONFIG_MFD_PALMAS_PWM=y
153 CONFIG_MFD_PALMAS_RESOURCE=y
154 CONFIG_REGULATOR_PALMAS=y
155 CONFIG_MFD_TPS65910=y
156 CONFIG_REGULATOR_TPS65023=y
157 CONFIG_REGULATOR_TPS6507X=y
158 CONFIG_REGULATOR_TPS65217=y
159 CONFIG_REGULATOR_TPS65910=y
160 CONFIG_DRM=y
161 CONFIG_FIRMWARE_EDID=y
162 CONFIG_FB_MODE_HELPERS=y
163 CONFIG_FB_TILEBLITTING=y
164 CONFIG_OMAP2_DSS=y
165 CONFIG_OMAP2_DSS_RFBI=y
166 CONFIG_OMAP2_DSS_SDI=y
167 CONFIG_OMAP2_DSS_DSI=y
168 CONFIG_FB_OMAP_LCD_VGA=y
169 CONFIG_FB_OMAP2=m
170 CONFIG_PANEL_GENERIC_DPI=m
171 CONFIG_PANEL_SHARP_LS037V7DW01=m
172 CONFIG_PANEL_NEC_NL8048HL11_01B=m
173 CONFIG_PANEL_TAAL=m
174 CONFIG_PANEL_TPO_TD043MTEA1=m
175 CONFIG_PANEL_ACX565AKM=m
176 CONFIG_BACKLIGHT_LCD_SUPPORT=y
177 CONFIG_LCD_CLASS_DEVICE=y
178 CONFIG_LCD_PLATFORM=y
179 CONFIG_FRAMEBUFFER_CONSOLE=y
180 CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
181 CONFIG_FONTS=y
182 CONFIG_FONT_8x8=y
183 CONFIG_FONT_8x16=y
184 CONFIG_LOGO=y
185 CONFIG_SOUND=m
186 CONFIG_SND=m
187 CONFIG_SND_MIXER_OSS=m
188 CONFIG_SND_PCM_OSS=m
189 CONFIG_SND_VERBOSE_PRINTK=y
190 CONFIG_SND_DEBUG=y
191 CONFIG_SND_USB_AUDIO=m
192 CONFIG_SND_SOC=m
193 CONFIG_SND_OMAP_SOC=m
194 CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m
195 CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m
196 CONFIG_USB=y
197 CONFIG_USB_DEBUG=y
198 CONFIG_USB_ANNOUNCE_NEW_DEVICES=y
199 CONFIG_USB_SUSPEND=y
200 CONFIG_USB_EHCI_HCD=y
201 CONFIG_USB_DWC3=m
202 CONFIG_USB_DWC3_DEBUG=y
203 CONFIG_USB_DWC3_VERBOSE=y
204 CONFIG_USB_MUSB_HDRC=m
205 CONFIG_USB_MUSB_OMAP2PLUS=m
206 CONFIG_USB_MUSB_AM35X=m
207 CONFIG_USB_MUSB_DSPS=m
208 CONFIG_MUSB_PIO_ONLY=y
209 CONFIG_USB_MON=y
210 CONFIG_USB_WDM=y
211 CONFIG_USB_STORAGE=y
212 CONFIG_USB_TEST=y
213 CONFIG_USB_GADGET=y
214 CONFIG_USB_GADGET_DEBUG=y
215 CONFIG_USB_GADGET_DEBUG_FILES=y
216 CONFIG_USB_GADGET_DEBUG_FS=y
217 CONFIG_USB_ZERO=m
218 CONFIG_USB_MASS_STORAGE=m
219 CONFIG_USB_G_MULTI=m
220 CONFIG_USB_G_MULTI_CDC=y
221 CONFIG_USB_ETH=m
222 CONFIG_USB_ETH_EEM=y
223 CONFIG_OMAP_USB2=m
224 CONFIG_OMAP_USB3=m
225 CONFIG_OMAP_CONTROL_USB=y
226 CONFIG_TWL4030_USB=m
227 CONFIG_TWL6030_USB=m
228 CONFIG_NOP_USB_XCEIV=y
229 CONFIG_PALMAS_USB=m
230 CONFIG_MMC=y
231 CONFIG_MMC_UNSAFE_RESUME=y
232 CONFIG_SDIO_UART=y
233 CONFIG_MMC_OMAP=y
234 CONFIG_MMC_OMAP_HS=y
235 CONFIG_RTC_CLASS=y
236 CONFIG_RTC_DRV_TWL92330=y
237 CONFIG_RTC_DRV_TWL4030=y
238 CONFIG_RTC_DRV_PALMAS=y
239 CONFIG_DMADEVICES=y
240 CONFIG_TI_EDMA=y
241 CONFIG_DMA_OMAP=y
242 CONFIG_STAGING=y
243 CONFIG_DRM_OMAP=y
244 CONFIG_DRM_OMAP_NUM_CRTCS=3
245 CONFIG_EXT2_FS=y
246 CONFIG_EXT3_FS=y
247 # CONFIG_EXT3_FS_XATTR is not set
248 CONFIG_EXT4_FS=y
249 CONFIG_QUOTA=y
250 CONFIG_QFMT_V2=y
251 CONFIG_MSDOS_FS=y
252 CONFIG_VFAT_FS=y
253 CONFIG_TMPFS=y
254 CONFIG_JFFS2_FS=y
255 CONFIG_JFFS2_SUMMARY=y
256 CONFIG_JFFS2_FS_XATTR=y
257 CONFIG_JFFS2_COMPRESSION_OPTIONS=y
258 CONFIG_JFFS2_LZO=y
259 CONFIG_JFFS2_RUBIN=y
260 CONFIG_UBIFS_FS=y
261 CONFIG_CRAMFS=y
262 CONFIG_NFS_FS=y
263 CONFIG_NFS_V3_ACL=y
264 CONFIG_NFS_V4=y
265 CONFIG_ROOT_NFS=y
266 CONFIG_NLS_CODEPAGE_437=y
267 CONFIG_NLS_ISO8859_1=y
268 CONFIG_PRINTK_TIME=y
269 CONFIG_MAGIC_SYSRQ=y
270 CONFIG_SCHEDSTATS=y
271 CONFIG_TIMER_STATS=y
272 CONFIG_PROVE_LOCKING=y
273 # CONFIG_DEBUG_BUGVERBOSE is not set
274 CONFIG_DEBUG_INFO=y
275 CONFIG_SECURITY=y
276 CONFIG_CRYPTO_MICHAEL_MIC=y
277 # CONFIG_CRYPTO_ANSI_CPRNG is not set
278 CONFIG_CRC_CCITT=y
279 CONFIG_CRC_T10DIF=y
280 CONFIG_CRC_ITU_T=y
281 CONFIG_CRC7=y
282 CONFIG_LIBCRC32C=y