1 #ifndef _ASM_HIGHMEM_H
2 #define _ASM_HIGHMEM_H
4 #include <asm/kmap_types.h>
6 #define PKMAP_BASE (PAGE_OFFSET - PMD_SIZE)
7 #define LAST_PKMAP PTRS_PER_PTE
8 #define LAST_PKMAP_MASK (LAST_PKMAP - 1)
9 #define PKMAP_NR(virt) (((virt) - PKMAP_BASE) >> PAGE_SHIFT)
10 #define PKMAP_ADDR(nr) (PKMAP_BASE + ((nr) << PAGE_SHIFT))
12 #define kmap_prot PAGE_KERNEL
14 #define flush_cache_kmaps() \
15 do { \
16 if (cache_is_vivt()) \
17 flush_cache_all(); \
18 } while (0)
20 extern pte_t *pkmap_page_table;
22 extern void *kmap_high(struct page *page);
23 extern void kunmap_high(struct page *page);
25 /*
26 * The reason for kmap_high_get() is to ensure that the currently kmap'd
27 * page usage count does not decrease to zero while we're using its
28 * existing virtual mapping in an atomic context. With a VIVT cache this
29 * is essential to do, but with a VIPT cache this is only an optimization
30 * so not to pay the price of establishing a second mapping if an existing
31 * one can be used. However, on platforms without hardware TLB maintenance
32 * broadcast, we simply cannot use ARCH_NEEDS_KMAP_HIGH_GET at all since
33 * the locking involved must also disable IRQs which is incompatible with
34 * the IPI mechanism used by global TLB operations.
35 */
36 #define ARCH_NEEDS_KMAP_HIGH_GET
37 #if defined(CONFIG_SMP) && defined(CONFIG_CPU_TLB_V6)
38 #undef ARCH_NEEDS_KMAP_HIGH_GET
39 #if defined(CONFIG_HIGHMEM) && defined(CONFIG_CPU_CACHE_VIVT)
40 #error "The sum of features in your kernel config cannot be supported together"
41 #endif
42 #endif
44 /*
45 * Needed to be able to broadcast the TLB invalidation for kmap.
46 */
47 #ifdef CONFIG_ARM_ERRATA_798181
48 #undef ARCH_NEEDS_KMAP_HIGH_GET
49 #endif
51 #ifdef ARCH_NEEDS_KMAP_HIGH_GET
52 extern void *kmap_high_get(struct page *page);
53 #else
54 static inline void *kmap_high_get(struct page *page)
55 {
56 return NULL;
57 }
58 #endif
60 /*
61 * The following functions are already defined by <linux/highmem.h>
62 * when CONFIG_HIGHMEM is not set.
63 */
64 #ifdef CONFIG_HIGHMEM
65 extern void *kmap(struct page *page);
66 extern void kunmap(struct page *page);
67 extern void *kmap_atomic(struct page *page);
68 extern void __kunmap_atomic(void *kvaddr);
69 extern void *kmap_atomic_pfn(unsigned long pfn);
70 extern struct page *kmap_atomic_to_page(const void *ptr);
71 #endif
73 #endif