1 /*
2 * linux/arch/arm/mach-at91/board-cpuat91.c
3 *
4 * Copyright (C) 2009 Eric Benard - eric@eukrea.com
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19 */
21 #include <linux/types.h>
22 #include <linux/gpio.h>
23 #include <linux/init.h>
24 #include <linux/mm.h>
25 #include <linux/module.h>
26 #include <linux/platform_device.h>
27 #include <linux/mtd/physmap.h>
28 #include <linux/mtd/plat-ram.h>
30 #include <mach/hardware.h>
31 #include <asm/setup.h>
32 #include <asm/mach-types.h>
33 #include <asm/irq.h>
35 #include <asm/mach/arch.h>
36 #include <asm/mach/map.h>
37 #include <asm/mach/irq.h>
39 #include <mach/at91rm9200_mc.h>
40 #include <mach/at91_ramc.h>
41 #include <mach/cpu.h>
43 #include "at91_aic.h"
44 #include "board.h"
45 #include "generic.h"
47 static struct gpio_led cpuat91_leds[] = {
48 {
49 .name = "led1",
50 .default_trigger = "heartbeat",
51 .active_low = 1,
52 .gpio = AT91_PIN_PC0,
53 },
54 };
56 static void __init cpuat91_init_early(void)
57 {
58 /* Set cpu type: PQFP */
59 at91rm9200_set_type(ARCH_REVISON_9200_PQFP);
61 /* Initialize processor: 18.432 MHz crystal */
62 at91_initialize(18432000);
63 }
65 static struct macb_platform_data __initdata cpuat91_eth_data = {
66 .phy_irq_pin = -EINVAL,
67 .is_rmii = 1,
68 };
70 static struct at91_usbh_data __initdata cpuat91_usbh_data = {
71 .ports = 1,
72 .vbus_pin = {-EINVAL, -EINVAL},
73 .overcurrent_pin= {-EINVAL, -EINVAL},
74 };
76 static struct at91_udc_data __initdata cpuat91_udc_data = {
77 .vbus_pin = AT91_PIN_PC15,
78 .pullup_pin = AT91_PIN_PC14,
79 };
81 static struct mci_platform_data __initdata cpuat91_mci0_data = {
82 .slot[0] = {
83 .bus_width = 4,
84 .detect_pin = AT91_PIN_PC2,
85 .wp_pin = -EINVAL,
86 },
87 };
89 static struct physmap_flash_data cpuat91_flash_data = {
90 .width = 2,
91 };
93 static struct resource cpuat91_flash_resource = {
94 .start = AT91_CHIPSELECT_0,
95 .end = AT91_CHIPSELECT_0 + SZ_16M - 1,
96 .flags = IORESOURCE_MEM,
97 };
99 static struct platform_device cpuat91_norflash = {
100 .name = "physmap-flash",
101 .id = 0,
102 .dev = {
103 .platform_data = &cpuat91_flash_data,
104 },
105 .resource = &cpuat91_flash_resource,
106 .num_resources = 1,
107 };
109 #ifdef CONFIG_MTD_PLATRAM
110 struct platdata_mtd_ram at91_sram_pdata = {
111 .mapname = "SRAM",
112 .bankwidth = 2,
113 };
115 static struct resource at91_sram_resource[] = {
116 [0] = {
117 .start = AT91RM9200_SRAM_BASE,
118 .end = AT91RM9200_SRAM_BASE + AT91RM9200_SRAM_SIZE - 1,
119 .flags = IORESOURCE_MEM,
120 },
121 };
123 static struct platform_device at91_sram = {
124 .name = "mtd-ram",
125 .id = 0,
126 .resource = at91_sram_resource,
127 .num_resources = ARRAY_SIZE(at91_sram_resource),
128 .dev = {
129 .platform_data = &at91_sram_pdata,
130 },
131 };
132 #endif /* MTD_PLATRAM */
134 static struct platform_device *platform_devices[] __initdata = {
135 &cpuat91_norflash,
136 #ifdef CONFIG_MTD_PLATRAM
137 &at91_sram,
138 #endif /* CONFIG_MTD_PLATRAM */
139 };
141 static void __init cpuat91_board_init(void)
142 {
143 /* Serial */
144 /* DBGU on ttyS0. (Rx & Tx only) */
145 at91_register_uart(0, 0, 0);
147 /* USART0 on ttyS1. (Rx, Tx, CTS, RTS) */
148 at91_register_uart(AT91RM9200_ID_US0, 1, ATMEL_UART_CTS |
149 ATMEL_UART_RTS);
151 /* USART1 on ttyS2. (Rx, Tx, CTS, RTS, DTR, DSR, DCD, RI) */
152 at91_register_uart(AT91RM9200_ID_US1, 2, ATMEL_UART_CTS |
153 ATMEL_UART_RTS | ATMEL_UART_DTR | ATMEL_UART_DSR |
154 ATMEL_UART_DCD | ATMEL_UART_RI);
156 /* USART2 on ttyS3 (Rx, Tx) */
157 at91_register_uart(AT91RM9200_ID_US2, 3, 0);
159 /* USART3 on ttyS4 (Rx, Tx, CTS, RTS) */
160 at91_register_uart(AT91RM9200_ID_US3, 4, ATMEL_UART_CTS |
161 ATMEL_UART_RTS);
162 at91_add_device_serial();
163 /* LEDs. */
164 at91_gpio_leds(cpuat91_leds, ARRAY_SIZE(cpuat91_leds));
165 /* Ethernet */
166 at91_add_device_eth(&cpuat91_eth_data);
167 /* USB Host */
168 at91_add_device_usbh(&cpuat91_usbh_data);
169 /* USB Device */
170 at91_add_device_udc(&cpuat91_udc_data);
171 /* MMC */
172 at91_add_device_mci(0, &cpuat91_mci0_data);
173 /* I2C */
174 at91_add_device_i2c(NULL, 0);
175 /* Platform devices */
176 platform_add_devices(platform_devices, ARRAY_SIZE(platform_devices));
177 }
179 MACHINE_START(CPUAT91, "Eukrea")
180 /* Maintainer: Eric Benard - EUKREA Electromatique */
181 .timer = &at91rm9200_timer,
182 .map_io = at91_map_io,
183 .handle_irq = at91_aic_handle_irq,
184 .init_early = cpuat91_init_early,
185 .init_irq = at91_init_irq_default,
186 .init_machine = cpuat91_board_init,
187 MACHINE_END