1 /*
2 * linux/arch/arm/mach-at91rm9200/board-ecbat91.c
3 * Copyright (C) 2007 emQbit.com.
4 *
5 * We started from board-dk.c, which is Copyright (C) 2005 SAN People.
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License as published by
9 * the Free Software Foundation; either version 2 of the License, or
10 * (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
20 */
22 #include <linux/types.h>
23 #include <linux/gpio.h>
24 #include <linux/init.h>
25 #include <linux/mm.h>
26 #include <linux/module.h>
27 #include <linux/platform_device.h>
28 #include <linux/spi/spi.h>
29 #include <linux/spi/flash.h>
31 #include <mach/hardware.h>
32 #include <asm/setup.h>
33 #include <asm/mach-types.h>
34 #include <asm/irq.h>
36 #include <asm/mach/arch.h>
37 #include <asm/mach/map.h>
38 #include <asm/mach/irq.h>
40 #include <mach/cpu.h>
42 #include "at91_aic.h"
43 #include "board.h"
44 #include "generic.h"
47 static void __init ecb_at91init_early(void)
48 {
49 /* Set cpu type: PQFP */
50 at91rm9200_set_type(ARCH_REVISON_9200_PQFP);
52 /* Initialize processor: 18.432 MHz crystal */
53 at91_initialize(18432000);
54 }
56 static struct macb_platform_data __initdata ecb_at91eth_data = {
57 .phy_irq_pin = AT91_PIN_PC4,
58 .is_rmii = 0,
59 };
61 static struct at91_usbh_data __initdata ecb_at91usbh_data = {
62 .ports = 1,
63 .vbus_pin = {-EINVAL, -EINVAL},
64 .overcurrent_pin= {-EINVAL, -EINVAL},
65 };
67 static struct mci_platform_data __initdata ecbat91_mci0_data = {
68 .slot[0] = {
69 .bus_width = 4,
70 .detect_pin = -EINVAL,
71 .wp_pin = -EINVAL,
72 },
73 };
76 #if defined(CONFIG_MTD_DATAFLASH)
77 static struct mtd_partition __initdata my_flash0_partitions[] =
78 {
79 { /* 0x8400 */
80 .name = "Darrell-loader",
81 .offset = 0,
82 .size = 12 * 1056,
83 },
84 {
85 .name = "U-boot",
86 .offset = MTDPART_OFS_NXTBLK,
87 .size = 110 * 1056,
88 },
89 { /* 1336 (167 blocks) pages * 1056 bytes = 0x158700 bytes */
90 .name = "UBoot-env",
91 .offset = MTDPART_OFS_NXTBLK,
92 .size = 8 * 1056,
93 },
94 { /* 1336 (167 blocks) pages * 1056 bytes = 0x158700 bytes */
95 .name = "Kernel",
96 .offset = MTDPART_OFS_NXTBLK,
97 .size = 1534 * 1056,
98 },
99 { /* 190200 - jffs2 root filesystem */
100 .name = "Filesystem",
101 .offset = MTDPART_OFS_NXTBLK,
102 .size = MTDPART_SIZ_FULL, /* 26 sectors */
103 }
104 };
106 static struct flash_platform_data __initdata my_flash0_platform = {
107 .name = "Removable flash card",
108 .parts = my_flash0_partitions,
109 .nr_parts = ARRAY_SIZE(my_flash0_partitions)
110 };
112 #endif
114 static struct spi_board_info __initdata ecb_at91spi_devices[] = {
115 { /* DataFlash chip */
116 .modalias = "mtd_dataflash",
117 .chip_select = 0,
118 .max_speed_hz = 10 * 1000 * 1000,
119 .bus_num = 0,
120 #if defined(CONFIG_MTD_DATAFLASH)
121 .platform_data = &my_flash0_platform,
122 #endif
123 },
124 { /* User accessible spi - cs1 (250KHz) */
125 .modalias = "spi-cs1",
126 .chip_select = 1,
127 .max_speed_hz = 250 * 1000,
128 },
129 { /* User accessible spi - cs2 (1MHz) */
130 .modalias = "spi-cs2",
131 .chip_select = 2,
132 .max_speed_hz = 1 * 1000 * 1000,
133 },
134 { /* User accessible spi - cs3 (10MHz) */
135 .modalias = "spi-cs3",
136 .chip_select = 3,
137 .max_speed_hz = 10 * 1000 * 1000,
138 },
139 };
141 /*
142 * LEDs
143 */
144 static struct gpio_led ecb_leds[] = {
145 { /* D1 */
146 .name = "led1",
147 .gpio = AT91_PIN_PC7,
148 .active_low = 1,
149 .default_trigger = "heartbeat",
150 }
151 };
153 static void __init ecb_at91board_init(void)
154 {
155 /* Serial */
156 /* DBGU on ttyS0. (Rx & Tx only) */
157 at91_register_uart(0, 0, 0);
159 /* USART0 on ttyS1. (Rx & Tx only) */
160 at91_register_uart(AT91RM9200_ID_US0, 1, 0);
161 at91_add_device_serial();
163 /* Ethernet */
164 at91_add_device_eth(&ecb_at91eth_data);
166 /* USB Host */
167 at91_add_device_usbh(&ecb_at91usbh_data);
169 /* I2C */
170 at91_add_device_i2c(NULL, 0);
172 /* MMC */
173 at91_add_device_mci(0, &ecbat91_mci0_data);
175 /* SPI */
176 at91_add_device_spi(ecb_at91spi_devices, ARRAY_SIZE(ecb_at91spi_devices));
178 /* LEDs */
179 at91_gpio_leds(ecb_leds, ARRAY_SIZE(ecb_leds));
180 }
182 MACHINE_START(ECBAT91, "emQbit's ECB_AT91")
183 /* Maintainer: emQbit.com */
184 .timer = &at91rm9200_timer,
185 .map_io = at91_map_io,
186 .handle_irq = at91_aic_handle_irq,
187 .init_early = ecb_at91init_early,
188 .init_irq = at91_init_irq_default,
189 .init_machine = ecb_at91board_init,
190 MACHINE_END