1 /*
2 * linux/arch/arm/mach-at91/board-flexibity.c
3 *
4 * Copyright (C) 2010-2011 Flexibity
5 * Copyright (C) 2005 SAN People
6 * Copyright (C) 2006 Atmel
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or
11 * (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
21 */
23 #include <linux/init.h>
24 #include <linux/platform_device.h>
25 #include <linux/spi/spi.h>
26 #include <linux/input.h>
27 #include <linux/gpio.h>
29 #include <asm/mach-types.h>
31 #include <asm/mach/arch.h>
32 #include <asm/mach/map.h>
33 #include <asm/mach/irq.h>
35 #include <mach/hardware.h>
37 #include "at91_aic.h"
38 #include "board.h"
39 #include "generic.h"
41 static void __init flexibity_init_early(void)
42 {
43 /* Initialize processor: 18.432 MHz crystal */
44 at91_initialize(18432000);
45 }
47 /* USB Host port */
48 static struct at91_usbh_data __initdata flexibity_usbh_data = {
49 .ports = 2,
50 .vbus_pin = {-EINVAL, -EINVAL},
51 .overcurrent_pin= {-EINVAL, -EINVAL},
52 };
54 /* USB Device port */
55 static struct at91_udc_data __initdata flexibity_udc_data = {
56 .vbus_pin = AT91_PIN_PC5,
57 .pullup_pin = -EINVAL, /* pull-up driven by UDC */
58 };
60 /* I2C devices */
61 static struct i2c_board_info __initdata flexibity_i2c_devices[] = {
62 {
63 I2C_BOARD_INFO("ds1307", 0x68),
64 },
65 };
67 /* SPI devices */
68 static struct spi_board_info flexibity_spi_devices[] = {
69 { /* DataFlash chip */
70 .modalias = "mtd_dataflash",
71 .chip_select = 1,
72 .max_speed_hz = 15 * 1000 * 1000,
73 .bus_num = 0,
74 },
75 };
77 /* MCI (SD/MMC) */
78 static struct mci_platform_data __initdata flexibity_mci0_data = {
79 .slot[0] = {
80 .bus_width = 4,
81 .detect_pin = AT91_PIN_PC9,
82 .wp_pin = AT91_PIN_PC4,
83 },
84 };
86 /* LEDs */
87 static struct gpio_led flexibity_leds[] = {
88 {
89 .name = "usb1:green",
90 .gpio = AT91_PIN_PA12,
91 .active_low = 1,
92 .default_trigger = "default-on",
93 },
94 {
95 .name = "usb1:red",
96 .gpio = AT91_PIN_PA13,
97 .active_low = 1,
98 .default_trigger = "default-on",
99 },
100 {
101 .name = "usb2:green",
102 .gpio = AT91_PIN_PB26,
103 .active_low = 1,
104 .default_trigger = "default-on",
105 },
106 {
107 .name = "usb2:red",
108 .gpio = AT91_PIN_PB27,
109 .active_low = 1,
110 .default_trigger = "default-on",
111 },
112 {
113 .name = "usb3:green",
114 .gpio = AT91_PIN_PC8,
115 .active_low = 1,
116 .default_trigger = "default-on",
117 },
118 {
119 .name = "usb3:red",
120 .gpio = AT91_PIN_PC6,
121 .active_low = 1,
122 .default_trigger = "default-on",
123 },
124 {
125 .name = "usb4:green",
126 .gpio = AT91_PIN_PB4,
127 .active_low = 1,
128 .default_trigger = "default-on",
129 },
130 {
131 .name = "usb4:red",
132 .gpio = AT91_PIN_PB5,
133 .active_low = 1,
134 .default_trigger = "default-on",
135 }
136 };
138 static void __init flexibity_board_init(void)
139 {
140 /* Serial */
141 /* DBGU on ttyS0. (Rx & Tx only) */
142 at91_register_uart(0, 0, 0);
143 at91_add_device_serial();
144 /* USB Host */
145 at91_add_device_usbh(&flexibity_usbh_data);
146 /* USB Device */
147 at91_add_device_udc(&flexibity_udc_data);
148 /* I2C */
149 at91_add_device_i2c(flexibity_i2c_devices,
150 ARRAY_SIZE(flexibity_i2c_devices));
151 /* SPI */
152 at91_add_device_spi(flexibity_spi_devices,
153 ARRAY_SIZE(flexibity_spi_devices));
154 /* MMC */
155 at91_add_device_mci(0, &flexibity_mci0_data);
156 /* LEDs */
157 at91_gpio_leds(flexibity_leds, ARRAY_SIZE(flexibity_leds));
158 }
160 MACHINE_START(FLEXIBITY, "Flexibity Connect")
161 /* Maintainer: Maxim Osipov */
162 .timer = &at91sam926x_timer,
163 .map_io = at91_map_io,
164 .handle_irq = at91_aic_handle_irq,
165 .init_early = flexibity_init_early,
166 .init_irq = at91_init_irq_default,
167 .init_machine = flexibity_board_init,
168 MACHINE_END