]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-at91/board-kafa.c
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[android-sdk/kernel-video.git] / arch / arm / mach-at91 / board-kafa.c
1 /*
2  * linux/arch/arm/mach-at91/board-kafa.c
3  *
4  *  Copyright (C) 2006 Sperry-Sun
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License as published by
8  * the Free Software Foundation; either version 2 of the License, or
9  * (at your option) any later version.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-1307  USA
19  */
21 #include <linux/types.h>
22 #include <linux/gpio.h>
23 #include <linux/init.h>
24 #include <linux/mm.h>
25 #include <linux/module.h>
26 #include <linux/platform_device.h>
28 #include <mach/hardware.h>
29 #include <asm/setup.h>
30 #include <asm/mach-types.h>
31 #include <asm/irq.h>
33 #include <asm/mach/arch.h>
34 #include <asm/mach/map.h>
35 #include <asm/mach/irq.h>
37 #include <mach/cpu.h>
39 #include "at91_aic.h"
40 #include "board.h"
41 #include "generic.h"
44 static void __init kafa_init_early(void)
45 {
46         /* Set cpu type: PQFP */
47         at91rm9200_set_type(ARCH_REVISON_9200_PQFP);
49         /* Initialize processor: 18.432 MHz crystal */
50         at91_initialize(18432000);
51 }
53 static struct macb_platform_data __initdata kafa_eth_data = {
54         .phy_irq_pin    = AT91_PIN_PC4,
55         .is_rmii        = 0,
56 };
58 static struct at91_usbh_data __initdata kafa_usbh_data = {
59         .ports          = 1,
60         .vbus_pin       = {-EINVAL, -EINVAL},
61         .overcurrent_pin= {-EINVAL, -EINVAL},
62 };
64 static struct at91_udc_data __initdata kafa_udc_data = {
65         .vbus_pin       = AT91_PIN_PB6,
66         .pullup_pin     = AT91_PIN_PB7,
67 };
69 /*
70  * LEDs
71  */
72 static struct gpio_led kafa_leds[] = {
73         {       /* D1 */
74                 .name                   = "led1",
75                 .gpio                   = AT91_PIN_PB4,
76                 .active_low             = 1,
77                 .default_trigger        = "heartbeat",
78         },
79 };
81 static void __init kafa_board_init(void)
82 {
83         /* Serial */
84         /* DBGU on ttyS0. (Rx & Tx only) */
85         at91_register_uart(0, 0, 0);
87         /* USART0 on ttyS1 (Rx, Tx, CTS, RTS) */
88         at91_register_uart(AT91RM9200_ID_US0, 1, ATMEL_UART_CTS | ATMEL_UART_RTS);
89         at91_add_device_serial();
90         /* Ethernet */
91         at91_add_device_eth(&kafa_eth_data);
92         /* USB Host */
93         at91_add_device_usbh(&kafa_usbh_data);
94         /* USB Device */
95         at91_add_device_udc(&kafa_udc_data);
96         /* I2C */
97         at91_add_device_i2c(NULL, 0);
98         /* SPI */
99         at91_add_device_spi(NULL, 0);
100         /* LEDs */
101         at91_gpio_leds(kafa_leds, ARRAY_SIZE(kafa_leds));
104 MACHINE_START(KAFA, "Sperry-Sun KAFA")
105         /* Maintainer: Sergei Sharonov */
106         .timer          = &at91rm9200_timer,
107         .map_io         = at91_map_io,
108         .handle_irq     = at91_aic_handle_irq,
109         .init_early     = kafa_init_early,
110         .init_irq       = at91_init_irq_default,
111         .init_machine   = kafa_board_init,
112 MACHINE_END