1 /*
2 * mach-davinci/sram.c - DaVinci simple SRAM allocator
3 *
4 * Copyright (C) 2009 David Brownell
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 */
11 #include <linux/module.h>
12 #include <linux/init.h>
13 #include <linux/io.h>
14 #include <linux/genalloc.h>
16 #include <mach/common.h>
17 #include <mach/sram.h>
19 static struct gen_pool *sram_pool;
21 struct gen_pool *sram_get_gen_pool(void)
22 {
23 return sram_pool;
24 }
26 void *sram_alloc(size_t len, dma_addr_t *dma)
27 {
28 unsigned long vaddr;
29 dma_addr_t dma_base = davinci_soc_info.sram_dma;
31 if (dma)
32 *dma = 0;
33 if (!sram_pool || (dma && !dma_base))
34 return NULL;
36 vaddr = gen_pool_alloc(sram_pool, len);
37 if (!vaddr)
38 return NULL;
40 if (dma)
41 *dma = gen_pool_virt_to_phys(sram_pool, vaddr);
42 return (void *)vaddr;
44 }
45 EXPORT_SYMBOL(sram_alloc);
47 void sram_free(void *addr, size_t len)
48 {
49 gen_pool_free(sram_pool, (unsigned long) addr, len);
50 }
51 EXPORT_SYMBOL(sram_free);
54 /*
55 * REVISIT This supports CPU and DMA access to/from SRAM, but it
56 * doesn't (yet?) support some other notable uses of SRAM: as TCM
57 * for data and/or instructions; and holding code needed to enter
58 * and exit suspend states (while DRAM can't be used).
59 */
60 static int __init sram_init(void)
61 {
62 phys_addr_t phys = davinci_soc_info.sram_dma;
63 unsigned len = davinci_soc_info.sram_len;
64 int status = 0;
65 void *addr;
67 if (len) {
68 len = min_t(unsigned, len, SRAM_SIZE);
69 sram_pool = gen_pool_create(ilog2(SRAM_GRANULARITY), -1);
70 if (!sram_pool)
71 status = -ENOMEM;
72 }
74 if (sram_pool) {
75 addr = ioremap(phys, len);
76 if (!addr)
77 return -ENOMEM;
78 status = gen_pool_add_virt(sram_pool, (unsigned)addr,
79 phys, len, -1);
80 if (status < 0)
81 iounmap(addr);
82 }
84 WARN_ON(status < 0);
85 return status;
86 }
87 core_initcall(sram_init);