1 /*
2 * Copyright (C) 2008 by Sascha Hauer <kernel@pengutronix.de>
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License
6 * as published by the Free Software Foundation; either version 2
7 * of the License, or (at your option) any later version.
8 * This program is distributed in the hope that it will be useful,
9 * but WITHOUT ANY WARRANTY; without even the implied warranty of
10 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
11 * GNU General Public License for more details.
12 *
13 * You should have received a copy of the GNU General Public License
14 * along with this program; if not, write to the Free Software
15 * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston,
16 * MA 02110-1301, USA.
17 */
18 #ifndef __MACH_IOMUX_MX1_H__
19 #define __MACH_IOMUX_MX1_H__
21 #include "iomux-v1.h"
23 #define PA0_AIN_SPI2_CLK (GPIO_PORTA | GPIO_AIN | GPIO_OUT | 0)
24 #define PA0_AF_ETMTRACESYNC (GPIO_PORTA | GPIO_AF | 0)
25 #define PA1_AOUT_SPI2_RXD (GPIO_PORTA | GPIO_AOUT | GPIO_IN | 1)
26 #define PA1_PF_TIN (GPIO_PORTA | GPIO_PF | 1)
27 #define PA2_PF_PWM0 (GPIO_PORTA | GPIO_PF | GPIO_OUT | 2)
28 #define PA3_PF_CSI_MCLK (GPIO_PORTA | GPIO_PF | 3)
29 #define PA4_PF_CSI_D0 (GPIO_PORTA | GPIO_PF | 4)
30 #define PA5_PF_CSI_D1 (GPIO_PORTA | GPIO_PF | 5)
31 #define PA6_PF_CSI_D2 (GPIO_PORTA | GPIO_PF | 6)
32 #define PA7_PF_CSI_D3 (GPIO_PORTA | GPIO_PF | 7)
33 #define PA8_PF_CSI_D4 (GPIO_PORTA | GPIO_PF | 8)
34 #define PA9_PF_CSI_D5 (GPIO_PORTA | GPIO_PF | 9)
35 #define PA10_PF_CSI_D6 (GPIO_PORTA | GPIO_PF | 10)
36 #define PA11_PF_CSI_D7 (GPIO_PORTA | GPIO_PF | 11)
37 #define PA12_PF_CSI_VSYNC (GPIO_PORTA | GPIO_PF | 12)
38 #define PA13_PF_CSI_HSYNC (GPIO_PORTA | GPIO_PF | 13)
39 #define PA14_PF_CSI_PIXCLK (GPIO_PORTA | GPIO_PF | 14)
40 #define PA15_PF_I2C_SDA (GPIO_PORTA | GPIO_PF | GPIO_OUT | 15)
41 #define PA16_PF_I2C_SCL (GPIO_PORTA | GPIO_PF | GPIO_OUT | 16)
42 #define PA17_AF_ETMTRACEPKT4 (GPIO_PORTA | GPIO_AF | 17)
43 #define PA17_AIN_SPI2_SS (GPIO_PORTA | GPIO_AIN | GPIO_OUT | 17)
44 #define PA18_AF_ETMTRACEPKT5 (GPIO_PORTA | GPIO_AF | 18)
45 #define PA19_AF_ETMTRACEPKT6 (GPIO_PORTA | GPIO_AF | 19)
46 #define PA20_AF_ETMTRACEPKT7 (GPIO_PORTA | GPIO_AF | 20)
47 #define PA21_PF_A0 (GPIO_PORTA | GPIO_PF | 21)
48 #define PA22_PF_CS4 (GPIO_PORTA | GPIO_PF | 22)
49 #define PA23_PF_CS5 (GPIO_PORTA | GPIO_PF | 23)
50 #define PA24_PF_A16 (GPIO_PORTA | GPIO_PF | 24)
51 #define PA24_AF_ETMTRACEPKT0 (GPIO_PORTA | GPIO_AF | 24)
52 #define PA25_PF_A17 (GPIO_PORTA | GPIO_PF | 25)
53 #define PA25_AF_ETMTRACEPKT1 (GPIO_PORTA | GPIO_AF | 25)
54 #define PA26_PF_A18 (GPIO_PORTA | GPIO_PF | 26)
55 #define PA26_AF_ETMTRACEPKT2 (GPIO_PORTA | GPIO_AF | 26)
56 #define PA27_PF_A19 (GPIO_PORTA | GPIO_PF | 27)
57 #define PA27_AF_ETMTRACEPKT3 (GPIO_PORTA | GPIO_AF | 27)
58 #define PA28_PF_A20 (GPIO_PORTA | GPIO_PF | 28)
59 #define PA28_AF_ETMPIPESTAT0 (GPIO_PORTA | GPIO_AF | 28)
60 #define PA29_PF_A21 (GPIO_PORTA | GPIO_PF | 29)
61 #define PA29_AF_ETMPIPESTAT1 (GPIO_PORTA | GPIO_AF | 29)
62 #define PA30_PF_A22 (GPIO_PORTA | GPIO_PF | 30)
63 #define PA30_AF_ETMPIPESTAT2 (GPIO_PORTA | GPIO_AF | 30)
64 #define PA31_PF_A23 (GPIO_PORTA | GPIO_PF | 31)
65 #define PA31_AF_ETMTRACECLK (GPIO_PORTA | GPIO_AF | 31)
66 #define PB8_PF_SD_DAT0 (GPIO_PORTB | GPIO_PF | GPIO_PUEN | 8)
67 #define PB8_AF_MS_PIO (GPIO_PORTB | GPIO_AF | 8)
68 #define PB9_PF_SD_DAT1 (GPIO_PORTB | GPIO_PF | GPIO_PUEN | 9)
69 #define PB9_AF_MS_PI1 (GPIO_PORTB | GPIO_AF | 9)
70 #define PB10_PF_SD_DAT2 (GPIO_PORTB | GPIO_PF | GPIO_PUEN | 10)
71 #define PB10_AF_MS_SCLKI (GPIO_PORTB | GPIO_AF | 10)
72 #define PB11_PF_SD_DAT3 (GPIO_PORTB | GPIO_PF | 11)
73 #define PB11_AF_MS_SDIO (GPIO_PORTB | GPIO_AF | 11)
74 #define PB12_PF_SD_CLK (GPIO_PORTB | GPIO_PF | 12)
75 #define PB12_AF_MS_SCLK0 (GPIO_PORTB | GPIO_AF | 12)
76 #define PB13_PF_SD_CMD (GPIO_PORTB | GPIO_PF | GPIO_PUEN | 13)
77 #define PB13_AF_MS_BS (GPIO_PORTB | GPIO_AF | 13)
78 #define PB14_AF_SSI_RXFS (GPIO_PORTB | GPIO_AF | 14)
79 #define PB15_AF_SSI_RXCLK (GPIO_PORTB | GPIO_AF | 15)
80 #define PB16_AF_SSI_RXDAT (GPIO_PORTB | GPIO_AF | GPIO_IN | 16)
81 #define PB17_AF_SSI_TXDAT (GPIO_PORTB | GPIO_AF | GPIO_OUT | 17)
82 #define PB18_AF_SSI_TXFS (GPIO_PORTB | GPIO_AF | 18)
83 #define PB19_AF_SSI_TXCLK (GPIO_PORTB | GPIO_AF | 19)
84 #define PB20_PF_USBD_AFE (GPIO_PORTB | GPIO_PF | 20)
85 #define PB21_PF_USBD_OE (GPIO_PORTB | GPIO_PF | 21)
86 #define PB22_PF_USBD_RCV (GPIO_PORTB | GPIO_PF | 22)
87 #define PB23_PF_USBD_SUSPND (GPIO_PORTB | GPIO_PF | 23)
88 #define PB24_PF_USBD_VP (GPIO_PORTB | GPIO_PF | 24)
89 #define PB25_PF_USBD_VM (GPIO_PORTB | GPIO_PF | 25)
90 #define PB26_PF_USBD_VPO (GPIO_PORTB | GPIO_PF | 26)
91 #define PB27_PF_USBD_VMO (GPIO_PORTB | GPIO_PF | 27)
92 #define PB28_PF_UART2_CTS (GPIO_PORTB | GPIO_PF | GPIO_OUT | 28)
93 #define PB29_PF_UART2_RTS (GPIO_PORTB | GPIO_PF | GPIO_IN | 29)
94 #define PB30_PF_UART2_TXD (GPIO_PORTB | GPIO_PF | GPIO_OUT | 30)
95 #define PB31_PF_UART2_RXD (GPIO_PORTB | GPIO_PF | GPIO_IN | 31)
96 #define PC3_PF_SSI_RXFS (GPIO_PORTC | GPIO_PF | 3)
97 #define PC4_PF_SSI_RXCLK (GPIO_PORTC | GPIO_PF | 4)
98 #define PC5_PF_SSI_RXDAT (GPIO_PORTC | GPIO_PF | GPIO_IN | 5)
99 #define PC6_PF_SSI_TXDAT (GPIO_PORTC | GPIO_PF | GPIO_OUT | 6)
100 #define PC7_PF_SSI_TXFS (GPIO_PORTC | GPIO_PF | 7)
101 #define PC8_PF_SSI_TXCLK (GPIO_PORTC | GPIO_PF | 8)
102 #define PC9_PF_UART1_CTS (GPIO_PORTC | GPIO_PF | GPIO_OUT | 9)
103 #define PC10_PF_UART1_RTS (GPIO_PORTC | GPIO_PF | GPIO_IN | 10)
104 #define PC11_PF_UART1_TXD (GPIO_PORTC | GPIO_PF | GPIO_OUT | 11)
105 #define PC12_PF_UART1_RXD (GPIO_PORTC | GPIO_PF | GPIO_IN | 12)
106 #define PC13_PF_SPI1_SPI_RDY (GPIO_PORTC | GPIO_PF | 13)
107 #define PC14_PF_SPI1_SCLK (GPIO_PORTC | GPIO_PF | 14)
108 #define PC15_PF_SPI1_SS (GPIO_PORTC | GPIO_PF | 15)
109 #define PC16_PF_SPI1_MISO (GPIO_PORTC | GPIO_PF | 16)
110 #define PC17_PF_SPI1_MOSI (GPIO_PORTC | GPIO_PF | 17)
111 #define PC24_BIN_UART3_RI (GPIO_PORTC | GPIO_BIN | GPIO_OUT | 24)
112 #define PC25_BIN_UART3_DSR (GPIO_PORTC | GPIO_BIN | GPIO_OUT | 25)
113 #define PC26_AOUT_UART3_DTR (GPIO_PORTC | GPIO_AOUT | GPIO_IN | 26)
114 #define PC27_BIN_UART3_DCD (GPIO_PORTC | GPIO_BIN | GPIO_OUT | 27)
115 #define PC28_BIN_UART3_CTS (GPIO_PORTC | GPIO_BIN | GPIO_OUT | 28)
116 #define PC29_AOUT_UART3_RTS (GPIO_PORTC | GPIO_AOUT | GPIO_IN | 29)
117 #define PC30_BIN_UART3_TX (GPIO_PORTC | GPIO_BIN | 30)
118 #define PC31_AOUT_UART3_RX (GPIO_PORTC | GPIO_AOUT | GPIO_IN | 31)
119 #define PD6_PF_LSCLK (GPIO_PORTD | GPIO_PF | GPIO_OUT | 6)
120 #define PD7_PF_REV (GPIO_PORTD | GPIO_PF | 7)
121 #define PD7_AF_UART2_DTR (GPIO_PORTD | GPIO_AF | GPIO_IN | 7)
122 #define PD7_AIN_SPI2_SCLK (GPIO_PORTD | GPIO_AIN | 7)
123 #define PD8_PF_CLS (GPIO_PORTD | GPIO_PF | 8)
124 #define PD8_AF_UART2_DCD (GPIO_PORTD | GPIO_AF | GPIO_OUT | 8)
125 #define PD8_AIN_SPI2_SS (GPIO_PORTD | GPIO_AIN | 8)
126 #define PD9_PF_PS (GPIO_PORTD | GPIO_PF | 9)
127 #define PD9_AF_UART2_RI (GPIO_PORTD | GPIO_AF | GPIO_OUT | 9)
128 #define PD9_AOUT_SPI2_RXD (GPIO_PORTD | GPIO_AOUT | GPIO_IN | 9)
129 #define PD10_PF_SPL_SPR (GPIO_PORTD | GPIO_PF | GPIO_OUT | 10)
130 #define PD10_AF_UART2_DSR (GPIO_PORTD | GPIO_AF | GPIO_OUT | 10)
131 #define PD10_AIN_SPI2_TXD (GPIO_PORTD | GPIO_AIN | GPIO_OUT | 10)
132 #define PD11_PF_CONTRAST (GPIO_PORTD | GPIO_PF | GPIO_OUT | 11)
133 #define PD12_PF_ACD_OE (GPIO_PORTD | GPIO_PF | GPIO_OUT | 12)
134 #define PD13_PF_LP_HSYNC (GPIO_PORTD | GPIO_PF | GPIO_OUT | 13)
135 #define PD14_PF_FLM_VSYNC (GPIO_PORTD | GPIO_PF | GPIO_OUT | 14)
136 #define PD15_PF_LD0 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 15)
137 #define PD16_PF_LD1 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 16)
138 #define PD17_PF_LD2 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 17)
139 #define PD18_PF_LD3 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 18)
140 #define PD19_PF_LD4 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 19)
141 #define PD20_PF_LD5 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 20)
142 #define PD21_PF_LD6 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 21)
143 #define PD22_PF_LD7 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 22)
144 #define PD23_PF_LD8 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 23)
145 #define PD24_PF_LD9 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 24)
146 #define PD25_PF_LD10 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 25)
147 #define PD26_PF_LD11 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 26)
148 #define PD27_PF_LD12 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 27)
149 #define PD28_PF_LD13 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 28)
150 #define PD29_PF_LD14 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 29)
151 #define PD30_PF_LD15 (GPIO_PORTD | GPIO_PF | GPIO_OUT | 30)
152 #define PD31_PF_TMR2OUT (GPIO_PORTD | GPIO_PF | 31)
153 #define PD31_BIN_SPI2_TXD (GPIO_PORTD | GPIO_BIN | 31)
155 #endif /* ifndef __MACH_IOMUX_MX1_H__ */