1 /*
2 * arch/arm/mach-mv78xx0/pcie.c
3 *
4 * PCIe functions for Marvell MV78xx0 SoCs
5 *
6 * This file is licensed under the terms of the GNU General Public
7 * License version 2. This program is licensed "as is" without any
8 * warranty of any kind, whether express or implied.
9 */
11 #include <linux/kernel.h>
12 #include <linux/pci.h>
13 #include <video/vga.h>
14 #include <asm/irq.h>
15 #include <asm/mach/pci.h>
16 #include <plat/pcie.h>
17 #include <plat/addr-map.h>
18 #include <mach/mv78xx0.h>
19 #include "common.h"
21 struct pcie_port {
22 u8 maj;
23 u8 min;
24 u8 root_bus_nr;
25 void __iomem *base;
26 spinlock_t conf_lock;
27 char mem_space_name[16];
28 struct resource res;
29 };
31 static struct pcie_port pcie_port[8];
32 static int num_pcie_ports;
33 static struct resource pcie_io_space;
35 void __init mv78xx0_pcie_id(u32 *dev, u32 *rev)
36 {
37 *dev = orion_pcie_dev_id(PCIE00_VIRT_BASE);
38 *rev = orion_pcie_rev(PCIE00_VIRT_BASE);
39 }
41 u32 pcie_port_size[8] = {
42 0,
43 0x30000000,
44 0x10000000,
45 0x10000000,
46 0x08000000,
47 0x08000000,
48 0x08000000,
49 0x04000000,
50 };
52 static void __init mv78xx0_pcie_preinit(void)
53 {
54 int i;
55 u32 size_each;
56 u32 start;
57 int win = 0;
59 pcie_io_space.name = "PCIe I/O Space";
60 pcie_io_space.start = MV78XX0_PCIE_IO_PHYS_BASE(0);
61 pcie_io_space.end =
62 MV78XX0_PCIE_IO_PHYS_BASE(0) + MV78XX0_PCIE_IO_SIZE * 8 - 1;
63 pcie_io_space.flags = IORESOURCE_MEM;
64 if (request_resource(&iomem_resource, &pcie_io_space))
65 panic("can't allocate PCIe I/O space");
67 if (num_pcie_ports > 7)
68 panic("invalid number of PCIe ports");
70 size_each = pcie_port_size[num_pcie_ports];
72 start = MV78XX0_PCIE_MEM_PHYS_BASE;
73 for (i = 0; i < num_pcie_ports; i++) {
74 struct pcie_port *pp = pcie_port + i;
76 snprintf(pp->mem_space_name, sizeof(pp->mem_space_name),
77 "PCIe %d.%d MEM", pp->maj, pp->min);
78 pp->mem_space_name[sizeof(pp->mem_space_name) - 1] = 0;
79 pp->res.name = pp->mem_space_name;
80 pp->res.flags = IORESOURCE_MEM;
81 pp->res.start = start;
82 pp->res.end = start + size_each - 1;
83 start += size_each;
85 if (request_resource(&iomem_resource, &pp->res))
86 panic("can't allocate PCIe MEM sub-space");
88 mv78xx0_setup_pcie_mem_win(win + i + 8, pp->res.start,
89 resource_size(&pp->res),
90 pp->maj, pp->min);
92 mv78xx0_setup_pcie_io_win(win + i, i * SZ_64K, SZ_64K,
93 pp->maj, pp->min);
94 }
95 }
97 static int __init mv78xx0_pcie_setup(int nr, struct pci_sys_data *sys)
98 {
99 struct pcie_port *pp;
101 if (nr >= num_pcie_ports)
102 return 0;
104 pp = &pcie_port[nr];
105 sys->private_data = pp;
106 pp->root_bus_nr = sys->busnr;
108 /*
109 * Generic PCIe unit setup.
110 */
111 orion_pcie_set_local_bus_nr(pp->base, sys->busnr);
112 orion_pcie_setup(pp->base);
114 pci_ioremap_io(nr * SZ_64K, MV78XX0_PCIE_IO_PHYS_BASE(nr));
116 pci_add_resource_offset(&sys->resources, &pp->res, sys->mem_offset);
118 return 1;
119 }
121 static int pcie_valid_config(struct pcie_port *pp, int bus, int dev)
122 {
123 /*
124 * Don't go out when trying to access nonexisting devices
125 * on the local bus.
126 */
127 if (bus == pp->root_bus_nr && dev > 1)
128 return 0;
130 return 1;
131 }
133 static int pcie_rd_conf(struct pci_bus *bus, u32 devfn, int where,
134 int size, u32 *val)
135 {
136 struct pci_sys_data *sys = bus->sysdata;
137 struct pcie_port *pp = sys->private_data;
138 unsigned long flags;
139 int ret;
141 if (pcie_valid_config(pp, bus->number, PCI_SLOT(devfn)) == 0) {
142 *val = 0xffffffff;
143 return PCIBIOS_DEVICE_NOT_FOUND;
144 }
146 spin_lock_irqsave(&pp->conf_lock, flags);
147 ret = orion_pcie_rd_conf(pp->base, bus, devfn, where, size, val);
148 spin_unlock_irqrestore(&pp->conf_lock, flags);
150 return ret;
151 }
153 static int pcie_wr_conf(struct pci_bus *bus, u32 devfn,
154 int where, int size, u32 val)
155 {
156 struct pci_sys_data *sys = bus->sysdata;
157 struct pcie_port *pp = sys->private_data;
158 unsigned long flags;
159 int ret;
161 if (pcie_valid_config(pp, bus->number, PCI_SLOT(devfn)) == 0)
162 return PCIBIOS_DEVICE_NOT_FOUND;
164 spin_lock_irqsave(&pp->conf_lock, flags);
165 ret = orion_pcie_wr_conf(pp->base, bus, devfn, where, size, val);
166 spin_unlock_irqrestore(&pp->conf_lock, flags);
168 return ret;
169 }
171 static struct pci_ops pcie_ops = {
172 .read = pcie_rd_conf,
173 .write = pcie_wr_conf,
174 };
176 static void rc_pci_fixup(struct pci_dev *dev)
177 {
178 /*
179 * Prevent enumeration of root complex.
180 */
181 if (dev->bus->parent == NULL && dev->devfn == 0) {
182 int i;
184 for (i = 0; i < DEVICE_COUNT_RESOURCE; i++) {
185 dev->resource[i].start = 0;
186 dev->resource[i].end = 0;
187 dev->resource[i].flags = 0;
188 }
189 }
190 }
191 DECLARE_PCI_FIXUP_HEADER(PCI_VENDOR_ID_MARVELL, PCI_ANY_ID, rc_pci_fixup);
193 static struct pci_bus __init *
194 mv78xx0_pcie_scan_bus(int nr, struct pci_sys_data *sys)
195 {
196 struct pci_bus *bus;
198 if (nr < num_pcie_ports) {
199 bus = pci_scan_root_bus(NULL, sys->busnr, &pcie_ops, sys,
200 &sys->resources);
201 } else {
202 bus = NULL;
203 BUG();
204 }
206 return bus;
207 }
209 static int __init mv78xx0_pcie_map_irq(const struct pci_dev *dev, u8 slot,
210 u8 pin)
211 {
212 struct pci_sys_data *sys = dev->bus->sysdata;
213 struct pcie_port *pp = sys->private_data;
215 return IRQ_MV78XX0_PCIE_00 + (pp->maj << 2) + pp->min;
216 }
218 static struct hw_pci mv78xx0_pci __initdata = {
219 .nr_controllers = 8,
220 .preinit = mv78xx0_pcie_preinit,
221 .setup = mv78xx0_pcie_setup,
222 .scan = mv78xx0_pcie_scan_bus,
223 .map_irq = mv78xx0_pcie_map_irq,
224 };
226 static void __init add_pcie_port(int maj, int min, void __iomem *base)
227 {
228 printk(KERN_INFO "MV78xx0 PCIe port %d.%d: ", maj, min);
230 if (orion_pcie_link_up(base)) {
231 struct pcie_port *pp = &pcie_port[num_pcie_ports++];
233 printk("link up\n");
235 pp->maj = maj;
236 pp->min = min;
237 pp->root_bus_nr = -1;
238 pp->base = base;
239 spin_lock_init(&pp->conf_lock);
240 memset(&pp->res, 0, sizeof(pp->res));
241 } else {
242 printk("link down, ignoring\n");
243 }
244 }
246 void __init mv78xx0_pcie_init(int init_port0, int init_port1)
247 {
248 vga_base = MV78XX0_PCIE_MEM_PHYS_BASE;
250 if (init_port0) {
251 add_pcie_port(0, 0, PCIE00_VIRT_BASE);
252 if (!orion_pcie_x4_mode(PCIE00_VIRT_BASE)) {
253 add_pcie_port(0, 1, PCIE01_VIRT_BASE);
254 add_pcie_port(0, 2, PCIE02_VIRT_BASE);
255 add_pcie_port(0, 3, PCIE03_VIRT_BASE);
256 }
257 }
259 if (init_port1) {
260 add_pcie_port(1, 0, PCIE10_VIRT_BASE);
261 if (!orion_pcie_x4_mode((void __iomem *)PCIE10_VIRT_BASE)) {
262 add_pcie_port(1, 1, PCIE11_VIRT_BASE);
263 add_pcie_port(1, 2, PCIE12_VIRT_BASE);
264 add_pcie_port(1, 3, PCIE13_VIRT_BASE);
265 }
266 }
268 pci_common_init(&mv78xx0_pci);
269 }