1 /*
2 * Symmetric Multi Processing (SMP) support for Armada XP
3 *
4 * Copyright (C) 2012 Marvell
5 *
6 * Lior Amsalem <alior@marvell.com>
7 * Gregory CLEMENT <gregory.clement@free-electrons.com>
8 * Thomas Petazzoni <thomas.petazzoni@free-electrons.com>
9 *
10 * This file is licensed under the terms of the GNU General Public
11 * License version 2. This program is licensed "as is" without any
12 * warranty of any kind, whether express or implied.
13 */
14 #include <linux/kernel.h>
15 #include <linux/errno.h>
16 #include <linux/smp.h>
17 #include <asm/proc-fns.h>
19 /*
20 * platform-specific code to shutdown a CPU
21 *
22 * Called with IRQs disabled
23 */
24 void __ref armada_xp_cpu_die(unsigned int cpu)
25 {
26 cpu_do_idle();
28 /* We should never return from idle */
29 panic("mvebu: cpu %d unexpectedly exit from shutdown\n", cpu);
30 }