]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-omap1/dma.h
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[android-sdk/kernel-video.git] / arch / arm / mach-omap1 / dma.h
1 /*
2  *  OMAP1 DMA channel definitions
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License as published by
6  * the Free Software Foundation; either version 2 of the License, or
7  * (at your option) any later version.
8  *
9  * This program is distributed in the hope that it will be useful,
10  * but WITHOUT ANY WARRANTY; without even the implied warranty of
11  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
12  * GNU General Public License for more details.
13  *
14  * You should have received a copy of the GNU General Public License
15  * along with this program; if not, write to the Free Software
16  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
17  */
19 #ifndef __OMAP1_DMA_CHANNEL_H
20 #define __OMAP1_DMA_CHANNEL_H
22 /* DMA channels for omap1 */
23 #define OMAP_DMA_NO_DEVICE              0
24 #define OMAP_DMA_MCSI1_TX               1
25 #define OMAP_DMA_MCSI1_RX               2
26 #define OMAP_DMA_I2C_RX                 3
27 #define OMAP_DMA_I2C_TX                 4
28 #define OMAP_DMA_EXT_NDMA_REQ           5
29 #define OMAP_DMA_EXT_NDMA_REQ2          6
30 #define OMAP_DMA_UWIRE_TX               7
31 #define OMAP_DMA_MCBSP1_TX              8
32 #define OMAP_DMA_MCBSP1_RX              9
33 #define OMAP_DMA_MCBSP3_TX              10
34 #define OMAP_DMA_MCBSP3_RX              11
35 #define OMAP_DMA_UART1_TX               12
36 #define OMAP_DMA_UART1_RX               13
37 #define OMAP_DMA_UART2_TX               14
38 #define OMAP_DMA_UART2_RX               15
39 #define OMAP_DMA_MCBSP2_TX              16
40 #define OMAP_DMA_MCBSP2_RX              17
41 #define OMAP_DMA_UART3_TX               18
42 #define OMAP_DMA_UART3_RX               19
43 #define OMAP_DMA_CAMERA_IF_RX           20
44 #define OMAP_DMA_MMC_TX                 21
45 #define OMAP_DMA_MMC_RX                 22
46 #define OMAP_DMA_NAND                   23
47 #define OMAP_DMA_IRQ_LCD_LINE           24
48 #define OMAP_DMA_MEMORY_STICK           25
49 #define OMAP_DMA_USB_W2FC_RX0           26
50 #define OMAP_DMA_USB_W2FC_RX1           27
51 #define OMAP_DMA_USB_W2FC_RX2           28
52 #define OMAP_DMA_USB_W2FC_TX0           29
53 #define OMAP_DMA_USB_W2FC_TX1           30
54 #define OMAP_DMA_USB_W2FC_TX2           31
56 /* These are only for 1610 */
57 #define OMAP_DMA_CRYPTO_DES_IN          32
58 #define OMAP_DMA_SPI_TX                 33
59 #define OMAP_DMA_SPI_RX                 34
60 #define OMAP_DMA_CRYPTO_HASH            35
61 #define OMAP_DMA_CCP_ATTN               36
62 #define OMAP_DMA_CCP_FIFO_NOT_EMPTY     37
63 #define OMAP_DMA_CMT_APE_TX_CHAN_0      38
64 #define OMAP_DMA_CMT_APE_RV_CHAN_0      39
65 #define OMAP_DMA_CMT_APE_TX_CHAN_1      40
66 #define OMAP_DMA_CMT_APE_RV_CHAN_1      41
67 #define OMAP_DMA_CMT_APE_TX_CHAN_2      42
68 #define OMAP_DMA_CMT_APE_RV_CHAN_2      43
69 #define OMAP_DMA_CMT_APE_TX_CHAN_3      44
70 #define OMAP_DMA_CMT_APE_RV_CHAN_3      45
71 #define OMAP_DMA_CMT_APE_TX_CHAN_4      46
72 #define OMAP_DMA_CMT_APE_RV_CHAN_4      47
73 #define OMAP_DMA_CMT_APE_TX_CHAN_5      48
74 #define OMAP_DMA_CMT_APE_RV_CHAN_5      49
75 #define OMAP_DMA_CMT_APE_TX_CHAN_6      50
76 #define OMAP_DMA_CMT_APE_RV_CHAN_6      51
77 #define OMAP_DMA_CMT_APE_TX_CHAN_7      52
78 #define OMAP_DMA_CMT_APE_RV_CHAN_7      53
79 #define OMAP_DMA_MMC2_TX                54
80 #define OMAP_DMA_MMC2_RX                55
81 #define OMAP_DMA_CRYPTO_DES_OUT         56
83 #endif /* __OMAP1_DMA_CHANNEL_H */