1 /*
2 * arch/arm/plat-omap/include/mach/uncompress.h
3 *
4 * Serial port stubs for kernel decompress status messages
5 *
6 * Initially based on:
7 * linux-2.4.15-rmk1-dsplinux1.6/arch/arm/plat-omap/include/mach1510/uncompress.h
8 * Copyright (C) 2000 RidgeRun, Inc.
9 * Author: Greg Lonnon <glonnon@ridgerun.com>
10 *
11 * Rewritten by:
12 * Author: <source@mvista.com>
13 * 2004 (c) MontaVista Software, Inc.
14 *
15 * This file is licensed under the terms of the GNU General Public License
16 * version 2. This program is licensed "as is" without any warranty of any
17 * kind, whether express or implied.
18 */
20 #include <linux/types.h>
21 #include <linux/serial_reg.h>
23 #include <asm/memory.h>
24 #include <asm/mach-types.h>
26 #include "serial.h"
28 #define MDR1_MODE_MASK 0x07
30 volatile u8 *uart_base;
31 int uart_shift;
33 /*
34 * Store the DEBUG_LL uart number into memory.
35 * See also debug-macro.S, and serial.c for related code.
36 */
37 static void set_omap_uart_info(unsigned char port)
38 {
39 /*
40 * Get address of some.bss variable and round it down
41 * a la CONFIG_AUTO_ZRELADDR.
42 */
43 u32 ram_start = (u32)&uart_shift & 0xf8000000;
44 u32 *uart_info = (u32 *)(ram_start + OMAP_UART_INFO_OFS);
45 *uart_info = port;
46 }
48 static void putc(int c)
49 {
50 if (!uart_base)
51 return;
53 /* Check for UART 16x mode */
54 if ((uart_base[UART_OMAP_MDR1 << uart_shift] & MDR1_MODE_MASK) != 0)
55 return;
57 while (!(uart_base[UART_LSR << uart_shift] & UART_LSR_THRE))
58 barrier();
59 uart_base[UART_TX << uart_shift] = c;
60 }
62 static inline void flush(void)
63 {
64 }
66 /*
67 * Macros to configure UART1 and debug UART
68 */
69 #define _DEBUG_LL_ENTRY(mach, dbg_uart, dbg_shft, dbg_id) \
70 if (machine_is_##mach()) { \
71 uart_base = (volatile u8 *)(dbg_uart); \
72 uart_shift = (dbg_shft); \
73 port = (dbg_id); \
74 set_omap_uart_info(port); \
75 break; \
76 }
78 #define DEBUG_LL_OMAP7XX(p, mach) \
79 _DEBUG_LL_ENTRY(mach, OMAP1_UART##p##_BASE, OMAP7XX_PORT_SHIFT, \
80 OMAP1UART##p)
82 #define DEBUG_LL_OMAP1(p, mach) \
83 _DEBUG_LL_ENTRY(mach, OMAP1_UART##p##_BASE, OMAP_PORT_SHIFT, \
84 OMAP1UART##p)
86 static inline void arch_decomp_setup(void)
87 {
88 int port = 0;
90 /*
91 * Initialize the port based on the machine ID from the bootloader.
92 * Note that we're using macros here instead of switch statement
93 * as machine_is functions are optimized out for the boards that
94 * are not selected.
95 */
96 do {
97 /* omap7xx/8xx based boards using UART1 with shift 0 */
98 DEBUG_LL_OMAP7XX(1, herald);
99 DEBUG_LL_OMAP7XX(1, omap_perseus2);
101 /* omap15xx/16xx based boards using UART1 */
102 DEBUG_LL_OMAP1(1, ams_delta);
103 DEBUG_LL_OMAP1(1, nokia770);
104 DEBUG_LL_OMAP1(1, omap_h2);
105 DEBUG_LL_OMAP1(1, omap_h3);
106 DEBUG_LL_OMAP1(1, omap_innovator);
107 DEBUG_LL_OMAP1(1, omap_osk);
108 DEBUG_LL_OMAP1(1, omap_palmte);
109 DEBUG_LL_OMAP1(1, omap_palmz71);
111 /* omap15xx/16xx based boards using UART2 */
112 DEBUG_LL_OMAP1(2, omap_palmtt);
114 /* omap15xx/16xx based boards using UART3 */
115 DEBUG_LL_OMAP1(3, sx1);
116 } while (0);
117 }
119 /*
120 * nothing to do
121 */
122 #define arch_decomp_wdog()