]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-omap2/am33xx-restart.c
OMAP: cdm data: Use sw sleep/wkup instead of hw_auto for dss
[android-sdk/kernel-video.git] / arch / arm / mach-omap2 / am33xx-restart.c
1 /*
2  * am33xx-restart.c - Code common to all AM33xx machines.
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
8 #include <linux/kernel.h>
10 #include "common.h"
11 #include "prm-regbits-33xx.h"
12 #include "prm33xx.h"
14 /**
15  * am3xx_restart - trigger a software restart of the SoC
16  * @mode: the "reboot mode", see arch/arm/kernel/{setup,process}.c
17  * @cmd: passed from the userspace program rebooting the system (if provided)
18  *
19  * Resets the SoC.  For @cmd, see the 'reboot' syscall in
20  * kernel/sys.c.  No return value.
21  */
22 void am33xx_restart(char mode, const char *cmd)
23 {
24         /* TODO: Handle mode and cmd if necessary */
26         am33xx_prm_rmw_reg_bits(AM33XX_GLOBAL_WARM_SW_RST_MASK,
27                                 AM33XX_GLOBAL_WARM_SW_RST_MASK,
28                                 AM33XX_PRM_DEVICE_MOD,
29                                 AM33XX_PRM_RSTCTRL_OFFSET);
31         /* OCP barrier */
32         (void)am33xx_prm_read_reg(AM33XX_PRM_DEVICE_MOD,
33                                   AM33XX_PRM_RSTCTRL_OFFSET);
34 }