1 /*
2 * linux/arch/arm/mach-omap2/board-am3517evm.c
3 *
4 * Copyright (C) 2009 Texas Instruments Incorporated
5 * Author: Ranjith Lohithakshan <ranjithl@ti.com>
6 *
7 * Based on mach-omap2/board-omap3evm.c
8 *
9 * This program is free software; you can redistribute it and/or modify it
10 * under the terms of the GNU General Public License as published by the
11 * Free Software Foundation version 2.
12 *
13 * This program is distributed "as is" WITHOUT ANY WARRANTY of any kind,
14 * whether express or implied; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
16 * General Public License for more details.
17 */
19 #include <linux/kernel.h>
20 #include <linux/init.h>
21 #include <linux/clk.h>
22 #include <linux/platform_device.h>
23 #include <linux/gpio.h>
24 #include <linux/i2c/pca953x.h>
25 #include <linux/can/platform/ti_hecc.h>
26 #include <linux/davinci_emac.h>
27 #include <linux/mmc/host.h>
28 #include <linux/usb/musb.h>
29 #include <linux/platform_data/gpio-omap.h>
31 #include "am35xx.h"
32 #include <asm/mach-types.h>
33 #include <asm/mach/arch.h>
34 #include <asm/mach/map.h>
36 #include "common.h"
37 #include <video/omapdss.h>
38 #include <video/omap-panel-generic-dpi.h>
39 #include <video/omap-panel-tfp410.h>
41 #include "am35xx-emac.h"
42 #include "mux.h"
43 #include "control.h"
44 #include "hsmmc.h"
46 #define LCD_PANEL_PWR 176
47 #define LCD_PANEL_BKLIGHT_PWR 182
48 #define LCD_PANEL_PWM 181
50 static struct i2c_board_info __initdata am3517evm_i2c1_boardinfo[] = {
51 {
52 I2C_BOARD_INFO("s35390a", 0x30),
53 },
54 };
56 /*
57 * RTC - S35390A
58 */
59 #define GPIO_RTCS35390A_IRQ 55
61 static void __init am3517_evm_rtc_init(void)
62 {
63 int r;
65 omap_mux_init_gpio(GPIO_RTCS35390A_IRQ, OMAP_PIN_INPUT_PULLUP);
67 r = gpio_request_one(GPIO_RTCS35390A_IRQ, GPIOF_IN, "rtcs35390a-irq");
68 if (r < 0) {
69 printk(KERN_WARNING "failed to request GPIO#%d\n",
70 GPIO_RTCS35390A_IRQ);
71 return;
72 }
74 am3517evm_i2c1_boardinfo[0].irq = gpio_to_irq(GPIO_RTCS35390A_IRQ);
75 }
77 /*
78 * I2C GPIO Expander - TCA6416
79 */
81 /* Mounted on Base-Board */
82 static struct pca953x_platform_data am3517evm_gpio_expander_info_0 = {
83 .gpio_base = OMAP_MAX_GPIO_LINES,
84 };
85 static struct i2c_board_info __initdata am3517evm_i2c2_boardinfo[] = {
86 {
87 I2C_BOARD_INFO("tlv320aic23", 0x1A),
88 },
89 {
90 I2C_BOARD_INFO("tca6416", 0x21),
91 .platform_data = &am3517evm_gpio_expander_info_0,
92 },
93 };
95 /* Mounted on UI Card */
96 static struct pca953x_platform_data am3517evm_ui_gpio_expander_info_1 = {
97 .gpio_base = OMAP_MAX_GPIO_LINES + 16,
98 };
99 static struct pca953x_platform_data am3517evm_ui_gpio_expander_info_2 = {
100 .gpio_base = OMAP_MAX_GPIO_LINES + 32,
101 };
102 static struct i2c_board_info __initdata am3517evm_i2c3_boardinfo[] = {
103 {
104 I2C_BOARD_INFO("tca6416", 0x20),
105 .platform_data = &am3517evm_ui_gpio_expander_info_1,
106 },
107 {
108 I2C_BOARD_INFO("tca6416", 0x21),
109 .platform_data = &am3517evm_ui_gpio_expander_info_2,
110 },
111 };
113 static int __init am3517_evm_i2c_init(void)
114 {
115 omap_register_i2c_bus(1, 400, NULL, 0);
116 omap_register_i2c_bus(2, 400, am3517evm_i2c2_boardinfo,
117 ARRAY_SIZE(am3517evm_i2c2_boardinfo));
118 omap_register_i2c_bus(3, 400, am3517evm_i2c3_boardinfo,
119 ARRAY_SIZE(am3517evm_i2c3_boardinfo));
121 return 0;
122 }
124 static int lcd_enabled;
125 static int dvi_enabled;
127 #if defined(CONFIG_PANEL_SHARP_LQ043T1DG01) || \
128 defined(CONFIG_PANEL_SHARP_LQ043T1DG01_MODULE)
129 static struct gpio am3517_evm_dss_gpios[] __initdata = {
130 /* GPIO 182 = LCD Backlight Power */
131 { LCD_PANEL_BKLIGHT_PWR, GPIOF_OUT_INIT_HIGH, "lcd_backlight_pwr" },
132 /* GPIO 181 = LCD Panel PWM */
133 { LCD_PANEL_PWM, GPIOF_OUT_INIT_HIGH, "lcd bl enable" },
134 /* GPIO 176 = LCD Panel Power enable pin */
135 { LCD_PANEL_PWR, GPIOF_OUT_INIT_HIGH, "dvi enable" },
136 };
138 static void __init am3517_evm_display_init(void)
139 {
140 int r;
142 omap_mux_init_gpio(LCD_PANEL_PWR, OMAP_PIN_INPUT_PULLUP);
143 omap_mux_init_gpio(LCD_PANEL_BKLIGHT_PWR, OMAP_PIN_INPUT_PULLDOWN);
144 omap_mux_init_gpio(LCD_PANEL_PWM, OMAP_PIN_INPUT_PULLDOWN);
146 r = gpio_request_array(am3517_evm_dss_gpios,
147 ARRAY_SIZE(am3517_evm_dss_gpios));
148 if (r) {
149 printk(KERN_ERR "failed to get DSS panel control GPIOs\n");
150 return;
151 }
153 printk(KERN_INFO "Display initialized successfully\n");
154 }
155 #else
156 static void __init am3517_evm_display_init(void) {}
157 #endif
159 static int am3517_evm_panel_enable_lcd(struct omap_dss_device *dssdev)
160 {
161 if (dvi_enabled) {
162 printk(KERN_ERR "cannot enable LCD, DVI is enabled\n");
163 return -EINVAL;
164 }
165 gpio_set_value(LCD_PANEL_PWR, 1);
166 lcd_enabled = 1;
168 return 0;
169 }
171 static void am3517_evm_panel_disable_lcd(struct omap_dss_device *dssdev)
172 {
173 gpio_set_value(LCD_PANEL_PWR, 0);
174 lcd_enabled = 0;
175 }
177 static struct panel_generic_dpi_data lcd_panel = {
178 .name = "sharp_lq",
179 .platform_enable = am3517_evm_panel_enable_lcd,
180 .platform_disable = am3517_evm_panel_disable_lcd,
181 };
183 static struct omap_dss_device am3517_evm_lcd_device = {
184 .type = OMAP_DISPLAY_TYPE_DPI,
185 .name = "lcd",
186 .driver_name = "generic_dpi_panel",
187 .data = &lcd_panel,
188 .phy.dpi.data_lines = 16,
189 };
191 static int am3517_evm_panel_enable_tv(struct omap_dss_device *dssdev)
192 {
193 return 0;
194 }
196 static void am3517_evm_panel_disable_tv(struct omap_dss_device *dssdev)
197 {
198 }
200 static struct omap_dss_device am3517_evm_tv_device = {
201 .type = OMAP_DISPLAY_TYPE_VENC,
202 .name = "tv",
203 .driver_name = "venc",
204 .phy.venc.type = OMAP_DSS_VENC_TYPE_SVIDEO,
205 .platform_enable = am3517_evm_panel_enable_tv,
206 .platform_disable = am3517_evm_panel_disable_tv,
207 };
209 static struct tfp410_platform_data dvi_panel = {
210 .power_down_gpio = -1,
211 .i2c_bus_num = -1,
212 };
214 static struct omap_dss_device am3517_evm_dvi_device = {
215 .type = OMAP_DISPLAY_TYPE_DPI,
216 .name = "dvi",
217 .driver_name = "tfp410",
218 .data = &dvi_panel,
219 .phy.dpi.data_lines = 24,
220 };
222 static struct omap_dss_device *am3517_evm_dss_devices[] = {
223 &am3517_evm_lcd_device,
224 &am3517_evm_tv_device,
225 &am3517_evm_dvi_device,
226 };
228 static struct omap_dss_board_info am3517_evm_dss_data = {
229 .num_devices = ARRAY_SIZE(am3517_evm_dss_devices),
230 .devices = am3517_evm_dss_devices,
231 .default_device = &am3517_evm_lcd_device,
232 };
234 /*
235 * Board initialization
236 */
238 static struct omap_musb_board_data musb_board_data = {
239 .interface_type = MUSB_INTERFACE_ULPI,
240 .mode = MUSB_OTG,
241 .power = 500,
242 .set_phy_power = am35x_musb_phy_power,
243 .clear_irq = am35x_musb_clear_irq,
244 .set_mode = am35x_set_mode,
245 .reset = am35x_musb_reset,
246 };
248 static __init void am3517_evm_musb_init(void)
249 {
250 u32 devconf2;
252 /*
253 * Set up USB clock/mode in the DEVCONF2 register.
254 */
255 devconf2 = omap_ctrl_readl(AM35XX_CONTROL_DEVCONF2);
257 /* USB2.0 PHY reference clock is 13 MHz */
258 devconf2 &= ~(CONF2_REFFREQ | CONF2_OTGMODE | CONF2_PHY_GPIOMODE);
259 devconf2 |= CONF2_REFFREQ_13MHZ | CONF2_SESENDEN | CONF2_VBDTCTEN
260 | CONF2_DATPOL;
262 omap_ctrl_writel(devconf2, AM35XX_CONTROL_DEVCONF2);
264 usb_musb_init(&musb_board_data);
265 }
267 static __init void am3517_evm_mcbsp1_init(void)
268 {
269 u32 devconf0;
271 /* McBSP1 CLKR/FSR signal to be connected to CLKX/FSX pin */
272 devconf0 = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0);
273 devconf0 |= OMAP2_MCBSP1_CLKR_MASK | OMAP2_MCBSP1_FSR_MASK;
274 omap_ctrl_writel(devconf0, OMAP2_CONTROL_DEVCONF0);
275 }
277 static const struct usbhs_omap_board_data usbhs_bdata __initconst = {
278 .port_mode[0] = OMAP_EHCI_PORT_MODE_PHY,
279 #if defined(CONFIG_PANEL_SHARP_LQ043T1DG01) || \
280 defined(CONFIG_PANEL_SHARP_LQ043T1DG01_MODULE)
281 .port_mode[1] = OMAP_USBHS_PORT_MODE_UNUSED,
282 #else
283 .port_mode[1] = OMAP_EHCI_PORT_MODE_PHY,
284 #endif
285 .port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED,
287 .phy_reset = true,
288 .reset_gpio_port[0] = 57,
289 .reset_gpio_port[1] = -EINVAL,
290 .reset_gpio_port[2] = -EINVAL
291 };
293 #ifdef CONFIG_OMAP_MUX
294 static struct omap_board_mux board_mux[] __initdata = {
295 /* USB OTG DRVVBUS offset = 0x212 */
296 OMAP3_MUX(SAD2D_MCAD23, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLDOWN),
297 { .reg_offset = OMAP_MUX_TERMINATOR },
298 };
299 #endif
302 static struct resource am3517_hecc_resources[] = {
303 {
304 .start = AM35XX_IPSS_HECC_BASE,
305 .end = AM35XX_IPSS_HECC_BASE + 0x3FFF,
306 .flags = IORESOURCE_MEM,
307 },
308 {
309 .start = 24 + OMAP_INTC_START,
310 .flags = IORESOURCE_IRQ,
311 },
312 };
314 static struct platform_device am3517_hecc_device = {
315 .name = "ti_hecc",
316 .id = -1,
317 .num_resources = ARRAY_SIZE(am3517_hecc_resources),
318 .resource = am3517_hecc_resources,
319 };
321 static struct ti_hecc_platform_data am3517_evm_hecc_pdata = {
322 .scc_hecc_offset = AM35XX_HECC_SCC_HECC_OFFSET,
323 .scc_ram_offset = AM35XX_HECC_SCC_RAM_OFFSET,
324 .hecc_ram_offset = AM35XX_HECC_RAM_OFFSET,
325 .mbx_offset = AM35XX_HECC_MBOX_OFFSET,
326 .int_line = AM35XX_HECC_INT_LINE,
327 .version = AM35XX_HECC_VERSION,
328 };
330 static void am3517_evm_hecc_init(struct ti_hecc_platform_data *pdata)
331 {
332 am3517_hecc_device.dev.platform_data = pdata;
333 platform_device_register(&am3517_hecc_device);
334 }
336 static struct omap2_hsmmc_info mmc[] = {
337 {
338 .mmc = 1,
339 .caps = MMC_CAP_4_BIT_DATA,
340 .gpio_cd = 127,
341 .gpio_wp = 126,
342 },
343 {
344 .mmc = 2,
345 .caps = MMC_CAP_4_BIT_DATA,
346 .gpio_cd = 128,
347 .gpio_wp = 129,
348 },
349 {} /* Terminator */
350 };
353 static void __init am3517_evm_init(void)
354 {
355 omap3_mux_init(board_mux, OMAP_PACKAGE_CBB);
357 am3517_evm_i2c_init();
358 omap_display_init(&am3517_evm_dss_data);
359 omap_serial_init();
360 omap_sdrc_init(NULL, NULL);
362 /* Configure GPIO for EHCI port */
363 omap_mux_init_gpio(57, OMAP_PIN_OUTPUT);
364 usbhs_init(&usbhs_bdata);
365 am3517_evm_hecc_init(&am3517_evm_hecc_pdata);
366 /* DSS */
367 am3517_evm_display_init();
369 /* RTC - S35390A */
370 am3517_evm_rtc_init();
372 i2c_register_board_info(1, am3517evm_i2c1_boardinfo,
373 ARRAY_SIZE(am3517evm_i2c1_boardinfo));
374 /*Ethernet*/
375 am35xx_emac_init(AM35XX_DEFAULT_MDIO_FREQUENCY, 1);
377 /* MUSB */
378 am3517_evm_musb_init();
380 /* McBSP1 */
381 am3517_evm_mcbsp1_init();
383 /* MMC init function */
384 omap_hsmmc_init(mmc);
385 }
387 MACHINE_START(OMAP3517EVM, "OMAP3517/AM3517 EVM")
388 .atag_offset = 0x100,
389 .reserve = omap_reserve,
390 .map_io = omap3_map_io,
391 .init_early = am35xx_init_early,
392 .init_irq = omap3_init_irq,
393 .handle_irq = omap3_intc_handle_irq,
394 .init_machine = am3517_evm_init,
395 .init_late = am35xx_init_late,
396 .timer = &omap3_timer,
397 .restart = omap3xxx_restart,
398 MACHINE_END