]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-omap2/board-ldp.c
Merge remote-tracking branch 'origin/omaplfb' into p-ti-android-3.8.y-video
[android-sdk/kernel-video.git] / arch / arm / mach-omap2 / board-ldp.c
1 /*
2  * linux/arch/arm/mach-omap2/board-ldp.c
3  *
4  * Copyright (C) 2008 Texas Instruments Inc.
5  * Nishant Kamat <nskamat@ti.com>
6  *
7  * Modified from mach-omap2/board-3430sdp.c
8  *
9  * This program is free software; you can redistribute it and/or modify
10  * it under the terms of the GNU General Public License version 2 as
11  * published by the Free Software Foundation.
12  */
13 #include <linux/gpio.h>
14 #include <linux/kernel.h>
15 #include <linux/init.h>
16 #include <linux/platform_device.h>
17 #include <linux/delay.h>
18 #include <linux/input.h>
19 #include <linux/input/matrix_keypad.h>
20 #include <linux/gpio_keys.h>
21 #include <linux/workqueue.h>
22 #include <linux/err.h>
23 #include <linux/clk.h>
24 #include <linux/spi/spi.h>
25 #include <linux/regulator/fixed.h>
26 #include <linux/regulator/machine.h>
27 #include <linux/i2c/twl.h>
28 #include <linux/io.h>
29 #include <linux/smsc911x.h>
30 #include <linux/mmc/host.h>
31 #include <linux/usb/phy.h>
32 #include <linux/platform_data/spi-omap2-mcspi.h>
34 #include <asm/mach-types.h>
35 #include <asm/mach/arch.h>
36 #include <asm/mach/map.h>
38 #include "common.h"
39 #include "board-zoom.h"
40 #include "gpmc.h"
41 #include "gpmc-smsc911x.h"
43 #include <video/omapdss.h>
44 #include <video/omap-panel-generic-dpi.h>
46 #include "board-flash.h"
47 #include "mux.h"
48 #include "hsmmc.h"
49 #include "control.h"
50 #include "common-board-devices.h"
52 #define LDP_SMSC911X_CS         1
53 #define LDP_SMSC911X_GPIO       152
54 #define DEBUG_BASE              0x08000000
55 #define LDP_ETHR_START          DEBUG_BASE
57 static uint32_t board_keymap[] = {
58         KEY(0, 0, KEY_1),
59         KEY(1, 0, KEY_2),
60         KEY(2, 0, KEY_3),
61         KEY(0, 1, KEY_4),
62         KEY(1, 1, KEY_5),
63         KEY(2, 1, KEY_6),
64         KEY(3, 1, KEY_F5),
65         KEY(0, 2, KEY_7),
66         KEY(1, 2, KEY_8),
67         KEY(2, 2, KEY_9),
68         KEY(3, 2, KEY_F6),
69         KEY(0, 3, KEY_F7),
70         KEY(1, 3, KEY_0),
71         KEY(2, 3, KEY_F8),
72         PERSISTENT_KEY(4, 5),
73         KEY(4, 4, KEY_VOLUMEUP),
74         KEY(5, 5, KEY_VOLUMEDOWN),
75         0
76 };
78 static struct matrix_keymap_data board_map_data = {
79         .keymap                 = board_keymap,
80         .keymap_size            = ARRAY_SIZE(board_keymap),
81 };
83 static struct twl4030_keypad_data ldp_kp_twl4030_data = {
84         .keymap_data    = &board_map_data,
85         .rows           = 6,
86         .cols           = 6,
87         .rep            = 1,
88 };
90 static struct gpio_keys_button ldp_gpio_keys_buttons[] = {
91         [0] = {
92                 .code                   = KEY_ENTER,
93                 .gpio                   = 101,
94                 .desc                   = "enter sw",
95                 .active_low             = 1,
96                 .debounce_interval      = 30,
97         },
98         [1] = {
99                 .code                   = KEY_F1,
100                 .gpio                   = 102,
101                 .desc                   = "func 1",
102                 .active_low             = 1,
103                 .debounce_interval      = 30,
104         },
105         [2] = {
106                 .code                   = KEY_F2,
107                 .gpio                   = 103,
108                 .desc                   = "func 2",
109                 .active_low             = 1,
110                 .debounce_interval      = 30,
111         },
112         [3] = {
113                 .code                   = KEY_F3,
114                 .gpio                   = 104,
115                 .desc                   = "func 3",
116                 .active_low             = 1,
117                 .debounce_interval      = 30,
118         },
119         [4] = {
120                 .code                   = KEY_F4,
121                 .gpio                   = 105,
122                 .desc                   = "func 4",
123                 .active_low             = 1,
124                 .debounce_interval      = 30,
125         },
126         [5] = {
127                 .code                   = KEY_LEFT,
128                 .gpio                   = 106,
129                 .desc                   = "left sw",
130                 .active_low             = 1,
131                 .debounce_interval      = 30,
132         },
133         [6] = {
134                 .code                   = KEY_RIGHT,
135                 .gpio                   = 107,
136                 .desc                   = "right sw",
137                 .active_low             = 1,
138                 .debounce_interval      = 30,
139         },
140         [7] = {
141                 .code                   = KEY_UP,
142                 .gpio                   = 108,
143                 .desc                   = "up sw",
144                 .active_low             = 1,
145                 .debounce_interval      = 30,
146         },
147         [8] = {
148                 .code                   = KEY_DOWN,
149                 .gpio                   = 109,
150                 .desc                   = "down sw",
151                 .active_low             = 1,
152                 .debounce_interval      = 30,
153         },
154 };
156 static struct gpio_keys_platform_data ldp_gpio_keys = {
157         .buttons                = ldp_gpio_keys_buttons,
158         .nbuttons               = ARRAY_SIZE(ldp_gpio_keys_buttons),
159         .rep                    = 1,
160 };
162 static struct platform_device ldp_gpio_keys_device = {
163         .name           = "gpio-keys",
164         .id             = -1,
165         .dev            = {
166                 .platform_data  = &ldp_gpio_keys,
167         },
168 };
170 static struct omap_smsc911x_platform_data smsc911x_cfg = {
171         .cs             = LDP_SMSC911X_CS,
172         .gpio_irq       = LDP_SMSC911X_GPIO,
173         .gpio_reset     = -EINVAL,
174         .flags          = SMSC911X_USE_32BIT,
175 };
177 static inline void __init ldp_init_smsc911x(void)
179         gpmc_smsc911x_init(&smsc911x_cfg);
182 /* LCD */
184 static int ldp_backlight_gpio;
185 static int ldp_lcd_enable_gpio;
187 #define LCD_PANEL_RESET_GPIO            55
188 #define LCD_PANEL_QVGA_GPIO             56
190 static int ldp_panel_enable_lcd(struct omap_dss_device *dssdev)
192         if (gpio_is_valid(ldp_lcd_enable_gpio))
193                 gpio_direction_output(ldp_lcd_enable_gpio, 1);
194         if (gpio_is_valid(ldp_backlight_gpio))
195                 gpio_direction_output(ldp_backlight_gpio, 1);
197         return 0;
200 static void ldp_panel_disable_lcd(struct omap_dss_device *dssdev)
202         if (gpio_is_valid(ldp_lcd_enable_gpio))
203                 gpio_direction_output(ldp_lcd_enable_gpio, 0);
204         if (gpio_is_valid(ldp_backlight_gpio))
205                 gpio_direction_output(ldp_backlight_gpio, 0);
208 static struct panel_generic_dpi_data ldp_panel_data = {
209         .name                   = "nec_nl2432dr22-11b",
210         .platform_enable        = ldp_panel_enable_lcd,
211         .platform_disable       = ldp_panel_disable_lcd,
212 };
214 static struct omap_dss_device ldp_lcd_device = {
215         .name                   = "lcd",
216         .driver_name            = "generic_dpi_panel",
217         .type                   = OMAP_DISPLAY_TYPE_DPI,
218         .phy.dpi.data_lines     = 18,
219         .data                   = &ldp_panel_data,
220 };
222 static struct omap_dss_device *ldp_dss_devices[] = {
223         &ldp_lcd_device,
224 };
226 static struct omap_dss_board_info ldp_dss_data = {
227         .num_devices    = ARRAY_SIZE(ldp_dss_devices),
228         .devices        = ldp_dss_devices,
229         .default_device = &ldp_lcd_device,
230 };
232 static void __init ldp_display_init(void)
234         int r;
236         static struct gpio gpios[] __initdata = {
237                 {LCD_PANEL_RESET_GPIO, GPIOF_OUT_INIT_HIGH, "LCD RESET"},
238                 {LCD_PANEL_QVGA_GPIO, GPIOF_OUT_INIT_HIGH, "LCD QVGA"},
239         };
241         r = gpio_request_array(gpios, ARRAY_SIZE(gpios));
242         if (r) {
243                 pr_err("Cannot request LCD GPIOs, error %d\n", r);
244                 return;
245         }
247         omap_display_init(&ldp_dss_data);
250 static int ldp_twl_gpio_setup(struct device *dev, unsigned gpio, unsigned ngpio)
252         int r;
254         struct gpio gpios[] = {
255                 {gpio + 7 , GPIOF_OUT_INIT_LOW, "LCD ENABLE"},
256                 {gpio + 15, GPIOF_OUT_INIT_LOW, "LCD BACKLIGHT"},
257         };
259         r = gpio_request_array(gpios, ARRAY_SIZE(gpios));
260         if (r) {
261                 pr_err("Cannot request LCD GPIOs, error %d\n", r);
262                 ldp_backlight_gpio = -EINVAL;
263                 ldp_lcd_enable_gpio = -EINVAL;
264                 return r;
265         }
267         ldp_backlight_gpio = gpio + 15;
268         ldp_lcd_enable_gpio = gpio + 7;
270         return 0;
273 static struct twl4030_gpio_platform_data ldp_gpio_data = {
274         .setup          = ldp_twl_gpio_setup,
275 };
277 static struct regulator_consumer_supply ldp_vmmc1_supply[] = {
278         REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"),
279 };
281 /* VMMC1 for MMC1 pins CMD, CLK, DAT0..DAT3 (20 mA, plus card == max 220 mA) */
282 static struct regulator_init_data ldp_vmmc1 = {
283         .constraints = {
284                 .min_uV                 = 1850000,
285                 .max_uV                 = 3150000,
286                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
287                                         | REGULATOR_MODE_STANDBY,
288                 .valid_ops_mask         = REGULATOR_CHANGE_VOLTAGE
289                                         | REGULATOR_CHANGE_MODE
290                                         | REGULATOR_CHANGE_STATUS,
291         },
292         .num_consumer_supplies  = ARRAY_SIZE(ldp_vmmc1_supply),
293         .consumer_supplies      = ldp_vmmc1_supply,
294 };
296 /* ads7846 on SPI */
297 static struct regulator_consumer_supply ldp_vaux1_supplies[] = {
298         REGULATOR_SUPPLY("vcc", "spi1.0"),
299 };
301 /* VAUX1 */
302 static struct regulator_init_data ldp_vaux1 = {
303         .constraints = {
304                 .min_uV                 = 3000000,
305                 .max_uV                 = 3000000,
306                 .apply_uV               = true,
307                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
308                                         | REGULATOR_MODE_STANDBY,
309                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
310                                         | REGULATOR_CHANGE_STATUS,
311         },
312         .num_consumer_supplies          = ARRAY_SIZE(ldp_vaux1_supplies),
313         .consumer_supplies              = ldp_vaux1_supplies,
314 };
316 static struct regulator_consumer_supply ldp_vpll2_supplies[] = {
317         REGULATOR_SUPPLY("vdds_dsi", "omapdss"),
318         REGULATOR_SUPPLY("vdds_dsi", "omapdss_dsi1"),
319 };
321 static struct regulator_init_data ldp_vpll2 = {
322         .constraints = {
323                 .name                   = "VDVI",
324                 .min_uV                 = 1800000,
325                 .max_uV                 = 1800000,
326                 .apply_uV               = true,
327                 .valid_modes_mask       = REGULATOR_MODE_NORMAL
328                                         | REGULATOR_MODE_STANDBY,
329                 .valid_ops_mask         = REGULATOR_CHANGE_MODE
330                                         | REGULATOR_CHANGE_STATUS,
331         },
332         .num_consumer_supplies  = ARRAY_SIZE(ldp_vpll2_supplies),
333         .consumer_supplies      = ldp_vpll2_supplies,
334 };
336 static struct twl4030_platform_data ldp_twldata = {
337         /* platform_data for children goes here */
338         .vmmc1          = &ldp_vmmc1,
339         .vaux1          = &ldp_vaux1,
340         .vpll2          = &ldp_vpll2,
341         .gpio           = &ldp_gpio_data,
342         .keypad         = &ldp_kp_twl4030_data,
343 };
345 static int __init omap_i2c_init(void)
347         omap3_pmic_get_config(&ldp_twldata,
348                           TWL_COMMON_PDATA_USB | TWL_COMMON_PDATA_MADC, 0);
349         omap3_pmic_init("twl4030", &ldp_twldata);
350         omap_register_i2c_bus(2, 400, NULL, 0);
351         omap_register_i2c_bus(3, 400, NULL, 0);
352         return 0;
355 static struct omap2_hsmmc_info mmc[] __initdata = {
356         {
357                 .mmc            = 1,
358                 .caps           = MMC_CAP_4_BIT_DATA,
359                 .gpio_cd        = -EINVAL,
360                 .gpio_wp        = -EINVAL,
361         },
362         {}      /* Terminator */
363 };
365 static struct platform_device *ldp_devices[] __initdata = {
366         &ldp_gpio_keys_device,
367 };
369 #ifdef CONFIG_OMAP_MUX
370 static struct omap_board_mux board_mux[] __initdata = {
371         { .reg_offset = OMAP_MUX_TERMINATOR },
372 };
373 #endif
375 static struct mtd_partition ldp_nand_partitions[] = {
376         /* All the partition sizes are listed in terms of NAND block size */
377         {
378                 .name           = "X-Loader-NAND",
379                 .offset         = 0,
380                 .size           = 4 * (64 * 2048),      /* 512KB, 0x80000 */
381                 .mask_flags     = MTD_WRITEABLE,        /* force read-only */
382         },
383         {
384                 .name           = "U-Boot-NAND",
385                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x80000 */
386                 .size           = 10 * (64 * 2048),     /* 1.25MB, 0x140000 */
387                 .mask_flags     = MTD_WRITEABLE,        /* force read-only */
388         },
389         {
390                 .name           = "Boot Env-NAND",
391                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x1c0000 */
392                 .size           = 2 * (64 * 2048),      /* 256KB, 0x40000 */
393         },
394         {
395                 .name           = "Kernel-NAND",
396                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x0200000*/
397                 .size           = 240 * (64 * 2048),    /* 30M, 0x1E00000 */
398         },
399         {
400                 .name           = "File System - NAND",
401                 .offset         = MTDPART_OFS_APPEND,   /* Offset = 0x2000000 */
402                 .size           = MTDPART_SIZ_FULL,     /* 96MB, 0x6000000 */
403         },
405 };
407 static struct regulator_consumer_supply dummy_supplies[] = {
408         REGULATOR_SUPPLY("vddvario", "smsc911x.0"),
409         REGULATOR_SUPPLY("vdd33a", "smsc911x.0"),
410 };
412 static void __init omap_ldp_init(void)
414         regulator_register_fixed(0, dummy_supplies, ARRAY_SIZE(dummy_supplies));
415         omap3_mux_init(board_mux, OMAP_PACKAGE_CBB);
416         ldp_init_smsc911x();
417         omap_i2c_init();
418         platform_add_devices(ldp_devices, ARRAY_SIZE(ldp_devices));
419         omap_ads7846_init(1, 54, 310, NULL);
420         omap_serial_init();
421         omap_sdrc_init(NULL, NULL);
422         usb_bind_phy("musb-hdrc.0.auto", 0, "twl4030_usb");
423         usb_musb_init(NULL);
424         board_nand_init(ldp_nand_partitions, ARRAY_SIZE(ldp_nand_partitions),
425                         ZOOM_NAND_CS, 0, nand_default_timings);
427         omap_hsmmc_init(mmc);
428         ldp_display_init();
431 MACHINE_START(OMAP_LDP, "OMAP LDP board")
432         .atag_offset    = 0x100,
433         .reserve        = omap_reserve,
434         .map_io         = omap3_map_io,
435         .init_early     = omap3430_init_early,
436         .init_irq       = omap3_init_irq,
437         .handle_irq     = omap3_intc_handle_irq,
438         .init_machine   = omap_ldp_init,
439         .init_late      = omap3430_init_late,
440         .timer          = &omap3_timer,
441         .restart        = omap3xxx_restart,
442 MACHINE_END