1 /*
2 * linux/arch/arm/mach-omap2/board-omap3evm.c
3 *
4 * Copyright (C) 2008 Texas Instruments
5 *
6 * Modified from mach-omap2/board-3430sdp.c
7 *
8 * Initial code: Syed Mohammed Khasim
9 *
10 * This program is free software; you can redistribute it and/or modify
11 * it under the terms of the GNU General Public License version 2 as
12 * published by the Free Software Foundation.
13 */
15 #include <linux/kernel.h>
16 #include <linux/init.h>
17 #include <linux/platform_device.h>
18 #include <linux/delay.h>
19 #include <linux/err.h>
20 #include <linux/clk.h>
21 #include <linux/gpio.h>
22 #include <linux/input.h>
23 #include <linux/input/matrix_keypad.h>
24 #include <linux/leds.h>
25 #include <linux/interrupt.h>
27 #include <linux/mtd/mtd.h>
28 #include <linux/mtd/partitions.h>
29 #include <linux/mtd/nand.h>
31 #include <linux/spi/spi.h>
32 #include <linux/spi/ads7846.h>
33 #include <linux/i2c/twl.h>
34 #include <linux/usb/otg.h>
35 #include <linux/usb/musb.h>
36 #include <linux/usb/nop-usb-xceiv.h>
37 #include <linux/usb/phy.h>
38 #include <linux/smsc911x.h>
40 #include <linux/wl12xx.h>
41 #include <linux/regulator/fixed.h>
42 #include <linux/regulator/machine.h>
43 #include <linux/mmc/host.h>
44 #include <linux/export.h>
46 #include <asm/mach-types.h>
47 #include <asm/mach/arch.h>
48 #include <asm/mach/map.h>
50 #include <linux/platform_data/mtd-nand-omap2.h>
51 #include "common.h"
52 #include <linux/platform_data/spi-omap2-mcspi.h>
53 #include <video/omapdss.h>
54 #include <video/omap-panel-tfp410.h>
56 #include "soc.h"
57 #include "mux.h"
58 #include "sdram-micron-mt46h32m32lf-6.h"
59 #include "hsmmc.h"
60 #include "common-board-devices.h"
61 #include "board-flash.h"
63 #define NAND_CS 0
65 #define OMAP3_EVM_TS_GPIO 175
66 #define OMAP3_EVM_EHCI_VBUS 22
67 #define OMAP3_EVM_EHCI_SELECT 61
69 #define OMAP3EVM_ETHR_START 0x2c000000
70 #define OMAP3EVM_ETHR_SIZE 1024
71 #define OMAP3EVM_ETHR_ID_REV 0x50
72 #define OMAP3EVM_ETHR_GPIO_IRQ 176
73 #define OMAP3EVM_SMSC911X_CS 5
74 /*
75 * Eth Reset signal
76 * 64 = Generation 1 (<=RevD)
77 * 7 = Generation 2 (>=RevE)
78 */
79 #define OMAP3EVM_GEN1_ETHR_GPIO_RST 64
80 #define OMAP3EVM_GEN2_ETHR_GPIO_RST 7
82 /*
83 * OMAP35x EVM revision
84 * Run time detection of EVM revision is done by reading Ethernet
85 * PHY ID -
86 * GEN_1 = 0x01150000
87 * GEN_2 = 0x92200000
88 */
89 enum {
90 OMAP3EVM_BOARD_GEN_1 = 0, /* EVM Rev between A - D */
91 OMAP3EVM_BOARD_GEN_2, /* EVM Rev >= Rev E */
92 };
94 static u8 omap3_evm_version;
96 static u8 get_omap3_evm_rev(void)
97 {
98 return omap3_evm_version;
99 }
101 static void __init omap3_evm_get_revision(void)
102 {
103 void __iomem *ioaddr;
104 unsigned int smsc_id;
106 /* Ethernet PHY ID is stored at ID_REV register */
107 ioaddr = ioremap_nocache(OMAP3EVM_ETHR_START, SZ_1K);
108 if (!ioaddr)
109 return;
110 smsc_id = readl(ioaddr + OMAP3EVM_ETHR_ID_REV) & 0xFFFF0000;
111 iounmap(ioaddr);
113 switch (smsc_id) {
114 /*SMSC9115 chipset*/
115 case 0x01150000:
116 omap3_evm_version = OMAP3EVM_BOARD_GEN_1;
117 break;
118 /*SMSC 9220 chipset*/
119 case 0x92200000:
120 default:
121 omap3_evm_version = OMAP3EVM_BOARD_GEN_2;
122 }
123 }
125 #if defined(CONFIG_SMSC911X) || defined(CONFIG_SMSC911X_MODULE)
126 #include "gpmc-smsc911x.h"
128 static struct omap_smsc911x_platform_data smsc911x_cfg = {
129 .cs = OMAP3EVM_SMSC911X_CS,
130 .gpio_irq = OMAP3EVM_ETHR_GPIO_IRQ,
131 .gpio_reset = -EINVAL,
132 .flags = SMSC911X_USE_32BIT | SMSC911X_SAVE_MAC_ADDRESS,
133 };
135 static inline void __init omap3evm_init_smsc911x(void)
136 {
137 /* Configure ethernet controller reset gpio */
138 if (cpu_is_omap3430()) {
139 if (get_omap3_evm_rev() == OMAP3EVM_BOARD_GEN_1)
140 smsc911x_cfg.gpio_reset = OMAP3EVM_GEN1_ETHR_GPIO_RST;
141 else
142 smsc911x_cfg.gpio_reset = OMAP3EVM_GEN2_ETHR_GPIO_RST;
143 }
145 gpmc_smsc911x_init(&smsc911x_cfg);
146 }
148 #else
149 static inline void __init omap3evm_init_smsc911x(void) { return; }
150 #endif
152 /*
153 * OMAP3EVM LCD Panel control signals
154 */
155 #define OMAP3EVM_LCD_PANEL_LR 2
156 #define OMAP3EVM_LCD_PANEL_UD 3
157 #define OMAP3EVM_LCD_PANEL_INI 152
158 #define OMAP3EVM_LCD_PANEL_ENVDD 153
159 #define OMAP3EVM_LCD_PANEL_QVGA 154
160 #define OMAP3EVM_LCD_PANEL_RESB 155
161 #define OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO 210
162 #define OMAP3EVM_DVI_PANEL_EN_GPIO 199
164 static struct gpio omap3_evm_dss_gpios[] __initdata = {
165 { OMAP3EVM_LCD_PANEL_RESB, GPIOF_OUT_INIT_HIGH, "lcd_panel_resb" },
166 { OMAP3EVM_LCD_PANEL_INI, GPIOF_OUT_INIT_HIGH, "lcd_panel_ini" },
167 { OMAP3EVM_LCD_PANEL_QVGA, GPIOF_OUT_INIT_LOW, "lcd_panel_qvga" },
168 { OMAP3EVM_LCD_PANEL_LR, GPIOF_OUT_INIT_HIGH, "lcd_panel_lr" },
169 { OMAP3EVM_LCD_PANEL_UD, GPIOF_OUT_INIT_HIGH, "lcd_panel_ud" },
170 { OMAP3EVM_LCD_PANEL_ENVDD, GPIOF_OUT_INIT_LOW, "lcd_panel_envdd" },
171 };
173 static int lcd_enabled;
174 static int dvi_enabled;
176 static void __init omap3_evm_display_init(void)
177 {
178 int r;
180 r = gpio_request_array(omap3_evm_dss_gpios,
181 ARRAY_SIZE(omap3_evm_dss_gpios));
182 if (r)
183 printk(KERN_ERR "failed to get lcd_panel_* gpios\n");
184 }
186 static int omap3_evm_enable_lcd(struct omap_dss_device *dssdev)
187 {
188 if (dvi_enabled) {
189 printk(KERN_ERR "cannot enable LCD, DVI is enabled\n");
190 return -EINVAL;
191 }
192 gpio_set_value(OMAP3EVM_LCD_PANEL_ENVDD, 0);
194 if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
195 gpio_set_value_cansleep(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 0);
196 else
197 gpio_set_value_cansleep(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 1);
199 lcd_enabled = 1;
200 return 0;
201 }
203 static void omap3_evm_disable_lcd(struct omap_dss_device *dssdev)
204 {
205 gpio_set_value(OMAP3EVM_LCD_PANEL_ENVDD, 1);
207 if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
208 gpio_set_value_cansleep(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 1);
209 else
210 gpio_set_value_cansleep(OMAP3EVM_LCD_PANEL_BKLIGHT_GPIO, 0);
212 lcd_enabled = 0;
213 }
215 static struct omap_dss_device omap3_evm_lcd_device = {
216 .name = "lcd",
217 .driver_name = "sharp_ls_panel",
218 .type = OMAP_DISPLAY_TYPE_DPI,
219 .phy.dpi.data_lines = 18,
220 .platform_enable = omap3_evm_enable_lcd,
221 .platform_disable = omap3_evm_disable_lcd,
222 };
224 static int omap3_evm_enable_tv(struct omap_dss_device *dssdev)
225 {
226 return 0;
227 }
229 static void omap3_evm_disable_tv(struct omap_dss_device *dssdev)
230 {
231 }
233 static struct omap_dss_device omap3_evm_tv_device = {
234 .name = "tv",
235 .driver_name = "venc",
236 .type = OMAP_DISPLAY_TYPE_VENC,
237 .phy.venc.type = OMAP_DSS_VENC_TYPE_SVIDEO,
238 .platform_enable = omap3_evm_enable_tv,
239 .platform_disable = omap3_evm_disable_tv,
240 };
242 static struct tfp410_platform_data dvi_panel = {
243 .power_down_gpio = OMAP3EVM_DVI_PANEL_EN_GPIO,
244 .i2c_bus_num = -1,
245 };
247 static struct omap_dss_device omap3_evm_dvi_device = {
248 .name = "dvi",
249 .type = OMAP_DISPLAY_TYPE_DPI,
250 .driver_name = "tfp410",
251 .data = &dvi_panel,
252 .phy.dpi.data_lines = 24,
253 };
255 static struct omap_dss_device *omap3_evm_dss_devices[] = {
256 &omap3_evm_lcd_device,
257 &omap3_evm_tv_device,
258 &omap3_evm_dvi_device,
259 };
261 static struct omap_dss_board_info omap3_evm_dss_data = {
262 .num_devices = ARRAY_SIZE(omap3_evm_dss_devices),
263 .devices = omap3_evm_dss_devices,
264 .default_device = &omap3_evm_lcd_device,
265 };
267 static struct regulator_consumer_supply omap3evm_vmmc1_supply[] = {
268 REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"),
269 };
271 static struct regulator_consumer_supply omap3evm_vsim_supply[] = {
272 REGULATOR_SUPPLY("vmmc_aux", "omap_hsmmc.0"),
273 };
275 /* VMMC1 for MMC1 pins CMD, CLK, DAT0..DAT3 (20 mA, plus card == max 220 mA) */
276 static struct regulator_init_data omap3evm_vmmc1 = {
277 .constraints = {
278 .min_uV = 1850000,
279 .max_uV = 3150000,
280 .valid_modes_mask = REGULATOR_MODE_NORMAL
281 | REGULATOR_MODE_STANDBY,
282 .valid_ops_mask = REGULATOR_CHANGE_VOLTAGE
283 | REGULATOR_CHANGE_MODE
284 | REGULATOR_CHANGE_STATUS,
285 },
286 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vmmc1_supply),
287 .consumer_supplies = omap3evm_vmmc1_supply,
288 };
290 /* VSIM for MMC1 pins DAT4..DAT7 (2 mA, plus card == max 50 mA) */
291 static struct regulator_init_data omap3evm_vsim = {
292 .constraints = {
293 .min_uV = 1800000,
294 .max_uV = 3000000,
295 .valid_modes_mask = REGULATOR_MODE_NORMAL
296 | REGULATOR_MODE_STANDBY,
297 .valid_ops_mask = REGULATOR_CHANGE_VOLTAGE
298 | REGULATOR_CHANGE_MODE
299 | REGULATOR_CHANGE_STATUS,
300 },
301 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vsim_supply),
302 .consumer_supplies = omap3evm_vsim_supply,
303 };
305 static struct omap2_hsmmc_info mmc[] = {
306 {
307 .mmc = 1,
308 .caps = MMC_CAP_4_BIT_DATA,
309 .gpio_cd = -EINVAL,
310 .gpio_wp = 63,
311 .deferred = true,
312 },
313 #ifdef CONFIG_WILINK_PLATFORM_DATA
314 {
315 .name = "wl1271",
316 .mmc = 2,
317 .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
318 .gpio_wp = -EINVAL,
319 .gpio_cd = -EINVAL,
320 .nonremovable = true,
321 },
322 #endif
323 {} /* Terminator */
324 };
326 static struct gpio_led gpio_leds[] = {
327 {
328 .name = "omap3evm::ledb",
329 /* normally not visible (board underside) */
330 .default_trigger = "default-on",
331 .gpio = -EINVAL, /* gets replaced */
332 .active_low = true,
333 },
334 };
336 static struct gpio_led_platform_data gpio_led_info = {
337 .leds = gpio_leds,
338 .num_leds = ARRAY_SIZE(gpio_leds),
339 };
341 static struct platform_device leds_gpio = {
342 .name = "leds-gpio",
343 .id = -1,
344 .dev = {
345 .platform_data = &gpio_led_info,
346 },
347 };
350 static int omap3evm_twl_gpio_setup(struct device *dev,
351 unsigned gpio, unsigned ngpio)
352 {
353 int r, lcd_bl_en;
355 /* gpio + 0 is "mmc0_cd" (input/IRQ) */
356 mmc[0].gpio_cd = gpio + 0;
357 omap_hsmmc_late_init(mmc);
359 /*
360 * Most GPIOs are for USB OTG. Some are mostly sent to
361 * the P2 connector; notably LEDA for the LCD backlight.
362 */
364 /* TWL4030_GPIO_MAX + 0 == ledA, LCD Backlight control */
365 lcd_bl_en = get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2 ?
366 GPIOF_OUT_INIT_HIGH : GPIOF_OUT_INIT_LOW;
367 r = gpio_request_one(gpio + TWL4030_GPIO_MAX, lcd_bl_en, "EN_LCD_BKL");
368 if (r)
369 printk(KERN_ERR "failed to get/set lcd_bkl gpio\n");
371 /* gpio + 7 == DVI Enable */
372 gpio_request_one(gpio + 7, GPIOF_OUT_INIT_LOW, "EN_DVI");
374 /* TWL4030_GPIO_MAX + 1 == ledB (out, active low LED) */
375 gpio_leds[0].gpio = gpio + TWL4030_GPIO_MAX + 1;
377 platform_device_register(&leds_gpio);
379 /* Enable VBUS switch by setting TWL4030.GPIO2DIR as output
380 * for starting USB tranceiver
381 */
382 #ifdef CONFIG_TWL4030_CORE
383 if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2) {
384 u8 val;
386 twl_i2c_read_u8(TWL4030_MODULE_GPIO, &val, REG_GPIODATADIR1);
387 val |= 0x04; /* TWL4030.GPIO2DIR BIT at GPIODATADIR1(0x9B) */
388 twl_i2c_write_u8(TWL4030_MODULE_GPIO, val, REG_GPIODATADIR1);
389 }
390 #endif
392 return 0;
393 }
395 static struct twl4030_gpio_platform_data omap3evm_gpio_data = {
396 .use_leds = true,
397 .setup = omap3evm_twl_gpio_setup,
398 };
400 static uint32_t board_keymap[] = {
401 KEY(0, 0, KEY_LEFT),
402 KEY(0, 1, KEY_DOWN),
403 KEY(0, 2, KEY_ENTER),
404 KEY(0, 3, KEY_M),
406 KEY(1, 0, KEY_RIGHT),
407 KEY(1, 1, KEY_UP),
408 KEY(1, 2, KEY_I),
409 KEY(1, 3, KEY_N),
411 KEY(2, 0, KEY_A),
412 KEY(2, 1, KEY_E),
413 KEY(2, 2, KEY_J),
414 KEY(2, 3, KEY_O),
416 KEY(3, 0, KEY_B),
417 KEY(3, 1, KEY_F),
418 KEY(3, 2, KEY_K),
419 KEY(3, 3, KEY_P)
420 };
422 static struct matrix_keymap_data board_map_data = {
423 .keymap = board_keymap,
424 .keymap_size = ARRAY_SIZE(board_keymap),
425 };
427 static struct twl4030_keypad_data omap3evm_kp_data = {
428 .keymap_data = &board_map_data,
429 .rows = 4,
430 .cols = 4,
431 .rep = 1,
432 };
434 /* ads7846 on SPI */
435 static struct regulator_consumer_supply omap3evm_vio_supply[] = {
436 REGULATOR_SUPPLY("vcc", "spi1.0"),
437 };
439 /* VIO for ads7846 */
440 static struct regulator_init_data omap3evm_vio = {
441 .constraints = {
442 .min_uV = 1800000,
443 .max_uV = 1800000,
444 .apply_uV = true,
445 .valid_modes_mask = REGULATOR_MODE_NORMAL
446 | REGULATOR_MODE_STANDBY,
447 .valid_ops_mask = REGULATOR_CHANGE_MODE
448 | REGULATOR_CHANGE_STATUS,
449 },
450 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vio_supply),
451 .consumer_supplies = omap3evm_vio_supply,
452 };
454 #ifdef CONFIG_WILINK_PLATFORM_DATA
456 #define OMAP3EVM_WLAN_PMENA_GPIO (150)
457 #define OMAP3EVM_WLAN_IRQ_GPIO (149)
459 static struct regulator_consumer_supply omap3evm_vmmc2_supply[] = {
460 REGULATOR_SUPPLY("vmmc", "omap_hsmmc.1"),
461 };
463 /* VMMC2 for driving the WL12xx module */
464 static struct regulator_init_data omap3evm_vmmc2 = {
465 .constraints = {
466 .valid_ops_mask = REGULATOR_CHANGE_STATUS,
467 },
468 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vmmc2_supply),
469 .consumer_supplies = omap3evm_vmmc2_supply,
470 };
472 static struct fixed_voltage_config omap3evm_vwlan = {
473 .supply_name = "vwl1271",
474 .microvolts = 1800000, /* 1.80V */
475 .gpio = OMAP3EVM_WLAN_PMENA_GPIO,
476 .startup_delay = 70000, /* 70ms */
477 .enable_high = 1,
478 .enabled_at_boot = 0,
479 .init_data = &omap3evm_vmmc2,
480 };
482 static struct platform_device omap3evm_wlan_regulator = {
483 .name = "reg-fixed-voltage",
484 .id = 1,
485 .dev = {
486 .platform_data = &omap3evm_vwlan,
487 },
488 };
490 struct wl12xx_platform_data omap3evm_wlan_data __initdata = {
491 .board_ref_clock = WL12XX_REFCLOCK_38, /* 38.4 MHz */
492 };
493 #endif
495 /* VAUX2 for USB */
496 static struct regulator_consumer_supply omap3evm_vaux2_supplies[] = {
497 REGULATOR_SUPPLY("VDD_CSIPHY1", "omap3isp"), /* OMAP ISP */
498 REGULATOR_SUPPLY("VDD_CSIPHY2", "omap3isp"), /* OMAP ISP */
499 REGULATOR_SUPPLY("hsusb1", "ehci-omap.0"),
500 REGULATOR_SUPPLY("vaux2", NULL),
501 };
503 static struct regulator_init_data omap3evm_vaux2 = {
504 .constraints = {
505 .min_uV = 2800000,
506 .max_uV = 2800000,
507 .apply_uV = true,
508 .valid_modes_mask = REGULATOR_MODE_NORMAL
509 | REGULATOR_MODE_STANDBY,
510 .valid_ops_mask = REGULATOR_CHANGE_MODE
511 | REGULATOR_CHANGE_STATUS,
512 },
513 .num_consumer_supplies = ARRAY_SIZE(omap3evm_vaux2_supplies),
514 .consumer_supplies = omap3evm_vaux2_supplies,
515 };
517 static struct twl4030_platform_data omap3evm_twldata = {
518 /* platform_data for children goes here */
519 .keypad = &omap3evm_kp_data,
520 .gpio = &omap3evm_gpio_data,
521 .vio = &omap3evm_vio,
522 .vmmc1 = &omap3evm_vmmc1,
523 .vsim = &omap3evm_vsim,
524 };
526 static int __init omap3_evm_i2c_init(void)
527 {
528 omap3_pmic_get_config(&omap3evm_twldata,
529 TWL_COMMON_PDATA_USB | TWL_COMMON_PDATA_MADC |
530 TWL_COMMON_PDATA_AUDIO,
531 TWL_COMMON_REGULATOR_VDAC | TWL_COMMON_REGULATOR_VPLL2);
533 omap3evm_twldata.vdac->constraints.apply_uV = true;
534 omap3evm_twldata.vpll2->constraints.apply_uV = true;
536 omap3_pmic_init("twl4030", &omap3evm_twldata);
537 omap_register_i2c_bus(2, 400, NULL, 0);
538 omap_register_i2c_bus(3, 400, NULL, 0);
539 return 0;
540 }
542 /* PHY device on HS USB Port 2 i.e. nop_usb_xceiv.2 */
543 static struct platform_device hsusb2_phy_device = {
544 .name = "nop_usb_xceiv",
545 .id = 2,
546 };
548 /* Regulator for HS USB Port 2 PHY reset */
549 static struct regulator_consumer_supply hsusb2_reset_supplies[] = {
550 /* Link PHY device to reset supply so it gets used in the PHY driver */
551 REGULATOR_SUPPLY("reset", "nop_usb_xceiv.2"),
552 };
554 static struct regulator_init_data hsusb2_reset_data = {
555 .constraints = {
556 .valid_ops_mask = REGULATOR_CHANGE_STATUS,
557 },
558 .consumer_supplies = hsusb2_reset_supplies,
559 .num_consumer_supplies = ARRAY_SIZE(hsusb2_reset_supplies),
560 };
562 static struct fixed_voltage_config hsusb2_reset_config = {
563 .supply_name = "hsusb2_reset",
564 .microvolts = 3300000,
565 .gpio = -1, /* set at runtime */
566 .startup_delay = 70000, /* 70msec */
567 .enable_high = 1,
568 .enabled_at_boot = 0, /* keep in RESET */
569 .init_data = &hsusb2_reset_data,
570 };
572 static struct platform_device hsusb2_reset_device = {
573 .name = "reg-fixed-voltage",
574 .id = PLATFORM_DEVID_AUTO,
575 .dev = {
576 .platform_data = &hsusb2_reset_config,
577 },
578 };
580 static struct platform_device *omap3evm_devices[] __initdata = {
581 &hsusb2_phy_device,
582 &hsusb2_reset_device,
583 };
585 static struct usbhs_omap_platform_data usbhs_bdata __initdata = {
586 .port_mode[1] = OMAP_EHCI_PORT_MODE_PHY,
587 };
589 #ifdef CONFIG_OMAP_MUX
590 static struct omap_board_mux omap35x_board_mux[] __initdata = {
591 OMAP3_MUX(SYS_NIRQ, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP |
592 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
593 OMAP_PIN_OFF_WAKEUPENABLE),
594 OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
595 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
596 OMAP_PIN_OFF_WAKEUPENABLE),
597 OMAP3_MUX(SYS_BOOT5, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
598 OMAP_PIN_OFF_NONE),
599 OMAP3_MUX(GPMC_WAIT2, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
600 OMAP_PIN_OFF_NONE),
601 #ifdef CONFIG_WILINK_PLATFORM_DATA
602 /* WLAN IRQ - GPIO 149 */
603 OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT),
605 /* WLAN POWER ENABLE - GPIO 150 */
606 OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT),
608 /* MMC2 SDIO pin muxes for WL12xx */
609 OMAP3_MUX(SDMMC2_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
610 OMAP3_MUX(SDMMC2_CMD, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
611 OMAP3_MUX(SDMMC2_DAT0, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
612 OMAP3_MUX(SDMMC2_DAT1, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
613 OMAP3_MUX(SDMMC2_DAT2, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
614 OMAP3_MUX(SDMMC2_DAT3, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
615 #endif
616 { .reg_offset = OMAP_MUX_TERMINATOR },
617 };
619 static struct omap_board_mux omap36x_board_mux[] __initdata = {
620 OMAP3_MUX(SYS_NIRQ, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP |
621 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
622 OMAP_PIN_OFF_WAKEUPENABLE),
623 OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
624 OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
625 OMAP_PIN_OFF_WAKEUPENABLE),
626 /* AM/DM37x EVM: DSS data bus muxed with sys_boot */
627 OMAP3_MUX(DSS_DATA18, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
628 OMAP3_MUX(DSS_DATA19, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
629 OMAP3_MUX(DSS_DATA22, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
630 OMAP3_MUX(DSS_DATA21, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
631 OMAP3_MUX(DSS_DATA22, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
632 OMAP3_MUX(DSS_DATA23, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
633 OMAP3_MUX(SYS_BOOT0, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
634 OMAP3_MUX(SYS_BOOT1, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
635 OMAP3_MUX(SYS_BOOT3, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
636 OMAP3_MUX(SYS_BOOT4, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
637 OMAP3_MUX(SYS_BOOT5, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
638 OMAP3_MUX(SYS_BOOT6, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
639 #ifdef CONFIG_WILINK_PLATFORM_DATA
640 /* WLAN IRQ - GPIO 149 */
641 OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT),
643 /* WLAN POWER ENABLE - GPIO 150 */
644 OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT),
646 /* MMC2 SDIO pin muxes for WL12xx */
647 OMAP3_MUX(SDMMC2_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
648 OMAP3_MUX(SDMMC2_CMD, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
649 OMAP3_MUX(SDMMC2_DAT0, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
650 OMAP3_MUX(SDMMC2_DAT1, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
651 OMAP3_MUX(SDMMC2_DAT2, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
652 OMAP3_MUX(SDMMC2_DAT3, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
653 #endif
655 { .reg_offset = OMAP_MUX_TERMINATOR },
656 };
657 #else
658 #define omap35x_board_mux NULL
659 #define omap36x_board_mux NULL
660 #endif
662 static struct omap_musb_board_data musb_board_data = {
663 .interface_type = MUSB_INTERFACE_ULPI,
664 .mode = MUSB_OTG,
665 .power = 100,
666 };
668 static struct gpio omap3_evm_ehci_gpios[] __initdata = {
669 { OMAP3_EVM_EHCI_VBUS, GPIOF_OUT_INIT_HIGH, "enable EHCI VBUS" },
670 { OMAP3_EVM_EHCI_SELECT, GPIOF_OUT_INIT_LOW, "select EHCI port" },
671 };
673 static void __init omap3_evm_wl12xx_init(void)
674 {
675 #ifdef CONFIG_WILINK_PLATFORM_DATA
676 int ret;
678 /* WL12xx WLAN Init */
679 omap3evm_wlan_data.irq = gpio_to_irq(OMAP3EVM_WLAN_IRQ_GPIO);
680 ret = wl12xx_set_platform_data(&omap3evm_wlan_data);
681 if (ret)
682 pr_err("error setting wl12xx data: %d\n", ret);
683 ret = platform_device_register(&omap3evm_wlan_regulator);
684 if (ret)
685 pr_err("error registering wl12xx device: %d\n", ret);
686 #endif
687 }
689 static struct regulator_consumer_supply dummy_supplies[] = {
690 REGULATOR_SUPPLY("vddvario", "smsc911x.0"),
691 REGULATOR_SUPPLY("vdd33a", "smsc911x.0"),
692 };
694 static struct mtd_partition omap3evm_nand_partitions[] = {
695 /* All the partition sizes are listed in terms of NAND block size */
696 {
697 .name = "X-Loader",
698 .offset = 0,
699 .size = 4*(SZ_128K),
700 .mask_flags = MTD_WRITEABLE
701 },
702 {
703 .name = "U-Boot",
704 .offset = MTDPART_OFS_APPEND,
705 .size = 14*(SZ_128K),
706 .mask_flags = MTD_WRITEABLE
707 },
708 {
709 .name = "U-Boot Env",
710 .offset = MTDPART_OFS_APPEND,
711 .size = 2*(SZ_128K)
712 },
713 {
714 .name = "Kernel",
715 .offset = MTDPART_OFS_APPEND,
716 .size = 40*(SZ_128K)
717 },
718 {
719 .name = "File system",
720 .size = MTDPART_SIZ_FULL,
721 .offset = MTDPART_OFS_APPEND,
722 },
723 };
725 static void __init omap3_evm_init(void)
726 {
727 struct omap_board_mux *obm;
729 omap3_evm_get_revision();
730 regulator_register_fixed(0, dummy_supplies, ARRAY_SIZE(dummy_supplies));
732 obm = (cpu_is_omap3630()) ? omap36x_board_mux : omap35x_board_mux;
733 omap3_mux_init(obm, OMAP_PACKAGE_CBB);
735 omap_mux_init_gpio(63, OMAP_PIN_INPUT);
736 omap_hsmmc_init(mmc);
738 if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2)
739 omap3evm_twldata.vaux2 = &omap3evm_vaux2;
741 omap3_evm_i2c_init();
743 omap_display_init(&omap3_evm_dss_data);
745 omap_serial_init();
746 omap_sdrc_init(mt46h32m32lf6_sdrc_params, NULL);
748 /* OMAP3EVM uses ISP1504 phy and so register nop transceiver */
749 usb_nop_xceiv_register();
751 if (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2) {
752 /* enable EHCI VBUS using GPIO22 */
753 omap_mux_init_gpio(OMAP3_EVM_EHCI_VBUS, OMAP_PIN_INPUT_PULLUP);
754 /* Select EHCI port on main board */
755 omap_mux_init_gpio(OMAP3_EVM_EHCI_SELECT,
756 OMAP_PIN_INPUT_PULLUP);
757 gpio_request_array(omap3_evm_ehci_gpios,
758 ARRAY_SIZE(omap3_evm_ehci_gpios));
760 /* setup EHCI phy reset config */
761 omap_mux_init_gpio(21, OMAP_PIN_INPUT_PULLUP);
762 hsusb2_reset_config.gpio = 21;
764 /* EVM REV >= E can supply 500mA with EXTVBUS programming */
765 musb_board_data.power = 500;
766 musb_board_data.extvbus = 1;
767 } else {
768 /* setup EHCI phy reset on MDC */
769 omap_mux_init_gpio(135, OMAP_PIN_OUTPUT);
770 hsusb2_reset_config.gpio = 135;
771 }
773 platform_add_devices(omap3evm_devices, ARRAY_SIZE(omap3evm_devices));
774 usb_bind_phy("musb-hdrc.0.auto", 0, "twl4030_usb");
775 usb_musb_init(&musb_board_data);
777 /* PHY on HSUSB Port 2 i.e. index 1 */
778 usb_bind_phy("ehci-omap.0", 1, "nop_usb_xceiv.2");
780 usbhs_init(&usbhs_bdata);
781 board_nand_init(omap3evm_nand_partitions,
782 ARRAY_SIZE(omap3evm_nand_partitions), NAND_CS,
783 NAND_BUSWIDTH_16, NULL);
785 omap_ads7846_init(1, OMAP3_EVM_TS_GPIO, 310, NULL);
786 omap3evm_init_smsc911x();
787 omap3_evm_display_init();
788 omap3_evm_wl12xx_init();
789 omap_twl4030_audio_init("omap3evm");
790 }
792 MACHINE_START(OMAP3EVM, "OMAP3 EVM")
793 /* Maintainer: Syed Mohammed Khasim - Texas Instruments */
794 .atag_offset = 0x100,
795 .reserve = omap_reserve,
796 .map_io = omap3_map_io,
797 .init_early = omap35xx_init_early,
798 .init_irq = omap3_init_irq,
799 .handle_irq = omap3_intc_handle_irq,
800 .init_machine = omap3_evm_init,
801 .init_late = omap35xx_init_late,
802 .timer = &omap3_timer,
803 .restart = omap3xxx_restart,
804 MACHINE_END