1 /*
2 * Board support file for OMAP4430 based PandaBoard.
3 *
4 * Copyright (C) 2010 Texas Instruments
5 *
6 * Author: David Anders <x0132446@ti.com>
7 *
8 * Based on mach-omap2/board-4430sdp.c
9 *
10 * Author: Santosh Shilimkar <santosh.shilimkar@ti.com>
11 *
12 * Based on mach-omap2/board-3430sdp.c
13 *
14 * This program is free software; you can redistribute it and/or modify
15 * it under the terms of the GNU General Public License version 2 as
16 * published by the Free Software Foundation.
17 */
19 #include <linux/kernel.h>
20 #include <linux/init.h>
21 #include <linux/platform_device.h>
22 #include <linux/clk.h>
23 #include <linux/io.h>
24 #include <linux/leds.h>
25 #include <linux/gpio.h>
26 #include <linux/usb/otg.h>
27 #include <linux/i2c/twl.h>
28 #include <linux/mfd/twl6040.h>
29 #include <linux/regulator/machine.h>
30 #include <linux/regulator/fixed.h>
31 #include <linux/ti_wilink_st.h>
32 #include <linux/usb/musb.h>
33 #include <linux/usb/phy.h>
34 #include <linux/usb/nop-usb-xceiv.h>
35 #include <linux/wl12xx.h>
36 #include <linux/platform_data/omap-abe-twl6040.h>
38 #include <asm/hardware/gic.h>
39 #include <asm/mach-types.h>
40 #include <asm/mach/arch.h>
41 #include <asm/mach/map.h>
43 #include "common.h"
44 #include "soc.h"
45 #include "mmc.h"
46 #include "hsmmc.h"
47 #include "control.h"
48 #include "mux.h"
49 #include "common-board-devices.h"
50 #include "dss-common.h"
52 #define GPIO_HUB_POWER 1
53 #define GPIO_HUB_NRESET 62
54 #define GPIO_WIFI_PMENA 43
55 #define GPIO_WIFI_IRQ 53
57 /* wl127x BT, FM, GPS connectivity chip */
58 static struct ti_st_plat_data wilink_platform_data = {
59 .nshutdown_gpio = 46,
60 .dev_name = "/dev/ttyO1",
61 .flow_cntrl = 1,
62 .baud_rate = 3000000,
63 .chip_enable = NULL,
64 .suspend = NULL,
65 .resume = NULL,
66 };
68 static struct platform_device wl1271_device = {
69 .name = "kim",
70 .id = -1,
71 .dev = {
72 .platform_data = &wilink_platform_data,
73 },
74 };
76 static struct gpio_led gpio_leds[] = {
77 {
78 .name = "pandaboard::status1",
79 .default_trigger = "heartbeat",
80 .gpio = 7,
81 },
82 {
83 .name = "pandaboard::status2",
84 .default_trigger = "mmc0",
85 .gpio = 8,
86 },
87 };
89 static struct gpio_led_platform_data gpio_led_info = {
90 .leds = gpio_leds,
91 .num_leds = ARRAY_SIZE(gpio_leds),
92 };
94 static struct platform_device leds_gpio = {
95 .name = "leds-gpio",
96 .id = -1,
97 .dev = {
98 .platform_data = &gpio_led_info,
99 },
100 };
102 static struct omap_abe_twl6040_data panda_abe_audio_data = {
103 /* Audio out */
104 .has_hs = ABE_TWL6040_LEFT | ABE_TWL6040_RIGHT,
105 /* HandsFree through expansion connector */
106 .has_hf = ABE_TWL6040_LEFT | ABE_TWL6040_RIGHT,
107 /* PandaBoard: FM TX, PandaBoardES: can be connected to audio out */
108 .has_aux = ABE_TWL6040_LEFT | ABE_TWL6040_RIGHT,
109 /* PandaBoard: FM RX, PandaBoardES: audio in */
110 .has_afm = ABE_TWL6040_LEFT | ABE_TWL6040_RIGHT,
111 .has_abe = 1,
112 /* No jack detection. */
113 .jack_detection = 0,
114 /* MCLK input is 38.4MHz */
115 .mclk_freq = 38400000,
117 };
119 static struct platform_device panda_abe_audio = {
120 .name = "omap-abe-twl6040",
121 .id = -1,
122 .dev = {
123 .platform_data = &panda_abe_audio_data,
124 },
125 };
127 static struct platform_device panda_spdif_dit_codec = {
128 .name = "spdif-dit",
129 .id = -1,
130 };
132 static struct platform_device btwilink_device = {
133 .name = "btwilink",
134 .id = -1,
135 };
137 /* PHY device on HS USB Port 1 i.e. nop_usb_xceiv.1 */
138 static struct nop_usb_xceiv_platform_data hsusb1_phy_data = {
139 /* FREF_CLK3 provides the 19.2 MHz reference clock to the PHY */
140 .clk_rate = 19200000,
141 };
143 static struct platform_device hsusb1_phy_device = {
144 .name = "nop_usb_xceiv",
145 .id = 1,
146 .dev = {
147 .platform_data = &hsusb1_phy_data,
148 },
149 };
151 /* Regulator for USB HUB/PHY reset */
152 static struct regulator_consumer_supply hsusb1_reset_supplies[] = {
153 /* Link PHY device to reset supply so it gets used in the PHY driver */
154 REGULATOR_SUPPLY("reset", "nop_usb_xceiv.1"),
155 };
157 static struct regulator_init_data hsusb1_reset_data = {
158 .constraints = {
159 .valid_ops_mask = REGULATOR_CHANGE_STATUS,
160 },
161 .consumer_supplies = hsusb1_reset_supplies,
162 .num_consumer_supplies = ARRAY_SIZE(hsusb1_reset_supplies),
163 };
165 static struct fixed_voltage_config hsusb1_reset_config = {
166 .supply_name = "hsusb1_reset",
167 .microvolts = 3300000,
168 .gpio = GPIO_HUB_NRESET,
169 .startup_delay = 70000, /* 70msec */
170 .enable_high = 1,
171 .enabled_at_boot = 0, /* keep in RESET */
172 .init_data = &hsusb1_reset_data,
173 };
175 static struct platform_device hsusb1_reset_device = {
176 .name = "reg-fixed-voltage",
177 .id = PLATFORM_DEVID_AUTO,
178 .dev = {
179 .platform_data = &hsusb1_reset_config,
180 },
181 };
183 /* Regulator for USB HUB supply */
184 static struct regulator_consumer_supply hsusb1_power_supplies[] = {
185 /* Link PHY device to USB HUB supply so it gets enabled in the PHY driver */
186 REGULATOR_SUPPLY("vcc", "nop_usb_xceiv.1"),
187 };
189 static struct regulator_init_data hsusb1_power_data = {
190 .constraints = {
191 .valid_ops_mask = REGULATOR_CHANGE_STATUS,
192 },
193 .consumer_supplies = hsusb1_power_supplies,
194 .num_consumer_supplies = ARRAY_SIZE(hsusb1_power_supplies),
195 };
197 static struct fixed_voltage_config hsusb1_power_config = {
198 .supply_name = "hsusb1_vbus",
199 .microvolts = 3300000,
200 .gpio = GPIO_HUB_POWER,
201 .startup_delay = 70000, /* 70msec */
202 .enable_high = 1,
203 .enabled_at_boot = 0,
204 .init_data = &hsusb1_power_data,
205 };
207 static struct platform_device hsusb1_power_device = {
208 .name = "reg-fixed-voltage",
209 .id = PLATFORM_DEVID_AUTO,
210 .dev = {
211 .platform_data = &hsusb1_power_config,
212 },
213 };
215 static struct platform_device *panda_devices[] __initdata = {
216 &leds_gpio,
217 &wl1271_device,
218 &panda_abe_audio,
219 &panda_spdif_dit_codec,
220 &btwilink_device,
221 &hsusb1_phy_device,
222 &hsusb1_power_device,
223 &hsusb1_reset_device,
224 };
226 static struct usbhs_omap_platform_data usbhs_bdata __initdata = {
227 .port_mode[0] = OMAP_EHCI_PORT_MODE_PHY,
228 };
230 static void __init omap4_ehci_init(void)
231 {
232 int ret;
234 /* FREF_CLK3 provides the 19.2 MHz reference clock to the PHY */
235 ret = clk_add_alias("main_clk", "nop_usb_xceiv.1", "auxclk3_ck", NULL);
236 if (ret)
237 pr_err("Failed to add main_clk alias to auxclk3_ck\n");
239 /* PHY on HS USB Port 1 i.e. index 0 */
240 usb_bind_phy("ehci-omap.0", 0, "nop_usb_xceiv.1");
242 usbhs_init(&usbhs_bdata);
243 }
245 static struct omap_musb_board_data musb_board_data = {
246 .interface_type = MUSB_INTERFACE_UTMI,
247 .mode = MUSB_OTG,
248 .power = 100,
249 };
251 static struct omap2_hsmmc_info mmc[] = {
252 {
253 .mmc = 1,
254 .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA,
255 .gpio_wp = -EINVAL,
256 .gpio_cd = -EINVAL,
257 },
258 {
259 .name = "wl1271",
260 .mmc = 5,
261 .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
262 .gpio_wp = -EINVAL,
263 .gpio_cd = -EINVAL,
264 .ocr_mask = MMC_VDD_165_195,
265 .nonremovable = true,
266 },
267 {} /* Terminator */
268 };
270 static struct regulator_consumer_supply omap4_panda_vmmc5_supply[] = {
271 REGULATOR_SUPPLY("vmmc", "omap_hsmmc.4"),
272 };
274 static struct regulator_init_data panda_vmmc5 = {
275 .constraints = {
276 .valid_ops_mask = REGULATOR_CHANGE_STATUS,
277 },
278 .num_consumer_supplies = ARRAY_SIZE(omap4_panda_vmmc5_supply),
279 .consumer_supplies = omap4_panda_vmmc5_supply,
280 };
282 static struct fixed_voltage_config panda_vwlan = {
283 .supply_name = "vwl1271",
284 .microvolts = 1800000, /* 1.8V */
285 .gpio = GPIO_WIFI_PMENA,
286 .startup_delay = 70000, /* 70msec */
287 .enable_high = 1,
288 .enabled_at_boot = 0,
289 .init_data = &panda_vmmc5,
290 };
292 static struct platform_device omap_vwlan_device = {
293 .name = "reg-fixed-voltage",
294 .id = 1,
295 .dev = {
296 .platform_data = &panda_vwlan,
297 },
298 };
300 static struct wl12xx_platform_data omap_panda_wlan_data __initdata = {
301 .board_ref_clock = WL12XX_REFCLOCK_38, /* 38.4 MHz */
302 };
304 static struct twl6040_codec_data twl6040_codec = {
305 /* single-step ramp for headset and handsfree */
306 .hs_left_step = 0x0f,
307 .hs_right_step = 0x0f,
308 .hf_left_step = 0x1d,
309 .hf_right_step = 0x1d,
310 };
312 static struct twl6040_platform_data twl6040_data = {
313 .codec = &twl6040_codec,
314 .audpwron_gpio = 127,
315 };
317 static struct i2c_board_info __initdata panda_i2c_1_boardinfo[] = {
318 {
319 I2C_BOARD_INFO("twl6040", 0x4b),
320 .irq = 119 + OMAP44XX_IRQ_GIC_START,
321 .platform_data = &twl6040_data,
322 },
323 };
325 /* Panda board uses the common PMIC configuration */
326 static struct twl4030_platform_data omap4_panda_twldata;
328 /*
329 * Display monitor features are burnt in their EEPROM as EDID data. The EEPROM
330 * is connected as I2C slave device, and can be accessed at address 0x50
331 */
332 static struct i2c_board_info __initdata panda_i2c_eeprom[] = {
333 {
334 I2C_BOARD_INFO("eeprom", 0x50),
335 },
336 };
338 static int __init omap4_panda_i2c_init(void)
339 {
340 omap4_pmic_get_config(&omap4_panda_twldata, TWL_COMMON_PDATA_USB,
341 TWL_COMMON_REGULATOR_VDAC |
342 TWL_COMMON_REGULATOR_VAUX2 |
343 TWL_COMMON_REGULATOR_VAUX3 |
344 TWL_COMMON_REGULATOR_VMMC |
345 TWL_COMMON_REGULATOR_VPP |
346 TWL_COMMON_REGULATOR_VANA |
347 TWL_COMMON_REGULATOR_VCXIO |
348 TWL_COMMON_REGULATOR_VUSB |
349 TWL_COMMON_REGULATOR_CLK32KG |
350 TWL_COMMON_REGULATOR_V1V8 |
351 TWL_COMMON_REGULATOR_V2V1);
352 omap4_pmic_init("twl6030", &omap4_panda_twldata, panda_i2c_1_boardinfo,
353 ARRAY_SIZE(panda_i2c_1_boardinfo));
354 omap_register_i2c_bus(2, 400, NULL, 0);
355 /*
356 * Bus 3 is attached to the DVI port where devices like the pico DLP
357 * projector don't work reliably with 400kHz
358 */
359 omap_register_i2c_bus(3, 100, panda_i2c_eeprom,
360 ARRAY_SIZE(panda_i2c_eeprom));
361 omap_register_i2c_bus(4, 400, NULL, 0);
362 return 0;
363 }
365 #ifdef CONFIG_OMAP_MUX
366 static struct omap_board_mux board_mux[] __initdata = {
367 /* WLAN IRQ - GPIO 53 */
368 OMAP4_MUX(GPMC_NCS3, OMAP_MUX_MODE3 | OMAP_PIN_INPUT),
369 /* WLAN POWER ENABLE - GPIO 43 */
370 OMAP4_MUX(GPMC_A19, OMAP_MUX_MODE3 | OMAP_PIN_OUTPUT),
371 /* WLAN SDIO: MMC5 CMD */
372 OMAP4_MUX(SDMMC5_CMD, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
373 /* WLAN SDIO: MMC5 CLK */
374 OMAP4_MUX(SDMMC5_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
375 /* WLAN SDIO: MMC5 DAT[0-3] */
376 OMAP4_MUX(SDMMC5_DAT0, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
377 OMAP4_MUX(SDMMC5_DAT1, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
378 OMAP4_MUX(SDMMC5_DAT2, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
379 OMAP4_MUX(SDMMC5_DAT3, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
380 /* gpio 0 - TFP410 PD */
381 OMAP4_MUX(KPD_COL1, OMAP_PIN_OUTPUT | OMAP_MUX_MODE3),
382 /* dispc2_data23 */
383 OMAP4_MUX(USBB2_ULPITLL_STP, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
384 /* dispc2_data22 */
385 OMAP4_MUX(USBB2_ULPITLL_DIR, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
386 /* dispc2_data21 */
387 OMAP4_MUX(USBB2_ULPITLL_NXT, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
388 /* dispc2_data20 */
389 OMAP4_MUX(USBB2_ULPITLL_DAT0, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
390 /* dispc2_data19 */
391 OMAP4_MUX(USBB2_ULPITLL_DAT1, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
392 /* dispc2_data18 */
393 OMAP4_MUX(USBB2_ULPITLL_DAT2, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
394 /* dispc2_data15 */
395 OMAP4_MUX(USBB2_ULPITLL_DAT3, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
396 /* dispc2_data14 */
397 OMAP4_MUX(USBB2_ULPITLL_DAT4, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
398 /* dispc2_data13 */
399 OMAP4_MUX(USBB2_ULPITLL_DAT5, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
400 /* dispc2_data12 */
401 OMAP4_MUX(USBB2_ULPITLL_DAT6, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
402 /* dispc2_data11 */
403 OMAP4_MUX(USBB2_ULPITLL_DAT7, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
404 /* dispc2_data10 */
405 OMAP4_MUX(DPM_EMU3, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
406 /* dispc2_data9 */
407 OMAP4_MUX(DPM_EMU4, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
408 /* dispc2_data16 */
409 OMAP4_MUX(DPM_EMU5, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
410 /* dispc2_data17 */
411 OMAP4_MUX(DPM_EMU6, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
412 /* dispc2_hsync */
413 OMAP4_MUX(DPM_EMU7, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
414 /* dispc2_pclk */
415 OMAP4_MUX(DPM_EMU8, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
416 /* dispc2_vsync */
417 OMAP4_MUX(DPM_EMU9, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
418 /* dispc2_de */
419 OMAP4_MUX(DPM_EMU10, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
420 /* dispc2_data8 */
421 OMAP4_MUX(DPM_EMU11, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
422 /* dispc2_data7 */
423 OMAP4_MUX(DPM_EMU12, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
424 /* dispc2_data6 */
425 OMAP4_MUX(DPM_EMU13, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
426 /* dispc2_data5 */
427 OMAP4_MUX(DPM_EMU14, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
428 /* dispc2_data4 */
429 OMAP4_MUX(DPM_EMU15, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
430 /* dispc2_data3 */
431 OMAP4_MUX(DPM_EMU16, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
432 /* dispc2_data2 */
433 OMAP4_MUX(DPM_EMU17, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
434 /* dispc2_data1 */
435 OMAP4_MUX(DPM_EMU18, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
436 /* dispc2_data0 */
437 OMAP4_MUX(DPM_EMU19, OMAP_PIN_OUTPUT | OMAP_MUX_MODE5),
438 /* NIRQ2 for twl6040 */
439 OMAP4_MUX(SYS_NIRQ2, OMAP_MUX_MODE0 |
440 OMAP_PIN_INPUT_PULLUP | OMAP_PIN_OFF_WAKEUPENABLE),
441 /* GPIO_127 for twl6040 */
442 OMAP4_MUX(HDQ_SIO, OMAP_MUX_MODE3 | OMAP_PIN_OUTPUT),
443 /* McPDM */
444 OMAP4_MUX(ABE_PDM_UL_DATA, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLDOWN),
445 OMAP4_MUX(ABE_PDM_DL_DATA, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLDOWN),
446 OMAP4_MUX(ABE_PDM_FRAME, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
447 OMAP4_MUX(ABE_PDM_LB_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLDOWN),
448 OMAP4_MUX(ABE_CLKS, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLDOWN),
449 /* McBSP1 */
450 OMAP4_MUX(ABE_MCBSP1_CLKX, OMAP_MUX_MODE0 | OMAP_PIN_INPUT),
451 OMAP4_MUX(ABE_MCBSP1_DR, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLDOWN),
452 OMAP4_MUX(ABE_MCBSP1_DX, OMAP_MUX_MODE0 | OMAP_PIN_OUTPUT |
453 OMAP_PULL_ENA),
454 OMAP4_MUX(ABE_MCBSP1_FSX, OMAP_MUX_MODE0 | OMAP_PIN_INPUT),
456 /* UART2 - BT/FM/GPS shared transport */
457 OMAP4_MUX(UART2_CTS, OMAP_PIN_INPUT | OMAP_MUX_MODE0),
458 OMAP4_MUX(UART2_RTS, OMAP_PIN_OUTPUT | OMAP_MUX_MODE0),
459 OMAP4_MUX(UART2_RX, OMAP_PIN_INPUT | OMAP_MUX_MODE0),
460 OMAP4_MUX(UART2_TX, OMAP_PIN_OUTPUT | OMAP_MUX_MODE0),
462 { .reg_offset = OMAP_MUX_TERMINATOR },
463 };
465 #else
466 #define board_mux NULL
467 #endif
470 static void omap4_panda_init_rev(void)
471 {
472 if (cpu_is_omap443x()) {
473 /* PandaBoard 4430 */
474 /* ASoC audio configuration */
475 panda_abe_audio_data.card_name = "PandaBoard";
476 panda_abe_audio_data.has_hsmic = 1;
477 } else {
478 /* PandaBoard ES */
479 /* ASoC audio configuration */
480 panda_abe_audio_data.card_name = "PandaBoardES";
481 }
482 }
484 static void __init omap4_panda_init(void)
485 {
486 int package = OMAP_PACKAGE_CBS;
487 int ret;
489 if (omap_rev() == OMAP4430_REV_ES1_0)
490 package = OMAP_PACKAGE_CBL;
491 omap4_mux_init(board_mux, NULL, package);
493 omap_panda_wlan_data.irq = gpio_to_irq(GPIO_WIFI_IRQ);
494 ret = wl12xx_set_platform_data(&omap_panda_wlan_data);
495 if (ret)
496 pr_err("error setting wl12xx data: %d\n", ret);
498 omap4_panda_init_rev();
499 omap4_panda_i2c_init();
500 platform_add_devices(panda_devices, ARRAY_SIZE(panda_devices));
501 platform_device_register(&omap_vwlan_device);
502 omap_serial_init();
503 omap_sdrc_init(NULL, NULL);
504 omap4_twl6030_hsmmc_init(mmc);
505 omap4_ehci_init();
506 usb_bind_phy("musb-hdrc.2.auto", 0, "omap-usb2.3.auto");
507 usb_musb_init(&musb_board_data);
508 omap4_panda_display_init();
509 }
511 MACHINE_START(OMAP4_PANDA, "OMAP4 Panda board")
512 /* Maintainer: David Anders - Texas Instruments Inc */
513 .atag_offset = 0x100,
514 .smp = smp_ops(omap4_smp_ops),
515 .reserve = omap_reserve,
516 .map_io = omap4_map_io,
517 .init_early = omap4430_init_early,
518 .init_irq = gic_init_irq,
519 .handle_irq = gic_handle_irq,
520 .init_machine = omap4_panda_init,
521 .init_late = omap4430_init_late,
522 .timer = &omap4_timer,
523 .restart = omap44xx_restart,
524 MACHINE_END