]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-omap2/board-zoom-debugboard.c
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[android-sdk/kernel-video.git] / arch / arm / mach-omap2 / board-zoom-debugboard.c
1 /*
2  * Copyright (C) 2009 Texas Instruments Inc.
3  * Mikkel Christensen <mlc@ti.com>
4  *
5  * This program is free software; you can redistribute it and/or modify
6  * it under the terms of the GNU General Public License version 2 as
7  * published by the Free Software Foundation.
8  */
10 #include <linux/kernel.h>
11 #include <linux/init.h>
12 #include <linux/gpio.h>
13 #include <linux/serial_8250.h>
14 #include <linux/smsc911x.h>
15 #include <linux/interrupt.h>
17 #include <linux/regulator/fixed.h>
18 #include <linux/regulator/machine.h>
20 #include "gpmc.h"
21 #include "gpmc-smsc911x.h"
23 #include "board-zoom.h"
25 #include "soc.h"
26 #include "common.h"
28 #define ZOOM_SMSC911X_CS        7
29 #define ZOOM_SMSC911X_GPIO      158
30 #define ZOOM_QUADUART_CS        3
31 #define ZOOM_QUADUART_GPIO      102
32 #define ZOOM_QUADUART_RST_GPIO  152
33 #define QUART_CLK               1843200
34 #define DEBUG_BASE              0x08000000
35 #define ZOOM_ETHR_START DEBUG_BASE
37 static struct omap_smsc911x_platform_data zoom_smsc911x_cfg = {
38         .cs             = ZOOM_SMSC911X_CS,
39         .gpio_irq       = ZOOM_SMSC911X_GPIO,
40         .gpio_reset     = -EINVAL,
41         .flags          = SMSC911X_USE_32BIT,
42 };
44 static inline void __init zoom_init_smsc911x(void)
45 {
46         gpmc_smsc911x_init(&zoom_smsc911x_cfg);
47 }
49 static struct plat_serial8250_port serial_platform_data[] = {
50         {
51                 .mapbase        = ZOOM_UART_BASE,
52                 .flags          = UPF_BOOT_AUTOCONF|UPF_IOREMAP|UPF_SHARE_IRQ,
53                 .irqflags       = IRQF_SHARED | IRQF_TRIGGER_RISING,
54                 .iotype         = UPIO_MEM,
55                 .regshift       = 1,
56                 .uartclk        = QUART_CLK,
57         }, {
58                 .flags          = 0
59         }
60 };
62 static struct platform_device zoom_debugboard_serial_device = {
63         .name                   = "serial8250",
64         .id                     = PLAT8250_DEV_PLATFORM,
65         .dev                    = {
66                 .platform_data  = serial_platform_data,
67         },
68 };
70 static inline void __init zoom_init_quaduart(void)
71 {
72         int quart_cs;
73         unsigned long cs_mem_base;
74         int quart_gpio = 0;
76         if (gpio_request_one(ZOOM_QUADUART_RST_GPIO,
77                                 GPIOF_OUT_INIT_LOW,
78                                 "TL16CP754C GPIO") < 0) {
79                 pr_err("Failed to request GPIO%d for TL16CP754C\n",
80                         ZOOM_QUADUART_RST_GPIO);
81                 return;
82         }
84         quart_cs = ZOOM_QUADUART_CS;
86         if (gpmc_cs_request(quart_cs, SZ_1M, &cs_mem_base) < 0) {
87                 pr_err("Failed to request GPMC mem for Quad UART(TL16CP754C)\n");
88                 return;
89         }
91         quart_gpio = ZOOM_QUADUART_GPIO;
93         if (gpio_request_one(quart_gpio, GPIOF_IN, "TL16CP754C GPIO") < 0)
94                 printk(KERN_ERR "Failed to request GPIO%d for TL16CP754C\n",
95                                                                 quart_gpio);
97         serial_platform_data[0].irq = gpio_to_irq(102);
98 }
100 static inline int omap_zoom_debugboard_detect(void)
102         int debug_board_detect = 0;
103         int ret = 1;
105         debug_board_detect = ZOOM_SMSC911X_GPIO;
107         if (gpio_request_one(debug_board_detect, GPIOF_IN,
108                              "Zoom debug board detect") < 0) {
109                 pr_err("Failed to request GPIO%d for Zoom debug board detect\n",
110                        debug_board_detect);
111                 return 0;
112         }
114         if (!gpio_get_value(debug_board_detect)) {
115                 ret = 0;
116         }
117         gpio_free(debug_board_detect);
118         return ret;
121 static struct platform_device *zoom_devices[] __initdata = {
122         &zoom_debugboard_serial_device,
123 };
125 static struct regulator_consumer_supply dummy_supplies[] = {
126         REGULATOR_SUPPLY("vddvario", "smsc911x.0"),
127         REGULATOR_SUPPLY("vdd33a", "smsc911x.0"),
128 };
130 int __init zoom_debugboard_init(void)
132         if (!omap_zoom_debugboard_detect())
133                 return 0;
135         regulator_register_fixed(0, dummy_supplies, ARRAY_SIZE(dummy_supplies));
136         zoom_init_smsc911x();
137         zoom_init_quaduart();
138         return platform_add_devices(zoom_devices, ARRAY_SIZE(zoom_devices));