1 /*
2 * clock2430.c - OMAP2430-specific clock integration code
3 *
4 * Copyright (C) 2005-2008 Texas Instruments, Inc.
5 * Copyright (C) 2004-2010 Nokia Corporation
6 *
7 * Contacts:
8 * Richard Woodruff <r-woodruff2@ti.com>
9 * Paul Walmsley
10 *
11 * Based on earlier work by Tuukka Tikkanen, Tony Lindgren,
12 * Gordon McNutt and RidgeRun, Inc.
13 *
14 * This program is free software; you can redistribute it and/or modify
15 * it under the terms of the GNU General Public License version 2 as
16 * published by the Free Software Foundation.
17 */
18 #undef DEBUG
20 #include <linux/kernel.h>
21 #include <linux/clk.h>
22 #include <linux/io.h>
24 #include "soc.h"
25 #include "iomap.h"
26 #include "clock.h"
27 #include "clock2xxx.h"
28 #include "cm2xxx.h"
29 #include "cm-regbits-24xx.h"
31 /**
32 * omap2430_clk_i2chs_find_idlest - return CM_IDLEST info for 2430 I2CHS
33 * @clk: struct clk * being enabled
34 * @idlest_reg: void __iomem ** to store CM_IDLEST reg address into
35 * @idlest_bit: pointer to a u8 to store the CM_IDLEST bit shift into
36 * @idlest_val: pointer to a u8 to store the CM_IDLEST indicator
37 *
38 * OMAP2430 I2CHS CM_IDLEST bits are in CM_IDLEST1_CORE, but the
39 * CM_*CLKEN bits are in CM_{I,F}CLKEN2_CORE. This custom function
40 * passes back the correct CM_IDLEST register address for I2CHS
41 * modules. No return value.
42 */
43 static void omap2430_clk_i2chs_find_idlest(struct clk_hw_omap *clk,
44 void __iomem **idlest_reg,
45 u8 *idlest_bit,
46 u8 *idlest_val)
47 {
48 *idlest_reg = OMAP2430_CM_REGADDR(CORE_MOD, CM_IDLEST);
49 *idlest_bit = clk->enable_bit;
50 *idlest_val = OMAP24XX_CM_IDLEST_VAL;
51 }
53 /* 2430 I2CHS has non-standard IDLEST register */
54 const struct clk_hw_omap_ops clkhwops_omap2430_i2chs_wait = {
55 .find_idlest = omap2430_clk_i2chs_find_idlest,
56 .find_companion = omap2_clk_dflt_find_companion,
57 };