]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-omap2/clockdomains2430_data.c
OMAP: cdm data: Use sw sleep/wkup instead of hw_auto for dss
[android-sdk/kernel-video.git] / arch / arm / mach-omap2 / clockdomains2430_data.c
1 /*
2  * OMAP2xxx clockdomains
3  *
4  * Copyright (C) 2008-2009 Texas Instruments, Inc.
5  * Copyright (C) 2008-2010 Nokia Corporation
6  *
7  * Paul Walmsley, Jouni Högander
8  *
9  * This file contains clockdomains and clockdomain wakeup dependencies
10  * for OMAP2xxx chips.  Some notes:
11  *
12  * A useful validation rule for struct clockdomain: Any clockdomain
13  * referenced by a wkdep_srcs must have a dep_bit assigned.  So
14  * wkdep_srcs are really just software-controllable dependencies.
15  * Non-software-controllable dependencies do exist, but they are not
16  * encoded below (yet).
17  *
18  * 24xx does not support programmable sleep dependencies (SLEEPDEP)
19  *
20  * The overly-specific dep_bit names are due to a bit name collision
21  * with CM_FCLKEN_{DSP,IVA2}.  The DSP/IVA2 PM_WKDEP and CM_SLEEPDEP shift
22  * value are the same for all powerdomains: 2
23  *
24  * XXX should dep_bit be a mask, so we can test to see if it is 0 as a
25  * sanity check?
26  * XXX encode hardware fixed wakeup dependencies -- esp. for 3430 CORE
27  */
29 /*
30  * To-Do List
31  * -> Port the Sleep/Wakeup dependencies for the domains
32  *    from the Power domain framework
33  */
35 #include <linux/kernel.h>
36 #include <linux/io.h>
38 #include "soc.h"
39 #include "clockdomain.h"
40 #include "prm2xxx_3xxx.h"
41 #include "cm2xxx_3xxx.h"
42 #include "cm-regbits-24xx.h"
43 #include "prm-regbits-24xx.h"
45 /*
46  * Clockdomain dependencies for wkdeps
47  *
48  * XXX Hardware dependencies (e.g., dependencies that cannot be
49  * changed in software) are not included here yet, but should be.
50  */
52 /* Wakeup dependency source arrays */
54 /* 2430-specific possible wakeup dependencies */
56 /* 2430 PM_WKDEP_CORE: DSP, GFX, MPU, WKUP, MDM */
57 static struct clkdm_dep core_2430_wkdeps[] = {
58         { .clkdm_name = "dsp_clkdm" },
59         { .clkdm_name = "gfx_clkdm" },
60         { .clkdm_name = "mpu_clkdm" },
61         { .clkdm_name = "wkup_clkdm" },
62         { .clkdm_name = "mdm_clkdm" },
63         { NULL },
64 };
66 /* 2430 PM_WKDEP_MPU: CORE, DSP, WKUP, MDM */
67 static struct clkdm_dep mpu_2430_wkdeps[] = {
68         { .clkdm_name = "core_l3_clkdm" },
69         { .clkdm_name = "core_l4_clkdm" },
70         { .clkdm_name = "dsp_clkdm" },
71         { .clkdm_name = "wkup_clkdm" },
72         { .clkdm_name = "mdm_clkdm" },
73         { NULL },
74 };
76 /* 2430 PM_WKDEP_MDM: CORE, MPU, WKUP */
77 static struct clkdm_dep mdm_2430_wkdeps[] = {
78         { .clkdm_name = "core_l3_clkdm" },
79         { .clkdm_name = "core_l4_clkdm" },
80         { .clkdm_name = "mpu_clkdm" },
81         { .clkdm_name = "wkup_clkdm" },
82         { NULL },
83 };
85 /*
86  * 2430-only clockdomains
87  */
89 static struct clockdomain mpu_2430_clkdm = {
90         .name           = "mpu_clkdm",
91         .pwrdm          = { .name = "mpu_pwrdm" },
92         .flags          = CLKDM_CAN_HWSUP_SWSUP,
93         .wkdep_srcs     = mpu_2430_wkdeps,
94         .clktrctrl_mask = OMAP24XX_AUTOSTATE_MPU_MASK,
95 };
97 /* Another case of bit name collisions between several registers: EN_MDM */
98 static struct clockdomain mdm_clkdm = {
99         .name           = "mdm_clkdm",
100         .pwrdm          = { .name = "mdm_pwrdm" },
101         .flags          = CLKDM_CAN_HWSUP_SWSUP,
102         .dep_bit        = OMAP2430_PM_WKDEP_MPU_EN_MDM_SHIFT,
103         .wkdep_srcs     = mdm_2430_wkdeps,
104         .clktrctrl_mask = OMAP2430_AUTOSTATE_MDM_MASK,
105 };
107 static struct clockdomain dsp_2430_clkdm = {
108         .name           = "dsp_clkdm",
109         .pwrdm          = { .name = "dsp_pwrdm" },
110         .flags          = CLKDM_CAN_HWSUP_SWSUP,
111         .dep_bit        = OMAP24XX_PM_WKDEP_MPU_EN_DSP_SHIFT,
112         .wkdep_srcs     = dsp_24xx_wkdeps,
113         .clktrctrl_mask = OMAP24XX_AUTOSTATE_DSP_MASK,
114 };
116 static struct clockdomain gfx_2430_clkdm = {
117         .name           = "gfx_clkdm",
118         .pwrdm          = { .name = "gfx_pwrdm" },
119         .flags          = CLKDM_CAN_HWSUP_SWSUP,
120         .wkdep_srcs     = gfx_24xx_wkdeps,
121         .clktrctrl_mask = OMAP24XX_AUTOSTATE_GFX_MASK,
122 };
124 /*
125  * XXX add usecounting for clkdm dependencies, otherwise the presence
126  * of a single dep bit for core_l3_24xx_clkdm and core_l4_24xx_clkdm
127  * could cause trouble
128  */
129 static struct clockdomain core_l3_2430_clkdm = {
130         .name           = "core_l3_clkdm",
131         .pwrdm          = { .name = "core_pwrdm" },
132         .flags          = CLKDM_CAN_HWSUP,
133         .dep_bit        = OMAP24XX_EN_CORE_SHIFT,
134         .wkdep_srcs     = core_2430_wkdeps,
135         .clktrctrl_mask = OMAP24XX_AUTOSTATE_L3_MASK,
136 };
138 /*
139  * XXX add usecounting for clkdm dependencies, otherwise the presence
140  * of a single dep bit for core_l3_24xx_clkdm and core_l4_24xx_clkdm
141  * could cause trouble
142  */
143 static struct clockdomain core_l4_2430_clkdm = {
144         .name           = "core_l4_clkdm",
145         .pwrdm          = { .name = "core_pwrdm" },
146         .flags          = CLKDM_CAN_HWSUP,
147         .dep_bit        = OMAP24XX_EN_CORE_SHIFT,
148         .wkdep_srcs     = core_2430_wkdeps,
149         .clktrctrl_mask = OMAP24XX_AUTOSTATE_L4_MASK,
150 };
152 static struct clockdomain dss_2430_clkdm = {
153         .name           = "dss_clkdm",
154         .pwrdm          = { .name = "core_pwrdm" },
155         .flags          = CLKDM_CAN_HWSUP,
156         .clktrctrl_mask = OMAP24XX_AUTOSTATE_DSS_MASK,
157 };
159 static struct clockdomain *clockdomains_omap243x[] __initdata = {
160         &wkup_common_clkdm,
161         &mpu_2430_clkdm,
162         &mdm_clkdm,
163         &dsp_2430_clkdm,
164         &gfx_2430_clkdm,
165         &core_l3_2430_clkdm,
166         &core_l4_2430_clkdm,
167         &dss_2430_clkdm,
168         NULL,
169 };
171 void __init omap243x_clockdomains_init(void)
173         if (!cpu_is_omap243x())
174                 return;
176         clkdm_register_platform_funcs(&omap2_clkdm_operations);
177         clkdm_register_clkdms(clockdomains_omap243x);
178         clkdm_complete_init();