]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-omap2/cm2xxx.h
ARM: OMAP5/DRA7: hwmod: add ADDR_TYPE_RT to bb2d address flags
[android-sdk/kernel-video.git] / arch / arm / mach-omap2 / cm2xxx.h
1 /*
2  * OMAP2xxx Clock Management (CM) register definitions
3  *
4  * Copyright (C) 2007-2009, 2012 Texas Instruments, Inc.
5  * Copyright (C) 2007-2010 Nokia Corporation
6  * Paul Walmsley
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License version 2 as
10  * published by the Free Software Foundation.
11  *
12  * The CM hardware modules on the OMAP2/3 are quite similar to each
13  * other.  The CM modules/instances on OMAP4 are quite different, so
14  * they are handled in a separate file.
15  */
16 #ifndef __ARCH_ASM_MACH_OMAP2_CM2XXX_H
17 #define __ARCH_ASM_MACH_OMAP2_CM2XXX_H
19 #include "prcm-common.h"
20 #include "cm2xxx_3xxx.h"
22 #define OMAP2420_CM_REGADDR(module, reg)                                \
23                         OMAP2_L4_IO_ADDRESS(OMAP2420_CM_BASE + (module) + (reg))
24 #define OMAP2430_CM_REGADDR(module, reg)                                \
25                         OMAP2_L4_IO_ADDRESS(OMAP2430_CM_BASE + (module) + (reg))
27 /*
28  * Module specific CM register offsets from CM_BASE + domain offset
29  * Use cm_{read,write}_mod_reg() with these registers.
30  * These register offsets generally appear in more than one PRCM submodule.
31  */
33 /* OMAP2-specific register offsets */
35 #define OMAP24XX_CM_FCLKEN2                             0x0004
36 #define OMAP24XX_CM_ICLKEN4                             0x001c
37 #define OMAP24XX_CM_AUTOIDLE4                           0x003c
38 #define OMAP24XX_CM_IDLEST4                             0x002c
40 /* CM_IDLEST bit field values to indicate deasserted IdleReq */
42 #define OMAP24XX_CM_IDLEST_VAL                          0
45 /* Clock management domain register get/set */
47 #ifndef __ASSEMBLER__
49 extern void omap2xxx_cm_clkdm_enable_hwsup(s16 module, u32 mask);
50 extern void omap2xxx_cm_clkdm_disable_hwsup(s16 module, u32 mask);
52 extern void omap2xxx_cm_set_dpll_disable_autoidle(void);
53 extern void omap2xxx_cm_set_dpll_auto_low_power_stop(void);
55 extern void omap2xxx_cm_set_apll54_disable_autoidle(void);
56 extern void omap2xxx_cm_set_apll54_auto_low_power_stop(void);
57 extern void omap2xxx_cm_set_apll96_disable_autoidle(void);
58 extern void omap2xxx_cm_set_apll96_auto_low_power_stop(void);
60 extern bool omap2xxx_cm_is_clkdm_in_hwsup(s16 module, u32 mask);
61 extern int omap2xxx_cm_wait_module_ready(s16 prcm_mod, u8 idlest_id,
62                                          u8 idlest_shift);
63 extern int omap2xxx_cm_split_idlest_reg(void __iomem *idlest_reg,
64                                         s16 *prcm_inst, u8 *idlest_reg_id);
66 extern int __init omap2xxx_cm_init(void);
68 #endif
70 #endif