1 /*
2 * Copyright (C) 2012 Texas Instruments, Inc..
3 * Author: Tomi Valkeinen <tomi.valkeinen@ti.com>
4 *
5 * This program is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU General Public License
7 * version 2 as published by the Free Software Foundation.
8 *
9 * This program is distributed in the hope that it will be useful, but
10 * WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
12 * General Public License for more details.
13 *
14 * You should have received a copy of the GNU General Public License
15 * along with this program; if not, write to the Free Software
16 * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
17 * 02110-1301 USA
18 *
19 */
21 /*
22 * NOTE: this is a transitional file to help with DT adaptation.
23 * This file will be removed when DSS supports DT.
24 */
26 #include <linux/kernel.h>
27 #include <linux/gpio.h>
29 #include <video/omapdss.h>
30 #include <video/omap-panel-tfp410.h>
31 #include <video/omap-panel-nokia-dsi.h>
32 #include <video/omap-panel-picodlp.h>
34 #include "soc.h"
35 #include "dss-common.h"
36 #include "mux.h"
38 #define HDMI_GPIO_CT_CP_HPD 60 /* HPD mode enable/disable */
39 #define HDMI_GPIO_LS_OE 41 /* Level shifter for HDMI */
40 #define HDMI_GPIO_HPD 63 /* Hotplug detect */
42 /* Display DVI */
43 #define PANDA_DVI_TFP410_POWER_DOWN_GPIO 0
45 /* Using generic display panel */
46 static struct tfp410_platform_data omap4_dvi_panel = {
47 .i2c_bus_num = 3,
48 .power_down_gpio = PANDA_DVI_TFP410_POWER_DOWN_GPIO,
49 };
51 static struct omap_dss_device omap4_panda_dvi_device = {
52 .type = OMAP_DISPLAY_TYPE_DPI,
53 .name = "dvi",
54 .driver_name = "tfp410",
55 .data = &omap4_dvi_panel,
56 .phy.dpi.data_lines = 24,
57 .reset_gpio = PANDA_DVI_TFP410_POWER_DOWN_GPIO,
58 .channel = OMAP_DSS_CHANNEL_LCD2,
59 };
61 static struct omap_dss_hdmi_data omap4_panda_hdmi_data = {
62 .ct_cp_hpd_gpio = HDMI_GPIO_CT_CP_HPD,
63 .ls_oe_gpio = HDMI_GPIO_LS_OE,
64 .hpd_gpio = HDMI_GPIO_HPD,
65 };
67 static struct omap_dss_device omap4_panda_hdmi_device = {
68 .name = "hdmi",
69 .driver_name = "hdmi_panel",
70 .type = OMAP_DISPLAY_TYPE_HDMI,
71 .channel = OMAP_DSS_CHANNEL_DIGIT,
72 .data = &omap4_panda_hdmi_data,
73 };
75 static struct omap_dss_device *omap4_panda_dss_devices[] = {
76 &omap4_panda_dvi_device,
77 &omap4_panda_hdmi_device,
78 };
80 static struct omap_dss_board_info omap4_panda_dss_data = {
81 .num_devices = ARRAY_SIZE(omap4_panda_dss_devices),
82 .devices = omap4_panda_dss_devices,
83 .default_device = &omap4_panda_dvi_device,
84 };
86 void __init omap4_panda_display_init(void)
87 {
88 omap_display_init(&omap4_panda_dss_data);
90 /*
91 * OMAP4460SDP/Blaze and OMAP4430 ES2.3 SDP/Blaze boards and
92 * later have external pull up on the HDMI I2C lines
93 */
94 if (cpu_is_omap446x() || omap_rev() > OMAP4430_REV_ES2_2)
95 omap_hdmi_init(OMAP_HDMI_SDA_SCL_EXTERNAL_PULLUP);
96 else
97 omap_hdmi_init(0);
99 omap_mux_init_gpio(HDMI_GPIO_LS_OE, OMAP_PIN_OUTPUT);
100 omap_mux_init_gpio(HDMI_GPIO_CT_CP_HPD, OMAP_PIN_OUTPUT);
101 omap_mux_init_gpio(HDMI_GPIO_HPD, OMAP_PIN_INPUT_PULLDOWN);
102 }
104 void __init omap4_panda_display_init_of(void)
105 {
106 omap_display_init(&omap4_panda_dss_data);
107 }
110 /* OMAP4 Blaze display data */
112 #define DISPLAY_SEL_GPIO 59 /* LCD2/PicoDLP switch */
113 #define DLP_POWER_ON_GPIO 40
115 static struct nokia_dsi_panel_data dsi1_panel = {
116 .name = "taal",
117 .reset_gpio = 102,
118 .use_ext_te = false,
119 .ext_te_gpio = 101,
120 .esd_interval = 0,
121 .pin_config = {
122 .num_pins = 6,
123 .pins = { 0, 1, 2, 3, 4, 5 },
124 },
125 };
127 static struct omap_dss_device sdp4430_lcd_device = {
128 .name = "lcd",
129 .driver_name = "taal",
130 .type = OMAP_DISPLAY_TYPE_DSI,
131 .data = &dsi1_panel,
132 .phy.dsi = {
133 .module = 0,
134 },
135 .channel = OMAP_DSS_CHANNEL_LCD,
136 };
138 static struct nokia_dsi_panel_data dsi2_panel = {
139 .name = "taal",
140 .reset_gpio = 104,
141 .use_ext_te = false,
142 .ext_te_gpio = 103,
143 .esd_interval = 0,
144 .pin_config = {
145 .num_pins = 6,
146 .pins = { 0, 1, 2, 3, 4, 5 },
147 },
148 };
150 static struct omap_dss_device sdp4430_lcd2_device = {
151 .name = "lcd2",
152 .driver_name = "taal",
153 .type = OMAP_DISPLAY_TYPE_DSI,
154 .data = &dsi2_panel,
155 .phy.dsi = {
157 .module = 1,
158 },
159 .channel = OMAP_DSS_CHANNEL_LCD2,
160 };
162 static struct omap_dss_hdmi_data sdp4430_hdmi_data = {
163 .ct_cp_hpd_gpio = HDMI_GPIO_CT_CP_HPD,
164 .ls_oe_gpio = HDMI_GPIO_LS_OE,
165 .hpd_gpio = HDMI_GPIO_HPD,
166 };
168 static struct omap_dss_device sdp4430_hdmi_device = {
169 .name = "hdmi",
170 .driver_name = "hdmi_panel",
171 .type = OMAP_DISPLAY_TYPE_HDMI,
172 .channel = OMAP_DSS_CHANNEL_DIGIT,
173 .data = &sdp4430_hdmi_data,
174 };
176 static struct picodlp_panel_data sdp4430_picodlp_pdata = {
177 .picodlp_adapter_id = 2,
178 .emu_done_gpio = 44,
179 .pwrgood_gpio = 45,
180 };
182 static void sdp4430_picodlp_init(void)
183 {
184 int r;
185 const struct gpio picodlp_gpios[] = {
186 {DLP_POWER_ON_GPIO, GPIOF_OUT_INIT_LOW,
187 "DLP POWER ON"},
188 {sdp4430_picodlp_pdata.emu_done_gpio, GPIOF_IN,
189 "DLP EMU DONE"},
190 {sdp4430_picodlp_pdata.pwrgood_gpio, GPIOF_OUT_INIT_LOW,
191 "DLP PWRGOOD"},
192 };
194 r = gpio_request_array(picodlp_gpios, ARRAY_SIZE(picodlp_gpios));
195 if (r)
196 pr_err("Cannot request PicoDLP GPIOs, error %d\n", r);
197 }
199 static int sdp4430_panel_enable_picodlp(struct omap_dss_device *dssdev)
200 {
201 gpio_set_value(DISPLAY_SEL_GPIO, 0);
202 gpio_set_value(DLP_POWER_ON_GPIO, 1);
204 return 0;
205 }
207 static void sdp4430_panel_disable_picodlp(struct omap_dss_device *dssdev)
208 {
209 gpio_set_value(DLP_POWER_ON_GPIO, 0);
210 gpio_set_value(DISPLAY_SEL_GPIO, 1);
211 }
213 static struct omap_dss_device sdp4430_picodlp_device = {
214 .name = "picodlp",
215 .driver_name = "picodlp_panel",
216 .type = OMAP_DISPLAY_TYPE_DPI,
217 .phy.dpi.data_lines = 24,
218 .channel = OMAP_DSS_CHANNEL_LCD2,
219 .platform_enable = sdp4430_panel_enable_picodlp,
220 .platform_disable = sdp4430_panel_disable_picodlp,
221 .data = &sdp4430_picodlp_pdata,
222 };
224 static struct omap_dss_device *sdp4430_dss_devices[] = {
225 &sdp4430_lcd_device,
226 &sdp4430_lcd2_device,
227 &sdp4430_hdmi_device,
228 &sdp4430_picodlp_device,
229 };
231 static struct omap_dss_board_info sdp4430_dss_data = {
232 .num_devices = ARRAY_SIZE(sdp4430_dss_devices),
233 .devices = sdp4430_dss_devices,
234 .default_device = &sdp4430_lcd_device,
235 };
237 void __init omap_4430sdp_display_init(void)
238 {
239 int r;
241 /* Enable LCD2 by default (instead of Pico DLP) */
242 r = gpio_request_one(DISPLAY_SEL_GPIO, GPIOF_OUT_INIT_HIGH,
243 "display_sel");
244 if (r)
245 pr_err("%s: Could not get display_sel GPIO\n", __func__);
247 sdp4430_picodlp_init();
248 omap_display_init(&sdp4430_dss_data);
249 /*
250 * OMAP4460SDP/Blaze and OMAP4430 ES2.3 SDP/Blaze boards and
251 * later have external pull up on the HDMI I2C lines
252 */
253 if (cpu_is_omap446x() || omap_rev() > OMAP4430_REV_ES2_2)
254 omap_hdmi_init(OMAP_HDMI_SDA_SCL_EXTERNAL_PULLUP);
255 else
256 omap_hdmi_init(0);
258 omap_mux_init_gpio(HDMI_GPIO_LS_OE, OMAP_PIN_OUTPUT);
259 omap_mux_init_gpio(HDMI_GPIO_CT_CP_HPD, OMAP_PIN_OUTPUT);
260 omap_mux_init_gpio(HDMI_GPIO_HPD, OMAP_PIN_INPUT_PULLDOWN);
261 }
263 void __init omap_4430sdp_display_init_of(void)
264 {
265 int r;
267 /* Enable LCD2 by default (instead of Pico DLP) */
268 r = gpio_request_one(DISPLAY_SEL_GPIO, GPIOF_OUT_INIT_HIGH,
269 "display_sel");
270 if (r)
271 pr_err("%s: Could not get display_sel GPIO\n", __func__);
273 sdp4430_picodlp_init();
274 omap_display_init(&sdp4430_dss_data);
275 }