1 /*
2 * OMAP2+ specific gpio initialization
3 *
4 * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
5 *
6 * Author:
7 * Charulatha V <charu@ti.com>
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation version 2.
12 *
13 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
14 * kind, whether express or implied; without even the implied warranty
15 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 */
19 #include <linux/gpio.h>
20 #include <linux/err.h>
21 #include <linux/slab.h>
22 #include <linux/interrupt.h>
23 #include <linux/of.h>
24 #include <linux/platform_data/gpio-omap.h>
26 #include "omap_hwmod.h"
27 #include "omap_device.h"
28 #include "omap-pm.h"
30 #include "powerdomain.h"
32 static int __init omap2_gpio_dev_init(struct omap_hwmod *oh, void *unused)
33 {
34 struct platform_device *pdev;
35 struct omap_gpio_platform_data *pdata;
36 struct omap_gpio_dev_attr *dev_attr;
37 char *name = "omap_gpio";
38 int id;
39 struct powerdomain *pwrdm;
41 /*
42 * extract the device id from name field available in the
43 * hwmod database and use the same for constructing ids for
44 * gpio devices.
45 * CAUTION: Make sure the name in the hwmod database does
46 * not change. If changed, make corresponding change here
47 * or make use of static variable mechanism to handle this.
48 */
49 sscanf(oh->name, "gpio%d", &id);
51 pdata = kzalloc(sizeof(struct omap_gpio_platform_data), GFP_KERNEL);
52 if (!pdata) {
53 pr_err("gpio%d: Memory allocation failed\n", id);
54 return -ENOMEM;
55 }
57 dev_attr = (struct omap_gpio_dev_attr *)oh->dev_attr;
58 pdata->bank_width = dev_attr->bank_width;
59 pdata->dbck_flag = dev_attr->dbck_flag;
60 pdata->get_context_loss_count = omap_pm_get_dev_context_loss_count;
61 pdata->regs = kzalloc(sizeof(struct omap_gpio_reg_offs), GFP_KERNEL);
62 if (!pdata->regs) {
63 pr_err("gpio%d: Memory allocation failed\n", id);
64 kfree(pdata);
65 return -ENOMEM;
66 }
68 switch (oh->class->rev) {
69 case 0:
70 if (id == 1)
71 /* non-wakeup GPIO pins for OMAP2 Bank1 */
72 pdata->non_wakeup_gpios = 0xe203ffc0;
73 else if (id == 2)
74 /* non-wakeup GPIO pins for OMAP2 Bank2 */
75 pdata->non_wakeup_gpios = 0x08700040;
76 /* fall through */
78 case 1:
79 pdata->regs->revision = OMAP24XX_GPIO_REVISION;
80 pdata->regs->direction = OMAP24XX_GPIO_OE;
81 pdata->regs->datain = OMAP24XX_GPIO_DATAIN;
82 pdata->regs->dataout = OMAP24XX_GPIO_DATAOUT;
83 pdata->regs->set_dataout = OMAP24XX_GPIO_SETDATAOUT;
84 pdata->regs->clr_dataout = OMAP24XX_GPIO_CLEARDATAOUT;
85 pdata->regs->irqstatus = OMAP24XX_GPIO_IRQSTATUS1;
86 pdata->regs->irqstatus2 = OMAP24XX_GPIO_IRQSTATUS2;
87 pdata->regs->irqenable = OMAP24XX_GPIO_IRQENABLE1;
88 pdata->regs->irqenable2 = OMAP24XX_GPIO_IRQENABLE2;
89 pdata->regs->set_irqenable = OMAP24XX_GPIO_SETIRQENABLE1;
90 pdata->regs->clr_irqenable = OMAP24XX_GPIO_CLEARIRQENABLE1;
91 pdata->regs->debounce = OMAP24XX_GPIO_DEBOUNCE_VAL;
92 pdata->regs->debounce_en = OMAP24XX_GPIO_DEBOUNCE_EN;
93 pdata->regs->ctrl = OMAP24XX_GPIO_CTRL;
94 pdata->regs->wkup_en = OMAP24XX_GPIO_WAKE_EN;
95 pdata->regs->leveldetect0 = OMAP24XX_GPIO_LEVELDETECT0;
96 pdata->regs->leveldetect1 = OMAP24XX_GPIO_LEVELDETECT1;
97 pdata->regs->risingdetect = OMAP24XX_GPIO_RISINGDETECT;
98 pdata->regs->fallingdetect = OMAP24XX_GPIO_FALLINGDETECT;
99 break;
100 case 2:
101 pdata->regs->revision = OMAP4_GPIO_REVISION;
102 pdata->regs->direction = OMAP4_GPIO_OE;
103 pdata->regs->datain = OMAP4_GPIO_DATAIN;
104 pdata->regs->dataout = OMAP4_GPIO_DATAOUT;
105 pdata->regs->set_dataout = OMAP4_GPIO_SETDATAOUT;
106 pdata->regs->clr_dataout = OMAP4_GPIO_CLEARDATAOUT;
107 pdata->regs->irqstatus_raw0 = OMAP4_GPIO_IRQSTATUSRAW0;
108 pdata->regs->irqstatus_raw1 = OMAP4_GPIO_IRQSTATUSRAW1;
109 pdata->regs->irqstatus = OMAP4_GPIO_IRQSTATUS0;
110 pdata->regs->irqstatus2 = OMAP4_GPIO_IRQSTATUS1;
111 pdata->regs->irqenable = OMAP4_GPIO_IRQSTATUSSET0;
112 pdata->regs->irqenable2 = OMAP4_GPIO_IRQSTATUSSET1;
113 pdata->regs->set_irqenable = OMAP4_GPIO_IRQSTATUSSET0;
114 pdata->regs->clr_irqenable = OMAP4_GPIO_IRQSTATUSCLR0;
115 pdata->regs->debounce = OMAP4_GPIO_DEBOUNCINGTIME;
116 pdata->regs->debounce_en = OMAP4_GPIO_DEBOUNCENABLE;
117 pdata->regs->ctrl = OMAP4_GPIO_CTRL;
118 pdata->regs->wkup_en = OMAP4_GPIO_IRQWAKEN0;
119 pdata->regs->leveldetect0 = OMAP4_GPIO_LEVELDETECT0;
120 pdata->regs->leveldetect1 = OMAP4_GPIO_LEVELDETECT1;
121 pdata->regs->risingdetect = OMAP4_GPIO_RISINGDETECT;
122 pdata->regs->fallingdetect = OMAP4_GPIO_FALLINGDETECT;
123 break;
124 default:
125 WARN(1, "Invalid gpio bank_type\n");
126 kfree(pdata->regs);
127 kfree(pdata);
128 return -EINVAL;
129 }
131 pwrdm = omap_hwmod_get_pwrdm(oh);
132 pdata->loses_context = pwrdm_can_ever_lose_context(pwrdm);
134 pdev = omap_device_build(name, id - 1, oh, pdata,
135 sizeof(*pdata), NULL, 0, false);
136 kfree(pdata);
138 if (IS_ERR(pdev)) {
139 WARN(1, "Can't build omap_device for %s:%s.\n",
140 name, oh->name);
141 return PTR_ERR(pdev);
142 }
144 return 0;
145 }
147 /*
148 * gpio_init needs to be done before
149 * machine_init functions access gpio APIs.
150 * Hence gpio_init is a postcore_initcall.
151 */
152 static int __init omap2_gpio_init(void)
153 {
154 /* If dtb is there, the devices will be created dynamically */
155 if (of_have_populated_dt())
156 return -ENODEV;
158 return omap_hwmod_for_each_by_class("gpio", omap2_gpio_dev_init, NULL);
159 }
160 postcore_initcall(omap2_gpio_init);