1 /*
2 * arch/arm/mach-omap2/gpmc-onenand.h
3 *
4 * This program is free software; you can redistribute it and/or modify it
5 * under the terms of the GNU General Public License as published by the
6 * Free Software Foundation; either version 2 of the License, or (at your
7 * option) any later version.
8 */
10 #ifndef __OMAP2_GPMC_ONENAND_H
11 #define __OMAP2_GPMC_ONENAND_H
13 #include <linux/platform_data/mtd-onenand-omap2.h>
15 #if IS_ENABLED(CONFIG_MTD_ONENAND_OMAP2)
16 extern void gpmc_onenand_init(struct omap_onenand_platform_data *d);
17 #else
18 #define board_onenand_data NULL
19 static inline void gpmc_onenand_init(struct omap_onenand_platform_data *d)
20 {
21 }
22 #endif
24 #endif