1 /*
2 * Helper module for board specific I2C bus registration
3 *
4 * Copyright (C) 2009 Nokia Corporation.
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License
8 * version 2 as published by the Free Software Foundation.
9 *
10 * This program is distributed in the hope that it will be useful, but
11 * WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13 * General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, write to the Free Software
17 * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
18 * 02110-1301 USA
19 *
20 */
22 #include "soc.h"
23 #include "omap_hwmod.h"
24 #include "omap_device.h"
25 #include "omap-pm.h"
27 #include "prm.h"
28 #include "common.h"
29 #include "mux.h"
30 #include "i2c.h"
32 /* In register I2C_CON, Bit 15 is the I2C enable bit */
33 #define I2C_EN BIT(15)
34 #define OMAP2_I2C_CON_OFFSET 0x24
35 #define OMAP4_I2C_CON_OFFSET 0xA4
37 #define MAX_OMAP_I2C_HWMOD_NAME_LEN 16
39 static void __init omap2_i2c_mux_pins(int bus_id)
40 {
41 char mux_name[sizeof("i2c2_scl.i2c2_scl")];
43 /* First I2C bus is not muxable */
44 if (bus_id == 1)
45 return;
47 sprintf(mux_name, "i2c%i_scl.i2c%i_scl", bus_id, bus_id);
48 omap_mux_init_signal(mux_name, OMAP_PIN_INPUT);
49 sprintf(mux_name, "i2c%i_sda.i2c%i_sda", bus_id, bus_id);
50 omap_mux_init_signal(mux_name, OMAP_PIN_INPUT);
51 }
53 /**
54 * omap_i2c_reset - reset the omap i2c module.
55 * @oh: struct omap_hwmod *
56 *
57 * The i2c moudle in omap2, omap3 had a special sequence to reset. The
58 * sequence is:
59 * - Disable the I2C.
60 * - Write to SOFTRESET bit.
61 * - Enable the I2C.
62 * - Poll on the RESETDONE bit.
63 * The sequence is implemented in below function. This is called for 2420,
64 * 2430 and omap3.
65 */
66 int omap_i2c_reset(struct omap_hwmod *oh)
67 {
68 u32 v;
69 u16 i2c_con;
70 int c = 0;
72 if (oh->class->rev == OMAP_I2C_IP_VERSION_2) {
73 i2c_con = OMAP4_I2C_CON_OFFSET;
74 } else if (oh->class->rev == OMAP_I2C_IP_VERSION_1) {
75 i2c_con = OMAP2_I2C_CON_OFFSET;
76 } else {
77 WARN(1, "Cannot reset I2C block %s: unsupported revision\n",
78 oh->name);
79 return -EINVAL;
80 }
82 /* Disable I2C */
83 v = omap_hwmod_read(oh, i2c_con);
84 v &= ~I2C_EN;
85 omap_hwmod_write(v, oh, i2c_con);
87 /* Write to the SOFTRESET bit */
88 omap_hwmod_softreset(oh);
90 /* Enable I2C */
91 v = omap_hwmod_read(oh, i2c_con);
92 v |= I2C_EN;
93 omap_hwmod_write(v, oh, i2c_con);
95 /* Poll on RESETDONE bit */
96 omap_test_timeout((omap_hwmod_read(oh,
97 oh->class->sysc->syss_offs)
98 & SYSS_RESETDONE_MASK),
99 MAX_MODULE_SOFTRESET_WAIT, c);
101 if (c == MAX_MODULE_SOFTRESET_WAIT)
102 pr_warning("%s: %s: softreset failed (waited %d usec)\n",
103 __func__, oh->name, MAX_MODULE_SOFTRESET_WAIT);
104 else
105 pr_debug("%s: %s: softreset in %d usec\n", __func__,
106 oh->name, c);
108 return 0;
109 }
111 static int __init omap_i2c_nr_ports(void)
112 {
113 int ports = 0;
115 if (cpu_is_omap24xx())
116 ports = 2;
117 else if (cpu_is_omap34xx())
118 ports = 3;
119 else if (cpu_is_omap44xx())
120 ports = 4;
121 return ports;
122 }
124 /*
125 * XXX This function is a temporary compatibility wrapper - only
126 * needed until the I2C driver can be converted to call
127 * omap_pm_set_max_dev_wakeup_lat() and handle a return code.
128 */
129 static void omap_pm_set_max_mpu_wakeup_lat_compat(struct device *dev, long t)
130 {
131 omap_pm_set_max_mpu_wakeup_lat(dev, t);
132 }
134 static const char name[] = "omap_i2c";
136 int __init omap_i2c_add_bus(struct omap_i2c_bus_platform_data *i2c_pdata,
137 int bus_id)
138 {
139 int l;
140 struct omap_hwmod *oh;
141 struct platform_device *pdev;
142 char oh_name[MAX_OMAP_I2C_HWMOD_NAME_LEN];
143 struct omap_i2c_bus_platform_data *pdata;
144 struct omap_i2c_dev_attr *dev_attr;
146 if (bus_id > omap_i2c_nr_ports())
147 return -EINVAL;
149 omap2_i2c_mux_pins(bus_id);
151 l = snprintf(oh_name, MAX_OMAP_I2C_HWMOD_NAME_LEN, "i2c%d", bus_id);
152 WARN(l >= MAX_OMAP_I2C_HWMOD_NAME_LEN,
153 "String buffer overflow in I2C%d device setup\n", bus_id);
154 oh = omap_hwmod_lookup(oh_name);
155 if (!oh) {
156 pr_err("Could not look up %s\n", oh_name);
157 return -EEXIST;
158 }
160 pdata = i2c_pdata;
161 /*
162 * pass the hwmod class's CPU-specific knowledge of I2C IP revision in
163 * use, and functionality implementation flags, up to the OMAP I2C
164 * driver via platform data
165 */
166 pdata->rev = oh->class->rev;
168 dev_attr = (struct omap_i2c_dev_attr *)oh->dev_attr;
169 pdata->flags = dev_attr->flags;
171 /*
172 * When waiting for completion of a i2c transfer, we need to
173 * set a wake up latency constraint for the MPU. This is to
174 * ensure quick enough wakeup from idle, when transfer
175 * completes.
176 * Only omap3 has support for constraints
177 */
178 if (cpu_is_omap34xx())
179 pdata->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
180 pdev = omap_device_build(name, bus_id, oh, pdata,
181 sizeof(struct omap_i2c_bus_platform_data),
182 NULL, 0, 0);
183 WARN(IS_ERR(pdev), "Could not build omap_device for %s\n", name);
185 return PTR_RET(pdev);
186 }