1 /*
2 * Helper module for board specific I2C bus registration
3 *
4 * Copyright (C) 2009 Nokia Corporation.
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License
8 * version 2 as published by the Free Software Foundation.
9 *
10 * This program is distributed in the hope that it will be useful, but
11 * WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13 * General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, write to the Free Software
17 * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
18 * 02110-1301 USA
19 *
20 */
22 #include "soc.h"
23 #include "omap_hwmod.h"
24 #include "omap_device.h"
26 #include "prm.h"
27 #include "common.h"
28 #include "mux.h"
29 #include "i2c.h"
31 /* In register I2C_CON, Bit 15 is the I2C enable bit */
32 #define I2C_EN BIT(15)
33 #define OMAP2_I2C_CON_OFFSET 0x24
34 #define OMAP4_I2C_CON_OFFSET 0xA4
36 #define MAX_OMAP_I2C_HWMOD_NAME_LEN 16
38 static void __init omap2_i2c_mux_pins(int bus_id)
39 {
40 char mux_name[sizeof("i2c2_scl.i2c2_scl")];
42 /* First I2C bus is not muxable */
43 if (bus_id == 1)
44 return;
46 sprintf(mux_name, "i2c%i_scl.i2c%i_scl", bus_id, bus_id);
47 omap_mux_init_signal(mux_name, OMAP_PIN_INPUT);
48 sprintf(mux_name, "i2c%i_sda.i2c%i_sda", bus_id, bus_id);
49 omap_mux_init_signal(mux_name, OMAP_PIN_INPUT);
50 }
52 /**
53 * omap_i2c_reset - reset the omap i2c module.
54 * @oh: struct omap_hwmod *
55 *
56 * The i2c moudle in omap2, omap3 had a special sequence to reset. The
57 * sequence is:
58 * - Disable the I2C.
59 * - Write to SOFTRESET bit.
60 * - Enable the I2C.
61 * - Poll on the RESETDONE bit.
62 * The sequence is implemented in below function. This is called for 2420,
63 * 2430 and omap3.
64 */
65 int omap_i2c_reset(struct omap_hwmod *oh)
66 {
67 u32 v;
68 u16 i2c_con;
69 int c = 0;
71 if (oh->class->rev == OMAP_I2C_IP_VERSION_2) {
72 i2c_con = OMAP4_I2C_CON_OFFSET;
73 } else if (oh->class->rev == OMAP_I2C_IP_VERSION_1) {
74 i2c_con = OMAP2_I2C_CON_OFFSET;
75 } else {
76 WARN(1, "Cannot reset I2C block %s: unsupported revision\n",
77 oh->name);
78 return -EINVAL;
79 }
81 /* Disable I2C */
82 v = omap_hwmod_read(oh, i2c_con);
83 v &= ~I2C_EN;
84 omap_hwmod_write(v, oh, i2c_con);
86 /* Write to the SOFTRESET bit */
87 omap_hwmod_softreset(oh);
89 /* Enable I2C */
90 v = omap_hwmod_read(oh, i2c_con);
91 v |= I2C_EN;
92 omap_hwmod_write(v, oh, i2c_con);
94 /* Poll on RESETDONE bit */
95 omap_test_timeout((omap_hwmod_read(oh,
96 oh->class->sysc->syss_offs)
97 & SYSS_RESETDONE_MASK),
98 MAX_MODULE_SOFTRESET_WAIT, c);
100 if (c == MAX_MODULE_SOFTRESET_WAIT)
101 pr_warning("%s: %s: softreset failed (waited %d usec)\n",
102 __func__, oh->name, MAX_MODULE_SOFTRESET_WAIT);
103 else
104 pr_debug("%s: %s: softreset in %d usec\n", __func__,
105 oh->name, c);
107 return 0;
108 }
110 static int __init omap_i2c_nr_ports(void)
111 {
112 int ports = 0;
114 if (cpu_is_omap24xx())
115 ports = 2;
116 else if (cpu_is_omap34xx())
117 ports = 3;
118 else if (cpu_is_omap44xx())
119 ports = 4;
120 return ports;
121 }
123 /*
124 * XXX This function is a temporary compatibility wrapper - only
125 * needed until the I2C driver can be converted to call
126 * omap_pm_set_max_dev_wakeup_lat() and handle a return code.
127 */
128 static void omap_pm_set_max_mpu_wakeup_lat_compat(struct device *dev, long t)
129 {
130 omap_pm_set_max_mpu_wakeup_lat(dev, t);
131 }
133 static const char name[] = "omap_i2c";
135 int __init omap_i2c_add_bus(struct omap_i2c_bus_platform_data *i2c_pdata,
136 int bus_id)
137 {
138 int l;
139 struct omap_hwmod *oh;
140 struct platform_device *pdev;
141 char oh_name[MAX_OMAP_I2C_HWMOD_NAME_LEN];
142 struct omap_i2c_bus_platform_data *pdata;
143 struct omap_i2c_dev_attr *dev_attr;
145 if (bus_id > omap_i2c_nr_ports())
146 return -EINVAL;
148 omap2_i2c_mux_pins(bus_id);
150 l = snprintf(oh_name, MAX_OMAP_I2C_HWMOD_NAME_LEN, "i2c%d", bus_id);
151 WARN(l >= MAX_OMAP_I2C_HWMOD_NAME_LEN,
152 "String buffer overflow in I2C%d device setup\n", bus_id);
153 oh = omap_hwmod_lookup(oh_name);
154 if (!oh) {
155 pr_err("Could not look up %s\n", oh_name);
156 return -EEXIST;
157 }
159 pdata = i2c_pdata;
160 /*
161 * pass the hwmod class's CPU-specific knowledge of I2C IP revision in
162 * use, and functionality implementation flags, up to the OMAP I2C
163 * driver via platform data
164 */
165 pdata->rev = oh->class->rev;
167 dev_attr = (struct omap_i2c_dev_attr *)oh->dev_attr;
168 pdata->flags = dev_attr->flags;
170 /*
171 * When waiting for completion of a i2c transfer, we need to
172 * set a wake up latency constraint for the MPU. This is to
173 * ensure quick enough wakeup from idle, when transfer
174 * completes.
175 * Only omap3 has support for constraints
176 */
177 if (cpu_is_omap34xx())
178 pdata->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
179 pdev = omap_device_build(name, bus_id, oh, pdata,
180 sizeof(struct omap_i2c_bus_platform_data),
181 NULL, 0, 0);
182 WARN(IS_ERR(pdev), "Could not build omap_device for %s\n", name);
184 return PTR_RET(pdev);
185 }