]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-omap2/id.c
2fc4912f7b75547fe555370d4a64d367a506774a
[android-sdk/kernel-video.git] / arch / arm / mach-omap2 / id.c
1 /*
2  * linux/arch/arm/mach-omap2/id.c
3  *
4  * OMAP2 CPU identification code
5  *
6  * Copyright (C) 2005 Nokia Corporation
7  * Written by Tony Lindgren <tony@atomide.com>
8  *
9  * Copyright (C) 2009-11 Texas Instruments
10  * Added OMAP4 support - Santosh Shilimkar <santosh.shilimkar@ti.com>
11  *
12  * This program is free software; you can redistribute it and/or modify
13  * it under the terms of the GNU General Public License version 2 as
14  * published by the Free Software Foundation.
15  */
17 #include <linux/module.h>
18 #include <linux/kernel.h>
19 #include <linux/init.h>
20 #include <linux/io.h>
21 #include <linux/random.h>
22 #include <linux/slab.h>
24 #ifdef CONFIG_SOC_BUS
25 #include <linux/sys_soc.h>
26 #endif
28 #include <asm/cputype.h>
30 #include "common.h"
32 #include "id.h"
34 #include "soc.h"
35 #include "control.h"
37 #define OMAP4_SILICON_TYPE_STANDARD             0x01
38 #define OMAP4_SILICON_TYPE_PERFORMANCE          0x02
40 #define OMAP_SOC_MAX_NAME_LENGTH                16
42 static unsigned int omap_revision;
43 static char soc_name[OMAP_SOC_MAX_NAME_LENGTH];
44 static char soc_rev[OMAP_SOC_MAX_NAME_LENGTH];
45 u32 omap_features;
47 unsigned int omap_rev(void)
48 {
49         return omap_revision;
50 }
51 EXPORT_SYMBOL(omap_rev);
53 int omap_type(void)
54 {
55         u32 val = 0;
57         if (cpu_is_omap24xx()) {
58                 val = omap_ctrl_readl(OMAP24XX_CONTROL_STATUS);
59         } else if (soc_is_am33xx() || soc_is_am43xx()) {
60                 val = omap_ctrl_readl(AM33XX_CONTROL_STATUS);
61         } else if (cpu_is_omap34xx()) {
62                 val = omap_ctrl_readl(OMAP343X_CONTROL_STATUS);
63         } else if (cpu_is_omap44xx()) {
64                 val = omap_ctrl_readl(OMAP4_CTRL_MODULE_CORE_STATUS);
65         } else if (soc_is_omap54xx() || soc_is_dra7xx()) {
66                 val = omap_ctrl_readl(OMAP5XXX_CONTROL_STATUS);
67                 val &= OMAP5_DEVICETYPE_MASK;
68                 val >>= 6;
69                 goto out;
70         } else {
71                 pr_err("Cannot detect omap type!\n");
72                 goto out;
73         }
75         val &= OMAP2_DEVICETYPE_MASK;
76         val >>= 8;
78 out:
79         return val;
80 }
81 EXPORT_SYMBOL(omap_type);
84 /*----------------------------------------------------------------------------*/
86 #define OMAP_TAP_IDCODE         0x0204
87 #define OMAP_TAP_DIE_ID_0       0x0218
88 #define OMAP_TAP_DIE_ID_1       0x021C
89 #define OMAP_TAP_DIE_ID_2       0x0220
90 #define OMAP_TAP_DIE_ID_3       0x0224
92 #define OMAP_TAP_DIE_ID_44XX_0  0x0200
93 #define OMAP_TAP_DIE_ID_44XX_1  0x0208
94 #define OMAP_TAP_DIE_ID_44XX_2  0x020c
95 #define OMAP_TAP_DIE_ID_44XX_3  0x0210
97 #define read_tap_reg(reg)       __raw_readl(tap_base  + (reg))
99 struct omap_id {
100         u16     hawkeye;        /* Silicon type (Hawkeye id) */
101         u8      dev;            /* Device type from production_id reg */
102         u32     type;           /* Combined type id copied to omap_revision */
103 };
105 /* Register values to detect the OMAP version */
106 static struct omap_id omap_ids[] __initdata = {
107         { .hawkeye = 0xb5d9, .dev = 0x0, .type = 0x24200024 },
108         { .hawkeye = 0xb5d9, .dev = 0x1, .type = 0x24201024 },
109         { .hawkeye = 0xb5d9, .dev = 0x2, .type = 0x24202024 },
110         { .hawkeye = 0xb5d9, .dev = 0x4, .type = 0x24220024 },
111         { .hawkeye = 0xb5d9, .dev = 0x8, .type = 0x24230024 },
112         { .hawkeye = 0xb68a, .dev = 0x0, .type = 0x24300024 },
113 };
115 static void __iomem *tap_base;
116 static u16 tap_prod_id;
118 void omap_get_die_id(struct omap_die_id *odi)
120         if (cpu_is_omap44xx() || soc_is_omap54xx() || soc_is_dra7xx()) {
121                 odi->id_0 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_0);
122                 odi->id_1 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_1);
123                 odi->id_2 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_2);
124                 odi->id_3 = read_tap_reg(OMAP_TAP_DIE_ID_44XX_3);
126                 return;
127         }
128         odi->id_0 = read_tap_reg(OMAP_TAP_DIE_ID_0);
129         odi->id_1 = read_tap_reg(OMAP_TAP_DIE_ID_1);
130         odi->id_2 = read_tap_reg(OMAP_TAP_DIE_ID_2);
131         odi->id_3 = read_tap_reg(OMAP_TAP_DIE_ID_3);
134 static int __init omap_feed_randpool(void)
136         struct omap_die_id odi;
138         /* Throw the die ID into the entropy pool at boot */
139         omap_get_die_id(&odi);
140         add_device_randomness(&odi, sizeof(odi));
141         return 0;
143 omap_device_initcall(omap_feed_randpool);
145 void __init omap2xxx_check_revision(void)
147         int i, j;
148         u32 idcode, prod_id;
149         u16 hawkeye;
150         u8  dev_type, rev;
151         struct omap_die_id odi;
153         idcode = read_tap_reg(OMAP_TAP_IDCODE);
154         prod_id = read_tap_reg(tap_prod_id);
155         hawkeye = (idcode >> 12) & 0xffff;
156         rev = (idcode >> 28) & 0x0f;
157         dev_type = (prod_id >> 16) & 0x0f;
158         omap_get_die_id(&odi);
160         pr_debug("OMAP_TAP_IDCODE 0x%08x REV %i HAWKEYE 0x%04x MANF %03x\n",
161                  idcode, rev, hawkeye, (idcode >> 1) & 0x7ff);
162         pr_debug("OMAP_TAP_DIE_ID_0: 0x%08x\n", odi.id_0);
163         pr_debug("OMAP_TAP_DIE_ID_1: 0x%08x DEV_REV: %i\n",
164                  odi.id_1, (odi.id_1 >> 28) & 0xf);
165         pr_debug("OMAP_TAP_DIE_ID_2: 0x%08x\n", odi.id_2);
166         pr_debug("OMAP_TAP_DIE_ID_3: 0x%08x\n", odi.id_3);
167         pr_debug("OMAP_TAP_PROD_ID_0: 0x%08x DEV_TYPE: %i\n",
168                  prod_id, dev_type);
170         /* Check hawkeye ids */
171         for (i = 0; i < ARRAY_SIZE(omap_ids); i++) {
172                 if (hawkeye == omap_ids[i].hawkeye)
173                         break;
174         }
176         if (i == ARRAY_SIZE(omap_ids)) {
177                 printk(KERN_ERR "Unknown OMAP CPU id\n");
178                 return;
179         }
181         for (j = i; j < ARRAY_SIZE(omap_ids); j++) {
182                 if (dev_type == omap_ids[j].dev)
183                         break;
184         }
186         if (j == ARRAY_SIZE(omap_ids)) {
187                 pr_err("Unknown OMAP device type. Handling it as OMAP%04x\n",
188                        omap_ids[i].type >> 16);
189                 j = i;
190         }
192         sprintf(soc_name, "OMAP%04x", omap_rev() >> 16);
193         sprintf(soc_rev, "ES%x", (omap_rev() >> 12) & 0xf);
195         pr_info("%s", soc_name);
196         if ((omap_rev() >> 8) & 0x0f)
197                 pr_info("%s", soc_rev);
198         pr_info("\n");
201 #define OMAP3_SHOW_FEATURE(feat)                \
202         if (omap3_has_ ##feat())                \
203                 printk(#feat" ");
205 static void __init omap3_cpuinfo(void)
207         const char *cpu_name;
209         /*
210          * OMAP3430 and OMAP3530 are assumed to be same.
211          *
212          * OMAP3525, OMAP3515 and OMAP3503 can be detected only based
213          * on available features. Upon detection, update the CPU id
214          * and CPU class bits.
215          */
216         if (cpu_is_omap3630()) {
217                 cpu_name = "OMAP3630";
218         } else if (soc_is_am35xx()) {
219                 cpu_name = (omap3_has_sgx()) ? "AM3517" : "AM3505";
220         } else if (cpu_is_ti816x()) {
221                 cpu_name = "TI816X";
222         } else if (soc_is_am335x()) {
223                 cpu_name =  "AM335X";
224         } else if (soc_is_am437x()) {
225                 cpu_name =  "AM437x";
226         } else if (cpu_is_ti814x()) {
227                 cpu_name = "TI814X";
228         } else if (omap3_has_iva() && omap3_has_sgx()) {
229                 /* OMAP3430, OMAP3525, OMAP3515, OMAP3503 devices */
230                 cpu_name = "OMAP3430/3530";
231         } else if (omap3_has_iva()) {
232                 cpu_name = "OMAP3525";
233         } else if (omap3_has_sgx()) {
234                 cpu_name = "OMAP3515";
235         } else {
236                 cpu_name = "OMAP3503";
237         }
239         sprintf(soc_name, "%s", cpu_name);
241         /* Print verbose information */
242         pr_info("%s %s (", soc_name, soc_rev);
244         OMAP3_SHOW_FEATURE(l2cache);
245         OMAP3_SHOW_FEATURE(iva);
246         OMAP3_SHOW_FEATURE(sgx);
247         OMAP3_SHOW_FEATURE(neon);
248         OMAP3_SHOW_FEATURE(isp);
249         OMAP3_SHOW_FEATURE(192mhz_clk);
251         printk(")\n");
254 #define OMAP3_CHECK_FEATURE(status,feat)                                \
255         if (((status & OMAP3_ ##feat## _MASK)                           \
256                 >> OMAP3_ ##feat## _SHIFT) != FEAT_ ##feat## _NONE) {   \
257                 omap_features |= OMAP3_HAS_ ##feat;                     \
258         }
260 void __init omap3xxx_check_features(void)
262         u32 status;
264         omap_features = 0;
266         status = omap_ctrl_readl(OMAP3_CONTROL_OMAP_STATUS);
268         OMAP3_CHECK_FEATURE(status, L2CACHE);
269         OMAP3_CHECK_FEATURE(status, IVA);
270         OMAP3_CHECK_FEATURE(status, SGX);
271         OMAP3_CHECK_FEATURE(status, NEON);
272         OMAP3_CHECK_FEATURE(status, ISP);
273         if (cpu_is_omap3630())
274                 omap_features |= OMAP3_HAS_192MHZ_CLK;
275         if (cpu_is_omap3430() || cpu_is_omap3630())
276                 omap_features |= OMAP3_HAS_IO_WAKEUP;
277         if (cpu_is_omap3630() || omap_rev() == OMAP3430_REV_ES3_1 ||
278             omap_rev() == OMAP3430_REV_ES3_1_2)
279                 omap_features |= OMAP3_HAS_IO_CHAIN_CTRL;
281         omap_features |= OMAP3_HAS_SDRC;
283         /*
284          * am35x fixups:
285          * - The am35x Chip ID register has bits 12, 7:5, and 3:2 marked as
286          *   reserved and therefore return 0 when read.  Unfortunately,
287          *   OMAP3_CHECK_FEATURE() will interpret some of those zeroes to
288          *   mean that a feature is present even though it isn't so clear
289          *   the incorrectly set feature bits.
290          */
291         if (soc_is_am35xx())
292                 omap_features &= ~(OMAP3_HAS_IVA | OMAP3_HAS_ISP);
294         /*
295          * TODO: Get additional info (where applicable)
296          *       e.g. Size of L2 cache.
297          */
299         omap3_cpuinfo();
302 void __init omap4xxx_check_features(void)
304         u32 si_type;
306         si_type =
307         (read_tap_reg(OMAP4_CTRL_MODULE_CORE_STD_FUSE_PROD_ID_1) >> 16) & 0x03;
309         if (si_type == OMAP4_SILICON_TYPE_PERFORMANCE)
310                 omap_features = OMAP4_HAS_PERF_SILICON;
313 void __init ti81xx_check_features(void)
315         omap_features = OMAP3_HAS_NEON;
316         omap3_cpuinfo();
319 void __init am33xx_check_features(void)
321         u32 status;
323         omap_features = OMAP3_HAS_NEON;
325         status = omap_ctrl_readl(AM33XX_DEV_FEATURE);
326         if (status & AM33XX_SGX_MASK)
327                 omap_features |= OMAP3_HAS_SGX;
329         omap3_cpuinfo();
332 void __init omap3xxx_check_revision(void)
334         const char *cpu_rev;
335         u32 cpuid, idcode;
336         u16 hawkeye;
337         u8 rev;
339         /*
340          * We cannot access revision registers on ES1.0.
341          * If the processor type is Cortex-A8 and the revision is 0x0
342          * it means its Cortex r0p0 which is 3430 ES1.0.
343          */
344         cpuid = read_cpuid_id();
345         if ((((cpuid >> 4) & 0xfff) == 0xc08) && ((cpuid & 0xf) == 0x0)) {
346                 omap_revision = OMAP3430_REV_ES1_0;
347                 cpu_rev = "1.0";
348                 return;
349         }
351         /*
352          * Detection for 34xx ES2.0 and above can be done with just
353          * hawkeye and rev. See TRM 1.5.2 Device Identification.
354          * Note that rev does not map directly to our defined processor
355          * revision numbers as ES1.0 uses value 0.
356          */
357         idcode = read_tap_reg(OMAP_TAP_IDCODE);
358         hawkeye = (idcode >> 12) & 0xffff;
359         rev = (idcode >> 28) & 0xff;
361         switch (hawkeye) {
362         case 0xb7ae:
363                 /* Handle 34xx/35xx devices */
364                 switch (rev) {
365                 case 0: /* Take care of early samples */
366                 case 1:
367                         omap_revision = OMAP3430_REV_ES2_0;
368                         cpu_rev = "2.0";
369                         break;
370                 case 2:
371                         omap_revision = OMAP3430_REV_ES2_1;
372                         cpu_rev = "2.1";
373                         break;
374                 case 3:
375                         omap_revision = OMAP3430_REV_ES3_0;
376                         cpu_rev = "3.0";
377                         break;
378                 case 4:
379                         omap_revision = OMAP3430_REV_ES3_1;
380                         cpu_rev = "3.1";
381                         break;
382                 case 7:
383                 /* FALLTHROUGH */
384                 default:
385                         /* Use the latest known revision as default */
386                         omap_revision = OMAP3430_REV_ES3_1_2;
387                         cpu_rev = "3.1.2";
388                 }
389                 break;
390         case 0xb868:
391                 /*
392                  * Handle OMAP/AM 3505/3517 devices
393                  *
394                  * Set the device to be OMAP3517 here. Actual device
395                  * is identified later based on the features.
396                  */
397                 switch (rev) {
398                 case 0:
399                         omap_revision = AM35XX_REV_ES1_0;
400                         cpu_rev = "1.0";
401                         break;
402                 case 1:
403                 /* FALLTHROUGH */
404                 default:
405                         omap_revision = AM35XX_REV_ES1_1;
406                         cpu_rev = "1.1";
407                 }
408                 break;
409         case 0xb891:
410                 /* Handle 36xx devices */
412                 switch(rev) {
413                 case 0: /* Take care of early samples */
414                         omap_revision = OMAP3630_REV_ES1_0;
415                         cpu_rev = "1.0";
416                         break;
417                 case 1:
418                         omap_revision = OMAP3630_REV_ES1_1;
419                         cpu_rev = "1.1";
420                         break;
421                 case 2:
422                 /* FALLTHROUGH */
423                 default:
424                         omap_revision = OMAP3630_REV_ES1_2;
425                         cpu_rev = "1.2";
426                 }
427                 break;
428         case 0xb81e:
429                 switch (rev) {
430                 case 0:
431                         omap_revision = TI8168_REV_ES1_0;
432                         cpu_rev = "1.0";
433                         break;
434                 case 1:
435                         omap_revision = TI8168_REV_ES1_1;
436                         cpu_rev = "1.1";
437                         break;
438                 case 2:
439                         omap_revision = TI8168_REV_ES2_0;
440                         cpu_rev = "2.0";
441                         break;
442                 case 3:
443                         /* FALLTHROUGH */
444                 default:
445                         omap_revision = TI8168_REV_ES2_1;
446                         cpu_rev = "2.1";
447                 }
448                 break;
449         case 0xb944:
450                 switch (rev) {
451                 case 0:
452                         omap_revision = AM335X_REV_ES1_0;
453                         cpu_rev = "1.0";
454                         break;
455                 case 1:
456                         omap_revision = AM335X_REV_ES2_0;
457                         cpu_rev = "2.0";
458                         break;
459                 case 2:
460                 /* FALLTHROUGH */
461                 default:
462                         omap_revision = AM335X_REV_ES2_1;
463                         cpu_rev = "2.1";
464                         break;
465                 }
466                 break;
467         case 0xb98c:
468                 switch (rev) {
469                 case 0:
470                         omap_revision = AM437X_REV_ES1_0;
471                         cpu_rev = "1.0";
472                         break;
473                 case 1:
474                         omap_revision = AM437X_REV_ES1_1;
475                         cpu_rev = "1.1";
476                         break;
477                 case 2:
478                 /* FALLTHROUGH */
479                 default:
480                         omap_revision = AM437X_REV_ES1_2;
481                         cpu_rev = "1.2";
482                         break;
483                 }
484                 break;
485         case 0xb8f2:
486                 switch (rev) {
487                 case 0:
488                 /* FALLTHROUGH */
489                 case 1:
490                         omap_revision = TI8148_REV_ES1_0;
491                         cpu_rev = "1.0";
492                         break;
493                 case 2:
494                         omap_revision = TI8148_REV_ES2_0;
495                         cpu_rev = "2.0";
496                         break;
497                 case 3:
498                 /* FALLTHROUGH */
499                 default:
500                         omap_revision = TI8148_REV_ES2_1;
501                         cpu_rev = "2.1";
502                         break;
503                 }
504                 break;
505         default:
506                 /* Unknown default to latest silicon rev as default */
507                 omap_revision = OMAP3630_REV_ES1_2;
508                 cpu_rev = "1.2";
509                 pr_warn("Warning: unknown chip type; assuming OMAP3630ES1.2\n");
510         }
511         sprintf(soc_rev, "ES%s", cpu_rev);
514 void __init omap4xxx_check_revision(void)
516         u32 idcode;
517         u16 hawkeye;
518         u8 rev;
520         /*
521          * The IC rev detection is done with hawkeye and rev.
522          * Note that rev does not map directly to defined processor
523          * revision numbers as ES1.0 uses value 0.
524          */
525         idcode = read_tap_reg(OMAP_TAP_IDCODE);
526         hawkeye = (idcode >> 12) & 0xffff;
527         rev = (idcode >> 28) & 0xf;
529         /*
530          * Few initial 4430 ES2.0 samples IDCODE is same as ES1.0
531          * Use ARM register to detect the correct ES version
532          */
533         if (!rev && (hawkeye != 0xb94e) && (hawkeye != 0xb975)) {
534                 idcode = read_cpuid_id();
535                 rev = (idcode & 0xf) - 1;
536         }
538         switch (hawkeye) {
539         case 0xb852:
540                 switch (rev) {
541                 case 0:
542                         omap_revision = OMAP4430_REV_ES1_0;
543                         break;
544                 case 1:
545                 default:
546                         omap_revision = OMAP4430_REV_ES2_0;
547                 }
548                 break;
549         case 0xb95c:
550                 switch (rev) {
551                 case 3:
552                         omap_revision = OMAP4430_REV_ES2_1;
553                         break;
554                 case 4:
555                         omap_revision = OMAP4430_REV_ES2_2;
556                         break;
557                 case 6:
558                 default:
559                         omap_revision = OMAP4430_REV_ES2_3;
560                 }
561                 break;
562         case 0xb94e:
563                 switch (rev) {
564                 case 0:
565                         omap_revision = OMAP4460_REV_ES1_0;
566                         break;
567                 case 2:
568                 default:
569                         omap_revision = OMAP4460_REV_ES1_1;
570                         break;
571                 }
572                 break;
573         case 0xb975:
574                 switch (rev) {
575                 case 0:
576                 default:
577                         omap_revision = OMAP4470_REV_ES1_0;
578                         break;
579                 }
580                 break;
581         default:
582                 /* Unknown default to latest silicon rev as default */
583                 omap_revision = OMAP4430_REV_ES2_3;
584         }
586         sprintf(soc_name, "OMAP%04x", omap_rev() >> 16);
587         sprintf(soc_rev, "ES%d.%d", (omap_rev() >> 12) & 0xf,
588                                                 (omap_rev() >> 8) & 0xf);
589         pr_info("%s %s\n", soc_name, soc_rev);
592 void __init omap5xxx_check_revision(void)
594         u32 idcode;
595         u16 hawkeye;
596         u8 rev;
598         idcode = read_tap_reg(OMAP_TAP_IDCODE);
599         hawkeye = (idcode >> 12) & 0xffff;
600         rev = (idcode >> 28) & 0xff;
601         switch (hawkeye) {
602         case 0xb942:
603                 switch (rev) {
604                 case 0:
605                         /* No support for ES1.0 Test chip */
606                         BUG();
607                 case 1:
608                 default:
609                         omap_revision = OMAP5430_REV_ES2_0;
610                 }
611                 break;
613         case 0xb998:
614                 switch (rev) {
615                 case 0:
616                         /* No support for ES1.0 Test chip */
617                         BUG();
618                 case 1:
619                 default:
620                         omap_revision = OMAP5432_REV_ES2_0;
621                 }
622                 break;
624         default:
625                 /* Unknown default to latest silicon rev as default*/
626                 omap_revision = OMAP5430_REV_ES2_0;
627         }
629         sprintf(soc_name, "OMAP%04x", omap_rev() >> 16);
630         sprintf(soc_rev, "ES%d.0", (omap_rev() >> 12) & 0xf);
632         pr_info("%s %s\n", soc_name, soc_rev);
635 void __init dra7xxx_check_revision(void)
637         u32 idcode;
638         u16 hawkeye;
639         u8 rev;
641         idcode = read_tap_reg(OMAP_TAP_IDCODE);
642         hawkeye = (idcode >> 12) & 0xffff;
643         rev = (idcode >> 28) & 0xff;
644         switch (hawkeye) {
645         case 0xb990:
646                 switch (rev) {
647                 case 0:
648                         omap_revision = DRA752_REV_ES1_0;
649                         break;
650                 case 1:
651                 default:
652                         omap_revision = DRA752_REV_ES1_1;
653                 }
654                 break;
656         case 0xb9bc:
657                 switch (rev) {
658                 case 0:
659                         omap_revision = DRA722_REV_ES1_0;
660                         break;
661                 default:
662                         /* If we have no new revisions */
663                         omap_revision = DRA722_REV_ES1_0;
664                         break;
665                 }
666                 break;
668         default:
669                 /* Unknown default to latest silicon rev as default*/
670                 pr_warn("%s: unknown idcode=0x%08x (hawkeye=0x%08x,rev=0x%d)\n",
671                         __func__, idcode, hawkeye, rev);
672                 omap_revision = DRA752_REV_ES1_1;
673         }
675         sprintf(soc_name, "DRA%03x", omap_rev() >> 16);
676         sprintf(soc_rev, "ES%d.%d", (omap_rev() >> 12) & 0xf,
677                 (omap_rev() >> 8) & 0xf);
679         pr_info("%s %s\n", soc_name, soc_rev);
682 /*
683  * Set up things for map_io and processor detection later on. Gets called
684  * pretty much first thing from board init. For multi-omap, this gets
685  * cpu_is_omapxxxx() working accurately enough for map_io. Then we'll try to
686  * detect the exact revision later on in omap2_detect_revision() once map_io
687  * is done.
688  */
689 void __init omap2_set_globals_tap(u32 class, void __iomem *tap)
691         omap_revision = class;
692         tap_base = tap;
694         /* XXX What is this intended to do? */
695         if (cpu_is_omap34xx())
696                 tap_prod_id = 0x0210;
697         else
698                 tap_prod_id = 0x0208;
701 #ifdef CONFIG_SOC_BUS
703 static const char * const omap_types[] = {
704         [OMAP2_DEVICE_TYPE_TEST]        = "TST",
705         [OMAP2_DEVICE_TYPE_EMU]         = "EMU",
706         [OMAP2_DEVICE_TYPE_SEC]         = "HS",
707         [OMAP2_DEVICE_TYPE_GP]          = "GP",
708         [OMAP2_DEVICE_TYPE_BAD]         = "BAD",
709 };
711 static const char * __init omap_get_family(void)
713         if (cpu_is_omap24xx())
714                 return kasprintf(GFP_KERNEL, "OMAP2");
715         else if (cpu_is_omap34xx())
716                 return kasprintf(GFP_KERNEL, "OMAP3");
717         else if (cpu_is_omap44xx())
718                 return kasprintf(GFP_KERNEL, "OMAP4");
719         else if (soc_is_omap54xx())
720                 return kasprintf(GFP_KERNEL, "OMAP5");
721         else if (soc_is_am43xx())
722                 return kasprintf(GFP_KERNEL, "AM43xx");
723         else if (soc_is_dra7xx())
724                 return kasprintf(GFP_KERNEL, "DRA7");
725         else
726                 return kasprintf(GFP_KERNEL, "Unknown");
729 static ssize_t omap_get_type(struct device *dev,
730                                         struct device_attribute *attr,
731                                         char *buf)
733         return sprintf(buf, "%s\n", omap_types[omap_type()]);
736 static struct device_attribute omap_soc_attr =
737         __ATTR(type,  S_IRUGO, omap_get_type,  NULL);
739 void __init omap_soc_device_init(void)
741         struct device *parent;
742         struct soc_device *soc_dev;
743         struct soc_device_attribute *soc_dev_attr;
745         soc_dev_attr = kzalloc(sizeof(*soc_dev_attr), GFP_KERNEL);
746         if (!soc_dev_attr)
747                 return;
749         soc_dev_attr->machine  = soc_name;
750         soc_dev_attr->family   = omap_get_family();
751         soc_dev_attr->revision = soc_rev;
753         soc_dev = soc_device_register(soc_dev_attr);
754         if (IS_ERR(soc_dev)) {
755                 kfree(soc_dev_attr);
756                 return;
757         }
759         parent = soc_device_to_device(soc_dev);
760         device_create_file(parent, &omap_soc_attr);
762 #endif /* CONFIG_SOC_BUS */