1 /*
2 * Secondary CPU startup routine source file.
3 *
4 * Copyright (C) 2009 Texas Instruments, Inc.
5 *
6 * Author:
7 * Santosh Shilimkar <santosh.shilimkar@ti.com>
8 *
9 * Interface functions needed for the SMP. This file is based on arm
10 * realview smp platform.
11 * Copyright (c) 2003 ARM Limited.
12 *
13 * This program is free software,you can redistribute it and/or modify
14 * it under the terms of the GNU General Public License version 2 as
15 * published by the Free Software Foundation.
16 */
18 #include <linux/linkage.h>
19 #include <linux/init.h>
21 #include "omap44xx.h"
23 __CPUINIT
25 /* Physical address needed since MMU not enabled yet on secondary core */
26 #define AUX_CORE_BOOT0_PA 0x48281800
28 /*
29 * OMAP5 specific entry point for secondary CPU to jump from ROM
30 * code. This routine also provides a holding flag into which
31 * secondary core is held until we're ready for it to initialise.
32 * The primary core will update this flag using a hardware
33 + * register AuxCoreBoot0.
34 */
35 ENTRY(omap5_secondary_startup)
36 wait: ldr r2, =AUX_CORE_BOOT0_PA @ read from AuxCoreBoot0
37 ldr r0, [r2]
38 mov r0, r0, lsr #5
39 mrc p15, 0, r4, c0, c0, 5
40 and r4, r4, #0x0f
41 cmp r0, r4
42 bne wait
43 b secondary_startup
44 END(omap5_secondary_startup)
45 /*
46 * OMAP4 specific entry point for secondary CPU to jump from ROM
47 * code. This routine also provides a holding flag into which
48 * secondary core is held until we're ready for it to initialise.
49 * The primary core will update this flag using a hardware
50 * register AuxCoreBoot0.
51 */
52 ENTRY(omap_secondary_startup)
53 hold: ldr r12,=0x103
54 dsb
55 smc #0 @ read from AuxCoreBoot0
56 mov r0, r0, lsr #9
57 mrc p15, 0, r4, c0, c0, 5
58 and r4, r4, #0x0f
59 cmp r0, r4
60 bne hold
62 /*
63 * we've been released from the wait loop,secondary_stack
64 * should now contain the SVC stack for this core
65 */
66 b secondary_startup
67 ENDPROC(omap_secondary_startup)
69 ENTRY(omap_secondary_startup_4460)
70 hold_2: ldr r12,=0x103
71 dsb
72 smc #0 @ read from AuxCoreBoot0
73 mov r0, r0, lsr #9
74 mrc p15, 0, r4, c0, c0, 5
75 and r4, r4, #0x0f
76 cmp r0, r4
77 bne hold_2
79 /*
80 * GIC distributor control register has changed between
81 * CortexA9 r1pX and r2pX. The Control Register secure
82 * banked version is now composed of 2 bits:
83 * bit 0 == Secure Enable
84 * bit 1 == Non-Secure Enable
85 * The Non-Secure banked register has not changed
86 * Because the ROM Code is based on the r1pX GIC, the CPU1
87 * GIC restoration will cause a problem to CPU0 Non-Secure SW.
88 * The workaround must be:
89 * 1) Before doing the CPU1 wakeup, CPU0 must disable
90 * the GIC distributor
91 * 2) CPU1 must re-enable the GIC distributor on
92 * it's wakeup path.
93 */
94 ldr r1, =OMAP44XX_GIC_DIST_BASE
95 ldr r0, [r1]
96 orr r0, #1
97 str r0, [r1]
99 /*
100 * we've been released from the wait loop,secondary_stack
101 * should now contain the SVC stack for this core
102 */
103 b secondary_startup
104 ENDPROC(omap_secondary_startup_4460)