1 /*
2 * omap iommu: omap device registration
3 *
4 * Copyright (C) 2008-2009 Nokia Corporation
5 *
6 * Written by Hiroshi DOYU <Hiroshi.DOYU@nokia.com>
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 */
13 #include <linux/module.h>
14 #include <linux/platform_device.h>
15 #include <linux/err.h>
16 #include <linux/slab.h>
18 #include <linux/platform_data/iommu-omap.h>
19 #include "omap_hwmod.h"
20 #include "omap_device.h"
22 static int __init omap_iommu_dev_init(struct omap_hwmod *oh, void *unused)
23 {
24 struct platform_device *pdev;
25 struct iommu_platform_data *pdata;
26 struct omap_mmu_dev_attr *a = (struct omap_mmu_dev_attr *)oh->dev_attr;
27 static int i;
29 pdata = kzalloc(sizeof(*pdata), GFP_KERNEL);
30 if (!pdata)
31 return -ENOMEM;
33 pdata->name = oh->name;
34 pdata->nr_tlb_entries = a->nr_tlb_entries;
35 pdata->da_start = a->da_start;
36 pdata->da_end = a->da_end;
38 if (oh->rst_lines_cnt == 1) {
39 pdata->reset_name = oh->rst_lines->name;
40 pdata->assert_reset = omap_device_assert_hardreset;
41 pdata->deassert_reset = omap_device_deassert_hardreset;
42 }
44 pdev = omap_device_build("omap-iommu", i, oh, pdata, sizeof(*pdata),
45 NULL, 0, 0);
47 kfree(pdata);
49 if (IS_ERR(pdev)) {
50 pr_err("%s: device build err: %ld\n", __func__, PTR_ERR(pdev));
51 return PTR_ERR(pdev);
52 }
54 i++;
56 return 0;
57 }
59 static int __init omap_iommu_init(void)
60 {
61 return omap_hwmod_for_each_by_class("mmu", omap_iommu_dev_init, NULL);
62 }
63 /* must be ready before omap3isp is probed */
64 subsys_initcall(omap_iommu_init);
66 static void __exit omap_iommu_exit(void)
67 {
68 /* Do nothing */
69 }
70 module_exit(omap_iommu_exit);
72 MODULE_AUTHOR("Hiroshi DOYU");
73 MODULE_DESCRIPTION("omap iommu: omap device registration");
74 MODULE_LICENSE("GPL v2");