1 /*
2 * omap3-restart.c - Code common to all OMAP3xxx machines.
3 *
4 * Copyright (C) 2009, 2012 Texas Instruments
5 * Copyright (C) 2010 Nokia Corporation
6 * Tony Lindgren <tony@atomide.com>
7 * Santosh Shilimkar <santosh.shilimkar@ti.com>
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 */
13 #include <linux/kernel.h>
14 #include <linux/init.h>
16 #include "iomap.h"
17 #include "common.h"
18 #include "control.h"
19 #include "prm3xxx.h"
21 /* Global address base setup code */
23 /**
24 * omap3xxx_restart - trigger a software restart of the SoC
25 * @mode: the "reboot mode", see arch/arm/kernel/{setup,process}.c
26 * @cmd: passed from the userspace program rebooting the system (if provided)
27 *
28 * Resets the SoC. For @cmd, see the 'reboot' syscall in
29 * kernel/sys.c. No return value.
30 */
31 void omap3xxx_restart(char mode, const char *cmd)
32 {
33 omap3_ctrl_write_boot_mode((cmd ? (u8)*cmd : 0));
34 omap3xxx_prm_dpll3_reset(); /* never returns */
35 while (1);
36 }