1 /*
2 * OMAP4 PRCM_MPU module functions
3 *
4 * Copyright (C) 2009 Nokia Corporation
5 * Paul Walmsley
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
12 #include <linux/kernel.h>
13 #include <linux/types.h>
14 #include <linux/errno.h>
15 #include <linux/err.h>
16 #include <linux/io.h>
18 #include "iomap.h"
19 #include "common.h"
20 #include "prcm_mpu44xx.h"
21 #include "cm-regbits-44xx.h"
23 /*
24 * prcm_mpu_base: the virtual address of the start of the PRCM_MPU IP
25 * block registers
26 */
27 void __iomem *prcm_mpu_base;
29 /* PRCM_MPU low-level functions */
31 u32 omap4_prcm_mpu_read_inst_reg(s16 inst, u16 reg)
32 {
33 return __raw_readl(OMAP44XX_PRCM_MPU_REGADDR(inst, reg));
34 }
36 void omap4_prcm_mpu_write_inst_reg(u32 val, s16 inst, u16 reg)
37 {
38 __raw_writel(val, OMAP44XX_PRCM_MPU_REGADDR(inst, reg));
39 }
41 u32 omap4_prcm_mpu_rmw_inst_reg_bits(u32 mask, u32 bits, s16 inst, s16 reg)
42 {
43 u32 v;
45 v = omap4_prcm_mpu_read_inst_reg(inst, reg);
46 v &= ~mask;
47 v |= bits;
48 omap4_prcm_mpu_write_inst_reg(v, inst, reg);
50 return v;
51 }
53 /**
54 * omap2_set_globals_prcm_mpu - set the MPU PRCM base address (for early use)
55 * @prcm_mpu: PRCM_MPU base virtual address
56 *
57 * XXX Will be replaced when the PRM/CM drivers are completed.
58 */
59 void __init omap2_set_globals_prcm_mpu(void __iomem *prcm_mpu)
60 {
61 prcm_mpu_base = prcm_mpu;
62 }