1 /*
2 * OMAP4 PRM module functions
3 *
4 * Copyright (C) 2011-2012 Texas Instruments, Inc.
5 * Copyright (C) 2010 Nokia Corporation
6 * BenoƮt Cousson
7 * Paul Walmsley
8 * Rajendra Nayak <rnayak@ti.com>
9 *
10 * This program is free software; you can redistribute it and/or modify
11 * it under the terms of the GNU General Public License version 2 as
12 * published by the Free Software Foundation.
13 */
15 #include <linux/kernel.h>
16 #include <linux/delay.h>
17 #include <linux/errno.h>
18 #include <linux/err.h>
19 #include <linux/io.h>
22 #include "soc.h"
23 #include "iomap.h"
24 #include "common.h"
25 #include "vp.h"
26 #include "prm44xx.h"
27 #include "prm-regbits-44xx.h"
28 #include "prcm44xx.h"
29 #include "prminst44xx.h"
30 #include "powerdomain.h"
32 /* Static data */
34 static const struct omap_prcm_irq omap4_prcm_irqs[] = {
35 OMAP_PRCM_IRQ("wkup", 0, 0),
36 OMAP_PRCM_IRQ("io", 9, 1),
37 };
39 static struct omap_prcm_irq_setup omap4_prcm_irq_setup = {
40 .ack = OMAP4_PRM_IRQSTATUS_MPU_OFFSET,
41 .mask = OMAP4_PRM_IRQENABLE_MPU_OFFSET,
42 .nr_regs = 2,
43 .irqs = omap4_prcm_irqs,
44 .nr_irqs = ARRAY_SIZE(omap4_prcm_irqs),
45 .irq = 11 + OMAP44XX_IRQ_GIC_START,
46 .read_pending_irqs = &omap44xx_prm_read_pending_irqs,
47 .ocp_barrier = &omap44xx_prm_ocp_barrier,
48 .save_and_clear_irqen = &omap44xx_prm_save_and_clear_irqen,
49 .restore_irqen = &omap44xx_prm_restore_irqen,
50 };
52 /*
53 * omap44xx_prm_reset_src_map - map from bits in the PRM_RSTST
54 * hardware register (which are specific to OMAP44xx SoCs) to reset
55 * source ID bit shifts (which is an OMAP SoC-independent
56 * enumeration)
57 */
58 static struct prm_reset_src_map omap44xx_prm_reset_src_map[] = {
59 { OMAP4430_GLOBAL_WARM_SW_RST_SHIFT,
60 OMAP_GLOBAL_WARM_RST_SRC_ID_SHIFT },
61 { OMAP4430_GLOBAL_COLD_RST_SHIFT,
62 OMAP_GLOBAL_COLD_RST_SRC_ID_SHIFT },
63 { OMAP4430_MPU_SECURITY_VIOL_RST_SHIFT,
64 OMAP_SECU_VIOL_RST_SRC_ID_SHIFT },
65 { OMAP4430_MPU_WDT_RST_SHIFT, OMAP_MPU_WD_RST_SRC_ID_SHIFT },
66 { OMAP4430_SECURE_WDT_RST_SHIFT, OMAP_SECU_WD_RST_SRC_ID_SHIFT },
67 { OMAP4430_EXTERNAL_WARM_RST_SHIFT, OMAP_EXTWARM_RST_SRC_ID_SHIFT },
68 { OMAP4430_VDD_MPU_VOLT_MGR_RST_SHIFT,
69 OMAP_VDD_MPU_VM_RST_SRC_ID_SHIFT },
70 { OMAP4430_VDD_IVA_VOLT_MGR_RST_SHIFT,
71 OMAP_VDD_IVA_VM_RST_SRC_ID_SHIFT },
72 { OMAP4430_VDD_CORE_VOLT_MGR_RST_SHIFT,
73 OMAP_VDD_CORE_VM_RST_SRC_ID_SHIFT },
74 { OMAP4430_ICEPICK_RST_SHIFT, OMAP_ICEPICK_RST_SRC_ID_SHIFT },
75 { OMAP4430_C2C_RST_SHIFT, OMAP_C2C_RST_SRC_ID_SHIFT },
76 { -1, -1 },
77 };
79 /* PRM low-level functions */
81 /* Read a register in a CM/PRM instance in the PRM module */
82 u32 omap4_prm_read_inst_reg(s16 inst, u16 reg)
83 {
84 return __raw_readl(prm_base + inst + reg);
85 }
87 /* Write into a register in a CM/PRM instance in the PRM module */
88 void omap4_prm_write_inst_reg(u32 val, s16 inst, u16 reg)
89 {
90 __raw_writel(val, prm_base + inst + reg);
91 }
93 /* Read-modify-write a register in a PRM module. Caller must lock */
94 u32 omap4_prm_rmw_inst_reg_bits(u32 mask, u32 bits, s16 inst, s16 reg)
95 {
96 u32 v;
98 v = omap4_prm_read_inst_reg(inst, reg);
99 v &= ~mask;
100 v |= bits;
101 omap4_prm_write_inst_reg(v, inst, reg);
103 return v;
104 }
106 /* PRM VP */
108 /*
109 * struct omap4_vp - OMAP4 VP register access description.
110 * @irqstatus_mpu: offset to IRQSTATUS_MPU register for VP
111 * @tranxdone_status: VP_TRANXDONE_ST bitmask in PRM_IRQSTATUS_MPU reg
112 */
113 struct omap4_vp {
114 u32 irqstatus_mpu;
115 u32 tranxdone_status;
116 };
118 static struct omap4_vp omap4_vp[] = {
119 [OMAP4_VP_VDD_MPU_ID] = {
120 .irqstatus_mpu = OMAP4_PRM_IRQSTATUS_MPU_2_OFFSET,
121 .tranxdone_status = OMAP4430_VP_MPU_TRANXDONE_ST_MASK,
122 },
123 [OMAP4_VP_VDD_IVA_ID] = {
124 .irqstatus_mpu = OMAP4_PRM_IRQSTATUS_MPU_OFFSET,
125 .tranxdone_status = OMAP4430_VP_IVA_TRANXDONE_ST_MASK,
126 },
127 [OMAP4_VP_VDD_CORE_ID] = {
128 .irqstatus_mpu = OMAP4_PRM_IRQSTATUS_MPU_OFFSET,
129 .tranxdone_status = OMAP4430_VP_CORE_TRANXDONE_ST_MASK,
130 },
131 };
133 u32 omap4_prm_vp_check_txdone(u8 vp_id)
134 {
135 struct omap4_vp *vp = &omap4_vp[vp_id];
136 u32 irqstatus;
138 irqstatus = omap4_prminst_read_inst_reg(OMAP4430_PRM_PARTITION,
139 OMAP4430_PRM_OCP_SOCKET_INST,
140 vp->irqstatus_mpu);
141 return irqstatus & vp->tranxdone_status;
142 }
144 void omap4_prm_vp_clear_txdone(u8 vp_id)
145 {
146 struct omap4_vp *vp = &omap4_vp[vp_id];
148 omap4_prminst_write_inst_reg(vp->tranxdone_status,
149 OMAP4430_PRM_PARTITION,
150 OMAP4430_PRM_OCP_SOCKET_INST,
151 vp->irqstatus_mpu);
152 };
154 u32 omap4_prm_vcvp_read(u8 offset)
155 {
156 return omap4_prminst_read_inst_reg(OMAP4430_PRM_PARTITION,
157 OMAP4430_PRM_DEVICE_INST, offset);
158 }
160 void omap4_prm_vcvp_write(u32 val, u8 offset)
161 {
162 omap4_prminst_write_inst_reg(val, OMAP4430_PRM_PARTITION,
163 OMAP4430_PRM_DEVICE_INST, offset);
164 }
166 u32 omap4_prm_vcvp_rmw(u32 mask, u32 bits, u8 offset)
167 {
168 return omap4_prminst_rmw_inst_reg_bits(mask, bits,
169 OMAP4430_PRM_PARTITION,
170 OMAP4430_PRM_DEVICE_INST,
171 offset);
172 }
174 static inline u32 _read_pending_irq_reg(u16 irqen_offs, u16 irqst_offs)
175 {
176 u32 mask, st;
178 /* XXX read mask from RAM? */
179 mask = omap4_prm_read_inst_reg(OMAP4430_PRM_OCP_SOCKET_INST,
180 irqen_offs);
181 st = omap4_prm_read_inst_reg(OMAP4430_PRM_OCP_SOCKET_INST, irqst_offs);
183 return mask & st;
184 }
186 /**
187 * omap44xx_prm_read_pending_irqs - read pending PRM MPU IRQs into @events
188 * @events: ptr to two consecutive u32s, preallocated by caller
189 *
190 * Read PRM_IRQSTATUS_MPU* bits, AND'ed with the currently-enabled PRM
191 * MPU IRQs, and store the result into the two u32s pointed to by @events.
192 * No return value.
193 */
194 void omap44xx_prm_read_pending_irqs(unsigned long *events)
195 {
196 events[0] = _read_pending_irq_reg(OMAP4_PRM_IRQENABLE_MPU_OFFSET,
197 OMAP4_PRM_IRQSTATUS_MPU_OFFSET);
199 events[1] = _read_pending_irq_reg(OMAP4_PRM_IRQENABLE_MPU_2_OFFSET,
200 OMAP4_PRM_IRQSTATUS_MPU_2_OFFSET);
201 }
203 /**
204 * omap44xx_prm_ocp_barrier - force buffered MPU writes to the PRM to complete
205 *
206 * Force any buffered writes to the PRM IP block to complete. Needed
207 * by the PRM IRQ handler, which reads and writes directly to the IP
208 * block, to avoid race conditions after acknowledging or clearing IRQ
209 * bits. No return value.
210 */
211 void omap44xx_prm_ocp_barrier(void)
212 {
213 omap4_prm_read_inst_reg(OMAP4430_PRM_OCP_SOCKET_INST,
214 OMAP4_REVISION_PRM_OFFSET);
215 }
217 /**
218 * omap44xx_prm_save_and_clear_irqen - save/clear PRM_IRQENABLE_MPU* regs
219 * @saved_mask: ptr to a u32 array to save IRQENABLE bits
220 *
221 * Save the PRM_IRQENABLE_MPU and PRM_IRQENABLE_MPU_2 registers to
222 * @saved_mask. @saved_mask must be allocated by the caller.
223 * Intended to be used in the PRM interrupt handler suspend callback.
224 * The OCP barrier is needed to ensure the write to disable PRM
225 * interrupts reaches the PRM before returning; otherwise, spurious
226 * interrupts might occur. No return value.
227 */
228 void omap44xx_prm_save_and_clear_irqen(u32 *saved_mask)
229 {
230 saved_mask[0] =
231 omap4_prm_read_inst_reg(OMAP4430_PRM_OCP_SOCKET_INST,
232 OMAP4_PRM_IRQSTATUS_MPU_OFFSET);
233 saved_mask[1] =
234 omap4_prm_read_inst_reg(OMAP4430_PRM_OCP_SOCKET_INST,
235 OMAP4_PRM_IRQSTATUS_MPU_2_OFFSET);
237 omap4_prm_write_inst_reg(0, OMAP4430_PRM_OCP_SOCKET_INST,
238 OMAP4_PRM_IRQENABLE_MPU_OFFSET);
239 omap4_prm_write_inst_reg(0, OMAP4430_PRM_OCP_SOCKET_INST,
240 OMAP4_PRM_IRQENABLE_MPU_2_OFFSET);
242 /* OCP barrier */
243 omap4_prm_read_inst_reg(OMAP4430_PRM_OCP_SOCKET_INST,
244 OMAP4_REVISION_PRM_OFFSET);
245 }
247 /**
248 * omap44xx_prm_restore_irqen - set PRM_IRQENABLE_MPU* registers from args
249 * @saved_mask: ptr to a u32 array of IRQENABLE bits saved previously
250 *
251 * Restore the PRM_IRQENABLE_MPU and PRM_IRQENABLE_MPU_2 registers from
252 * @saved_mask. Intended to be used in the PRM interrupt handler resume
253 * callback to restore values saved by omap44xx_prm_save_and_clear_irqen().
254 * No OCP barrier should be needed here; any pending PRM interrupts will fire
255 * once the writes reach the PRM. No return value.
256 */
257 void omap44xx_prm_restore_irqen(u32 *saved_mask)
258 {
259 omap4_prm_write_inst_reg(saved_mask[0], OMAP4430_PRM_OCP_SOCKET_INST,
260 OMAP4_PRM_IRQENABLE_MPU_OFFSET);
261 omap4_prm_write_inst_reg(saved_mask[1], OMAP4430_PRM_OCP_SOCKET_INST,
262 OMAP4_PRM_IRQENABLE_MPU_2_OFFSET);
263 }
265 /**
266 * omap44xx_prm_reconfigure_io_chain - clear latches and reconfigure I/O chain
267 *
268 * Clear any previously-latched I/O wakeup events and ensure that the
269 * I/O wakeup gates are aligned with the current mux settings. Works
270 * by asserting WUCLKIN, waiting for WUCLKOUT to be asserted, and then
271 * deasserting WUCLKIN and waiting for WUCLKOUT to be deasserted.
272 * No return value. XXX Are the final two steps necessary?
273 */
274 void omap44xx_prm_reconfigure_io_chain(void)
275 {
276 int i = 0;
278 /* Trigger WUCLKIN enable */
279 omap4_prm_rmw_inst_reg_bits(OMAP4430_WUCLK_CTRL_MASK,
280 OMAP4430_WUCLK_CTRL_MASK,
281 OMAP4430_PRM_DEVICE_INST,
282 OMAP4_PRM_IO_PMCTRL_OFFSET);
283 omap_test_timeout(
284 (((omap4_prm_read_inst_reg(OMAP4430_PRM_DEVICE_INST,
285 OMAP4_PRM_IO_PMCTRL_OFFSET) &
286 OMAP4430_WUCLK_STATUS_MASK) >>
287 OMAP4430_WUCLK_STATUS_SHIFT) == 1),
288 MAX_IOPAD_LATCH_TIME, i);
289 if (i == MAX_IOPAD_LATCH_TIME)
290 pr_warn("PRM: I/O chain clock line assertion timed out\n");
292 /* Trigger WUCLKIN disable */
293 omap4_prm_rmw_inst_reg_bits(OMAP4430_WUCLK_CTRL_MASK, 0x0,
294 OMAP4430_PRM_DEVICE_INST,
295 OMAP4_PRM_IO_PMCTRL_OFFSET);
296 omap_test_timeout(
297 (((omap4_prm_read_inst_reg(OMAP4430_PRM_DEVICE_INST,
298 OMAP4_PRM_IO_PMCTRL_OFFSET) &
299 OMAP4430_WUCLK_STATUS_MASK) >>
300 OMAP4430_WUCLK_STATUS_SHIFT) == 0),
301 MAX_IOPAD_LATCH_TIME, i);
302 if (i == MAX_IOPAD_LATCH_TIME)
303 pr_warn("PRM: I/O chain clock line deassertion timed out\n");
305 return;
306 }
308 /**
309 * omap44xx_prm_enable_io_wakeup - enable wakeup events from I/O wakeup latches
310 *
311 * Activates the I/O wakeup event latches and allows events logged by
312 * those latches to signal a wakeup event to the PRCM. For I/O wakeups
313 * to occur, WAKEUPENABLE bits must be set in the pad mux registers, and
314 * omap44xx_prm_reconfigure_io_chain() must be called. No return value.
315 */
316 static void __init omap44xx_prm_enable_io_wakeup(void)
317 {
318 omap4_prm_rmw_inst_reg_bits(OMAP4430_GLOBAL_WUEN_MASK,
319 OMAP4430_GLOBAL_WUEN_MASK,
320 OMAP4430_PRM_DEVICE_INST,
321 OMAP4_PRM_IO_PMCTRL_OFFSET);
322 }
324 /**
325 * omap44xx_prm_read_reset_sources - return the last SoC reset source
326 *
327 * Return a u32 representing the last reset sources of the SoC. The
328 * returned reset source bits are standardized across OMAP SoCs.
329 */
330 static u32 omap44xx_prm_read_reset_sources(void)
331 {
332 struct prm_reset_src_map *p;
333 u32 r = 0;
334 u32 v;
336 v = omap4_prm_read_inst_reg(OMAP4430_PRM_DEVICE_INST,
337 OMAP4_RM_RSTST);
339 p = omap44xx_prm_reset_src_map;
340 while (p->reg_shift >= 0 && p->std_shift >= 0) {
341 if (v & (1 << p->reg_shift))
342 r |= 1 << p->std_shift;
343 p++;
344 }
346 return r;
347 }
349 /**
350 * omap44xx_prm_was_any_context_lost_old - was module hardware context lost?
351 * @part: PRM partition ID (e.g., OMAP4430_PRM_PARTITION)
352 * @inst: PRM instance offset (e.g., OMAP4430_PRM_MPU_INST)
353 * @idx: CONTEXT register offset
354 *
355 * Return 1 if any bits were set in the *_CONTEXT_* register
356 * identified by (@part, @inst, @idx), which means that some context
357 * was lost for that module; otherwise, return 0.
358 */
359 static bool omap44xx_prm_was_any_context_lost_old(u8 part, s16 inst, u16 idx)
360 {
361 return (omap4_prminst_read_inst_reg(part, inst, idx)) ? 1 : 0;
362 }
364 /**
365 * omap44xx_prm_clear_context_lost_flags_old - clear context loss flags
366 * @part: PRM partition ID (e.g., OMAP4430_PRM_PARTITION)
367 * @inst: PRM instance offset (e.g., OMAP4430_PRM_MPU_INST)
368 * @idx: CONTEXT register offset
369 *
370 * Clear hardware context loss bits for the module identified by
371 * (@part, @inst, @idx). No return value. XXX Writes to reserved bits;
372 * is there a way to avoid this?
373 */
374 static void omap44xx_prm_clear_context_loss_flags_old(u8 part, s16 inst,
375 u16 idx)
376 {
377 omap4_prminst_write_inst_reg(0xffffffff, part, inst, idx);
378 }
380 /* Powerdomain low-level functions */
382 static int omap4_pwrdm_set_next_pwrst(struct powerdomain *pwrdm, u8 pwrst)
383 {
384 omap4_prminst_rmw_inst_reg_bits(OMAP_POWERSTATE_MASK,
385 (pwrst << OMAP_POWERSTATE_SHIFT),
386 pwrdm->prcm_partition,
387 pwrdm->prcm_offs, OMAP4_PM_PWSTCTRL);
388 return 0;
389 }
391 static int omap4_pwrdm_read_next_pwrst(struct powerdomain *pwrdm)
392 {
393 u32 v;
395 v = omap4_prminst_read_inst_reg(pwrdm->prcm_partition, pwrdm->prcm_offs,
396 OMAP4_PM_PWSTCTRL);
397 v &= OMAP_POWERSTATE_MASK;
398 v >>= OMAP_POWERSTATE_SHIFT;
400 return v;
401 }
403 static int omap4_pwrdm_read_pwrst(struct powerdomain *pwrdm)
404 {
405 u32 v;
407 v = omap4_prminst_read_inst_reg(pwrdm->prcm_partition, pwrdm->prcm_offs,
408 OMAP4_PM_PWSTST);
409 v &= OMAP_POWERSTATEST_MASK;
410 v >>= OMAP_POWERSTATEST_SHIFT;
412 return v;
413 }
415 static int omap4_pwrdm_read_prev_pwrst(struct powerdomain *pwrdm)
416 {
417 u32 v;
419 v = omap4_prminst_read_inst_reg(pwrdm->prcm_partition, pwrdm->prcm_offs,
420 OMAP4_PM_PWSTST);
421 v &= OMAP4430_LASTPOWERSTATEENTERED_MASK;
422 v >>= OMAP4430_LASTPOWERSTATEENTERED_SHIFT;
424 return v;
425 }
427 static int omap4_pwrdm_set_lowpwrstchange(struct powerdomain *pwrdm)
428 {
429 omap4_prminst_rmw_inst_reg_bits(OMAP4430_LOWPOWERSTATECHANGE_MASK,
430 (1 << OMAP4430_LOWPOWERSTATECHANGE_SHIFT),
431 pwrdm->prcm_partition,
432 pwrdm->prcm_offs, OMAP4_PM_PWSTCTRL);
433 return 0;
434 }
436 static int omap4_pwrdm_clear_all_prev_pwrst(struct powerdomain *pwrdm)
437 {
438 omap4_prminst_rmw_inst_reg_bits(OMAP4430_LASTPOWERSTATEENTERED_MASK,
439 OMAP4430_LASTPOWERSTATEENTERED_MASK,
440 pwrdm->prcm_partition,
441 pwrdm->prcm_offs, OMAP4_PM_PWSTST);
442 return 0;
443 }
445 static int omap4_pwrdm_set_logic_retst(struct powerdomain *pwrdm, u8 pwrst)
446 {
447 u32 v;
449 v = pwrst << __ffs(OMAP4430_LOGICRETSTATE_MASK);
450 omap4_prminst_rmw_inst_reg_bits(OMAP4430_LOGICRETSTATE_MASK, v,
451 pwrdm->prcm_partition, pwrdm->prcm_offs,
452 OMAP4_PM_PWSTCTRL);
454 return 0;
455 }
457 static int omap4_pwrdm_set_mem_onst(struct powerdomain *pwrdm, u8 bank,
458 u8 pwrst)
459 {
460 u32 m;
462 m = omap2_pwrdm_get_mem_bank_onstate_mask(bank);
464 omap4_prminst_rmw_inst_reg_bits(m, (pwrst << __ffs(m)),
465 pwrdm->prcm_partition, pwrdm->prcm_offs,
466 OMAP4_PM_PWSTCTRL);
468 return 0;
469 }
471 static int omap4_pwrdm_set_mem_retst(struct powerdomain *pwrdm, u8 bank,
472 u8 pwrst)
473 {
474 u32 m;
476 m = omap2_pwrdm_get_mem_bank_retst_mask(bank);
478 omap4_prminst_rmw_inst_reg_bits(m, (pwrst << __ffs(m)),
479 pwrdm->prcm_partition, pwrdm->prcm_offs,
480 OMAP4_PM_PWSTCTRL);
482 return 0;
483 }
485 static int omap4_pwrdm_read_logic_pwrst(struct powerdomain *pwrdm)
486 {
487 u32 v;
489 v = omap4_prminst_read_inst_reg(pwrdm->prcm_partition, pwrdm->prcm_offs,
490 OMAP4_PM_PWSTST);
491 v &= OMAP4430_LOGICSTATEST_MASK;
492 v >>= OMAP4430_LOGICSTATEST_SHIFT;
494 return v;
495 }
497 static int omap4_pwrdm_read_logic_retst(struct powerdomain *pwrdm)
498 {
499 u32 v;
501 v = omap4_prminst_read_inst_reg(pwrdm->prcm_partition, pwrdm->prcm_offs,
502 OMAP4_PM_PWSTCTRL);
503 v &= OMAP4430_LOGICRETSTATE_MASK;
504 v >>= OMAP4430_LOGICRETSTATE_SHIFT;
506 return v;
507 }
509 /**
510 * omap4_pwrdm_read_prev_logic_pwrst - read the previous logic powerstate
511 * @pwrdm: struct powerdomain * to read the state for
512 *
513 * Reads the previous logic powerstate for a powerdomain. This
514 * function must determine the previous logic powerstate by first
515 * checking the previous powerstate for the domain. If that was OFF,
516 * then logic has been lost. If previous state was RETENTION, the
517 * function reads the setting for the next retention logic state to
518 * see the actual value. In every other case, the logic is
519 * retained. Returns either PWRDM_POWER_OFF or PWRDM_POWER_RET
520 * depending whether the logic was retained or not.
521 */
522 static int omap4_pwrdm_read_prev_logic_pwrst(struct powerdomain *pwrdm)
523 {
524 int state;
526 state = omap4_pwrdm_read_prev_pwrst(pwrdm);
528 if (state == PWRDM_POWER_OFF)
529 return PWRDM_POWER_OFF;
531 if (state != PWRDM_POWER_RET)
532 return PWRDM_POWER_RET;
534 return omap4_pwrdm_read_logic_retst(pwrdm);
535 }
537 static int omap4_pwrdm_read_mem_pwrst(struct powerdomain *pwrdm, u8 bank)
538 {
539 u32 m, v;
541 m = omap2_pwrdm_get_mem_bank_stst_mask(bank);
543 v = omap4_prminst_read_inst_reg(pwrdm->prcm_partition, pwrdm->prcm_offs,
544 OMAP4_PM_PWSTST);
545 v &= m;
546 v >>= __ffs(m);
548 return v;
549 }
551 static int omap4_pwrdm_read_mem_retst(struct powerdomain *pwrdm, u8 bank)
552 {
553 u32 m, v;
555 m = omap2_pwrdm_get_mem_bank_retst_mask(bank);
557 v = omap4_prminst_read_inst_reg(pwrdm->prcm_partition, pwrdm->prcm_offs,
558 OMAP4_PM_PWSTCTRL);
559 v &= m;
560 v >>= __ffs(m);
562 return v;
563 }
565 /**
566 * omap4_pwrdm_read_prev_mem_pwrst - reads the previous memory powerstate
567 * @pwrdm: struct powerdomain * to read mem powerstate for
568 * @bank: memory bank index
569 *
570 * Reads the previous memory powerstate for a powerdomain. This
571 * function must determine the previous memory powerstate by first
572 * checking the previous powerstate for the domain. If that was OFF,
573 * then logic has been lost. If previous state was RETENTION, the
574 * function reads the setting for the next memory retention state to
575 * see the actual value. In every other case, the logic is
576 * retained. Returns either PWRDM_POWER_OFF or PWRDM_POWER_RET
577 * depending whether logic was retained or not.
578 */
579 static int omap4_pwrdm_read_prev_mem_pwrst(struct powerdomain *pwrdm, u8 bank)
580 {
581 int state;
583 state = omap4_pwrdm_read_prev_pwrst(pwrdm);
585 if (state == PWRDM_POWER_OFF)
586 return PWRDM_POWER_OFF;
588 if (state != PWRDM_POWER_RET)
589 return PWRDM_POWER_RET;
591 return omap4_pwrdm_read_mem_retst(pwrdm, bank);
592 }
594 static int omap4_pwrdm_wait_transition(struct powerdomain *pwrdm)
595 {
596 u32 c = 0;
598 /*
599 * REVISIT: pwrdm_wait_transition() may be better implemented
600 * via a callback and a periodic timer check -- how long do we expect
601 * powerdomain transitions to take?
602 */
604 /* XXX Is this udelay() value meaningful? */
605 while ((omap4_prminst_read_inst_reg(pwrdm->prcm_partition,
606 pwrdm->prcm_offs,
607 OMAP4_PM_PWSTST) &
608 OMAP_INTRANSITION_MASK) &&
609 (c++ < PWRDM_TRANSITION_BAILOUT))
610 udelay(1);
612 if (c > PWRDM_TRANSITION_BAILOUT) {
613 pr_err("powerdomain: %s: waited too long to complete transition\n",
614 pwrdm->name);
615 return -EAGAIN;
616 }
618 pr_debug("powerdomain: completed transition in %d loops\n", c);
620 return 0;
621 }
623 static int omap4_check_vcvp(void)
624 {
625 if (soc_is_dra7xx())
626 return 0;
628 /* All others have VC/VP */
629 return 1;
630 }
632 struct pwrdm_ops omap4_pwrdm_operations = {
633 .pwrdm_set_next_pwrst = omap4_pwrdm_set_next_pwrst,
634 .pwrdm_read_next_pwrst = omap4_pwrdm_read_next_pwrst,
635 .pwrdm_read_pwrst = omap4_pwrdm_read_pwrst,
636 .pwrdm_read_prev_pwrst = omap4_pwrdm_read_prev_pwrst,
637 .pwrdm_set_lowpwrstchange = omap4_pwrdm_set_lowpwrstchange,
638 .pwrdm_clear_all_prev_pwrst = omap4_pwrdm_clear_all_prev_pwrst,
639 .pwrdm_set_logic_retst = omap4_pwrdm_set_logic_retst,
640 .pwrdm_read_logic_pwrst = omap4_pwrdm_read_logic_pwrst,
641 .pwrdm_read_prev_logic_pwrst = omap4_pwrdm_read_prev_logic_pwrst,
642 .pwrdm_read_logic_retst = omap4_pwrdm_read_logic_retst,
643 .pwrdm_read_mem_pwrst = omap4_pwrdm_read_mem_pwrst,
644 .pwrdm_read_mem_retst = omap4_pwrdm_read_mem_retst,
645 .pwrdm_read_prev_mem_pwrst = omap4_pwrdm_read_prev_mem_pwrst,
646 .pwrdm_set_mem_onst = omap4_pwrdm_set_mem_onst,
647 .pwrdm_set_mem_retst = omap4_pwrdm_set_mem_retst,
648 .pwrdm_wait_transition = omap4_pwrdm_wait_transition,
649 .pwrdm_has_voltdm = omap4_check_vcvp,
650 };
652 /*
653 * XXX document
654 */
655 static struct prm_ll_data omap44xx_prm_ll_data = {
656 .read_reset_sources = &omap44xx_prm_read_reset_sources,
657 .was_any_context_lost_old = &omap44xx_prm_was_any_context_lost_old,
658 .clear_context_loss_flags_old = &omap44xx_prm_clear_context_loss_flags_old,
659 };
661 int __init omap44xx_prm_init(void)
662 {
663 if (!cpu_is_omap44xx() && !soc_is_omap54xx() && !soc_is_dra7xx())
664 return 0;
666 return prm_register(&omap44xx_prm_ll_data);
667 }
669 static int __init omap44xx_prm_late_init(void)
670 {
671 if (!cpu_is_omap44xx())
672 return 0;
674 omap44xx_prm_enable_io_wakeup();
676 return omap_prcm_register_chain_handler(&omap4_prcm_irq_setup);
677 }
678 subsys_initcall(omap44xx_prm_late_init);
680 static void __exit omap44xx_prm_exit(void)
681 {
682 if (!cpu_is_omap44xx())
683 return;
685 /* Should never happen */
686 WARN(prm_unregister(&omap44xx_prm_ll_data),
687 "%s: prm_ll_data function pointer mismatch\n", __func__);
688 }
689 __exitcall(omap44xx_prm_exit);