1 /*
2 * Smart reflex Class 3 specific implementations
3 *
4 * Author: Thara Gopinath <thara@ti.com>
5 *
6 * Copyright (C) 2010 Texas Instruments, Inc.
7 * Thara Gopinath <thara@ti.com>
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 */
14 #include <linux/power/smartreflex.h>
15 #include "voltage.h"
17 static int sr_class3_enable(struct omap_sr *sr)
18 {
19 unsigned long volt = voltdm_get_voltage(sr->voltdm);
21 if (!volt) {
22 pr_warning("%s: Curr voltage unknown. Cannot enable %s\n",
23 __func__, sr->name);
24 return -ENODATA;
25 }
27 omap_vp_enable(sr->voltdm);
28 return sr_enable(sr->voltdm, volt);
29 }
31 static int sr_class3_disable(struct omap_sr *sr, int is_volt_reset)
32 {
33 sr_disable_errgen(sr->voltdm);
34 omap_vp_disable(sr->voltdm);
35 sr_disable(sr->voltdm);
36 if (is_volt_reset)
37 voltdm_reset(sr->voltdm);
39 return 0;
40 }
42 static int sr_class3_configure(struct omap_sr *sr)
43 {
44 return sr_configure_errgen(sr->voltdm);
45 }
47 /* SR class3 structure */
48 static struct omap_sr_class_data class3_data = {
49 .enable = sr_class3_enable,
50 .disable = sr_class3_disable,
51 .configure = sr_class3_configure,
52 .class_type = SR_CLASS3,
53 };
55 /* Smartreflex Class3 init API to be called from board file */
56 static int __init sr_class3_init(void)
57 {
58 pr_info("SmartReflex Class3 initialized\n");
59 return sr_register_class(&class3_data);
60 }
61 late_initcall(sr_class3_init);