1 /*
2 * linux/arch/arm/mach-omap2/sram243x.S
3 *
4 * Omap2 specific functions that need to be run in internal SRAM
5 *
6 * (C) Copyright 2004
7 * Texas Instruments, <www.ti.com>
8 * Richard Woodruff <r-woodruff2@ti.com>
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR /PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 *
25 * Richard Woodruff notes that any changes to this code must be carefully
26 * audited and tested to ensure that they don't cause a TLB miss while
27 * the SDRAM is inaccessible. Such a situation will crash the system
28 * since it will cause the ARM MMU to attempt to walk the page tables.
29 * These crashes may be intermittent.
30 */
31 #include <linux/linkage.h>
33 #include <asm/assembler.h>
35 #include "soc.h"
36 #include "iomap.h"
37 #include "prm2xxx.h"
38 #include "cm2xxx.h"
39 #include "sdrc.h"
41 .text
43 .align 3
44 ENTRY(omap243x_sram_ddr_init)
45 stmfd sp!, {r0 - r12, lr} @ save registers on stack
47 mov r12, r2 @ capture CS1 vs CS0
48 mov r8, r3 @ capture force parameter
50 /* frequency shift down */
51 ldr r2, omap243x_sdi_cm_clksel2_pll @ get address of dpllout reg
52 mov r3, #0x1 @ value for 1x operation
53 str r3, [r2] @ go to L1-freq operation
55 /* voltage shift down */
56 mov r9, #0x1 @ set up for L1 voltage call
57 bl voltage_shift @ go drop voltage
59 /* dll lock mode */
60 ldr r11, omap243x_sdi_sdrc_dlla_ctrl @ addr of dlla ctrl
61 ldr r10, [r11] @ get current val
62 cmp r12, #0x1 @ cs1 base (2422 es2.05/1)
63 addeq r11, r11, #0x8 @ if cs1 base, move to DLLB
64 mvn r9, #0x4 @ mask to get clear bit2
65 and r10, r10, r9 @ clear bit2 for lock mode.
66 orr r10, r10, #0x8 @ make sure DLL on (es2 bit pos)
67 orr r10, r10, #0x2 @ 90 degree phase for all below 133Mhz
68 str r10, [r11] @ commit to DLLA_CTRL
69 bl i_dll_wait @ wait for dll to lock
71 /* get dll value */
72 add r11, r11, #0x4 @ get addr of status reg
73 ldr r10, [r11] @ get locked value
75 /* voltage shift up */
76 mov r9, #0x0 @ shift back to L0-voltage
77 bl voltage_shift @ go raise voltage
79 /* frequency shift up */
80 mov r3, #0x2 @ value for 2x operation
81 str r3, [r2] @ go to L0-freq operation
83 /* reset entry mode for dllctrl */
84 sub r11, r11, #0x4 @ move from status to ctrl
85 cmp r12, #0x1 @ normalize if cs1 based
86 subeq r11, r11, #0x8 @ possibly back to DLLA
87 cmp r8, #0x1 @ if forced unlock exit
88 orreq r1, r1, #0x4 @ make sure exit with unlocked value
89 str r1, [r11] @ restore DLLA_CTRL high value
90 add r11, r11, #0x8 @ move to DLLB_CTRL addr
91 str r1, [r11] @ set value DLLB_CTRL
92 bl i_dll_wait @ wait for possible lock
94 /* set up for return, DDR should be good */
95 str r10, [r0] @ write dll_status and return counter
96 ldmfd sp!, {r0 - r12, pc} @ restore regs and return
98 /* ensure the DLL has relocked */
99 i_dll_wait:
100 mov r4, #0x800 @ delay DLL relock, min 0x400 L3 clocks
101 i_dll_delay:
102 subs r4, r4, #0x1
103 bne i_dll_delay
104 mov pc, lr
106 /*
107 * shift up or down voltage, use R9 as input to tell level.
108 * wait for it to finish, use 32k sync counter, 1tick=31uS.
109 */
110 voltage_shift:
111 ldr r4, omap243x_sdi_prcm_voltctrl @ get addr of volt ctrl.
112 ldr r5, [r4] @ get value.
113 ldr r6, prcm_mask_val @ get value of mask
114 and r5, r5, r6 @ apply mask to clear bits
115 orr r5, r5, r9 @ bulld value for L0/L1-volt operation.
116 str r5, [r4] @ set up for change.
117 mov r3, #0x4000 @ get val for force
118 orr r5, r5, r3 @ build value for force
119 str r5, [r4] @ Force transition to L1
121 ldr r3, omap243x_sdi_timer_32ksynct_cr @ get addr of counter
122 ldr r5, [r3] @ get value
123 add r5, r5, #0x3 @ give it at most 93uS
124 volt_delay:
125 ldr r7, [r3] @ get timer value
126 cmp r5, r7 @ time up?
127 bhi volt_delay @ not yet->branch
128 mov pc, lr @ back to caller.
130 omap243x_sdi_cm_clksel2_pll:
131 .word OMAP2430_CM_REGADDR(PLL_MOD, CM_CLKSEL2)
132 omap243x_sdi_sdrc_dlla_ctrl:
133 .word OMAP243X_SDRC_REGADDR(SDRC_DLLA_CTRL)
134 omap243x_sdi_prcm_voltctrl:
135 .word OMAP2430_PRCM_VOLTCTRL
136 prcm_mask_val:
137 .word 0xFFFF3FFC
138 omap243x_sdi_timer_32ksynct_cr:
139 .word OMAP2_L4_IO_ADDRESS(OMAP2430_32KSYNCT_BASE + 0x010)
140 ENTRY(omap243x_sram_ddr_init_sz)
141 .word . - omap243x_sram_ddr_init
143 /*
144 * Reprograms memory timings.
145 * r0 = [PRCM_FULL | PRCM_HALF] r1 = SDRC_DLLA_CTRL value r2 = [DDR | SDR]
146 * PRCM_FULL = 2, PRCM_HALF = 1, DDR = 1, SDR = 0
147 */
148 .align 3
149 ENTRY(omap243x_sram_reprogram_sdrc)
150 stmfd sp!, {r0 - r10, lr} @ save registers on stack
151 mov r3, #0x0 @ clear for mrc call
152 mcr p15, 0, r3, c7, c10, 4 @ memory barrier, finish ARM SDR/DDR
153 nop
154 nop
155 ldr r6, omap243x_srs_sdrc_rfr_ctrl @ get addr of refresh reg
156 ldr r5, [r6] @ get value
157 mov r5, r5, lsr #8 @ isolate rfr field and drop burst
159 cmp r0, #0x1 @ going to half speed?
160 movne r9, #0x0 @ if up set flag up for pre up, hi volt
162 blne voltage_shift_c @ adjust voltage
164 cmp r0, #0x1 @ going to half speed (post branch link)
165 moveq r5, r5, lsr #1 @ divide by 2 if to half
166 movne r5, r5, lsl #1 @ mult by 2 if to full
167 mov r5, r5, lsl #8 @ put rfr field back into place
168 add r5, r5, #0x1 @ turn on burst of 1
169 ldr r4, omap243x_srs_cm_clksel2_pll @ get address of out reg
170 ldr r3, [r4] @ get curr value
171 orr r3, r3, #0x3
172 bic r3, r3, #0x3 @ clear lower bits
173 orr r3, r3, r0 @ new state value
174 str r3, [r4] @ set new state (pll/x, x=1 or 2)
175 nop
176 nop
178 moveq r9, #0x1 @ if speed down, post down, drop volt
179 bleq voltage_shift_c
181 mcr p15, 0, r3, c7, c10, 4 @ memory barrier
182 str r5, [r6] @ set new RFR_1 value
183 add r6, r6, #0x30 @ get RFR_2 addr
184 str r5, [r6] @ set RFR_2
185 nop
186 cmp r2, #0x1 @ (SDR or DDR) do we need to adjust DLL
187 bne freq_out @ leave if SDR, no DLL function
189 /* With DDR, we need to take care of the DLL for the frequency change */
190 ldr r2, omap243x_srs_sdrc_dlla_ctrl @ addr of dlla ctrl
191 str r1, [r2] @ write out new SDRC_DLLA_CTRL
192 add r2, r2, #0x8 @ addr to SDRC_DLLB_CTRL
193 str r1, [r2] @ commit to SDRC_DLLB_CTRL
194 mov r1, #0x2000 @ wait DLL relock, min 0x400 L3 clocks
195 dll_wait:
196 subs r1, r1, #0x1
197 bne dll_wait
198 freq_out:
199 ldmfd sp!, {r0 - r10, pc} @ restore regs and return
201 /*
202 * shift up or down voltage, use R9 as input to tell level.
203 * wait for it to finish, use 32k sync counter, 1tick=31uS.
204 */
205 voltage_shift_c:
206 ldr r10, omap243x_srs_prcm_voltctrl @ get addr of volt ctrl
207 ldr r8, [r10] @ get value
208 ldr r7, ddr_prcm_mask_val @ get value of mask
209 and r8, r8, r7 @ apply mask to clear bits
210 orr r8, r8, r9 @ bulld value for L0/L1-volt operation.
211 str r8, [r10] @ set up for change.
212 mov r7, #0x4000 @ get val for force
213 orr r8, r8, r7 @ build value for force
214 str r8, [r10] @ Force transition to L1
216 ldr r10, omap243x_srs_timer_32ksynct @ get addr of counter
217 ldr r8, [r10] @ get value
218 add r8, r8, #0x2 @ give it at most 62uS (min 31+)
219 volt_delay_c:
220 ldr r7, [r10] @ get timer value
221 cmp r8, r7 @ time up?
222 bhi volt_delay_c @ not yet->branch
223 mov pc, lr @ back to caller
225 omap243x_srs_cm_clksel2_pll:
226 .word OMAP2430_CM_REGADDR(PLL_MOD, CM_CLKSEL2)
227 omap243x_srs_sdrc_dlla_ctrl:
228 .word OMAP243X_SDRC_REGADDR(SDRC_DLLA_CTRL)
229 omap243x_srs_sdrc_rfr_ctrl:
230 .word OMAP243X_SDRC_REGADDR(SDRC_RFR_CTRL_0)
231 omap243x_srs_prcm_voltctrl:
232 .word OMAP2430_PRCM_VOLTCTRL
233 ddr_prcm_mask_val:
234 .word 0xFFFF3FFC
235 omap243x_srs_timer_32ksynct:
236 .word OMAP2_L4_IO_ADDRESS(OMAP2430_32KSYNCT_BASE + 0x010)
238 ENTRY(omap243x_sram_reprogram_sdrc_sz)
239 .word . - omap243x_sram_reprogram_sdrc
241 /*
242 * Set dividers and pll. Also recalculate DLL value for DDR and unlock mode.
243 */
244 .align 3
245 ENTRY(omap243x_sram_set_prcm)
246 stmfd sp!, {r0-r12, lr} @ regs to stack
247 adr r4, pbegin @ addr of preload start
248 adr r8, pend @ addr of preload end
249 mcrr p15, 1, r8, r4, c12 @ preload into icache
250 pbegin:
251 /* move into fast relock bypass */
252 ldr r8, omap243x_ssp_pll_ctl @ get addr
253 ldr r5, [r8] @ get val
254 mvn r6, #0x3 @ clear mask
255 and r5, r5, r6 @ clear field
256 orr r7, r5, #0x2 @ fast relock val
257 str r7, [r8] @ go to fast relock
258 ldr r4, omap243x_ssp_pll_stat @ addr of stat
259 block:
260 /* wait for bypass */
261 ldr r8, [r4] @ stat value
262 and r8, r8, #0x3 @ mask for stat
263 cmp r8, #0x1 @ there yet
264 bne block @ loop if not
266 /* set new dpll dividers _after_ in bypass */
267 ldr r4, omap243x_ssp_pll_div @ get addr
268 str r0, [r4] @ set dpll ctrl val
270 ldr r4, omap243x_ssp_set_config @ get addr
271 mov r8, #1 @ valid cfg msk
272 str r8, [r4] @ make dividers take
274 mov r4, #100 @ dead spin a bit
275 wait_a_bit:
276 subs r4, r4, #1 @ dec loop
277 bne wait_a_bit @ delay done?
279 /* check if staying in bypass */
280 cmp r2, #0x1 @ stay in bypass?
281 beq pend @ jump over dpll relock
283 /* relock DPLL with new vals */
284 ldr r5, omap243x_ssp_pll_stat @ get addr
285 ldr r4, omap243x_ssp_pll_ctl @ get addr
286 orr r8, r7, #0x3 @ val for lock dpll
287 str r8, [r4] @ set val
288 mov r0, #1000 @ dead spin a bit
289 wait_more:
290 subs r0, r0, #1 @ dec loop
291 bne wait_more @ delay done?
292 wait_lock:
293 ldr r8, [r5] @ get lock val
294 and r8, r8, #3 @ isolate field
295 cmp r8, #2 @ locked?
296 bne wait_lock @ wait if not
297 pend:
298 /* update memory timings & briefly lock dll */
299 ldr r4, omap243x_ssp_sdrc_rfr @ get addr
300 str r1, [r4] @ update refresh timing
301 ldr r11, omap243x_ssp_dlla_ctrl @ get addr of DLLA ctrl
302 ldr r10, [r11] @ get current val
303 mvn r9, #0x4 @ mask to get clear bit2
304 and r10, r10, r9 @ clear bit2 for lock mode
305 orr r10, r10, #0x8 @ make sure DLL on (es2 bit pos)
306 str r10, [r11] @ commit to DLLA_CTRL
307 add r11, r11, #0x8 @ move to dllb
308 str r10, [r11] @ hit DLLB also
310 mov r4, #0x800 @ relock time (min 0x400 L3 clocks)
311 wait_dll_lock:
312 subs r4, r4, #0x1
313 bne wait_dll_lock
314 nop
315 ldmfd sp!, {r0-r12, pc} @ restore regs and return
317 omap243x_ssp_set_config:
318 .word OMAP2430_PRCM_CLKCFG_CTRL
319 omap243x_ssp_pll_ctl:
320 .word OMAP2430_CM_REGADDR(PLL_MOD, CM_CLKEN)
321 omap243x_ssp_pll_stat:
322 .word OMAP2430_CM_REGADDR(PLL_MOD, CM_IDLEST)
323 omap243x_ssp_pll_div:
324 .word OMAP2430_CM_REGADDR(PLL_MOD, CM_CLKSEL1)
325 omap243x_ssp_sdrc_rfr:
326 .word OMAP243X_SDRC_REGADDR(SDRC_RFR_CTRL_0)
327 omap243x_ssp_dlla_ctrl:
328 .word OMAP243X_SDRC_REGADDR(SDRC_DLLA_CTRL)
330 ENTRY(omap243x_sram_set_prcm_sz)
331 .word . - omap243x_sram_set_prcm