1 /*
2 * linux/arch/arm/mach-omap3/sram.S
3 *
4 * Omap3 specific functions that need to be run in internal SRAM
5 *
6 * Copyright (C) 2004, 2007, 2008 Texas Instruments, Inc.
7 * Copyright (C) 2008 Nokia Corporation
8 *
9 * Rajendra Nayak <rnayak@ti.com>
10 * Richard Woodruff <r-woodruff2@ti.com>
11 * Paul Walmsley
12 *
13 * This program is free software; you can redistribute it and/or
14 * modify it under the terms of the GNU General Public License as
15 * published by the Free Software Foundation; either version 2 of
16 * the License, or (at your option) any later version.
17 *
18 * This program is distributed in the hope that it will be useful,
19 * but WITHOUT ANY WARRANTY; without even the implied warranty of
20 * MERCHANTABILITY or FITNESS FOR A PARTICULAR /PURPOSE. See the
21 * GNU General Public License for more details.
22 *
23 * You should have received a copy of the GNU General Public License
24 * along with this program; if not, write to the Free Software
25 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26 * MA 02111-1307 USA
27 */
28 #include <linux/linkage.h>
30 #include <asm/assembler.h>
32 #include "soc.h"
33 #include "iomap.h"
34 #include "sdrc.h"
35 #include "cm3xxx.h"
37 /*
38 * This file needs be built unconditionally as ARM to interoperate correctly
39 * with non-Thumb-2-capable firmware.
40 */
41 .arm
43 .text
45 /* r1 parameters */
46 #define SDRC_NO_UNLOCK_DLL 0x0
47 #define SDRC_UNLOCK_DLL 0x1
49 /* SDRC_DLLA_CTRL bit settings */
50 #define FIXEDDELAY_SHIFT 24
51 #define FIXEDDELAY_MASK (0xff << FIXEDDELAY_SHIFT)
52 #define DLLIDLE_MASK 0x4
54 /*
55 * SDRC_DLLA_CTRL default values: TI hardware team indicates that
56 * FIXEDDELAY should be initialized to 0xf. This apparently was
57 * empirically determined during process testing, so no derivation
58 * was provided.
59 */
60 #define FIXEDDELAY_DEFAULT (0x0f << FIXEDDELAY_SHIFT)
62 /* SDRC_DLLA_STATUS bit settings */
63 #define LOCKSTATUS_MASK 0x4
65 /* SDRC_POWER bit settings */
66 #define SRFRONIDLEREQ_MASK 0x40
68 /* CM_IDLEST1_CORE bit settings */
69 #define ST_SDRC_MASK 0x2
71 /* CM_ICLKEN1_CORE bit settings */
72 #define EN_SDRC_MASK 0x2
74 /* CM_CLKSEL1_PLL bit settings */
75 #define CORE_DPLL_CLKOUT_DIV_SHIFT 0x1b
77 /*
78 * omap3_sram_configure_core_dpll - change DPLL3 M2 divider
79 *
80 * Params passed in registers:
81 * r0 = new M2 divider setting (only 1 and 2 supported right now)
82 * r1 = unlock SDRC DLL? (1 = yes, 0 = no). Only unlock DLL for
83 * SDRC rates < 83MHz
84 * r2 = number of MPU cycles to wait for SDRC to stabilize after
85 * reprogramming the SDRC when switching to a slower MPU speed
86 * r3 = increasing SDRC rate? (1 = yes, 0 = no)
87 *
88 * Params passed via the stack. The needed params will be copied in SRAM
89 * before use by the code in SRAM (SDRAM is not accessible during SDRC
90 * reconfiguration):
91 * new SDRC_RFR_CTRL_0 register contents
92 * new SDRC_ACTIM_CTRL_A_0 register contents
93 * new SDRC_ACTIM_CTRL_B_0 register contents
94 * new SDRC_MR_0 register value
95 * new SDRC_RFR_CTRL_1 register contents
96 * new SDRC_ACTIM_CTRL_A_1 register contents
97 * new SDRC_ACTIM_CTRL_B_1 register contents
98 * new SDRC_MR_1 register value
99 *
100 * If the param SDRC_RFR_CTRL_1 is 0, the parameters are not programmed into
101 * the SDRC CS1 registers
102 *
103 * NOTE: This code no longer attempts to program the SDRC AC timing and MR
104 * registers. This is because the code currently cannot ensure that all
105 * L3 initiators (e.g., sDMA, IVA, DSS DISPC, etc.) are not accessing the
106 * SDRAM when the registers are written. If the registers are changed while
107 * an initiator is accessing SDRAM, memory can be corrupted and/or the SDRC
108 * may enter an unpredictable state. In the future, the intent is to
109 * re-enable this code in cases where we can ensure that no initiators are
110 * touching the SDRAM. Until that time, users who know that their use case
111 * can satisfy the above requirement can enable the CONFIG_OMAP3_SDRC_AC_TIMING
112 * option.
113 *
114 * Richard Woodruff notes that any changes to this code must be carefully
115 * audited and tested to ensure that they don't cause a TLB miss while
116 * the SDRAM is inaccessible. Such a situation will crash the system
117 * since it will cause the ARM MMU to attempt to walk the page tables.
118 * These crashes may be intermittent.
119 */
120 .align 3
121 ENTRY(omap3_sram_configure_core_dpll)
122 stmfd sp!, {r1-r12, lr} @ store regs to stack
124 @ pull the extra args off the stack
125 @ and store them in SRAM
127 /*
128 * PC-relative stores are deprecated in ARMv7 and lead to undefined behaviour
129 * in Thumb-2: use a r7 as a base instead.
130 * Be careful not to clobber r7 when maintaing this file.
131 */
132 THUMB( adr r7, omap3_sram_configure_core_dpll )
133 .macro strtext Rt:req, label:req
134 ARM( str \Rt, \label )
135 THUMB( str \Rt, [r7, \label - omap3_sram_configure_core_dpll] )
136 .endm
138 ldr r4, [sp, #52]
139 strtext r4, omap_sdrc_rfr_ctrl_0_val
140 ldr r4, [sp, #56]
141 strtext r4, omap_sdrc_actim_ctrl_a_0_val
142 ldr r4, [sp, #60]
143 strtext r4, omap_sdrc_actim_ctrl_b_0_val
144 ldr r4, [sp, #64]
145 strtext r4, omap_sdrc_mr_0_val
146 ldr r4, [sp, #68]
147 strtext r4, omap_sdrc_rfr_ctrl_1_val
148 cmp r4, #0 @ if SDRC_RFR_CTRL_1 is 0,
149 beq skip_cs1_params @ do not use cs1 params
150 ldr r4, [sp, #72]
151 strtext r4, omap_sdrc_actim_ctrl_a_1_val
152 ldr r4, [sp, #76]
153 strtext r4, omap_sdrc_actim_ctrl_b_1_val
154 ldr r4, [sp, #80]
155 strtext r4, omap_sdrc_mr_1_val
156 skip_cs1_params:
157 mrc p15, 0, r8, c1, c0, 0 @ read ctrl register
158 bic r10, r8, #0x800 @ clear Z-bit, disable branch prediction
159 mcr p15, 0, r10, c1, c0, 0 @ write ctrl register
160 dsb @ flush buffered writes to interconnect
161 isb @ prevent speculative exec past here
162 cmp r3, #1 @ if increasing SDRC clk rate,
163 bleq configure_sdrc @ program the SDRC regs early (for RFR)
164 cmp r1, #SDRC_UNLOCK_DLL @ set the intended DLL state
165 bleq unlock_dll
166 blne lock_dll
167 bl sdram_in_selfrefresh @ put SDRAM in self refresh, idle SDRC
168 bl configure_core_dpll @ change the DPLL3 M2 divider
169 mov r12, r2
170 bl wait_clk_stable @ wait for SDRC to stabilize
171 bl enable_sdrc @ take SDRC out of idle
172 cmp r1, #SDRC_UNLOCK_DLL @ wait for DLL status to change
173 bleq wait_dll_unlock
174 blne wait_dll_lock
175 cmp r3, #1 @ if increasing SDRC clk rate,
176 beq return_to_sdram @ return to SDRAM code, otherwise,
177 bl configure_sdrc @ reprogram SDRC regs now
178 return_to_sdram:
179 mcr p15, 0, r8, c1, c0, 0 @ restore ctrl register
180 isb @ prevent speculative exec past here
181 mov r0, #0 @ return value
182 ldmfd sp!, {r1-r12, pc} @ restore regs and return
183 unlock_dll:
184 ldr r11, omap3_sdrc_dlla_ctrl
185 ldr r12, [r11]
186 bic r12, r12, #FIXEDDELAY_MASK
187 orr r12, r12, #FIXEDDELAY_DEFAULT
188 orr r12, r12, #DLLIDLE_MASK
189 str r12, [r11] @ (no OCP barrier needed)
190 bx lr
191 lock_dll:
192 ldr r11, omap3_sdrc_dlla_ctrl
193 ldr r12, [r11]
194 bic r12, r12, #DLLIDLE_MASK
195 str r12, [r11] @ (no OCP barrier needed)
196 bx lr
197 sdram_in_selfrefresh:
198 ldr r11, omap3_sdrc_power @ read the SDRC_POWER register
199 ldr r12, [r11] @ read the contents of SDRC_POWER
200 mov r9, r12 @ keep a copy of SDRC_POWER bits
201 orr r12, r12, #SRFRONIDLEREQ_MASK @ enable self refresh on idle
202 str r12, [r11] @ write back to SDRC_POWER register
203 ldr r12, [r11] @ posted-write barrier for SDRC
204 idle_sdrc:
205 ldr r11, omap3_cm_iclken1_core @ read the CM_ICLKEN1_CORE reg
206 ldr r12, [r11]
207 bic r12, r12, #EN_SDRC_MASK @ disable iclk bit for SDRC
208 str r12, [r11]
209 wait_sdrc_idle:
210 ldr r11, omap3_cm_idlest1_core
211 ldr r12, [r11]
212 and r12, r12, #ST_SDRC_MASK @ check for SDRC idle
213 cmp r12, #ST_SDRC_MASK
214 bne wait_sdrc_idle
215 bx lr
216 configure_core_dpll:
217 ldr r11, omap3_cm_clksel1_pll
218 ldr r12, [r11]
219 ldr r10, core_m2_mask_val @ modify m2 for core dpll
220 and r12, r12, r10
221 orr r12, r12, r0, lsl #CORE_DPLL_CLKOUT_DIV_SHIFT
222 str r12, [r11]
223 ldr r12, [r11] @ posted-write barrier for CM
224 bx lr
225 wait_clk_stable:
226 subs r12, r12, #1
227 bne wait_clk_stable
228 bx lr
229 enable_sdrc:
230 ldr r11, omap3_cm_iclken1_core
231 ldr r12, [r11]
232 orr r12, r12, #EN_SDRC_MASK @ enable iclk bit for SDRC
233 str r12, [r11]
234 wait_sdrc_idle1:
235 ldr r11, omap3_cm_idlest1_core
236 ldr r12, [r11]
237 and r12, r12, #ST_SDRC_MASK
238 cmp r12, #0
239 bne wait_sdrc_idle1
240 restore_sdrc_power_val:
241 ldr r11, omap3_sdrc_power
242 str r9, [r11] @ restore SDRC_POWER, no barrier needed
243 bx lr
244 wait_dll_lock:
245 ldr r11, omap3_sdrc_dlla_status
246 ldr r12, [r11]
247 and r12, r12, #LOCKSTATUS_MASK
248 cmp r12, #LOCKSTATUS_MASK
249 bne wait_dll_lock
250 bx lr
251 wait_dll_unlock:
252 ldr r11, omap3_sdrc_dlla_status
253 ldr r12, [r11]
254 and r12, r12, #LOCKSTATUS_MASK
255 cmp r12, #0x0
256 bne wait_dll_unlock
257 bx lr
258 configure_sdrc:
259 ldr r12, omap_sdrc_rfr_ctrl_0_val @ fetch value from SRAM
260 ldr r11, omap3_sdrc_rfr_ctrl_0 @ fetch addr from SRAM
261 str r12, [r11] @ store
262 #ifdef CONFIG_OMAP3_SDRC_AC_TIMING
263 ldr r12, omap_sdrc_actim_ctrl_a_0_val
264 ldr r11, omap3_sdrc_actim_ctrl_a_0
265 str r12, [r11]
266 ldr r12, omap_sdrc_actim_ctrl_b_0_val
267 ldr r11, omap3_sdrc_actim_ctrl_b_0
268 str r12, [r11]
269 ldr r12, omap_sdrc_mr_0_val
270 ldr r11, omap3_sdrc_mr_0
271 str r12, [r11]
272 #endif
273 ldr r12, omap_sdrc_rfr_ctrl_1_val
274 cmp r12, #0 @ if SDRC_RFR_CTRL_1 is 0,
275 beq skip_cs1_prog @ do not program cs1 params
276 ldr r11, omap3_sdrc_rfr_ctrl_1
277 str r12, [r11]
278 #ifdef CONFIG_OMAP3_SDRC_AC_TIMING
279 ldr r12, omap_sdrc_actim_ctrl_a_1_val
280 ldr r11, omap3_sdrc_actim_ctrl_a_1
281 str r12, [r11]
282 ldr r12, omap_sdrc_actim_ctrl_b_1_val
283 ldr r11, omap3_sdrc_actim_ctrl_b_1
284 str r12, [r11]
285 ldr r12, omap_sdrc_mr_1_val
286 ldr r11, omap3_sdrc_mr_1
287 str r12, [r11]
288 #endif
289 skip_cs1_prog:
290 ldr r12, [r11] @ posted-write barrier for SDRC
291 bx lr
293 .align
294 omap3_sdrc_power:
295 .word OMAP34XX_SDRC_REGADDR(SDRC_POWER)
296 omap3_cm_clksel1_pll:
297 .word OMAP34XX_CM_REGADDR(PLL_MOD, CM_CLKSEL1)
298 omap3_cm_idlest1_core:
299 .word OMAP34XX_CM_REGADDR(CORE_MOD, CM_IDLEST)
300 omap3_cm_iclken1_core:
301 .word OMAP34XX_CM_REGADDR(CORE_MOD, CM_ICLKEN1)
303 omap3_sdrc_rfr_ctrl_0:
304 .word OMAP34XX_SDRC_REGADDR(SDRC_RFR_CTRL_0)
305 omap3_sdrc_rfr_ctrl_1:
306 .word OMAP34XX_SDRC_REGADDR(SDRC_RFR_CTRL_1)
307 omap3_sdrc_actim_ctrl_a_0:
308 .word OMAP34XX_SDRC_REGADDR(SDRC_ACTIM_CTRL_A_0)
309 omap3_sdrc_actim_ctrl_a_1:
310 .word OMAP34XX_SDRC_REGADDR(SDRC_ACTIM_CTRL_A_1)
311 omap3_sdrc_actim_ctrl_b_0:
312 .word OMAP34XX_SDRC_REGADDR(SDRC_ACTIM_CTRL_B_0)
313 omap3_sdrc_actim_ctrl_b_1:
314 .word OMAP34XX_SDRC_REGADDR(SDRC_ACTIM_CTRL_B_1)
315 omap3_sdrc_mr_0:
316 .word OMAP34XX_SDRC_REGADDR(SDRC_MR_0)
317 omap3_sdrc_mr_1:
318 .word OMAP34XX_SDRC_REGADDR(SDRC_MR_1)
319 omap_sdrc_rfr_ctrl_0_val:
320 .word 0xDEADBEEF
321 omap_sdrc_rfr_ctrl_1_val:
322 .word 0xDEADBEEF
323 omap_sdrc_actim_ctrl_a_0_val:
324 .word 0xDEADBEEF
325 omap_sdrc_actim_ctrl_a_1_val:
326 .word 0xDEADBEEF
327 omap_sdrc_actim_ctrl_b_0_val:
328 .word 0xDEADBEEF
329 omap_sdrc_actim_ctrl_b_1_val:
330 .word 0xDEADBEEF
331 omap_sdrc_mr_0_val:
332 .word 0xDEADBEEF
333 omap_sdrc_mr_1_val:
334 .word 0xDEADBEEF
336 omap3_sdrc_dlla_status:
337 .word OMAP34XX_SDRC_REGADDR(SDRC_DLLA_STATUS)
338 omap3_sdrc_dlla_ctrl:
339 .word OMAP34XX_SDRC_REGADDR(SDRC_DLLA_CTRL)
340 core_m2_mask_val:
341 .word 0x07FFFFFF
342 ENDPROC(omap3_sram_configure_core_dpll)
344 ENTRY(omap3_sram_configure_core_dpll_sz)
345 .word . - omap3_sram_configure_core_dpll