]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/mach-omap2/usb-musb.c
OMAP: cdm data: Use sw sleep/wkup instead of hw_auto for dss
[android-sdk/kernel-video.git] / arch / arm / mach-omap2 / usb-musb.c
1 /*
2  * linux/arch/arm/mach-omap2/usb-musb.c
3  *
4  * This file will contain the board specific details for the
5  * MENTOR USB OTG controller on OMAP3430
6  *
7  * Copyright (C) 2007-2008 Texas Instruments
8  * Copyright (C) 2008 Nokia Corporation
9  * Author: Vikram Pandita
10  *
11  * Generalization by:
12  * Felipe Balbi <felipe.balbi@nokia.com>
13  *
14  * This program is free software; you can redistribute it and/or modify
15  * it under the terms of the GNU General Public License version 2 as
16  * published by the Free Software Foundation.
17  */
19 #include <linux/types.h>
20 #include <linux/errno.h>
21 #include <linux/delay.h>
22 #include <linux/platform_device.h>
23 #include <linux/clk.h>
24 #include <linux/dma-mapping.h>
25 #include <linux/io.h>
26 #include <linux/usb/musb.h>
28 #include "omap_device.h"
29 #include "soc.h"
30 #include "mux.h"
31 #include "usb.h"
33 static struct musb_hdrc_config musb_config = {
34         .multipoint     = 1,
35         .dyn_fifo       = 1,
36         .num_eps        = 16,
37         .ram_bits       = 12,
38 };
40 static struct musb_hdrc_platform_data musb_plat = {
41 #ifdef CONFIG_USB_GADGET_MUSB_HDRC
42         .mode           = MUSB_OTG,
43 #else
44         .mode           = MUSB_HOST,
45 #endif
46         /* .clock is set dynamically */
47         .config         = &musb_config,
49         /* REVISIT charge pump on TWL4030 can supply up to
50          * 100 mA ... but this value is board-specific, like
51          * "mode", and should be passed to usb_musb_init().
52          */
53         .power          = 50,                   /* up to 100 mA */
54 };
56 static u64 musb_dmamask = DMA_BIT_MASK(32);
58 static struct omap_musb_board_data musb_default_board_data = {
59         .interface_type         = MUSB_INTERFACE_ULPI,
60         .mode                   = MUSB_OTG,
61         .power                  = 100,
62 };
64 void __init usb_musb_init(struct omap_musb_board_data *musb_board_data)
65 {
66         struct omap_hwmod               *oh;
67         struct platform_device          *pdev;
68         struct device                   *dev;
69         int                             bus_id = -1;
70         const char                      *oh_name, *name;
71         struct omap_musb_board_data     *board_data;
73         if (musb_board_data)
74                 board_data = musb_board_data;
75         else
76                 board_data = &musb_default_board_data;
78         /*
79          * REVISIT: This line can be removed once all the platforms using
80          * musb_core.c have been converted to use use clkdev.
81          */
82         musb_plat.clock = "ick";
83         musb_plat.board_data = board_data;
84         musb_plat.power = board_data->power >> 1;
85         musb_plat.mode = board_data->mode;
86         musb_plat.extvbus = board_data->extvbus;
88         if (cpu_is_omap44xx())
89                 musb_plat.has_mailbox = true;
91         if (soc_is_am35xx()) {
92                 oh_name = "am35x_otg_hs";
93                 name = "musb-am35x";
94         } else if (cpu_is_ti81xx()) {
95                 oh_name = "usb_otg_hs";
96                 name = "musb-ti81xx";
97         } else {
98                 oh_name = "usb_otg_hs";
99                 name = "musb-omap2430";
100         }
102         oh = omap_hwmod_lookup(oh_name);
103         if (WARN(!oh, "%s: could not find omap_hwmod for %s\n",
104                  __func__, oh_name))
105                 return;
107         pdev = omap_device_build(name, bus_id, oh, &musb_plat,
108                                sizeof(musb_plat), NULL, 0, false);
109         if (IS_ERR(pdev)) {
110                 pr_err("Could not build omap_device for %s %s\n",
111                                                 name, oh_name);
112                 return;
113         }
115         dev = &pdev->dev;
116         get_device(dev);
117         dev->dma_mask = &musb_dmamask;
118         dev->coherent_dma_mask = musb_dmamask;
119         put_device(dev);